###################### QNX DCE Build Config ####################### #### Include qconfig.mk ifndef QCONFIG QCONFIG=qconfig.mk endif include $(QCONFIG) #### Overriding qrules.mk macros before including qtargets.mk # Flags to add to the C compiler command line CCFLAGS+=-O2 -Dxdc_target_types__=qnx/targets/arm/std.h -DBUILDOS_QNX=1 # To get final library name as "libdce". Needed as project name is not dce NAME=dce ### Add files to be included for Build TITOOLSROOT ?= /usr/local TIVIDEOTOOLSROOT ?= $(TITOOLSROOT) # Different tool versions can easily be programmed by defining below variables # in your environment. CEVERSION ?= codec_engine_3_23_00_07 FCVERSION ?= framework_components_3_23_03_17 XDAISVERSION ?= xdais_7_23_00_06 XDCVERSION ?= xdctools_3_25_00_48 IPCHEADERS ?= $(INSTALL_ROOT_nto) # Generate the full package paths for tools CEPROD = $(TIVIDEOTOOLSROOT)/$(CEVERSION) FCPROD = $(TIVIDEOTOOLSROOT)/$(FCVERSION) XDAISPROD = $(TITOOLSROOT)/$(XDAISVERSION) XDCPROD = $(TITOOLSROOT)/$(XDCVERSION) EXTRA_INCVPATH += $(CEPROD)/packages EXTRA_INCVPATH += $(FCPROD)/packages EXTRA_INCVPATH += $(XDAISPROD)/packages EXTRA_INCVPATH += $(XDCPROD)/packages EXTRA_INCVPATH += $(IPCHEADERS)/usr/include/memmgr EXTRA_INCVPATH += $(IPCHEADERS)/usr/include/ti/syslink/ EXTRA_INCVPATH += $(IPCHEADERS)/usr/include/ti/ipc/mm EXTRA_INCVPATH += $(IPCHEADERS)/usr/include/ti/shmemallocator EXTRA_INCVPATH += $(IPCHEADERS)/usr/include/ # Include IPC libraries LIBS += memmgr mmrpc sharedmemallocatorS # Include qmacros.mk include $(MKFILES_ROOT)/qmacros.mk #### Overriding qtargets.mk macros before including qtargets.mk INSTALLDIR=usr/lib INSTALLDIR+=usr/local define PINFO PINFO DESCRIPTION = libdce codec endef #### Include qtargets.mk, it internally includes qrules.mk include $(MKFILES_ROOT)/qtargets.mk #### Post-set make macros after including qtargets.mk (if-any)