diff --git a/dce_priv.h b/dce_priv.h
index 7f2624fbf7aa35fca73e7095db9c855149d2ee4b..70ee4c546e94a93d11bd27eadd32f189156b07eb 100644 (file)
--- a/dce_priv.h
+++ b/dce_priv.h
#ifndef __DCE_PRIV_H__
#define __DCE_PRIV_H__
-
-#ifdef BUILDOS_QNX
-#include <sys/slog.h>
-
+extern int dce_debug;
/********************* MACROS ************************/
/***************** TRACE MACROS *********************/
/* Need to make it OS specific and support different trace levels */
-#define ERROR(FMT, ...) do { \
+
+/* set desired trace level:
+ * 1 - error
+ * 2 - error, debug
+ * 3 - error, debug, info (very verbose)
+ */
+#ifdef DCE_DEBUG_ENABLE
+#define ERROR(FMT,...) TRACE(1, "ERROR: " FMT, ##__VA_ARGS__)
+#define DEBUG(FMT,...) TRACE(2, "DEBUG: " FMT, ##__VA_ARGS__)
+#define INFO(FMT,...) TRACE(3, "INFO: " FMT, ##__VA_ARGS__)
+#else
+#define ERROR(FMT,...)
+#define DEBUG(FMT,...)
+#define INFO(FMT,...)
+#endif
+
+#ifdef BUILDOS_QNX
+#include <sys/slog.h>
+#define TRACE(lvl,FMT, ...) do if ((lvl) <= dce_debug) { \
slogf(42, _SLOG_INFO, "%s:%d:\t%s\terror: " FMT, __FILE__, __LINE__, __FUNCTION__, ##__VA_ARGS__); \
} while( 0 )
-#define DEBUG(FMT, ...) do { \
- slogf(42, _SLOG_DEBUG2, "%s:%d:\t%s\tdebug: " FMT, __FILE__, __LINE__, __FUNCTION__, ##__VA_ARGS__); \
-} while( 0 )
-#endif
-#ifdef BUILDOS_LINUX
-#define ERROR(FMT, ...) do { \
- printf("%s:%d:\t%s\t Error: "FMT,__FILE__, __LINE__,__FUNCTION__ ,##__VA_ARGS__); \
-}while( 0 )
-#define DEBUG(FMT, ...) do { \
- printf("%s:%d:\t%s\t Debug: "FMT,__FILE__, __LINE__,__FUNCTION__ ,##__VA_ARGS__); \
+#elif defined BUILDOS_LINUX
+#define TRACE(lvl,FMT, ...) do if ((lvl) <= dce_debug) { \
+ printf("%s:%d:\t%s\t Error: "FMT,__FILE__, __LINE__,__FUNCTION__ ,##__VA_ARGS__); \
}while( 0 )
#endif