diff --git a/libdce.c b/libdce.c
index bffebaca05304730dfa8d5e6a873c443b74aa0f6..550e85a3f2747ad9e85fe4c70c0c2d0a10a0db13 100644 (file)
--- a/libdce.c
+++ b/libdce.c
@@ -140,11 +140,9 @@ static inline void Fill_MmRpc_fxnCtx_Scalar_Params(MmRpc_Param *mmrpc_params, in
static inline void Fill_MmRpc_fxnCtx_Xlt_Array(MmRpc_Xlt *mmrpc_xlt, int index, int32_t base, int32_t addr, void *handle)
{
/* index : index of params filled in FxnCtx */
static inline void Fill_MmRpc_fxnCtx_Xlt_Array(MmRpc_Xlt *mmrpc_xlt, int index, int32_t base, int32_t addr, void *handle)
{
/* index : index of params filled in FxnCtx */
- /* base : user Virtual Address as per definition in MmRpc and not base from where offset is calculated */
/* offset : calculated from address of index */
mmrpc_xlt->index = index;
mmrpc_xlt->offset = MmRpc_OFFSET(base, addr);
/* offset : calculated from address of index */
mmrpc_xlt->index = index;
mmrpc_xlt->offset = MmRpc_OFFSET(base, addr);
- mmrpc_xlt->base = (size_t)addr;
mmrpc_xlt->handle = (size_t)handle;
}
mmrpc_xlt->handle = (size_t)handle;
}
Engine_Handle eng_handle = NULL;
_ASSERT(name != '\0', DCE_EINVALID_INPUT);
Engine_Handle eng_handle = NULL;
_ASSERT(name != '\0', DCE_EINVALID_INPUT);
- _ASSERT(ec != NULL, DCE_EINVALID_INPUT);
/* Initialize DCE and IPC. In case of Error Deinitialize them */
_ASSERT_AND_EXECUTE(dce_init() == DCE_EOK, DCE_EIPC_CREATE_FAIL, dce_deinit());
/* Initialize DCE and IPC. In case of Error Deinitialize them */
_ASSERT_AND_EXECUTE(dce_init() == DCE_EOK, DCE_EIPC_CREATE_FAIL, dce_deinit());