[LIBDCE] Add function descriptor in libdce header file
authorSaurabh Bipin Chandra <a0131926@ti.com>
Wed, 4 Sep 2013 16:23:25 +0000 (21:53 +0530)
committerSaurabh Bipin Chandra <a0131926@ti.com>
Thu, 5 Sep 2013 16:09:16 +0000 (21:39 +0530)
commitbdc17c43679f649cd46fec22f9dafc1c13130acc
treebc0f50733e06299a476b96c47d77b27a8e402c64
parent06f4c11b14926021f4286903074d5544f9f5ba34
[LIBDCE] Add function descriptor in libdce header file

This patch adds function descriptors in the libdce.h.
The xdc/std.h inclusion is shifted from libdce.c to
libdce.h to remove the need of client application
including xdc/std.h.

Change-Id: I4b9e6f12643b130a2cf1d317c4fed595008c7812
Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
libdce.c
libdce.h