glsdk/libdce2.git
8 years ago[LIBDCE] Remove check for error_code in Engine_open
Saurabh Bipin Chandra [Fri, 10 May 2013 13:25:45 +0000 (15:25 +0200)]
[LIBDCE] Remove check for error_code in Engine_open

This patch removes check for error_code in Engine_open
because the Codec Engine doesnot expect a valid
address.

Change-Id: Id3286a101e290f6d987017741a0c194f53c19f94
Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
8 years ago[DCE_TEST] Add Input argument to take in number of frames to write.
Saurabh Bipin Chandra [Fri, 10 May 2013 13:21:48 +0000 (15:21 +0200)]
[DCE_TEST] Add Input argument to take in number of frames to write.

This patch lets dce_test app users mention the number
of frames of the output raw data to be written to the
output file as an extra input command line argument.

To invoke dce_test app:
dce_test width height frames_to_write framesize inpattern outpattern codec tiler/nontiler

Change-Id: I311b5afbe56aedc93263777bc1891d71cdd73c9a
Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>
8 years ago[libDCE] Add IPC 3.x Adapted code to Repository
Saurabh Bipin Chandra [Mon, 22 Apr 2013 16:42:19 +0000 (22:12 +0530)]
[libDCE] Add IPC 3.x Adapted code to Repository

This patch adds libdce code to the repository.
LibDCE has been adapted to use the MmRpc layer
of IPC 3.x. This version of LibDCE is expected to
work on QNX.

Patchset 2 adds/modifies:
1. Removes Tiler 2D allocation/free for now.
2. Corrects memplugin_free() for Tiler 1D.
3. Modifies dce_test app to dump output till 30 frames.
4. Renamed dce.h to libdce.h.
5. Corrected header files across all files.
6. Build configuration for QNX
7. Removes build warnings.
8. Add README for Build instructions
9. Takes care of comments of Buddy and Pradeep.

Patchset 3 adds/modifies:
1. Reduced Stack usage of each function.
2. Add ptr check in memplugin and remove from libdce.
3. Add DCE_Assert macros.
4. Add DCE_error_status enum.
5. Comments Cleanup
6. Make some functions static.
7. process() cleanup including removing reply_buf.
8. Add else if (for codec_type == Encoder type)
9. Converted Macros to Inline functions.
10.Converted init and deinit to dce_init and dce_deinit functions.
11. Removed dce_init() and dce_deinit() declarations

Patchset 4 adds/modifies:
1. Assert Input function arguments.
2. Correct copyright year.
3. Correct memplugin_free for Shared memory.
4. Create dce_priv.h and move trace and assert macros to the header.
5. Redeclare mem_type enum and add mem_error_status enum in
   memplugin.h and make corresponding changes.
6. Add asserts in memplugin.

Intention of some of the changes above is to move towards
delinking Libdce and Memplugin.

Patchset 5:
1. Missed to add dce_priv.h file.

Patchset 6:
1. Take care Pradeep's comment.

Change-Id: I6e5e37b7088362e7bad66200fc3454bb828e0eff
Signed-off-by: Saurabh Bipin Chandra <a0131926@ti.com>