diff --git a/configure.ac b/configure.ac
index e80c08ebac7ace53856251df50a034bc7f77ccea..67f7e259b86604087a2253e89dba411940cba658 100644 (file)
--- a/configure.ac
+++ b/configure.ac
XORG_DEFAULT_OPTIONS
XORG_CHECK_MALLOC_ZERO
-# Obtain compiler/linker options for depedencies
+# Obtain compiler/linker options for dependencies
PKG_CHECK_MODULES(DRI2, x11 xext xextproto libdrm)
# Optionally enable simple test app...
# Check for individual driver implementations... not required for
# libdri2, but is required for the test app to map the buffer..
- PKG_CHECK_MODULES(NOUVEAU, libdrm_nouveau, [HAVE_NOUVEAU=yes], [HAVE_NOUVEAU=no])
- if test "x$HAVE_NOUVEAU" = "xyes"; then
- have_drm_driver=yes
- AC_DEFINE(HAVE_NOUVEAU, 1, [Have nouveau support])
- fi
+# libdrm_nouveau API has changed..
+# PKG_CHECK_MODULES(NOUVEAU, libdrm_nouveau, [HAVE_NOUVEAU=yes], [HAVE_NOUVEAU=no])
+# if test "x$HAVE_NOUVEAU" = "xyes"; then
+# have_drm_driver=yes
+# AC_DEFINE(HAVE_NOUVEAU, 1, [Have nouveau support])
+# fi
PKG_CHECK_MODULES(OMAP, libdrm_omap, [HAVE_OMAP=yes], [HAVE_OMAP=no])
if test "x$HAVE_OMAP" = "xyes"; then
have_drm_driver=yes