2 DRM README file
5 There are two main parts to this package: the DRM client library/interface
6 (libdrm.so) and kernel/hardware-specific device modules (such as radeon.ko).
7 The kernel device modules are not shipped with libdrm releases and should only
8 be built from the git tree by developers and bleeding-edge testers of
9 non-Intel hardware. The Intel kernel modules are developed in the Linux
10 kernel tree.
13 Compiling
14 ---------
16 By default, libdrm and the DRM header files will install into /usr/local/.
17 If you want to install this DRM to replace your system copy, say:
19 ./configure --prefix=/usr --exec-prefix=/
21 Then,
22 make install
25 To build the device-specific kernel modules from the git tree:
27 cd linux-core/
28 make
29 cp *.ko /lib/modules/VERSION/kernel/drivers/char/drm/
30 (where VERSION is your kernel version: uname -f)
32 Or,
33 cd bsd-core/
34 make
35 copy the kernel modules to the appropriate place
39 Tips & Trouble-shooting
40 -----------------------
42 1. You'll need kernel sources. If using Fedora Core 5, for example, you may
43 need to install RPMs such as:
45 kernel-smp-devel-2.6.15-1.2054_FC5.i686.rpm
46 kernel-devel-2.6.15-1.2054_FC5.i686.rpm
47 etc.
50 2. You may need to make a symlink from /lib/modules/VERSION/build to your
51 kernel sources in /usr/src/kernels/VERSION (where version is `uname -r`):
53 cd /lib/modules/VERSION
54 ln -s /usr/src/kernels/VERSION build
57 3. If you've build the kernel modules but they won't load because of an
58 error like this:
60 $ /sbin/modprobe drm
61 FATAL: Error inserting drm (/lib/modules/2.6.15-1.2054_FC5smp/kernel/drivers/char/drm/drm.ko): Invalid module format
63 And 'dmesg|tail' says:
65 drm: disagrees about version of symbol struct_module
67 Try recompiling your drm modules without the Module.symvers file.
68 That is rm the /usr/src/kernels/2.6.15-1.2054_FC5-smp-i686/Module.symvers
69 file (or rename it). Then do a 'make clean' before rebuilding your drm
70 modules.