12bb96bc0540a8f5be953f89eea90770df1c2a88
[glsdk/libdrm.git] / intel / intel_atomic.h
1 /*
2  * Copyright © 2009 Intel Corporation
3  *
4  * Permission is hereby granted, free of charge, to any person obtaining a
5  * copy of this software and associated documentation files (the "Software"),
6  * to deal in the Software without restriction, including without limitation
7  * the rights to use, copy, modify, merge, publish, distribute, sublicense,
8  * and/or sell copies of the Software, and to permit persons to whom the
9  * Software is furnished to do so, subject to the following conditions:
10  *
11  * The above copyright notice and this permission notice (including the next
12  * paragraph) shall be included in all copies or substantial portions of the
13  * Software.
14  *
15  * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
16  * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
17  * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
18  * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
19  * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
20  * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
21  * IN THE SOFTWARE.
22  *
23  * Authors:
24  *    Chris Wilson <chris@chris-wilson.co.uk>
25  *
26  */
28 /**
29  * @file intel_atomics.h
30  *
31  * Private definitions for atomic operations
32  */
34 #ifndef INTEL_ATOMICS_H
35 #define INTEL_ATOMICS_H
37 #ifdef HAVE_CONFIG_H
38 #include "config.h"
39 #endif
41 #if HAVE_INTEL_ATOMIC_PRIMITIVES
43 #define HAS_ATOMIC_OPS 1
45 typedef struct {
46         int atomic;
47 } atomic_t;
49 # define atomic_read(x) ((x)->atomic)
50 # define atomic_set(x, val) ((x)->atomic = (val))
51 # define atomic_inc(x) ((void) __sync_fetch_and_add (&(x)->atomic, 1))
52 # define atomic_dec_and_test(x) (__sync_fetch_and_add (&(x)->atomic, -1) == 1)
53 # define atomic_cmpxchg(x, oldv, newv) __sync_val_compare_and_swap (&(x)->atomic, oldv, newv)
55 #endif
57 #if HAVE_LIB_ATOMIC_OPS
58 #include <atomic_ops.h>
60 #define HAS_ATOMIC_OPS 1
62 typedef struct {
63         AO_t atomic;
64 } atomic_t;
66 # define atomic_read(x) AO_load_full(&(x)->atomic)
67 # define atomic_set(x, val) AO_store_full(&(x)->atomic, (val))
68 # define atomic_inc(x) ((void) AO_fetch_and_add1_full(&(x)->atomic))
69 # define atomic_dec_and_test(x) (AO_fetch_and_sub1_full(&(x)->atomic) == 1)
70 # define atomic_cmpxchg(x, oldv, newv) AO_compare_and_swap_full(&(x)->atomic, oldv, newv)
72 #endif
74 #if defined(__sun) && !defined(HAS_ATOMIC_OPS)  /* Solaris & OpenSolaris */
76 #include <sys/atomic.h>
77 #define HAS_ATOMIC_OPS 1
79 typedef struct { uint_t atomic; } atomic_t;
81 # define atomic_read(x) (int) ((x)->atomic)
82 # define atomic_set(x, val) ((x)->atomic = (uint_t)(val))
83 # define atomic_inc(x) (atomic_inc_uint (&(x)->atomic))
84 # define atomic_dec_and_test(x) (atomic_dec_uint_nv(&(x)->atomic) == 1)
85 # define atomic_cmpxchg(x, oldv, newv) atomic_cas_uint (&(x)->atomic, oldv, newv)
87 #endif
89 #if ! HAS_ATOMIC_OPS
90 #error libdrm-intel requires atomic operations, please define them for your CPU/compiler.
91 #endif
93 #endif