]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/blob - intel/mm.h
intel: Silence a trivial compiler warning
[glsdk/libdrm.git] / intel / mm.h
1 /*
2  * GLX Hardware Device Driver common code
3  * Copyright (C) 1999 Wittawat Yamwong
4  *
5  * Permission is hereby granted, free of charge, to any person obtaining a
6  * copy of this software and associated documentation files (the "Software"),
7  * to deal in the Software without restriction, including without limitation
8  * the rights to use, copy, modify, merge, publish, distribute, sublicense,
9  * and/or sell copies of the Software, and to permit persons to whom the
10  * Software is furnished to do so, subject to the following conditions:
11  *
12  * The above copyright notice and this permission notice shall be included
13  * in all copies or substantial portions of the Software.
14  *
15  * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS
16  * OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
17  * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
18  * KEITH WHITWELL, OR ANY OTHER CONTRIBUTORS BE LIABLE FOR ANY CLAIM, 
19  * DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR 
20  * OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE 
21  * OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
22  */
24 /**
25  * Memory manager code.  Primarily used by device drivers to manage texture
26  * heaps, etc.
27  */
29 #ifndef MM_H
30 #define MM_H
32 struct mem_block {
33         struct mem_block *next, *prev;
34         struct mem_block *next_free, *prev_free;
35         struct mem_block *heap;
36         int ofs, size;
37         unsigned int free:1;
38         unsigned int reserved:1;
39 };
41 /* Rename the variables in the drm copy of this code so that it doesn't
42  * conflict with mesa or whoever else has copied it around.
43  */
44 #define mmInit drm_mmInit
45 #define mmAllocMem drm_mmAllocMem
46 #define mmFreeMem drm_mmFreeMem
47 #define mmFindBlock drm_mmFindBlock
48 #define mmDestroy drm_mmDestroy
49 #define mmDumpMemInfo drm_mmDumpMemInfo
51 /** 
52  * input: total size in bytes
53  * return: a heap pointer if OK, NULL if error
54  */
55 extern struct mem_block *mmInit(int ofs, int size);
57 /**
58  * Allocate 'size' bytes with 2^align2 bytes alignment,
59  * restrict the search to free memory after 'startSearch'
60  * depth and back buffers should be in different 4mb banks
61  * to get better page hits if possible
62  * input:       size = size of block
63  *              align2 = 2^align2 bytes alignment
64  *              startSearch = linear offset from start of heap to begin search
65  * return: pointer to the allocated block, 0 if error
66  */
67 extern struct mem_block *mmAllocMem(struct mem_block *heap, int size,
68                                     int align2, int startSearch);
70 /**
71  * Free block starts at offset
72  * input: pointer to a block
73  * return: 0 if OK, -1 if error
74  */
75 extern int mmFreeMem(struct mem_block *b);
77 /**
78  * Free block starts at offset
79  * input: pointer to a heap, start offset
80  * return: pointer to a block
81  */
82 extern struct mem_block *mmFindBlock(struct mem_block *heap, int start);
84 /**
85  * destroy MM
86  */
87 extern void mmDestroy(struct mem_block *mmInit);
89 /**
90  * For debuging purpose.
91  */
92 extern void mmDumpMemInfo(const struct mem_block *mmInit);
94 #endif