1 /**************************************************************************
2 *
3 * Copyright © 2009 VMware, Inc., Palo Alto, CA., USA
4 * All Rights Reserved.
5 *
6 * Permission is hereby granted, free of charge, to any person obtaining a
7 * copy of this software and associated documentation files (the
8 * "Software"), to deal in the Software without restriction, including
9 * without limitation the rights to use, copy, modify, merge, publish,
10 * distribute, sub license, and/or sell copies of the Software, and to
11 * permit persons to whom the Software is furnished to do so, subject to
12 * the following conditions:
13 *
14 * The above copyright notice and this permission notice (including the
15 * next paragraph) shall be included in all copies or substantial portions
16 * of the Software.
17 *
18 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
19 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
20 * FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL
21 * THE COPYRIGHT HOLDERS, AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM,
22 * DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR
23 * OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE
24 * USE OR OTHER DEALINGS IN THE SOFTWARE.
25 *
26 **************************************************************************/
27 /*
28 * Thanks to krh and jcristau for the tips on
29 * going from fd to pci id via fstat and udev.
30 */
33 #include "config.h"
34 #include <errno.h>
35 #include <stdio.h>
36 #include <stdlib.h>
37 #include <xf86drm.h>
38 #include <string.h>
39 #include <unistd.h>
41 #include <sys/stat.h>
43 #include "internal.h"
45 #define PATH_SIZE 512
47 static int
48 linux_name_from_sysfs(int fd, char **out)
49 {
50 char path[PATH_SIZE+1] = ""; /* initialize to please valgrind */
51 char link[PATH_SIZE+1] = "";
52 struct stat buffer;
53 unsigned maj, min;
54 char* slash_name;
55 int ret;
57 /*
58 * Inside the sysfs directory for the device there is a symlink
59 * to the directory representing the driver module, that path
60 * happens to hold the name of the driver.
61 *
62 * So lets get the symlink for the drm device. Then read the link
63 * and filter out the last directory which happens to be the name
64 * of the driver, which we can use to load the correct interface.
65 *
66 * Thanks to Ray Strode of Plymouth for the code.
67 */
69 ret = fstat(fd, &buffer);
70 if (ret)
71 return ret;
73 if (!S_ISCHR(buffer.st_mode))
74 return -EINVAL;
76 maj = major(buffer.st_rdev);
77 min = minor(buffer.st_rdev);
79 snprintf(path, PATH_SIZE, "/sys/dev/char/%d:%d/device/driver", maj, min);
81 if (readlink(path, link, PATH_SIZE) < 0)
82 return -EINVAL;
84 /* link looks something like this: ../../../bus/pci/drivers/intel */
85 slash_name = strrchr(link, '/');
86 if (!slash_name)
87 return -EINVAL;
89 /* copy name and at the same time remove the slash */
90 *out = strdup(slash_name + 1);
91 return 0;
92 }
94 static int
95 linux_from_sysfs(int fd, struct kms_driver **out)
96 {
97 char *name;
98 int ret;
100 ret = linux_name_from_sysfs(fd, &name);
101 if (ret)
102 return ret;
104 if (!strcmp(name, "intel"))
105 ret = intel_create(fd, out);
106 #ifdef HAVE_VMWGFX
107 else if (!strcmp(name, "vmwgfx"))
108 ret = vmwgfx_create(fd, out);
109 #endif
110 #ifdef HAVE_NOUVEAU
111 else if (!strcmp(name, "nouveau"))
112 ret = nouveau_create(fd, out);
113 #endif
114 #ifdef HAVE_RADEON
115 else if (!strcmp(name, "radeon"))
116 ret = radeon_create(fd, out);
117 #endif
118 else
119 ret = -ENOSYS;
121 free(name);
122 return ret;
123 }
125 #if 0
126 #define LIBUDEV_I_KNOW_THE_API_IS_SUBJECT_TO_CHANGE
127 #include <libudev.h>
129 struct create_record
130 {
131 unsigned vendor;
132 unsigned chip;
133 int (*func)(int fd, struct kms_driver **out);
134 };
136 static struct create_record table[] = {
137 { 0x8086, 0x2a42, intel_create }, /* i965 */
138 #ifdef HAVE_VMWGFX
139 { 0x15ad, 0x0405, vmwgfx_create }, /* VMware vGPU */
140 #endif
141 { 0, 0, NULL },
142 };
144 static int
145 linux_get_pciid_from_fd(int fd, unsigned *vendor_id, unsigned *chip_id)
146 {
147 struct udev *udev;
148 struct udev_device *device;
149 struct udev_device *parent;
150 const char *pci_id;
151 struct stat buffer;
152 int ret;
154 ret = fstat(fd, &buffer);
155 if (ret)
156 return -EINVAL;
158 if (!S_ISCHR(buffer.st_mode))
159 return -EINVAL;
161 udev = udev_new();
162 if (!udev)
163 return -ENOMEM;
165 device = udev_device_new_from_devnum(udev, 'c', buffer.st_rdev);
166 if (!device)
167 goto err_free_udev;
169 parent = udev_device_get_parent(device);
170 if (!parent)
171 goto err_free_device;
173 pci_id = udev_device_get_property_value(parent, "PCI_ID");
174 if (!pci_id)
175 goto err_free_device;
177 if (sscanf(pci_id, "%x:%x", vendor_id, chip_id) != 2)
178 goto err_free_device;
180 udev_device_unref(device);
181 udev_unref(udev);
183 return 0;
185 err_free_device:
186 udev_device_unref(device);
187 err_free_udev:
188 udev_unref(udev);
189 return -EINVAL;
190 }
192 static int
193 linux_from_udev(int fd, struct kms_driver **out)
194 {
195 unsigned vendor_id, chip_id;
196 int ret, i;
198 ret = linux_get_pciid_from_fd(fd, &vendor_id, &chip_id);
199 if (ret)
200 return ret;
202 for (i = 0; table[i].func; i++)
203 if (table[i].vendor == vendor_id && table[i].chip == chip_id)
204 return table[i].func(fd, out);
206 return -ENOSYS;
207 }
208 #else
209 static int
210 linux_from_udev(int fd, struct kms_driver **out)
211 {
212 return -ENOSYS;
213 }
214 #endif
216 int
217 linux_create(int fd, struct kms_driver **out)
218 {
219 if (!dumb_create(fd, out))
220 return 0;
222 if (!linux_from_udev(fd, out))
223 return 0;
225 return linux_from_sysfs(fd, out);
226 }