f677cd869fa907f1662eb18a621b71ab3c8a5366
1 /* -*- mode: C; c-file-style: "k&r"; tab-width 4; indent-tabs-mode: t; -*- */
3 /*
4 * Copyright (C) 2011 Texas Instruments, Inc
5 *
6 * Permission is hereby granted, free of charge, to any person obtaining a
7 * copy of this software and associated documentation files (the "Software"),
8 * to deal in the Software without restriction, including without limitation
9 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
10 * and/or sell copies of the Software, and to permit persons to whom the
11 * Software is furnished to do so, subject to the following conditions:
12 *
13 * The above copyright notice and this permission notice (including the next
14 * paragraph) shall be included in all copies or substantial portions of the
15 * Software.
16 *
17 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
18 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
19 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
20 * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
21 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
22 * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
23 * SOFTWARE.
24 *
25 * Authors:
26 * Rob Clark <rob@ti.com>
27 */
29 #ifndef __OMAP_DRM_H__
30 #define __OMAP_DRM_H__
32 #include "drm.h"
34 /* Please note that modifications to all structs defined here are
35 * subject to backwards-compatibility constraints.
36 */
38 #define OMAP_PARAM_CHIPSET_ID 1 /* ie. 0x3430, 0x4430, etc */
40 struct drm_omap_param {
41 uint64_t param; /* in */
42 uint64_t value; /* in (set_param), out (get_param) */
43 };
45 struct drm_omap_get_base {
46 char plugin_name[64]; /* in */
47 uint32_t ioctl_base; /* out */
48 uint32_t __pad;
49 };
51 #define OMAP_BO_SCANOUT 0x00000001 /* scanout capable (phys contiguous) */
52 #define OMAP_BO_CACHE_MASK 0x00000006 /* cache type mask, see cache modes */
53 #define OMAP_BO_TILED_MASK 0x00000f00 /* tiled mapping mask, see tiled modes */
55 /* cache modes */
56 #define OMAP_BO_CACHED 0x00000000 /* default */
57 #define OMAP_BO_WC 0x00000002 /* write-combine */
58 #define OMAP_BO_UNCACHED 0x00000004 /* strongly-ordered (uncached) */
60 /* tiled modes */
61 #define OMAP_BO_TILED_8 0x00000100
62 #define OMAP_BO_TILED_16 0x00000200
63 #define OMAP_BO_TILED_32 0x00000300
64 #define OMAP_BO_TILED (OMAP_BO_TILED_8 | OMAP_BO_TILED_16 | OMAP_BO_TILED_32)
66 union omap_gem_size {
67 uint32_t bytes; /* (for non-tiled formats) */
68 struct {
69 uint16_t width;
70 uint16_t height;
71 } tiled; /* (for tiled formats) */
72 };
74 struct drm_omap_gem_new {
75 union omap_gem_size size; /* in */
76 uint32_t flags; /* in */
77 uint32_t handle; /* out */
78 uint32_t __pad;
79 };
81 /* mask of operations: */
82 enum omap_gem_op {
83 OMAP_GEM_READ = 0x01,
84 OMAP_GEM_WRITE = 0x02,
85 };
87 struct drm_omap_gem_cpu_prep {
88 uint32_t handle; /* buffer handle (in) */
89 uint32_t op; /* mask of omap_gem_op (in) */
90 };
92 struct drm_omap_gem_cpu_fini {
93 uint32_t handle; /* buffer handle (in) */
94 uint32_t op; /* mask of omap_gem_op (in) */
95 /* TODO maybe here we pass down info about what regions are touched
96 * by sw so we can be clever about cache ops? For now a placeholder,
97 * set to zero and we just do full buffer flush..
98 */
99 uint32_t nregions;
100 uint32_t __pad;
101 };
103 struct drm_omap_gem_info {
104 uint32_t handle; /* buffer handle (in) */
105 uint32_t pad;
106 uint64_t offset; /* mmap offset (out) */
107 /* note: in case of tiled buffers, the user virtual size can be
108 * different from the physical size (ie. how many pages are needed
109 * to back the object) which is returned in DRM_IOCTL_GEM_OPEN..
110 * This size here is the one that should be used if you want to
111 * mmap() the buffer:
112 */
113 uint32_t size; /* virtual size for mmap'ing (out) */
114 uint32_t __pad;
115 };
117 #define DRM_OMAP_GET_PARAM 0x00
118 #define DRM_OMAP_SET_PARAM 0x01
119 #define DRM_OMAP_GET_BASE 0x02
120 #define DRM_OMAP_GEM_NEW 0x03
121 #define DRM_OMAP_GEM_CPU_PREP 0x04
122 #define DRM_OMAP_GEM_CPU_FINI 0x05
123 #define DRM_OMAP_GEM_INFO 0x06
124 #define DRM_OMAP_NUM_IOCTLS 0x07
126 #define DRM_IOCTL_OMAP_GET_PARAM DRM_IOWR(DRM_COMMAND_BASE + DRM_OMAP_GET_PARAM, struct drm_omap_param)
127 #define DRM_IOCTL_OMAP_SET_PARAM DRM_IOW (DRM_COMMAND_BASE + DRM_OMAP_SET_PARAM, struct drm_omap_param)
128 #define DRM_IOCTL_OMAP_GET_BASE DRM_IOWR(DRM_COMMAND_BASE + DRM_OMAP_GET_BASE, struct drm_omap_get_base)
129 #define DRM_IOCTL_OMAP_GEM_NEW DRM_IOWR(DRM_COMMAND_BASE + DRM_OMAP_GEM_NEW, struct drm_omap_gem_new)
130 #define DRM_IOCTL_OMAP_GEM_CPU_PREP DRM_IOW (DRM_COMMAND_BASE + DRM_OMAP_GEM_CPU_PREP, struct drm_omap_gem_cpu_prep)
131 #define DRM_IOCTL_OMAP_GEM_CPU_FINI DRM_IOW (DRM_COMMAND_BASE + DRM_OMAP_GEM_CPU_FINI, struct drm_omap_gem_cpu_fini)
132 #define DRM_IOCTL_OMAP_GEM_INFO DRM_IOWR(DRM_COMMAND_BASE + DRM_OMAP_GEM_INFO, struct drm_omap_gem_info)
134 #endif /* __OMAP_DRM_H__ */