cc9be398f7cea4d043517dcfaf8d9c585337547a
[glsdk/libdrm.git] / radeon / radeon_cs.c
2 #include <stdio.h>
3 #include "radeon_cs.h"
4 #include "radeon_cs_int.h"
6 struct radeon_cs *radeon_cs_create(struct radeon_cs_manager *csm, uint32_t ndw)
7 {
8     struct radeon_cs_int *csi = csm->funcs->cs_create(csm, ndw);
9     return (struct radeon_cs *)csi;
10 }
12 int radeon_cs_write_reloc(struct radeon_cs *cs,
13                           struct radeon_bo *bo,
14                           uint32_t read_domain,
15                           uint32_t write_domain,
16                           uint32_t flags)
17 {
18     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
20     return csi->csm->funcs->cs_write_reloc(csi,
21                                            bo,
22                                            read_domain,
23                                            write_domain,
24                                            flags);
25 }
27 int radeon_cs_begin(struct radeon_cs *cs,
28                     uint32_t ndw,
29                     const char *file,
30                     const char *func,
31                     int line)
32 {
33     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
34     return csi->csm->funcs->cs_begin(csi, ndw, file, func, line);
35 }
37 int radeon_cs_end(struct radeon_cs *cs,
38                   const char *file,
39                   const char *func,
40                   int line)
41 {
42     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
43     return csi->csm->funcs->cs_end(csi, file, func, line);
44 }
46 int radeon_cs_emit(struct radeon_cs *cs)
47 {
48     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
49     return csi->csm->funcs->cs_emit(csi);
50 }
52 int radeon_cs_destroy(struct radeon_cs *cs)
53 {
54     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
55     return csi->csm->funcs->cs_destroy(csi);
56 }
58 int radeon_cs_erase(struct radeon_cs *cs)
59 {
60     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
61     return csi->csm->funcs->cs_erase(csi);
62 }
64 int radeon_cs_need_flush(struct radeon_cs *cs)
65 {
66     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
67     return csi->csm->funcs->cs_need_flush(csi);
68 }
70 void radeon_cs_print(struct radeon_cs *cs, FILE *file)
71 {
72     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
73     csi->csm->funcs->cs_print(csi, file);
74 }
76 void radeon_cs_set_limit(struct radeon_cs *cs, uint32_t domain, uint32_t limit)
77 {
78     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
79     if (domain == RADEON_GEM_DOMAIN_VRAM)
80         csi->csm->vram_limit = limit;
81     else
82         csi->csm->gart_limit = limit;
83 }
85 void radeon_cs_space_set_flush(struct radeon_cs *cs, void (*fn)(void *), void *data)
86 {
87     struct radeon_cs_int *csi = (struct radeon_cs_int *)cs;
88     csi->space_flush_fn = fn;
89     csi->space_flush_data = data;
90 }