1 #include "drmP.h"
2 #include "drm.h"
3 #include "nouveau_drv.h"
4 #include "nouveau_drm.h"
6 /*
7 * NV20
8 * -----
9 * There are 3 families :
10 * NV20 is 0x10de:0x020*
11 * NV25/28 is 0x10de:0x025* / 0x10de:0x028*
12 * NV2A is 0x10de:0x02A0
13 *
14 * NV30
15 * -----
16 * There are 3 families :
17 * NV30/31 is 0x10de:0x030* / 0x10de:0x031*
18 * NV34 is 0x10de:0x032*
19 * NV35/36 is 0x10de:0x033* / 0x10de:0x034*
20 *
21 * Not seen in the wild, no dumps (probably NV35) :
22 * NV37 is 0x10de:0x00fc, 0x10de:0x00fd
23 * NV38 is 0x10de:0x0333, 0x10de:0x00fe
24 *
25 */
27 #define NV20_GRCTX_SIZE (3580*4)
28 #define NV25_GRCTX_SIZE (3529*4)
29 #define NV2A_GRCTX_SIZE (3500*4)
31 #define NV30_31_GRCTX_SIZE (24392)
32 #define NV34_GRCTX_SIZE (18140)
33 #define NV35_36_GRCTX_SIZE (22396)
35 static void nv20_graph_context_init(struct drm_device *dev,
36 struct nouveau_gpuobj *ctx)
37 {
38 struct drm_nouveau_private *dev_priv = dev->dev_private;
39 int i;
40 /*
41 write32 #1 block at +0x00740adc NV_PRAMIN+0x40adc of 3369 (0xd29) elements:
42 +0x00740adc: ffff0000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
43 +0x00740afc: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
44 +0x00740b1c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
45 +0x00740b3c: 00000000 0fff0000 0fff0000 00000000 00000000 00000000 00000000 00000000
46 +0x00740b5c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
47 +0x00740b7c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
48 +0x00740b9c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
49 +0x00740bbc: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
50 +0x00740bdc: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
51 +0x00740bfc: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
53 +0x00740c1c: 00000101 00000000 00000000 00000000 00000000 00000111 00000000 00000000
54 +0x00740c3c: 00000000 00000000 00000000 44400000 00000000 00000000 00000000 00000000
55 +0x00740c5c: 00000000 00000000 00000000 00000000 00000000 00000000 00030303 00030303
56 +0x00740c7c: 00030303 00030303 00000000 00000000 00000000 00000000 00080000 00080000
57 +0x00740c9c: 00080000 00080000 00000000 00000000 01012000 01012000 01012000 01012000
58 +0x00740cbc: 000105b8 000105b8 000105b8 000105b8 00080008 00080008 00080008 00080008
59 +0x00740cdc: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
60 +0x00740cfc: 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000
61 +0x00740d1c: 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000
62 +0x00740d3c: 00000000 00000000 4b7fffff 00000000 00000000 00000000 00000000 00000000
64 +0x00740d5c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
65 +0x00740d7c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
66 +0x00740d9c: 00000001 00000000 00004000 00000000 00000000 00000001 00000000 00040000
67 +0x00740dbc: 00010000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
68 +0x00740ddc: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
69 ...
70 */
71 INSTANCE_WR(ctx, (0x33c/4)+0, 0xffff0000);
72 INSTANCE_WR(ctx, (0x33c/4)+25, 0x0fff0000);
73 INSTANCE_WR(ctx, (0x33c/4)+26, 0x0fff0000);
74 INSTANCE_WR(ctx, (0x33c/4)+80, 0x00000101);
75 INSTANCE_WR(ctx, (0x33c/4)+85, 0x00000111);
76 INSTANCE_WR(ctx, (0x33c/4)+91, 0x44400000);
77 for (i = 0; i < 4; ++i)
78 INSTANCE_WR(ctx, (0x33c/4)+102+i, 0x00030303);
79 for (i = 0; i < 4; ++i)
80 INSTANCE_WR(ctx, (0x33c/4)+110+i, 0x00080000);
81 for (i = 0; i < 4; ++i)
82 INSTANCE_WR(ctx, (0x33c/4)+116+i, 0x01012000);
83 for (i = 0; i < 4; ++i)
84 INSTANCE_WR(ctx, (0x33c/4)+120+i, 0x000105b8);
85 for (i = 0; i < 4; ++i)
86 INSTANCE_WR(ctx, (0x33c/4)+124+i, 0x00080008);
87 for (i = 0; i < 16; ++i)
88 INSTANCE_WR(ctx, (0x33c/4)+136+i, 0x07ff0000);
89 INSTANCE_WR(ctx, (0x33c/4)+154, 0x4b7fffff);
90 INSTANCE_WR(ctx, (0x33c/4)+176, 0x00000001);
91 INSTANCE_WR(ctx, (0x33c/4)+178, 0x00004000);
92 INSTANCE_WR(ctx, (0x33c/4)+181, 0x00000001);
93 INSTANCE_WR(ctx, (0x33c/4)+183, 0x00040000);
94 INSTANCE_WR(ctx, (0x33c/4)+184, 0x00010000);
96 /*
97 ...
98 +0x0074239c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
99 +0x007423bc: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
100 +0x007423dc: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
101 +0x007423fc: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
102 ...
103 +0x00742bdc: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
104 +0x00742bfc: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
105 +0x00742c1c: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
106 +0x00742c3c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
107 ...
108 */
109 for (i = 0; i < 0x880; i += 0x10) {
110 INSTANCE_WR(ctx, ((0x1c1c + i)/4)+0, 0x10700ff9);
111 INSTANCE_WR(ctx, ((0x1c1c + i)/4)+1, 0x0436086c);
112 INSTANCE_WR(ctx, ((0x1c1c + i)/4)+2, 0x000c001b);
113 }
115 /*
116 write32 #1 block at +0x00742fbc NV_PRAMIN+0x42fbc of 4 (0x4) elements:
117 +0x00742fbc: 3f800000 00000000 00000000 00000000
118 */
119 INSTANCE_WR(ctx, (0x281c/4), 0x3f800000);
121 /*
122 write32 #1 block at +0x00742ffc NV_PRAMIN+0x42ffc of 12 (0xc) elements:
123 +0x00742ffc: 40000000 3f800000 3f000000 00000000 40000000 3f800000 00000000 bf800000
124 +0x0074301c: 00000000 bf800000 00000000 00000000
125 */
126 INSTANCE_WR(ctx, (0x285c/4)+0, 0x40000000);
127 INSTANCE_WR(ctx, (0x285c/4)+1, 0x3f800000);
128 INSTANCE_WR(ctx, (0x285c/4)+2, 0x3f000000);
129 INSTANCE_WR(ctx, (0x285c/4)+4, 0x40000000);
130 INSTANCE_WR(ctx, (0x285c/4)+5, 0x3f800000);
131 INSTANCE_WR(ctx, (0x285c/4)+7, 0xbf800000);
132 INSTANCE_WR(ctx, (0x285c/4)+9, 0xbf800000);
134 /*
135 write32 #1 block at +0x00742fcc NV_PRAMIN+0x42fcc of 4 (0x4) elements:
136 +0x00742fcc: 00000000 3f800000 00000000 00000000
137 */
138 INSTANCE_WR(ctx, (0x282c/4)+1, 0x3f800000);
140 /*
141 write32 #1 block at +0x0074302c NV_PRAMIN+0x4302c of 4 (0x4) elements:
142 +0x0074302c: 00000000 00000000 00000000 00000000
143 write32 #1 block at +0x00743c9c NV_PRAMIN+0x43c9c of 4 (0x4) elements:
144 +0x00743c9c: 00000000 00000000 00000000 00000000
145 write32 #1 block at +0x00743c3c NV_PRAMIN+0x43c3c of 8 (0x8) elements:
146 +0x00743c3c: 00000000 00000000 000fe000 00000000 00000000 00000000 00000000 00000000
147 */
148 INSTANCE_WR(ctx, (0x349c/4)+2, 0x000fe000);
150 /*
151 write32 #1 block at +0x00743c6c NV_PRAMIN+0x43c6c of 4 (0x4) elements:
152 +0x00743c6c: 00000000 00000000 00000000 00000000
153 write32 #1 block at +0x00743ccc NV_PRAMIN+0x43ccc of 4 (0x4) elements:
154 +0x00743ccc: 00000000 000003f8 00000000 00000000
155 */
156 INSTANCE_WR(ctx, (0x352c/4)+1, 0x000003f8);
158 /* write32 #1 NV_PRAMIN+0x43ce0 <- 0x002fe000 */
159 INSTANCE_WR(ctx, 0x3540/4, 0x002fe000);
161 /*
162 write32 #1 block at +0x00743cfc NV_PRAMIN+0x43cfc of 8 (0x8) elements:
163 +0x00743cfc: 001c527c 001c527c 001c527c 001c527c 001c527c 001c527c 001c527c 001c527c
164 */
165 for (i = 0; i < 8; ++i)
166 INSTANCE_WR(ctx, (0x355c/4)+i, 0x001c527c);
167 }
169 static void nv2a_graph_context_init(struct drm_device *dev,
170 struct nouveau_gpuobj *ctx)
171 {
172 struct drm_nouveau_private *dev_priv = dev->dev_private;
173 int i;
175 INSTANCE_WR(ctx, 0x33c/4, 0xffff0000);
176 for(i = 0x3a0; i< 0x3a8; i += 4)
177 INSTANCE_WR(ctx, i/4, 0x0fff0000);
178 INSTANCE_WR(ctx, 0x47c/4, 0x00000101);
179 INSTANCE_WR(ctx, 0x490/4, 0x00000111);
180 INSTANCE_WR(ctx, 0x4a8/4, 0x44400000);
181 for(i = 0x4d4; i< 0x4e4; i += 4)
182 INSTANCE_WR(ctx, i/4, 0x00030303);
183 for(i = 0x4f4; i< 0x504; i += 4)
184 INSTANCE_WR(ctx, i/4, 0x00080000);
185 for(i = 0x50c; i< 0x51c; i += 4)
186 INSTANCE_WR(ctx, i/4, 0x01012000);
187 for(i = 0x51c; i< 0x52c; i += 4)
188 INSTANCE_WR(ctx, i/4, 0x000105b8);
189 for(i = 0x52c; i< 0x53c; i += 4)
190 INSTANCE_WR(ctx, i/4, 0x00080008);
191 for(i = 0x55c; i< 0x59c; i += 4)
192 INSTANCE_WR(ctx, i/4, 0x07ff0000);
193 INSTANCE_WR(ctx, 0x5a4/4, 0x4b7fffff);
194 INSTANCE_WR(ctx, 0x5fc/4, 0x00000001);
195 INSTANCE_WR(ctx, 0x604/4, 0x00004000);
196 INSTANCE_WR(ctx, 0x610/4, 0x00000001);
197 INSTANCE_WR(ctx, 0x618/4, 0x00040000);
198 INSTANCE_WR(ctx, 0x61c/4, 0x00010000);
200 for (i=0x1a9c; i <= 0x22fc/4; i += 32) {
201 INSTANCE_WR(ctx, i/4 , 0x10700ff9);
202 INSTANCE_WR(ctx, i/4 + 1, 0x0436086c);
203 INSTANCE_WR(ctx, i/4 + 2, 0x000c001b);
204 }
206 INSTANCE_WR(ctx, 0x269c/4, 0x3f800000);
207 INSTANCE_WR(ctx, 0x26b0/4, 0x3f800000);
208 INSTANCE_WR(ctx, 0x26dc/4, 0x40000000);
209 INSTANCE_WR(ctx, 0x26e0/4, 0x3f800000);
210 INSTANCE_WR(ctx, 0x26e4/4, 0x3f000000);
211 INSTANCE_WR(ctx, 0x26ec/4, 0x40000000);
212 INSTANCE_WR(ctx, 0x26f0/4, 0x3f800000);
213 INSTANCE_WR(ctx, 0x26f8/4, 0xbf800000);
214 INSTANCE_WR(ctx, 0x2700/4, 0xbf800000);
215 INSTANCE_WR(ctx, 0x3024/4, 0x000fe000);
216 INSTANCE_WR(ctx, 0x30a0/4, 0x000003f8);
217 INSTANCE_WR(ctx, 0x33fc/4, 0x002fe000);
218 for(i = 0x341c; i< 0x343c; i += 4)
219 INSTANCE_WR(ctx, i/4, 0x001c527c);
220 }
222 static void nv25_graph_context_init(struct drm_device *dev,
223 struct nouveau_gpuobj *ctx)
224 {
225 struct drm_nouveau_private *dev_priv = dev->dev_private;
226 int i;
227 /*
228 write32 #1 block at +0x00740a7c NV_PRAMIN.GRCTX0+0x35c of 173 (0xad) elements:
229 +0x00740a7c: ffff0000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
230 +0x00740a9c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
231 +0x00740abc: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
232 +0x00740adc: 00000000 0fff0000 0fff0000 00000000 00000000 00000000 00000000 00000000
233 +0x00740afc: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
234 +0x00740b1c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
235 +0x00740b3c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
236 +0x00740b5c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
238 +0x00740b7c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
239 +0x00740b9c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
240 +0x00740bbc: 00000101 00000000 00000000 00000000 00000000 00000111 00000000 00000000
241 +0x00740bdc: 00000000 00000000 00000000 00000080 ffff0000 00000001 00000000 00000000
242 +0x00740bfc: 00000000 00000000 44400000 00000000 00000000 00000000 00000000 00000000
243 +0x00740c1c: 4b800000 00000000 00000000 00000000 00000000 00030303 00030303 00030303
244 +0x00740c3c: 00030303 00000000 00000000 00000000 00000000 00080000 00080000 00080000
245 +0x00740c5c: 00080000 00000000 00000000 01012000 01012000 01012000 01012000 000105b8
247 +0x00740c7c: 000105b8 000105b8 000105b8 00080008 00080008 00080008 00080008 00000000
248 +0x00740c9c: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 07ff0000
249 +0x00740cbc: 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000
250 +0x00740cdc: 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 07ff0000 00000000
251 +0x00740cfc: 00000000 4b7fffff 00000000 00000000 00000000 00000000 00000000 00000000
252 +0x00740d1c: 00000000 00000000 00000000 00000000 00000000
253 */
254 INSTANCE_WR(ctx, (0x35c/4)+0, 0xffff0000);
255 INSTANCE_WR(ctx, (0x35c/4)+25, 0x0fff0000);
256 INSTANCE_WR(ctx, (0x35c/4)+26, 0x0fff0000);
257 INSTANCE_WR(ctx, (0x35c/4)+80, 0x00000101);
258 INSTANCE_WR(ctx, (0x35c/4)+85, 0x00000111);
259 INSTANCE_WR(ctx, (0x35c/4)+91, 0x00000080);
260 INSTANCE_WR(ctx, (0x35c/4)+92, 0xffff0000);
261 INSTANCE_WR(ctx, (0x35c/4)+93, 0x00000001);
262 INSTANCE_WR(ctx, (0x35c/4)+98, 0x44400000);
263 INSTANCE_WR(ctx, (0x35c/4)+104, 0x4b800000);
264 INSTANCE_WR(ctx, (0x35c/4)+109, 0x00030303);
265 INSTANCE_WR(ctx, (0x35c/4)+110, 0x00030303);
266 INSTANCE_WR(ctx, (0x35c/4)+111, 0x00030303);
267 INSTANCE_WR(ctx, (0x35c/4)+112, 0x00030303);
268 INSTANCE_WR(ctx, (0x35c/4)+117, 0x00080000);
269 INSTANCE_WR(ctx, (0x35c/4)+118, 0x00080000);
270 INSTANCE_WR(ctx, (0x35c/4)+119, 0x00080000);
271 INSTANCE_WR(ctx, (0x35c/4)+120, 0x00080000);
272 INSTANCE_WR(ctx, (0x35c/4)+123, 0x01012000);
273 INSTANCE_WR(ctx, (0x35c/4)+124, 0x01012000);
274 INSTANCE_WR(ctx, (0x35c/4)+125, 0x01012000);
275 INSTANCE_WR(ctx, (0x35c/4)+126, 0x01012000);
276 INSTANCE_WR(ctx, (0x35c/4)+127, 0x000105b8);
277 INSTANCE_WR(ctx, (0x35c/4)+128, 0x000105b8);
278 INSTANCE_WR(ctx, (0x35c/4)+129, 0x000105b8);
279 INSTANCE_WR(ctx, (0x35c/4)+130, 0x000105b8);
280 INSTANCE_WR(ctx, (0x35c/4)+131, 0x00080008);
281 INSTANCE_WR(ctx, (0x35c/4)+132, 0x00080008);
282 INSTANCE_WR(ctx, (0x35c/4)+133, 0x00080008);
283 INSTANCE_WR(ctx, (0x35c/4)+134, 0x00080008);
284 for (i=0; i<16; ++i)
285 INSTANCE_WR(ctx, (0x35c/4)+143+i, 0x07ff0000);
286 INSTANCE_WR(ctx, (0x35c/4)+161, 0x4b7fffff);
288 /*
289 write32 #1 block at +0x00740d34 NV_PRAMIN.GRCTX0+0x614 of 3136 (0xc40) elements:
290 +0x00740d34: 00000000 00000000 00000000 00000080 30201000 70605040 b0a09080 f0e0d0c0
291 +0x00740d54: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
292 +0x00740d74: 00000000 00000000 00000000 00000000 00000001 00000000 00004000 00000000
293 +0x00740d94: 00000000 00000001 00000000 00040000 00010000 00000000 00000000 00000000
294 +0x00740db4: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
295 ...
296 +0x00742214: 00000000 00000000 00000000 00000000 10700ff9 0436086c 000c001b 00000000
297 +0x00742234: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
298 +0x00742254: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
299 +0x00742274: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
300 ...
301 +0x00742a34: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
302 +0x00742a54: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
303 +0x00742a74: 10700ff9 0436086c 000c001b 00000000 10700ff9 0436086c 000c001b 00000000
304 +0x00742a94: 10700ff9 0436086c 000c001b 00000000 00000000 00000000 00000000 00000000
305 +0x00742ab4: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
306 +0x00742ad4: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
307 */
308 INSTANCE_WR(ctx, (0x614/4)+3, 0x00000080);
309 INSTANCE_WR(ctx, (0x614/4)+4, 0x30201000);
310 INSTANCE_WR(ctx, (0x614/4)+5, 0x70605040);
311 INSTANCE_WR(ctx, (0x614/4)+6, 0xb0a09080);
312 INSTANCE_WR(ctx, (0x614/4)+7, 0xf0e0d0c0);
313 INSTANCE_WR(ctx, (0x614/4)+20, 0x00000001);
314 INSTANCE_WR(ctx, (0x614/4)+22, 0x00004000);
315 INSTANCE_WR(ctx, (0x614/4)+25, 0x00000001);
316 INSTANCE_WR(ctx, (0x614/4)+27, 0x00040000);
317 INSTANCE_WR(ctx, (0x614/4)+28, 0x00010000);
318 for (i=0; i < 0x880/4; i+=4) {
319 INSTANCE_WR(ctx, (0x1b04/4)+i+0, 0x10700ff9);
320 INSTANCE_WR(ctx, (0x1b04/4)+i+1, 0x0436086c);
321 INSTANCE_WR(ctx, (0x1b04/4)+i+2, 0x000c001b);
322 }
324 /*
325 write32 #1 block at +0x00742e24 NV_PRAMIN.GRCTX0+0x2704 of 4 (0x4) elements:
326 +0x00742e24: 3f800000 00000000 00000000 00000000
327 */
328 INSTANCE_WR(ctx, (0x2704/4), 0x3f800000);
330 /*
331 write32 #1 block at +0x00742e64 NV_PRAMIN.GRCTX0+0x2744 of 12 (0xc) elements:
332 +0x00742e64: 40000000 3f800000 3f000000 00000000 40000000 3f800000 00000000 bf800000
333 +0x00742e84: 00000000 bf800000 00000000 00000000
334 */
335 INSTANCE_WR(ctx, (0x2744/4)+0, 0x40000000);
336 INSTANCE_WR(ctx, (0x2744/4)+1, 0x3f800000);
337 INSTANCE_WR(ctx, (0x2744/4)+2, 0x3f000000);
338 INSTANCE_WR(ctx, (0x2744/4)+4, 0x40000000);
339 INSTANCE_WR(ctx, (0x2744/4)+5, 0x3f800000);
340 INSTANCE_WR(ctx, (0x2744/4)+7, 0xbf800000);
341 INSTANCE_WR(ctx, (0x2744/4)+9, 0xbf800000);
343 /*
344 write32 #1 block at +0x00742e34 NV_PRAMIN.GRCTX0+0x2714 of 4 (0x4) elements:
345 +0x00742e34: 00000000 3f800000 00000000 00000000
346 */
347 INSTANCE_WR(ctx, (0x2714/4)+1, 0x3f800000);
349 /*
350 write32 #1 block at +0x00742e94 NV_PRAMIN.GRCTX0+0x2774 of 4 (0x4) elements:
351 +0x00742e94: 00000000 00000000 00000000 00000000
352 write32 #1 block at +0x00743804 NV_PRAMIN.GRCTX0+0x30e4 of 4 (0x4) elements:
353 +0x00743804: 00000000 00000000 00000000 00000000
354 write32 #1 block at +0x007437a4 NV_PRAMIN.GRCTX0+0x3084 of 8 (0x8) elements:
355 +0x007437a4: 00000000 00000000 000fe000 00000000 00000000 00000000 00000000 00000000
356 */
357 INSTANCE_WR(ctx, (0x3084/4)+2, 0x000fe000);
359 /*
360 write32 #1 block at +0x007437d4 NV_PRAMIN.GRCTX0+0x30b4 of 4 (0x4) elements:
361 +0x007437d4: 00000000 00000000 00000000 00000000
362 write32 #1 block at +0x00743824 NV_PRAMIN.GRCTX0+0x3104 of 4 (0x4) elements:
363 +0x00743824: 00000000 000003f8 00000000 00000000
364 */
365 INSTANCE_WR(ctx, (0x3104/4)+1, 0x000003f8);
367 /* write32 #1 NV_PRAMIN.GRCTX0+0x3468 <- 0x002fe000 */
368 INSTANCE_WR(ctx, 0x3468/4, 0x002fe000);
370 /*
371 write32 #1 block at +0x00743ba4 NV_PRAMIN.GRCTX0+0x3484 of 8 (0x8) elements:
372 +0x00743ba4: 001c527c 001c527c 001c527c 001c527c 001c527c 001c527c 001c527c 001c527c
373 */
374 for (i=0; i<8; ++i)
375 INSTANCE_WR(ctx, (0x3484/4)+i, 0x001c527c);
376 }
378 static void nv30_31_graph_context_init(struct drm_device *dev,
379 struct nouveau_gpuobj *ctx)
380 {
381 struct drm_nouveau_private *dev_priv = dev->dev_private;
382 int i;
384 INSTANCE_WR(ctx, 0x410/4, 0x00000101);
385 INSTANCE_WR(ctx, 0x424/4, 0x00000111);
386 INSTANCE_WR(ctx, 0x428/4, 0x00000060);
387 INSTANCE_WR(ctx, 0x444/4, 0x00000080);
388 INSTANCE_WR(ctx, 0x448/4, 0xffff0000);
389 INSTANCE_WR(ctx, 0x44c/4, 0x00000001);
390 INSTANCE_WR(ctx, 0x460/4, 0x44400000);
391 INSTANCE_WR(ctx, 0x48c/4, 0xffff0000);
392 for(i = 0x4e0; i< 0x4e8; i += 4)
393 INSTANCE_WR(ctx, i/4, 0x0fff0000);
394 INSTANCE_WR(ctx, 0x4ec/4, 0x00011100);
395 for(i = 0x508; i< 0x548; i += 4)
396 INSTANCE_WR(ctx, i/4, 0x07ff0000);
397 INSTANCE_WR(ctx, 0x550/4, 0x4b7fffff);
398 INSTANCE_WR(ctx, 0x58c/4, 0x00000080);
399 INSTANCE_WR(ctx, 0x590/4, 0x30201000);
400 INSTANCE_WR(ctx, 0x594/4, 0x70605040);
401 INSTANCE_WR(ctx, 0x598/4, 0xb8a89888);
402 INSTANCE_WR(ctx, 0x59c/4, 0xf8e8d8c8);
403 INSTANCE_WR(ctx, 0x5b0/4, 0xb0000000);
404 for(i = 0x600; i< 0x640; i += 4)
405 INSTANCE_WR(ctx, i/4, 0x00010588);
406 for(i = 0x640; i< 0x680; i += 4)
407 INSTANCE_WR(ctx, i/4, 0x00030303);
408 for(i = 0x6c0; i< 0x700; i += 4)
409 INSTANCE_WR(ctx, i/4, 0x0008aae4);
410 for(i = 0x700; i< 0x740; i += 4)
411 INSTANCE_WR(ctx, i/4, 0x01012000);
412 for(i = 0x740; i< 0x780; i += 4)
413 INSTANCE_WR(ctx, i/4, 0x00080008);
414 INSTANCE_WR(ctx, 0x85c/4, 0x00040000);
415 INSTANCE_WR(ctx, 0x860/4, 0x00010000);
416 for(i = 0x864; i< 0x874; i += 4)
417 INSTANCE_WR(ctx, i/4, 0x00040004);
418 for(i = 0x1f18; i<= 0x3088 ; i+= 16) {
419 INSTANCE_WR(ctx, i/4 + 0, 0x10700ff9);
420 INSTANCE_WR(ctx, i/4 + 1, 0x0436086c);
421 INSTANCE_WR(ctx, i/4 + 2, 0x000c001b);
422 }
423 for(i = 0x30b8; i< 0x30c8; i += 4)
424 INSTANCE_WR(ctx, i/4, 0x0000ffff);
425 INSTANCE_WR(ctx, 0x344c/4, 0x3f800000);
426 INSTANCE_WR(ctx, 0x3808/4, 0x3f800000);
427 INSTANCE_WR(ctx, 0x381c/4, 0x3f800000);
428 INSTANCE_WR(ctx, 0x3848/4, 0x40000000);
429 INSTANCE_WR(ctx, 0x384c/4, 0x3f800000);
430 INSTANCE_WR(ctx, 0x3850/4, 0x3f000000);
431 INSTANCE_WR(ctx, 0x3858/4, 0x40000000);
432 INSTANCE_WR(ctx, 0x385c/4, 0x3f800000);
433 INSTANCE_WR(ctx, 0x3864/4, 0xbf800000);
434 INSTANCE_WR(ctx, 0x386c/4, 0xbf800000);
435 }
437 static void nv34_graph_context_init(struct drm_device *dev,
438 struct nouveau_gpuobj *ctx)
439 {
440 struct drm_nouveau_private *dev_priv = dev->dev_private;
441 int i;
443 INSTANCE_WR(ctx, 0x40c/4, 0x01000101);
444 INSTANCE_WR(ctx, 0x420/4, 0x00000111);
445 INSTANCE_WR(ctx, 0x424/4, 0x00000060);
446 INSTANCE_WR(ctx, 0x440/4, 0x00000080);
447 INSTANCE_WR(ctx, 0x444/4, 0xffff0000);
448 INSTANCE_WR(ctx, 0x448/4, 0x00000001);
449 INSTANCE_WR(ctx, 0x45c/4, 0x44400000);
450 INSTANCE_WR(ctx, 0x480/4, 0xffff0000);
451 for(i = 0x4d4; i< 0x4dc; i += 4)
452 INSTANCE_WR(ctx, i/4, 0x0fff0000);
453 INSTANCE_WR(ctx, 0x4e0/4, 0x00011100);
454 for(i = 0x4fc; i< 0x53c; i += 4)
455 INSTANCE_WR(ctx, i/4, 0x07ff0000);
456 INSTANCE_WR(ctx, 0x544/4, 0x4b7fffff);
457 INSTANCE_WR(ctx, 0x57c/4, 0x00000080);
458 INSTANCE_WR(ctx, 0x580/4, 0x30201000);
459 INSTANCE_WR(ctx, 0x584/4, 0x70605040);
460 INSTANCE_WR(ctx, 0x588/4, 0xb8a89888);
461 INSTANCE_WR(ctx, 0x58c/4, 0xf8e8d8c8);
462 INSTANCE_WR(ctx, 0x5a0/4, 0xb0000000);
463 for(i = 0x5f0; i< 0x630; i += 4)
464 INSTANCE_WR(ctx, i/4, 0x00010588);
465 for(i = 0x630; i< 0x670; i += 4)
466 INSTANCE_WR(ctx, i/4, 0x00030303);
467 for(i = 0x6b0; i< 0x6f0; i += 4)
468 INSTANCE_WR(ctx, i/4, 0x0008aae4);
469 for(i = 0x6f0; i< 0x730; i += 4)
470 INSTANCE_WR(ctx, i/4, 0x01012000);
471 for(i = 0x730; i< 0x770; i += 4)
472 INSTANCE_WR(ctx, i/4, 0x00080008);
473 INSTANCE_WR(ctx, 0x850/4, 0x00040000);
474 INSTANCE_WR(ctx, 0x854/4, 0x00010000);
475 for(i = 0x858; i< 0x868; i += 4)
476 INSTANCE_WR(ctx, i/4, 0x00040004);
477 for(i = 0x15ac; i<= 0x271c ; i+= 16) {
478 INSTANCE_WR(ctx, i/4 + 0, 0x10700ff9);
479 INSTANCE_WR(ctx, i/4 + 1, 0x0436086c);
480 INSTANCE_WR(ctx, i/4 + 2, 0x000c001b);
481 }
482 for(i = 0x274c; i< 0x275c; i += 4)
483 INSTANCE_WR(ctx, i/4, 0x0000ffff);
484 INSTANCE_WR(ctx, 0x2ae0/4, 0x3f800000);
485 INSTANCE_WR(ctx, 0x2e9c/4, 0x3f800000);
486 INSTANCE_WR(ctx, 0x2eb0/4, 0x3f800000);
487 INSTANCE_WR(ctx, 0x2edc/4, 0x40000000);
488 INSTANCE_WR(ctx, 0x2ee0/4, 0x3f800000);
489 INSTANCE_WR(ctx, 0x2ee4/4, 0x3f000000);
490 INSTANCE_WR(ctx, 0x2eec/4, 0x40000000);
491 INSTANCE_WR(ctx, 0x2ef0/4, 0x3f800000);
492 INSTANCE_WR(ctx, 0x2ef8/4, 0xbf800000);
493 INSTANCE_WR(ctx, 0x2f00/4, 0xbf800000);
494 }
496 static void nv35_36_graph_context_init(struct drm_device *dev,
497 struct nouveau_gpuobj *ctx)
498 {
499 struct drm_nouveau_private *dev_priv = dev->dev_private;
500 int i;
502 INSTANCE_WR(ctx, 0x40c/4, 0x00000101);
503 INSTANCE_WR(ctx, 0x420/4, 0x00000111);
504 INSTANCE_WR(ctx, 0x424/4, 0x00000060);
505 INSTANCE_WR(ctx, 0x440/4, 0x00000080);
506 INSTANCE_WR(ctx, 0x444/4, 0xffff0000);
507 INSTANCE_WR(ctx, 0x448/4, 0x00000001);
508 INSTANCE_WR(ctx, 0x45c/4, 0x44400000);
509 INSTANCE_WR(ctx, 0x488/4, 0xffff0000);
510 for(i = 0x4dc; i< 0x4e4; i += 4)
511 INSTANCE_WR(ctx, i/4, 0x0fff0000);
512 INSTANCE_WR(ctx, 0x4e8/4, 0x00011100);
513 for(i = 0x504; i< 0x544; i += 4)
514 INSTANCE_WR(ctx, i/4, 0x07ff0000);
515 INSTANCE_WR(ctx, 0x54c/4, 0x4b7fffff);
516 INSTANCE_WR(ctx, 0x588/4, 0x00000080);
517 INSTANCE_WR(ctx, 0x58c/4, 0x30201000);
518 INSTANCE_WR(ctx, 0x590/4, 0x70605040);
519 INSTANCE_WR(ctx, 0x594/4, 0xb8a89888);
520 INSTANCE_WR(ctx, 0x598/4, 0xf8e8d8c8);
521 INSTANCE_WR(ctx, 0x5ac/4, 0xb0000000);
522 for(i = 0x604; i< 0x644; i += 4)
523 INSTANCE_WR(ctx, i/4, 0x00010588);
524 for(i = 0x644; i< 0x684; i += 4)
525 INSTANCE_WR(ctx, i/4, 0x00030303);
526 for(i = 0x6c4; i< 0x704; i += 4)
527 INSTANCE_WR(ctx, i/4, 0x0008aae4);
528 for(i = 0x704; i< 0x744; i += 4)
529 INSTANCE_WR(ctx, i/4, 0x01012000);
530 for(i = 0x744; i< 0x784; i += 4)
531 INSTANCE_WR(ctx, i/4, 0x00080008);
532 INSTANCE_WR(ctx, 0x860/4, 0x00040000);
533 INSTANCE_WR(ctx, 0x864/4, 0x00010000);
534 for(i = 0x868; i< 0x878; i += 4)
535 INSTANCE_WR(ctx, i/4, 0x00040004);
536 for(i = 0x1f1c; i<= 0x308c ; i+= 16) {
537 INSTANCE_WR(ctx, i/4 + 0, 0x10700ff9);
538 INSTANCE_WR(ctx, i/4 + 1, 0x0436086c);
539 INSTANCE_WR(ctx, i/4 + 2, 0x000c001b);
540 }
541 for(i = 0x30bc; i< 0x30cc; i += 4)
542 INSTANCE_WR(ctx, i/4, 0x0000ffff);
543 INSTANCE_WR(ctx, 0x3450/4, 0x3f800000);
544 INSTANCE_WR(ctx, 0x380c/4, 0x3f800000);
545 INSTANCE_WR(ctx, 0x3820/4, 0x3f800000);
546 INSTANCE_WR(ctx, 0x384c/4, 0x40000000);
547 INSTANCE_WR(ctx, 0x3850/4, 0x3f800000);
548 INSTANCE_WR(ctx, 0x3854/4, 0x3f000000);
549 INSTANCE_WR(ctx, 0x385c/4, 0x40000000);
550 INSTANCE_WR(ctx, 0x3860/4, 0x3f800000);
551 INSTANCE_WR(ctx, 0x3868/4, 0xbf800000);
552 INSTANCE_WR(ctx, 0x3870/4, 0xbf800000);
553 }
555 int nv20_graph_create_context(struct nouveau_channel *chan)
556 {
557 struct drm_device *dev = chan->dev;
558 struct drm_nouveau_private *dev_priv = dev->dev_private;
559 void (*ctx_init)(struct drm_device *, struct nouveau_gpuobj *);
560 unsigned int ctx_size;
561 unsigned int idoffs = 0x28/4;
562 int ret;
564 switch (dev_priv->chipset) {
565 case 0x20:
566 ctx_size = NV20_GRCTX_SIZE;
567 ctx_init = nv20_graph_context_init;
568 idoffs = 0;
569 break;
570 case 0x25:
571 case 0x28:
572 ctx_size = NV25_GRCTX_SIZE;
573 ctx_init = nv25_graph_context_init;
574 break;
575 case 0x2a:
576 ctx_size = NV2A_GRCTX_SIZE;
577 ctx_init = nv2a_graph_context_init;
578 idoffs = 0;
579 break;
580 case 0x30:
581 case 0x31:
582 ctx_size = NV30_31_GRCTX_SIZE;
583 ctx_init = nv30_31_graph_context_init;
584 break;
585 case 0x34:
586 ctx_size = NV34_GRCTX_SIZE;
587 ctx_init = nv34_graph_context_init;
588 break;
589 case 0x35:
590 case 0x36:
591 ctx_size = NV35_36_GRCTX_SIZE;
592 ctx_init = nv35_36_graph_context_init;
593 break;
594 default:
595 ctx_size = 0;
596 ctx_init = nv35_36_graph_context_init;
597 DRM_ERROR("Please contact the devs if you want your NV%x"
598 " card to work\n", dev_priv->chipset);
599 return -ENOSYS;
600 break;
601 }
603 if ((ret = nouveau_gpuobj_new_ref(dev, chan, NULL, 0, ctx_size, 16,
604 NVOBJ_FLAG_ZERO_ALLOC,
605 &chan->ramin_grctx)))
606 return ret;
608 /* Initialise default context values */
609 ctx_init(dev, chan->ramin_grctx->gpuobj);
611 /* nv20: INSTANCE_WR(chan->ramin_grctx->gpuobj, 10, chan->id<<24); */
612 INSTANCE_WR(chan->ramin_grctx->gpuobj, idoffs, (chan->id<<24)|0x1);
613 /* CTX_USER */
615 INSTANCE_WR(dev_priv->ctx_table->gpuobj, chan->id,
616 chan->ramin_grctx->instance >> 4);
618 return 0;
619 }
621 void nv20_graph_destroy_context(struct nouveau_channel *chan)
622 {
623 struct drm_device *dev = chan->dev;
624 struct drm_nouveau_private *dev_priv = dev->dev_private;
626 if (chan->ramin_grctx)
627 nouveau_gpuobj_ref_del(dev, &chan->ramin_grctx);
629 INSTANCE_WR(dev_priv->ctx_table->gpuobj, chan->id, 0);
630 }
632 int nv20_graph_load_context(struct nouveau_channel *chan)
633 {
634 struct drm_device *dev = chan->dev;
635 struct drm_nouveau_private *dev_priv = dev->dev_private;
636 uint32_t inst;
638 if (!chan->ramin_grctx)
639 return -EINVAL;
640 inst = chan->ramin_grctx->instance >> 4;
642 NV_WRITE(NV20_PGRAPH_CHANNEL_CTX_POINTER, inst);
643 NV_WRITE(NV20_PGRAPH_CHANNEL_CTX_XFER,
644 NV20_PGRAPH_CHANNEL_CTX_XFER_LOAD);
645 NV_WRITE(NV10_PGRAPH_CTX_CONTROL, 0x10010100);
647 nouveau_wait_for_idle(dev);
648 return 0;
649 }
651 int nv20_graph_save_context(struct nouveau_channel *chan)
652 {
653 struct drm_device *dev = chan->dev;
654 struct drm_nouveau_private *dev_priv = dev->dev_private;
655 uint32_t inst;
657 if (!chan->ramin_grctx)
658 return -EINVAL;
659 inst = chan->ramin_grctx->instance >> 4;
661 NV_WRITE(NV20_PGRAPH_CHANNEL_CTX_POINTER, inst);
662 NV_WRITE(NV20_PGRAPH_CHANNEL_CTX_XFER,
663 NV20_PGRAPH_CHANNEL_CTX_XFER_SAVE);
665 nouveau_wait_for_idle(dev);
666 return 0;
667 }
669 static void nv20_graph_rdi(struct drm_device *dev) {
670 struct drm_nouveau_private *dev_priv = dev->dev_private;
671 int i, writecount = 32;
672 uint32_t rdi_index = 0x2c80000;
674 if (dev_priv->chipset == 0x20) {
675 rdi_index = 0x3d0000;
676 writecount = 15;
677 }
679 NV_WRITE(NV10_PGRAPH_RDI_INDEX, rdi_index);
680 for (i = 0; i < writecount; i++)
681 NV_WRITE(NV10_PGRAPH_RDI_DATA, 0);
683 nouveau_wait_for_idle(dev);
684 }
686 int nv20_graph_init(struct drm_device *dev) {
687 struct drm_nouveau_private *dev_priv =
688 (struct drm_nouveau_private *)dev->dev_private;
689 uint32_t tmp, vramsz;
690 int ret, i;
692 NV_WRITE(NV03_PMC_ENABLE, NV_READ(NV03_PMC_ENABLE) &
693 ~NV_PMC_ENABLE_PGRAPH);
694 NV_WRITE(NV03_PMC_ENABLE, NV_READ(NV03_PMC_ENABLE) |
695 NV_PMC_ENABLE_PGRAPH);
697 if (!dev_priv->ctx_table) {
698 /* Create Context Pointer Table */
699 dev_priv->ctx_table_size = 32 * 4;
700 if ((ret = nouveau_gpuobj_new_ref(dev, NULL, NULL, 0,
701 dev_priv->ctx_table_size, 16,
702 NVOBJ_FLAG_ZERO_ALLOC,
703 &dev_priv->ctx_table)))
704 return ret;
705 }
707 NV_WRITE(NV20_PGRAPH_CHANNEL_CTX_TABLE,
708 dev_priv->ctx_table->instance >> 4);
710 nv20_graph_rdi(dev);
712 NV_WRITE(NV03_PGRAPH_INTR , 0xFFFFFFFF);
713 NV_WRITE(NV03_PGRAPH_INTR_EN, 0xFFFFFFFF);
715 NV_WRITE(NV04_PGRAPH_DEBUG_0, 0xFFFFFFFF);
716 NV_WRITE(NV04_PGRAPH_DEBUG_0, 0x00000000);
717 NV_WRITE(NV04_PGRAPH_DEBUG_1, 0x00118700);
718 NV_WRITE(NV04_PGRAPH_DEBUG_3, 0xF3CE0475); /* 0x4 = auto ctx switch */
719 NV_WRITE(NV10_PGRAPH_DEBUG_4, 0x00000000);
720 NV_WRITE(0x40009C , 0x00000040);
722 if (dev_priv->chipset >= 0x25) {
723 NV_WRITE(0x400890, 0x00080000);
724 NV_WRITE(0x400610, 0x304B1FB6);
725 NV_WRITE(0x400B80, 0x18B82880);
726 NV_WRITE(0x400B84, 0x44000000);
727 NV_WRITE(0x400098, 0x40000080);
728 NV_WRITE(0x400B88, 0x000000ff);
729 } else {
730 NV_WRITE(0x400880, 0x00080000); /* 0x0008c7df */
731 NV_WRITE(0x400094, 0x00000005);
732 NV_WRITE(0x400B80, 0x45CAA208); /* 0x45eae20e */
733 NV_WRITE(0x400B84, 0x24000000);
734 NV_WRITE(0x400098, 0x00000040);
735 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00E00038);
736 NV_WRITE(NV10_PGRAPH_RDI_DATA , 0x00000030);
737 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00E10038);
738 NV_WRITE(NV10_PGRAPH_RDI_DATA , 0x00000030);
739 }
741 /* copy tile info from PFB */
742 for (i = 0; i < NV10_PFB_TILE__SIZE; i++) {
743 NV_WRITE(0x00400904 + i*0x10, NV_READ(NV10_PFB_TLIMIT(i)));
744 /* which is NV40_PGRAPH_TLIMIT0(i) ?? */
745 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA0030+i*4);
746 NV_WRITE(NV10_PGRAPH_RDI_DATA, NV_READ(NV10_PFB_TLIMIT(i)));
747 NV_WRITE(0x00400908 + i*0x10, NV_READ(NV10_PFB_TSIZE(i)));
748 /* which is NV40_PGRAPH_TSIZE0(i) ?? */
749 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA0050+i*4);
750 NV_WRITE(NV10_PGRAPH_RDI_DATA, NV_READ(NV10_PFB_TSIZE(i)));
751 NV_WRITE(0x00400900 + i*0x10, NV_READ(NV10_PFB_TILE(i)));
752 /* which is NV40_PGRAPH_TILE0(i) ?? */
753 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA0010+i*4);
754 NV_WRITE(NV10_PGRAPH_RDI_DATA, NV_READ(NV10_PFB_TILE(i)));
755 }
756 for (i = 0; i < 8; i++) {
757 NV_WRITE(0x400980+i*4, NV_READ(0x100300+i*4));
758 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA0090+i*4);
759 NV_WRITE(NV10_PGRAPH_RDI_DATA, NV_READ(0x100300+i*4));
760 }
761 NV_WRITE(0x4009a0, NV_READ(0x100324));
762 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA000C);
763 NV_WRITE(NV10_PGRAPH_RDI_DATA, NV_READ(0x100324));
765 NV_WRITE(NV10_PGRAPH_CTX_CONTROL, 0x10000100);
766 NV_WRITE(NV10_PGRAPH_STATE , 0xFFFFFFFF);
767 NV_WRITE(NV04_PGRAPH_FIFO , 0x00000001);
769 tmp = NV_READ(NV10_PGRAPH_SURFACE) & 0x0007ff00;
770 NV_WRITE(NV10_PGRAPH_SURFACE, tmp);
771 tmp = NV_READ(NV10_PGRAPH_SURFACE) | 0x00020100;
772 NV_WRITE(NV10_PGRAPH_SURFACE, tmp);
774 /* begin RAM config */
775 vramsz = drm_get_resource_len(dev, 0) - 1;
776 NV_WRITE(0x4009A4, NV_READ(NV04_PFB_CFG0));
777 NV_WRITE(0x4009A8, NV_READ(NV04_PFB_CFG1));
778 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA0000);
779 NV_WRITE(NV10_PGRAPH_RDI_DATA , NV_READ(NV04_PFB_CFG0));
780 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA0004);
781 NV_WRITE(NV10_PGRAPH_RDI_DATA , NV_READ(NV04_PFB_CFG1));
782 NV_WRITE(0x400820, 0);
783 NV_WRITE(0x400824, 0);
784 NV_WRITE(0x400864, vramsz-1);
785 NV_WRITE(0x400868, vramsz-1);
787 /* interesting.. the below overwrites some of the tile setup above.. */
788 NV_WRITE(0x400B20, 0x00000000);
789 NV_WRITE(0x400B04, 0xFFFFFFFF);
791 NV_WRITE(NV03_PGRAPH_ABS_UCLIP_XMIN, 0);
792 NV_WRITE(NV03_PGRAPH_ABS_UCLIP_YMIN, 0);
793 NV_WRITE(NV03_PGRAPH_ABS_UCLIP_XMAX, 0x7fff);
794 NV_WRITE(NV03_PGRAPH_ABS_UCLIP_YMAX, 0x7fff);
796 return 0;
797 }
799 void nv20_graph_takedown(struct drm_device *dev)
800 {
801 struct drm_nouveau_private *dev_priv = dev->dev_private;
803 nouveau_gpuobj_ref_del(dev, &dev_priv->ctx_table);
804 }
806 int nv30_graph_init(struct drm_device *dev)
807 {
808 struct drm_nouveau_private *dev_priv = dev->dev_private;
809 // uint32_t vramsz, tmp;
810 int ret, i;
812 NV_WRITE(NV03_PMC_ENABLE, NV_READ(NV03_PMC_ENABLE) &
813 ~NV_PMC_ENABLE_PGRAPH);
814 NV_WRITE(NV03_PMC_ENABLE, NV_READ(NV03_PMC_ENABLE) |
815 NV_PMC_ENABLE_PGRAPH);
817 if (!dev_priv->ctx_table) {
818 /* Create Context Pointer Table */
819 dev_priv->ctx_table_size = 32 * 4;
820 if ((ret = nouveau_gpuobj_new_ref(dev, NULL, NULL, 0,
821 dev_priv->ctx_table_size, 16,
822 NVOBJ_FLAG_ZERO_ALLOC,
823 &dev_priv->ctx_table)))
824 return ret;
825 }
827 NV_WRITE(NV20_PGRAPH_CHANNEL_CTX_TABLE,
828 dev_priv->ctx_table->instance >> 4);
830 NV_WRITE(NV03_PGRAPH_INTR , 0xFFFFFFFF);
831 NV_WRITE(NV03_PGRAPH_INTR_EN, 0xFFFFFFFF);
833 NV_WRITE(NV04_PGRAPH_DEBUG_0, 0xFFFFFFFF);
834 NV_WRITE(NV04_PGRAPH_DEBUG_0, 0x00000000);
835 NV_WRITE(NV04_PGRAPH_DEBUG_1, 0x401287c0);
836 NV_WRITE(0x400890, 0x01b463ff);
837 NV_WRITE(NV04_PGRAPH_DEBUG_3, 0xf2de0475);
838 NV_WRITE(NV10_PGRAPH_DEBUG_4, 0x00008000);
839 NV_WRITE(NV04_PGRAPH_LIMIT_VIOL_PIX, 0xf04bdff6);
840 NV_WRITE(0x400B80, 0x1003d888);
841 NV_WRITE(0x400B84, 0x0c000000);
842 NV_WRITE(0x400098, 0x00000000);
843 NV_WRITE(0x40009C, 0x0005ad00);
844 NV_WRITE(0x400B88, 0x62ff00ff); // suspiciously like PGRAPH_DEBUG_2
845 NV_WRITE(0x4000a0, 0x00000000);
846 NV_WRITE(0x4000a4, 0x00000008);
847 NV_WRITE(0x4008a8, 0xb784a400);
848 NV_WRITE(0x400ba0, 0x002f8685);
849 NV_WRITE(0x400ba4, 0x00231f3f);
850 NV_WRITE(0x4008a4, 0x40000020);
852 if (dev_priv->chipset == 0x34) {
853 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA0004);
854 NV_WRITE(NV10_PGRAPH_RDI_DATA , 0x00200201);
855 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA0008);
856 NV_WRITE(NV10_PGRAPH_RDI_DATA , 0x00000008);
857 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00EA0000);
858 NV_WRITE(NV10_PGRAPH_RDI_DATA , 0x00000032);
859 NV_WRITE(NV10_PGRAPH_RDI_INDEX, 0x00E00004);
860 NV_WRITE(NV10_PGRAPH_RDI_DATA , 0x00000002);
861 }
863 NV_WRITE(0x4000c0, 0x00000016);
865 /* copy tile info from PFB */
866 for (i = 0; i < NV10_PFB_TILE__SIZE; i++) {
867 NV_WRITE(0x00400904 + i*0x10, NV_READ(NV10_PFB_TLIMIT(i)));
868 /* which is NV40_PGRAPH_TLIMIT0(i) ?? */
869 NV_WRITE(0x00400908 + i*0x10, NV_READ(NV10_PFB_TSIZE(i)));
870 /* which is NV40_PGRAPH_TSIZE0(i) ?? */
871 NV_WRITE(0x00400900 + i*0x10, NV_READ(NV10_PFB_TILE(i)));
872 /* which is NV40_PGRAPH_TILE0(i) ?? */
873 }
875 NV_WRITE(NV10_PGRAPH_CTX_CONTROL, 0x10000100);
876 NV_WRITE(NV10_PGRAPH_STATE , 0xFFFFFFFF);
877 NV_WRITE(0x0040075c , 0x00000001);
878 NV_WRITE(NV04_PGRAPH_FIFO , 0x00000001);
880 /* begin RAM config */
881 // vramsz = drm_get_resource_len(dev, 0) - 1;
882 NV_WRITE(0x4009A4, NV_READ(NV04_PFB_CFG0));
883 NV_WRITE(0x4009A8, NV_READ(NV04_PFB_CFG1));
884 if (dev_priv->chipset != 0x34) {
885 NV_WRITE(0x400750, 0x00EA0000);
886 NV_WRITE(0x400754, NV_READ(NV04_PFB_CFG0));
887 NV_WRITE(0x400750, 0x00EA0004);
888 NV_WRITE(0x400754, NV_READ(NV04_PFB_CFG1));
889 }
891 #if 0
892 NV_WRITE(0x400820, 0);
893 NV_WRITE(0x400824, 0);
894 NV_WRITE(0x400864, vramsz-1);
895 NV_WRITE(0x400868, vramsz-1);
897 NV_WRITE(0x400B20, 0x00000000);
898 NV_WRITE(0x400B04, 0xFFFFFFFF);
900 /* per-context state, doesn't belong here */
901 tmp = NV_READ(NV10_PGRAPH_SURFACE) & 0x0007ff00;
902 NV_WRITE(NV10_PGRAPH_SURFACE, tmp);
903 tmp = NV_READ(NV10_PGRAPH_SURFACE) | 0x00020100;
904 NV_WRITE(NV10_PGRAPH_SURFACE, tmp);
906 NV_WRITE(NV03_PGRAPH_ABS_UCLIP_XMIN, 0);
907 NV_WRITE(NV03_PGRAPH_ABS_UCLIP_YMIN, 0);
908 NV_WRITE(NV03_PGRAPH_ABS_UCLIP_XMAX, 0x7fff);
909 NV_WRITE(NV03_PGRAPH_ABS_UCLIP_YMAX, 0x7fff);
910 #endif
912 return 0;
913 }