1 /*
2 * \file xf86drmMode.h
3 * Header for DRM modesetting interface.
4 *
5 * \author Jakob Bornecrantz <wallbraker@gmail.com>
6 *
7 * \par Acknowledgements:
8 * Feb 2007, Dave Airlie <airlied@linux.ie>
9 */
11 /*
12 * Copyright (c) 2007-2008 Tungsten Graphics, Inc., Cedar Park, Texas.
13 * Copyright (c) 2007-2008 Dave Airlie <airlied@linux.ie>
14 * Copyright (c) 2007-2008 Jakob Bornecrantz <wallbraker@gmail.com>
15 *
16 * Permission is hereby granted, free of charge, to any person obtaining a
17 * copy of this software and associated documentation files (the "Software"),
18 * to deal in the Software without restriction, including without limitation
19 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
20 * and/or sell copies of the Software, and to permit persons to whom the
21 * Software is furnished to do so, subject to the following conditions:
22 *
23 * The above copyright notice and this permission notice shall be included in
24 * all copies or substantial portions of the Software.
25 *
26 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
27 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
28 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
29 * AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
30 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
31 * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
32 * IN THE SOFTWARE.
33 *
34 */
36 #include <drm.h>
38 /*
39 * This is the interface for modesetting for drm.
40 *
41 * In order to use this interface you must include either <stdint.h> or another
42 * header defining uint32_t, int32_t and uint16_t.
43 *
44 * It aims to provide a randr1.2 compatible interface for modesettings in the
45 * kernel, the interface is also ment to be used by libraries like EGL.
46 *
47 * More information can be found in randrproto.txt which can be found here:
48 * http://gitweb.freedesktop.org/?p=xorg/proto/randrproto.git
49 *
50 * There are some major diffrences to be noted. Unlike the randr1.2 proto you
51 * need to create the memory object of the framebuffer yourself with the ttm
52 * buffer object interface. This object needs to be pinned.
53 */
55 /*
56 * If we pickup an old version of drm.h which doesn't include drm_mode.h
57 * we should redefine defines. This is so that builds doesn't breaks with
58 * new libdrm on old kernels.
59 */
60 #ifndef _DRM_MODE_H
62 #define DRM_DISPLAY_INFO_LEN 32
63 #define DRM_CONNECTOR_NAME_LEN 32
64 #define DRM_DISPLAY_MODE_LEN 32
65 #define DRM_PROP_NAME_LEN 32
67 #define DRM_MODE_TYPE_BUILTIN (1<<0)
68 #define DRM_MODE_TYPE_CLOCK_C ((1<<1) | DRM_MODE_TYPE_BUILTIN)
69 #define DRM_MODE_TYPE_CRTC_C ((1<<2) | DRM_MODE_TYPE_BUILTIN)
70 #define DRM_MODE_TYPE_PREFERRED (1<<3)
71 #define DRM_MODE_TYPE_DEFAULT (1<<4)
72 #define DRM_MODE_TYPE_USERDEF (1<<5)
73 #define DRM_MODE_TYPE_DRIVER (1<<6)
75 /* Video mode flags */
76 /* bit compatible with the xorg definitions. */
77 #define DRM_MODE_FLAG_PHSYNC (1<<0)
78 #define DRM_MODE_FLAG_NHSYNC (1<<1)
79 #define DRM_MODE_FLAG_PVSYNC (1<<2)
80 #define DRM_MODE_FLAG_NVSYNC (1<<3)
81 #define DRM_MODE_FLAG_INTERLACE (1<<4)
82 #define DRM_MODE_FLAG_DBLSCAN (1<<5)
83 #define DRM_MODE_FLAG_CSYNC (1<<6)
84 #define DRM_MODE_FLAG_PCSYNC (1<<7)
85 #define DRM_MODE_FLAG_NCSYNC (1<<8)
86 #define DRM_MODE_FLAG_HSKEW (1<<9) /* hskew provided */
87 #define DRM_MODE_FLAG_BCAST (1<<10)
88 #define DRM_MODE_FLAG_PIXMUX (1<<11)
89 #define DRM_MODE_FLAG_DBLCLK (1<<12)
90 #define DRM_MODE_FLAG_CLKDIV2 (1<<13)
92 /* DPMS flags */
93 /* bit compatible with the xorg definitions. */
94 #define DRM_MODE_DPMS_ON 0
95 #define DRM_MODE_DPMS_STANDBY 1
96 #define DRM_MODE_DPMS_SUSPEND 2
97 #define DRM_MODE_DPMS_OFF 3
99 /* Scaling mode options */
100 #define DRM_MODE_SCALE_NON_GPU 0
101 #define DRM_MODE_SCALE_FULLSCREEN 1
102 #define DRM_MODE_SCALE_NO_SCALE 2
103 #define DRM_MODE_SCALE_ASPECT 3
105 /* Dithering mode options */
106 #define DRM_MODE_DITHERING_OFF 0
107 #define DRM_MODE_DITHERING_ON 1
109 #define DRM_MODE_ENCODER_NONE 0
110 #define DRM_MODE_ENCODER_DAC 1
111 #define DRM_MODE_ENCODER_TMDS 2
112 #define DRM_MODE_ENCODER_LVDS 3
113 #define DRM_MODE_ENCODER_TVDAC 4
115 #define DRM_MODE_SUBCONNECTOR_Automatic 0
116 #define DRM_MODE_SUBCONNECTOR_Unknown 0
117 #define DRM_MODE_SUBCONNECTOR_DVID 3
118 #define DRM_MODE_SUBCONNECTOR_DVIA 4
119 #define DRM_MODE_SUBCONNECTOR_Composite 5
120 #define DRM_MODE_SUBCONNECTOR_SVIDEO 6
121 #define DRM_MODE_SUBCONNECTOR_Component 8
123 #define DRM_MODE_CONNECTOR_Unknown 0
124 #define DRM_MODE_CONNECTOR_VGA 1
125 #define DRM_MODE_CONNECTOR_DVII 2
126 #define DRM_MODE_CONNECTOR_DVID 3
127 #define DRM_MODE_CONNECTOR_DVIA 4
128 #define DRM_MODE_CONNECTOR_Composite 5
129 #define DRM_MODE_CONNECTOR_SVIDEO 6
130 #define DRM_MODE_CONNECTOR_LVDS 7
131 #define DRM_MODE_CONNECTOR_Component 8
132 #define DRM_MODE_CONNECTOR_9PinDIN 9
133 #define DRM_MODE_CONNECTOR_DisplayPort 10
134 #define DRM_MODE_CONNECTOR_HDMIA 11
135 #define DRM_MODE_CONNECTOR_HDMIB 12
137 #define DRM_MODE_PROP_PENDING (1<<0)
138 #define DRM_MODE_PROP_RANGE (1<<1)
139 #define DRM_MODE_PROP_IMMUTABLE (1<<2)
140 #define DRM_MODE_PROP_ENUM (1<<3) /* enumerated type with text strings */
141 #define DRM_MODE_PROP_BLOB (1<<4)
143 #define DRM_MODE_CURSOR_BO (1<<0)
144 #define DRM_MODE_CURSOR_MOVE (1<<1)
146 #endif /* _DRM_MODE_H */
148 typedef struct _drmModeRes {
150 int count_fbs;
151 uint32_t *fbs;
153 int count_crtcs;
154 uint32_t *crtcs;
156 int count_connectors;
157 uint32_t *connectors;
159 int count_encoders;
160 uint32_t *encoders;
162 uint32_t min_width, max_width;
163 uint32_t min_height, max_height;
164 } drmModeRes, *drmModeResPtr;
166 typedef struct _drmModeModeInfo {
167 uint32_t clock;
168 uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew;
169 uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan;
171 uint32_t vrefresh; /* vertical refresh * 1000 */
173 uint32_t flags;
174 uint32_t type;
175 char name[DRM_DISPLAY_MODE_LEN];
176 } drmModeModeInfo, *drmModeModeInfoPtr;
178 typedef struct _drmModeFB {
179 uint32_t fb_id;
180 uint32_t width, height;
181 uint32_t pitch;
182 uint32_t bpp;
183 uint32_t depth;
184 /* driver specific handle */
185 uint32_t handle;
186 } drmModeFB, *drmModeFBPtr;
188 typedef struct _drmModePropertyBlob {
189 uint32_t id;
190 uint32_t length;
191 void *data;
192 } drmModePropertyBlobRes, *drmModePropertyBlobPtr;
194 typedef struct _drmModeProperty {
195 uint32_t prop_id;
196 uint32_t flags;
197 char name[DRM_PROP_NAME_LEN];
198 int count_values;
199 uint64_t *values; // store the blob lengths
200 int count_enums;
201 struct drm_mode_property_enum *enums;
202 int count_blobs;
203 uint32_t *blob_ids; // store the blob IDs
204 } drmModePropertyRes, *drmModePropertyPtr;
206 typedef struct _drmModeCrtc {
207 uint32_t crtc_id;
208 uint32_t buffer_id; /**< FB id to connect to 0 = disconnect */
210 uint32_t x, y; /**< Position on the framebuffer */
211 uint32_t width, height;
212 int mode_valid;
213 drmModeModeInfo mode;
215 int gamma_size; /**< Number of gamma stops */
217 } drmModeCrtc, *drmModeCrtcPtr;
219 typedef struct _drmModeEncoder {
220 uint32_t encoder_id;
221 uint32_t encoder_type;
222 uint32_t crtc_id;
223 uint32_t possible_crtcs;
224 uint32_t possible_clones;
225 } drmModeEncoder, *drmModeEncoderPtr;
227 typedef enum {
228 DRM_MODE_CONNECTED = 1,
229 DRM_MODE_DISCONNECTED = 2,
230 DRM_MODE_UNKNOWNCONNECTION = 3
231 } drmModeConnection;
233 typedef enum {
234 DRM_MODE_SUBPIXEL_UNKNOWN = 1,
235 DRM_MODE_SUBPIXEL_HORIZONTAL_RGB = 2,
236 DRM_MODE_SUBPIXEL_HORIZONTAL_BGR = 3,
237 DRM_MODE_SUBPIXEL_VERTICAL_RGB = 4,
238 DRM_MODE_SUBPIXEL_VERTICAL_BGR = 5,
239 DRM_MODE_SUBPIXEL_NONE = 6
240 } drmModeSubPixel;
242 typedef struct _drmModeConnector {
243 uint32_t connector_id;
244 uint32_t encoder_id; /**< Encoder currently connected to */
245 uint32_t connector_type;
246 uint32_t connector_type_id;
247 drmModeConnection connection;
248 uint32_t mmWidth, mmHeight; /**< HxW in millimeters */
249 drmModeSubPixel subpixel;
251 int count_modes;
252 drmModeModeInfoPtr modes;
254 int count_props;
255 uint32_t *props; /**< List of property ids */
256 uint64_t *prop_values; /**< List of property values */
258 int count_encoders;
259 uint32_t *encoders; /**< List of encoder ids */
260 } drmModeConnector, *drmModeConnectorPtr;
264 extern void drmModeFreeModeInfo( drmModeModeInfoPtr ptr );
265 extern void drmModeFreeResources( drmModeResPtr ptr );
266 extern void drmModeFreeFB( drmModeFBPtr ptr );
267 extern void drmModeFreeCrtc( drmModeCrtcPtr ptr );
268 extern void drmModeFreeConnector( drmModeConnectorPtr ptr );
269 extern void drmModeFreeEncoder( drmModeEncoderPtr ptr );
271 /**
272 * Retrives all of the resources associated with a card.
273 */
274 extern drmModeResPtr drmModeGetResources(int fd);
276 /*
277 * FrameBuffer manipulation.
278 */
280 /**
281 * Retrive information about framebuffer bufferId
282 */
283 extern drmModeFBPtr drmModeGetFB(int fd, uint32_t bufferId);
285 /**
286 * Creates a new framebuffer with an buffer object as its scanout buffer.
287 */
288 extern int drmModeAddFB(int fd, uint32_t width, uint32_t height, uint8_t depth,
289 uint8_t bpp, uint32_t pitch, uint32_t bo_handle,
290 uint32_t *buf_id);
291 /**
292 * Destroies the given framebuffer.
293 */
294 extern int drmModeRmFB(int fd, uint32_t bufferId);
296 /*
297 * Crtc functions
298 */
300 /**
301 * Retrive information about the ctrt crtcId
302 */
303 extern drmModeCrtcPtr drmModeGetCrtc(int fd, uint32_t crtcId);
305 /**
306 * Set the mode on a crtc crtcId with the given mode modeId.
307 */
308 int drmModeSetCrtc(int fd, uint32_t crtcId, uint32_t bufferId,
309 uint32_t x, uint32_t y, uint32_t *connectors, int count,
310 drmModeModeInfoPtr mode);
312 /*
313 * Cursor functions
314 */
316 /**
317 * Set the cursor on crtc
318 */
319 int drmModeSetCursor(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width, uint32_t height);
321 /**
322 * Move the cursor on crtc
323 */
324 int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y);
326 /**
327 * Encoder functions
328 */
329 drmModeEncoderPtr drmModeGetEncoder(int fd, uint32_t encoder_id);
331 /*
332 * Connector manipulation
333 */
335 /**
336 * Retrive information about the connector connectorId.
337 */
338 extern drmModeConnectorPtr drmModeGetConnector(int fd,
339 uint32_t connectorId);
341 /**
342 * Attaches the given mode to an connector.
343 */
344 extern int drmModeAttachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info);
346 /**
347 * Detaches a mode from the connector
348 * must be unused, by the given mode.
349 */
350 extern int drmModeDetachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info);
352 extern drmModePropertyPtr drmModeGetProperty(int fd, uint32_t propertyId);
353 extern void drmModeFreeProperty(drmModePropertyPtr ptr);
355 extern drmModePropertyBlobPtr drmModeGetPropertyBlob(int fd, uint32_t blob_id);
356 extern void drmModeFreePropertyBlob(drmModePropertyBlobPtr ptr);
357 extern int drmModeConnectorSetProperty(int fd, uint32_t connector_id, uint32_t property_id,
358 uint64_t value);
359 extern int drmCheckModesettingSupported(const char *busid);
361 extern int drmModeCrtcSetGamma(int fd, uint32_t crtc_id, uint32_t size,
362 uint16_t *red, uint16_t *green, uint16_t *blue);
363 extern int drmModeCrtcGetGamma(int fd, uint32_t crtc_id, uint32_t size,
364 uint16_t *red, uint16_t *green, uint16_t *blue);
365 extern int drmModePageFlip(int fd, uint32_t crtc_id, uint32_t fb_id,
366 uint32_t flags, void *user_data);