]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/blob - xf86drmMode.h
man: convert manpages to XML instead of plain troff
[glsdk/libdrm.git] / xf86drmMode.h
1 /*
2  * \file xf86drmMode.h
3  * Header for DRM modesetting interface.
4  *
5  * \author Jakob Bornecrantz <wallbraker@gmail.com>
6  *
7  * \par Acknowledgements:
8  * Feb 2007, Dave Airlie <airlied@linux.ie>
9  */
11 /*
12  * Copyright (c) 2007-2008 Tungsten Graphics, Inc., Cedar Park, Texas.
13  * Copyright (c) 2007-2008 Dave Airlie <airlied@linux.ie>
14  * Copyright (c) 2007-2008 Jakob Bornecrantz <wallbraker@gmail.com>
15  *
16  * Permission is hereby granted, free of charge, to any person obtaining a
17  * copy of this software and associated documentation files (the "Software"),
18  * to deal in the Software without restriction, including without limitation
19  * the rights to use, copy, modify, merge, publish, distribute, sublicense,
20  * and/or sell copies of the Software, and to permit persons to whom the
21  * Software is furnished to do so, subject to the following conditions:
22  *
23  * The above copyright notice and this permission notice shall be included in
24  * all copies or substantial portions of the Software.
25  *
26  * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
27  * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
28  * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
29  * AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
30  * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
31  * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
32  * IN THE SOFTWARE.
33  *
34  */
36 #ifndef _XF86DRMMODE_H_
37 #define _XF86DRMMODE_H_
39 #if defined(__cplusplus) || defined(c_plusplus)
40 extern "C" {
41 #endif
43 #include <drm.h>
45 /*
46  * This is the interface for modesetting for drm.
47  *
48  * In order to use this interface you must include either <stdint.h> or another
49  * header defining uint32_t, int32_t and uint16_t.
50  *
51  * It aims to provide a randr1.2 compatible interface for modesettings in the
52  * kernel, the interface is also ment to be used by libraries like EGL.
53  *
54  * More information can be found in randrproto.txt which can be found here:
55  * http://gitweb.freedesktop.org/?p=xorg/proto/randrproto.git
56  *
57  * There are some major diffrences to be noted. Unlike the randr1.2 proto you
58  * need to create the memory object of the framebuffer yourself with the ttm
59  * buffer object interface. This object needs to be pinned.
60  */
62 /*
63  * If we pickup an old version of drm.h which doesn't include drm_mode.h
64  * we should redefine defines. This is so that builds doesn't breaks with
65  * new libdrm on old kernels.
66  */
67 #ifndef _DRM_MODE_H
69 #define DRM_DISPLAY_INFO_LEN    32
70 #define DRM_CONNECTOR_NAME_LEN  32
71 #define DRM_DISPLAY_MODE_LEN    32
72 #define DRM_PROP_NAME_LEN       32
74 #define DRM_MODE_TYPE_BUILTIN   (1<<0)
75 #define DRM_MODE_TYPE_CLOCK_C   ((1<<1) | DRM_MODE_TYPE_BUILTIN)
76 #define DRM_MODE_TYPE_CRTC_C    ((1<<2) | DRM_MODE_TYPE_BUILTIN)
77 #define DRM_MODE_TYPE_PREFERRED (1<<3)
78 #define DRM_MODE_TYPE_DEFAULT   (1<<4)
79 #define DRM_MODE_TYPE_USERDEF   (1<<5)
80 #define DRM_MODE_TYPE_DRIVER    (1<<6)
82 /* Video mode flags */
83 /* bit compatible with the xorg definitions. */
84 #define DRM_MODE_FLAG_PHSYNC    (1<<0)
85 #define DRM_MODE_FLAG_NHSYNC    (1<<1)
86 #define DRM_MODE_FLAG_PVSYNC    (1<<2)
87 #define DRM_MODE_FLAG_NVSYNC    (1<<3)
88 #define DRM_MODE_FLAG_INTERLACE (1<<4)
89 #define DRM_MODE_FLAG_DBLSCAN   (1<<5)
90 #define DRM_MODE_FLAG_CSYNC     (1<<6)
91 #define DRM_MODE_FLAG_PCSYNC    (1<<7)
92 #define DRM_MODE_FLAG_NCSYNC    (1<<8)
93 #define DRM_MODE_FLAG_HSKEW     (1<<9) /* hskew provided */
94 #define DRM_MODE_FLAG_BCAST     (1<<10)
95 #define DRM_MODE_FLAG_PIXMUX    (1<<11)
96 #define DRM_MODE_FLAG_DBLCLK    (1<<12)
97 #define DRM_MODE_FLAG_CLKDIV2   (1<<13)
99 /* DPMS flags */
100 /* bit compatible with the xorg definitions. */
101 #define DRM_MODE_DPMS_ON        0
102 #define DRM_MODE_DPMS_STANDBY   1
103 #define DRM_MODE_DPMS_SUSPEND   2
104 #define DRM_MODE_DPMS_OFF       3
106 /* Scaling mode options */
107 #define DRM_MODE_SCALE_NON_GPU          0
108 #define DRM_MODE_SCALE_FULLSCREEN       1
109 #define DRM_MODE_SCALE_NO_SCALE         2
110 #define DRM_MODE_SCALE_ASPECT           3
112 /* Dithering mode options */
113 #define DRM_MODE_DITHERING_OFF  0
114 #define DRM_MODE_DITHERING_ON   1
116 #define DRM_MODE_ENCODER_NONE   0
117 #define DRM_MODE_ENCODER_DAC    1
118 #define DRM_MODE_ENCODER_TMDS   2
119 #define DRM_MODE_ENCODER_LVDS   3
120 #define DRM_MODE_ENCODER_TVDAC  4
122 #define DRM_MODE_SUBCONNECTOR_Automatic 0
123 #define DRM_MODE_SUBCONNECTOR_Unknown   0
124 #define DRM_MODE_SUBCONNECTOR_DVID      3
125 #define DRM_MODE_SUBCONNECTOR_DVIA      4
126 #define DRM_MODE_SUBCONNECTOR_Composite 5
127 #define DRM_MODE_SUBCONNECTOR_SVIDEO    6
128 #define DRM_MODE_SUBCONNECTOR_Component 8
130 #define DRM_MODE_CONNECTOR_Unknown      0
131 #define DRM_MODE_CONNECTOR_VGA          1
132 #define DRM_MODE_CONNECTOR_DVII         2
133 #define DRM_MODE_CONNECTOR_DVID         3
134 #define DRM_MODE_CONNECTOR_DVIA         4
135 #define DRM_MODE_CONNECTOR_Composite    5
136 #define DRM_MODE_CONNECTOR_SVIDEO       6
137 #define DRM_MODE_CONNECTOR_LVDS         7
138 #define DRM_MODE_CONNECTOR_Component    8
139 #define DRM_MODE_CONNECTOR_9PinDIN      9
140 #define DRM_MODE_CONNECTOR_DisplayPort  10
141 #define DRM_MODE_CONNECTOR_HDMIA        11
142 #define DRM_MODE_CONNECTOR_HDMIB        12
143 #define DRM_MODE_CONNECTOR_TV           13
144 #define DRM_MODE_CONNECTOR_eDP          14
146 #define DRM_MODE_PROP_PENDING   (1<<0)
147 #define DRM_MODE_PROP_RANGE     (1<<1)
148 #define DRM_MODE_PROP_IMMUTABLE (1<<2)
149 #define DRM_MODE_PROP_ENUM      (1<<3) /* enumerated type with text strings */
150 #define DRM_MODE_PROP_BLOB      (1<<4)
152 #define DRM_MODE_CURSOR_BO      (1<<0)
153 #define DRM_MODE_CURSOR_MOVE    (1<<1)
155 #endif /* _DRM_MODE_H */
158 /*
159  * Feature defines
160  *
161  * Just because these are defined doesn't mean that the kernel
162  * can do that feature, its just for new code vs old libdrm.
163  */
164 #define DRM_MODE_FEATURE_KMS            1
165 #define DRM_MODE_FEATURE_DIRTYFB        1
168 typedef struct _drmModeRes {
170         int count_fbs;
171         uint32_t *fbs;
173         int count_crtcs;
174         uint32_t *crtcs;
176         int count_connectors;
177         uint32_t *connectors;
179         int count_encoders;
180         uint32_t *encoders;
182         uint32_t min_width, max_width;
183         uint32_t min_height, max_height;
184 } drmModeRes, *drmModeResPtr;
186 typedef struct _drmModeModeInfo {
187         uint32_t clock;
188         uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew;
189         uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan;
191         uint32_t vrefresh;
193         uint32_t flags;
194         uint32_t type;
195         char name[DRM_DISPLAY_MODE_LEN];
196 } drmModeModeInfo, *drmModeModeInfoPtr;
198 typedef struct _drmModeFB {
199         uint32_t fb_id;
200         uint32_t width, height;
201         uint32_t pitch;
202         uint32_t bpp;
203         uint32_t depth;
204         /* driver specific handle */
205         uint32_t handle;
206 } drmModeFB, *drmModeFBPtr;
208 typedef struct drm_clip_rect drmModeClip, *drmModeClipPtr;
210 typedef struct _drmModePropertyBlob {
211         uint32_t id;
212         uint32_t length;
213         void *data;
214 } drmModePropertyBlobRes, *drmModePropertyBlobPtr;
216 typedef struct _drmModeProperty {
217         uint32_t prop_id;
218         uint32_t flags;
219         char name[DRM_PROP_NAME_LEN];
220         int count_values;
221         uint64_t *values; // store the blob lengths
222         int count_enums;
223         struct drm_mode_property_enum *enums;
224         int count_blobs;
225         uint32_t *blob_ids; // store the blob IDs
226 } drmModePropertyRes, *drmModePropertyPtr;
228 typedef struct _drmModeCrtc {
229         uint32_t crtc_id;
230         uint32_t buffer_id; /**< FB id to connect to 0 = disconnect */
232         uint32_t x, y; /**< Position on the framebuffer */
233         uint32_t width, height;
234         int mode_valid;
235         drmModeModeInfo mode;
237         int gamma_size; /**< Number of gamma stops */
239 } drmModeCrtc, *drmModeCrtcPtr;
241 typedef struct _drmModeEncoder {
242         uint32_t encoder_id;
243         uint32_t encoder_type;
244         uint32_t crtc_id;
245         uint32_t possible_crtcs;
246         uint32_t possible_clones;
247 } drmModeEncoder, *drmModeEncoderPtr;
249 typedef enum {
250         DRM_MODE_CONNECTED         = 1,
251         DRM_MODE_DISCONNECTED      = 2,
252         DRM_MODE_UNKNOWNCONNECTION = 3
253 } drmModeConnection;
255 typedef enum {
256         DRM_MODE_SUBPIXEL_UNKNOWN        = 1,
257         DRM_MODE_SUBPIXEL_HORIZONTAL_RGB = 2,
258         DRM_MODE_SUBPIXEL_HORIZONTAL_BGR = 3,
259         DRM_MODE_SUBPIXEL_VERTICAL_RGB   = 4,
260         DRM_MODE_SUBPIXEL_VERTICAL_BGR   = 5,
261         DRM_MODE_SUBPIXEL_NONE           = 6
262 } drmModeSubPixel;
264 typedef struct _drmModeConnector {
265         uint32_t connector_id;
266         uint32_t encoder_id; /**< Encoder currently connected to */
267         uint32_t connector_type;
268         uint32_t connector_type_id;
269         drmModeConnection connection;
270         uint32_t mmWidth, mmHeight; /**< HxW in millimeters */
271         drmModeSubPixel subpixel;
273         int count_modes;
274         drmModeModeInfoPtr modes;
276         int count_props;
277         uint32_t *props; /**< List of property ids */
278         uint64_t *prop_values; /**< List of property values */
280         int count_encoders;
281         uint32_t *encoders; /**< List of encoder ids */
282 } drmModeConnector, *drmModeConnectorPtr;
284 typedef struct _drmModeObjectProperties {
285         uint32_t count_props;
286         uint32_t *props;
287         uint64_t *prop_values;
288 } drmModeObjectProperties, *drmModeObjectPropertiesPtr;
290 typedef struct _drmModePlane {
291         uint32_t count_formats;
292         uint32_t *formats;
293         uint32_t plane_id;
295         uint32_t crtc_id;
296         uint32_t fb_id;
298         uint32_t crtc_x, crtc_y;
299         uint32_t x, y;
301         uint32_t possible_crtcs;
302         uint32_t gamma_size;
303 } drmModePlane, *drmModePlanePtr;
305 typedef struct _drmModePlaneRes {
306         uint32_t count_planes;
307         uint32_t *planes;
308 } drmModePlaneRes, *drmModePlaneResPtr;
310 extern void drmModeFreeModeInfo( drmModeModeInfoPtr ptr );
311 extern void drmModeFreeResources( drmModeResPtr ptr );
312 extern void drmModeFreeFB( drmModeFBPtr ptr );
313 extern void drmModeFreeCrtc( drmModeCrtcPtr ptr );
314 extern void drmModeFreeConnector( drmModeConnectorPtr ptr );
315 extern void drmModeFreeEncoder( drmModeEncoderPtr ptr );
316 extern void drmModeFreePlane( drmModePlanePtr ptr );
317 extern void drmModeFreePlaneResources(drmModePlaneResPtr ptr);
319 /**
320  * Retrives all of the resources associated with a card.
321  */
322 extern drmModeResPtr drmModeGetResources(int fd);
324 /*
325  * FrameBuffer manipulation.
326  */
328 /**
329  * Retrive information about framebuffer bufferId
330  */
331 extern drmModeFBPtr drmModeGetFB(int fd, uint32_t bufferId);
333 /**
334  * Creates a new framebuffer with an buffer object as its scanout buffer.
335  */
336 extern int drmModeAddFB(int fd, uint32_t width, uint32_t height, uint8_t depth,
337                         uint8_t bpp, uint32_t pitch, uint32_t bo_handle,
338                         uint32_t *buf_id);
339 /* ...with a specific pixel format */
340 extern int drmModeAddFB2(int fd, uint32_t width, uint32_t height,
341                          uint32_t pixel_format, uint32_t bo_handles[4],
342                          uint32_t pitches[4], uint32_t offsets[4],
343                          uint32_t *buf_id, uint32_t flags);
344 /**
345  * Destroies the given framebuffer.
346  */
347 extern int drmModeRmFB(int fd, uint32_t bufferId);
349 /**
350  * Mark a region of a framebuffer as dirty.
351  */
352 extern int drmModeDirtyFB(int fd, uint32_t bufferId,
353                           drmModeClipPtr clips, uint32_t num_clips);
356 /*
357  * Crtc functions
358  */
360 /**
361  * Retrive information about the ctrt crtcId
362  */
363 extern drmModeCrtcPtr drmModeGetCrtc(int fd, uint32_t crtcId);
365 /**
366  * Set the mode on a crtc crtcId with the given mode modeId.
367  */
368 int drmModeSetCrtc(int fd, uint32_t crtcId, uint32_t bufferId,
369                    uint32_t x, uint32_t y, uint32_t *connectors, int count,
370                    drmModeModeInfoPtr mode);
372 /*
373  * Cursor functions
374  */
376 /**
377  * Set the cursor on crtc
378  */
379 int drmModeSetCursor(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width, uint32_t height);
381 /**
382  * Move the cursor on crtc
383  */
384 int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y);
386 /**
387  * Encoder functions
388  */
389 drmModeEncoderPtr drmModeGetEncoder(int fd, uint32_t encoder_id);
391 /*
392  * Connector manipulation
393  */
395 /**
396  * Retrive information about the connector connectorId.
397  */
398 extern drmModeConnectorPtr drmModeGetConnector(int fd,
399                 uint32_t connectorId);
401 /**
402  * Attaches the given mode to an connector.
403  */
404 extern int drmModeAttachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info);
406 /**
407  * Detaches a mode from the connector
408  * must be unused, by the given mode.
409  */
410 extern int drmModeDetachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info);
412 extern drmModePropertyPtr drmModeGetProperty(int fd, uint32_t propertyId);
413 extern void drmModeFreeProperty(drmModePropertyPtr ptr);
415 extern drmModePropertyBlobPtr drmModeGetPropertyBlob(int fd, uint32_t blob_id);
416 extern void drmModeFreePropertyBlob(drmModePropertyBlobPtr ptr);
417 extern int drmModeConnectorSetProperty(int fd, uint32_t connector_id, uint32_t property_id,
418                                     uint64_t value);
419 extern int drmCheckModesettingSupported(const char *busid);
421 extern int drmModeCrtcSetGamma(int fd, uint32_t crtc_id, uint32_t size,
422                                uint16_t *red, uint16_t *green, uint16_t *blue);
423 extern int drmModeCrtcGetGamma(int fd, uint32_t crtc_id, uint32_t size,
424                                uint16_t *red, uint16_t *green, uint16_t *blue);
425 extern int drmModePageFlip(int fd, uint32_t crtc_id, uint32_t fb_id,
426                            uint32_t flags, void *user_data);
428 extern drmModePlaneResPtr drmModeGetPlaneResources(int fd);
429 extern drmModePlanePtr drmModeGetPlane(int fd, uint32_t plane_id);
430 extern int drmModeSetPlane(int fd, uint32_t plane_id, uint32_t crtc_id,
431                            uint32_t fb_id, uint32_t flags,
432                            uint32_t crtc_x, uint32_t crtc_y,
433                            uint32_t crtc_w, uint32_t crtc_h,
434                            uint32_t src_x, uint32_t src_y,
435                            uint32_t src_w, uint32_t src_h);
437 extern drmModeObjectPropertiesPtr drmModeObjectGetProperties(int fd,
438                                                         uint32_t object_id,
439                                                         uint32_t object_type);
440 extern void drmModeFreeObjectProperties(drmModeObjectPropertiesPtr ptr);
441 extern int drmModeObjectSetProperty(int fd, uint32_t object_id,
442                                     uint32_t object_type, uint32_t property_id,
443                                     uint64_t value);
445 #if defined(__cplusplus) || defined(c_plusplus)
447 #endif
449 #endif