1 /*
2 * \file xf86drmMode.h
3 * Header for DRM modesetting interface.
4 *
5 * \author Jakob Bornecrantz <wallbraker@gmail.com>
6 *
7 * \par Acknowledgements:
8 * Feb 2007, Dave Airlie <airlied@linux.ie>
9 */
11 /*
12 * Copyright (c) 2007-2008 Tungsten Graphics, Inc., Cedar Park, Texas.
13 * Copyright (c) 2007-2008 Dave Airlie <airlied@linux.ie>
14 * Copyright (c) 2007-2008 Jakob Bornecrantz <wallbraker@gmail.com>
15 *
16 * Permission is hereby granted, free of charge, to any person obtaining a
17 * copy of this software and associated documentation files (the "Software"),
18 * to deal in the Software without restriction, including without limitation
19 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
20 * and/or sell copies of the Software, and to permit persons to whom the
21 * Software is furnished to do so, subject to the following conditions:
22 *
23 * The above copyright notice and this permission notice shall be included in
24 * all copies or substantial portions of the Software.
25 *
26 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
27 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
28 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
29 * AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
30 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
31 * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
32 * IN THE SOFTWARE.
33 *
34 */
36 #ifndef _XF86DRMMODE_H_
37 #define _XF86DRMMODE_H_
39 #if defined(__cplusplus) || defined(c_plusplus)
40 extern "C" {
41 #endif
43 #include <drm.h>
45 /*
46 * This is the interface for modesetting for drm.
47 *
48 * In order to use this interface you must include either <stdint.h> or another
49 * header defining uint32_t, int32_t and uint16_t.
50 *
51 * It aims to provide a randr1.2 compatible interface for modesettings in the
52 * kernel, the interface is also ment to be used by libraries like EGL.
53 *
54 * More information can be found in randrproto.txt which can be found here:
55 * http://gitweb.freedesktop.org/?p=xorg/proto/randrproto.git
56 *
57 * There are some major diffrences to be noted. Unlike the randr1.2 proto you
58 * need to create the memory object of the framebuffer yourself with the ttm
59 * buffer object interface. This object needs to be pinned.
60 */
62 /*
63 * If we pickup an old version of drm.h which doesn't include drm_mode.h
64 * we should redefine defines. This is so that builds doesn't breaks with
65 * new libdrm on old kernels.
66 */
67 #ifndef _DRM_MODE_H
69 #define DRM_DISPLAY_INFO_LEN 32
70 #define DRM_CONNECTOR_NAME_LEN 32
71 #define DRM_DISPLAY_MODE_LEN 32
72 #define DRM_PROP_NAME_LEN 32
74 #define DRM_MODE_TYPE_BUILTIN (1<<0)
75 #define DRM_MODE_TYPE_CLOCK_C ((1<<1) | DRM_MODE_TYPE_BUILTIN)
76 #define DRM_MODE_TYPE_CRTC_C ((1<<2) | DRM_MODE_TYPE_BUILTIN)
77 #define DRM_MODE_TYPE_PREFERRED (1<<3)
78 #define DRM_MODE_TYPE_DEFAULT (1<<4)
79 #define DRM_MODE_TYPE_USERDEF (1<<5)
80 #define DRM_MODE_TYPE_DRIVER (1<<6)
82 /* Video mode flags */
83 /* bit compatible with the xorg definitions. */
84 #define DRM_MODE_FLAG_PHSYNC (1<<0)
85 #define DRM_MODE_FLAG_NHSYNC (1<<1)
86 #define DRM_MODE_FLAG_PVSYNC (1<<2)
87 #define DRM_MODE_FLAG_NVSYNC (1<<3)
88 #define DRM_MODE_FLAG_INTERLACE (1<<4)
89 #define DRM_MODE_FLAG_DBLSCAN (1<<5)
90 #define DRM_MODE_FLAG_CSYNC (1<<6)
91 #define DRM_MODE_FLAG_PCSYNC (1<<7)
92 #define DRM_MODE_FLAG_NCSYNC (1<<8)
93 #define DRM_MODE_FLAG_HSKEW (1<<9) /* hskew provided */
94 #define DRM_MODE_FLAG_BCAST (1<<10)
95 #define DRM_MODE_FLAG_PIXMUX (1<<11)
96 #define DRM_MODE_FLAG_DBLCLK (1<<12)
97 #define DRM_MODE_FLAG_CLKDIV2 (1<<13)
99 /* DPMS flags */
100 /* bit compatible with the xorg definitions. */
101 #define DRM_MODE_DPMS_ON 0
102 #define DRM_MODE_DPMS_STANDBY 1
103 #define DRM_MODE_DPMS_SUSPEND 2
104 #define DRM_MODE_DPMS_OFF 3
106 /* Scaling mode options */
107 #define DRM_MODE_SCALE_NON_GPU 0
108 #define DRM_MODE_SCALE_FULLSCREEN 1
109 #define DRM_MODE_SCALE_NO_SCALE 2
110 #define DRM_MODE_SCALE_ASPECT 3
112 /* Dithering mode options */
113 #define DRM_MODE_DITHERING_OFF 0
114 #define DRM_MODE_DITHERING_ON 1
116 #define DRM_MODE_ENCODER_NONE 0
117 #define DRM_MODE_ENCODER_DAC 1
118 #define DRM_MODE_ENCODER_TMDS 2
119 #define DRM_MODE_ENCODER_LVDS 3
120 #define DRM_MODE_ENCODER_TVDAC 4
122 #define DRM_MODE_SUBCONNECTOR_Automatic 0
123 #define DRM_MODE_SUBCONNECTOR_Unknown 0
124 #define DRM_MODE_SUBCONNECTOR_DVID 3
125 #define DRM_MODE_SUBCONNECTOR_DVIA 4
126 #define DRM_MODE_SUBCONNECTOR_Composite 5
127 #define DRM_MODE_SUBCONNECTOR_SVIDEO 6
128 #define DRM_MODE_SUBCONNECTOR_Component 8
130 #define DRM_MODE_CONNECTOR_Unknown 0
131 #define DRM_MODE_CONNECTOR_VGA 1
132 #define DRM_MODE_CONNECTOR_DVII 2
133 #define DRM_MODE_CONNECTOR_DVID 3
134 #define DRM_MODE_CONNECTOR_DVIA 4
135 #define DRM_MODE_CONNECTOR_Composite 5
136 #define DRM_MODE_CONNECTOR_SVIDEO 6
137 #define DRM_MODE_CONNECTOR_LVDS 7
138 #define DRM_MODE_CONNECTOR_Component 8
139 #define DRM_MODE_CONNECTOR_9PinDIN 9
140 #define DRM_MODE_CONNECTOR_DisplayPort 10
141 #define DRM_MODE_CONNECTOR_HDMIA 11
142 #define DRM_MODE_CONNECTOR_HDMIB 12
143 #define DRM_MODE_CONNECTOR_TV 13
144 #define DRM_MODE_CONNECTOR_eDP 14
146 #define DRM_MODE_PROP_PENDING (1<<0)
147 #define DRM_MODE_PROP_RANGE (1<<1)
148 #define DRM_MODE_PROP_IMMUTABLE (1<<2)
149 #define DRM_MODE_PROP_ENUM (1<<3) /* enumerated type with text strings */
150 #define DRM_MODE_PROP_BLOB (1<<4)
152 #define DRM_MODE_CURSOR_BO (1<<0)
153 #define DRM_MODE_CURSOR_MOVE (1<<1)
155 #endif /* _DRM_MODE_H */
158 /*
159 * Feature defines
160 *
161 * Just because these are defined doesn't mean that the kernel
162 * can do that feature, its just for new code vs old libdrm.
163 */
164 #define DRM_MODE_FEATURE_KMS 1
165 #define DRM_MODE_FEATURE_DIRTYFB 1
168 typedef struct _drmModeRes {
170 int count_fbs;
171 uint32_t *fbs;
173 int count_crtcs;
174 uint32_t *crtcs;
176 int count_connectors;
177 uint32_t *connectors;
179 int count_encoders;
180 uint32_t *encoders;
182 uint32_t min_width, max_width;
183 uint32_t min_height, max_height;
184 } drmModeRes, *drmModeResPtr;
186 typedef struct _drmModeModeInfo {
187 uint32_t clock;
188 uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew;
189 uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan;
191 uint32_t vrefresh;
193 uint32_t flags;
194 uint32_t type;
195 char name[DRM_DISPLAY_MODE_LEN];
196 } drmModeModeInfo, *drmModeModeInfoPtr;
198 typedef struct _drmModeFB {
199 uint32_t fb_id;
200 uint32_t width, height;
201 uint32_t pitch;
202 uint32_t bpp;
203 uint32_t depth;
204 /* driver specific handle */
205 uint32_t handle;
206 } drmModeFB, *drmModeFBPtr;
208 typedef struct drm_clip_rect drmModeClip, *drmModeClipPtr;
210 typedef struct _drmModePropertyBlob {
211 uint32_t id;
212 uint32_t length;
213 void *data;
214 } drmModePropertyBlobRes, *drmModePropertyBlobPtr;
216 typedef struct _drmModeProperty {
217 uint32_t prop_id;
218 uint32_t flags;
219 char name[DRM_PROP_NAME_LEN];
220 int count_values;
221 uint64_t *values; // store the blob lengths
222 int count_enums;
223 struct drm_mode_property_enum *enums;
224 int count_blobs;
225 uint32_t *blob_ids; // store the blob IDs
226 } drmModePropertyRes, *drmModePropertyPtr;
228 typedef struct _drmModeCrtc {
229 uint32_t crtc_id;
230 uint32_t buffer_id; /**< FB id to connect to 0 = disconnect */
232 uint32_t x, y; /**< Position on the framebuffer */
233 uint32_t width, height;
234 int mode_valid;
235 drmModeModeInfo mode;
237 int gamma_size; /**< Number of gamma stops */
239 } drmModeCrtc, *drmModeCrtcPtr;
241 typedef struct _drmModeEncoder {
242 uint32_t encoder_id;
243 uint32_t encoder_type;
244 uint32_t crtc_id;
245 uint32_t possible_crtcs;
246 uint32_t possible_clones;
247 } drmModeEncoder, *drmModeEncoderPtr;
249 typedef enum {
250 DRM_MODE_CONNECTED = 1,
251 DRM_MODE_DISCONNECTED = 2,
252 DRM_MODE_UNKNOWNCONNECTION = 3
253 } drmModeConnection;
255 typedef enum {
256 DRM_MODE_SUBPIXEL_UNKNOWN = 1,
257 DRM_MODE_SUBPIXEL_HORIZONTAL_RGB = 2,
258 DRM_MODE_SUBPIXEL_HORIZONTAL_BGR = 3,
259 DRM_MODE_SUBPIXEL_VERTICAL_RGB = 4,
260 DRM_MODE_SUBPIXEL_VERTICAL_BGR = 5,
261 DRM_MODE_SUBPIXEL_NONE = 6
262 } drmModeSubPixel;
264 typedef struct _drmModeConnector {
265 uint32_t connector_id;
266 uint32_t encoder_id; /**< Encoder currently connected to */
267 uint32_t connector_type;
268 uint32_t connector_type_id;
269 drmModeConnection connection;
270 uint32_t mmWidth, mmHeight; /**< HxW in millimeters */
271 drmModeSubPixel subpixel;
273 int count_modes;
274 drmModeModeInfoPtr modes;
276 int count_props;
277 uint32_t *props; /**< List of property ids */
278 uint64_t *prop_values; /**< List of property values */
280 int count_encoders;
281 uint32_t *encoders; /**< List of encoder ids */
282 } drmModeConnector, *drmModeConnectorPtr;
284 typedef struct _drmModePlane {
285 uint32_t count_formats;
286 uint32_t *formats;
287 uint32_t plane_id;
289 uint32_t crtc_id;
290 uint32_t fb_id;
292 uint32_t crtc_x, crtc_y;
293 uint32_t x, y;
295 uint32_t possible_crtcs;
296 uint32_t gamma_size;
297 } drmModePlane, *drmModePlanePtr;
299 typedef struct _drmModePlaneRes {
300 uint32_t count_planes;
301 uint32_t *planes;
302 } drmModePlaneRes, *drmModePlaneResPtr;
304 extern void drmModeFreeModeInfo( drmModeModeInfoPtr ptr );
305 extern void drmModeFreeResources( drmModeResPtr ptr );
306 extern void drmModeFreeFB( drmModeFBPtr ptr );
307 extern void drmModeFreeCrtc( drmModeCrtcPtr ptr );
308 extern void drmModeFreeConnector( drmModeConnectorPtr ptr );
309 extern void drmModeFreeEncoder( drmModeEncoderPtr ptr );
310 extern void drmModeFreePlane( drmModePlanePtr ptr );
311 extern void drmModeFreePlaneResources(drmModePlaneResPtr ptr);
313 /**
314 * Retrives all of the resources associated with a card.
315 */
316 extern drmModeResPtr drmModeGetResources(int fd);
318 /*
319 * FrameBuffer manipulation.
320 */
322 /**
323 * Retrive information about framebuffer bufferId
324 */
325 extern drmModeFBPtr drmModeGetFB(int fd, uint32_t bufferId);
327 /**
328 * Creates a new framebuffer with an buffer object as its scanout buffer.
329 */
330 extern int drmModeAddFB(int fd, uint32_t width, uint32_t height, uint8_t depth,
331 uint8_t bpp, uint32_t pitch, uint32_t bo_handle,
332 uint32_t *buf_id);
333 /* ...with a specific pixel format */
334 extern int drmModeAddFB2(int fd, uint32_t width, uint32_t height,
335 uint32_t pixel_format, uint32_t bo_handles[4],
336 uint32_t pitches[4], uint32_t offsets[4],
337 uint32_t *buf_id, uint32_t flags);
338 /**
339 * Destroies the given framebuffer.
340 */
341 extern int drmModeRmFB(int fd, uint32_t bufferId);
343 /**
344 * Mark a region of a framebuffer as dirty.
345 */
346 extern int drmModeDirtyFB(int fd, uint32_t bufferId,
347 drmModeClipPtr clips, uint32_t num_clips);
350 /*
351 * Crtc functions
352 */
354 /**
355 * Retrive information about the ctrt crtcId
356 */
357 extern drmModeCrtcPtr drmModeGetCrtc(int fd, uint32_t crtcId);
359 /**
360 * Set the mode on a crtc crtcId with the given mode modeId.
361 */
362 int drmModeSetCrtc(int fd, uint32_t crtcId, uint32_t bufferId,
363 uint32_t x, uint32_t y, uint32_t *connectors, int count,
364 drmModeModeInfoPtr mode);
366 /*
367 * Cursor functions
368 */
370 /**
371 * Set the cursor on crtc
372 */
373 int drmModeSetCursor(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width, uint32_t height);
375 /**
376 * Move the cursor on crtc
377 */
378 int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y);
380 /**
381 * Encoder functions
382 */
383 drmModeEncoderPtr drmModeGetEncoder(int fd, uint32_t encoder_id);
385 /*
386 * Connector manipulation
387 */
389 /**
390 * Retrive information about the connector connectorId.
391 */
392 extern drmModeConnectorPtr drmModeGetConnector(int fd,
393 uint32_t connectorId);
395 /**
396 * Attaches the given mode to an connector.
397 */
398 extern int drmModeAttachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info);
400 /**
401 * Detaches a mode from the connector
402 * must be unused, by the given mode.
403 */
404 extern int drmModeDetachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info);
406 extern drmModePropertyPtr drmModeGetProperty(int fd, uint32_t propertyId);
407 extern void drmModeFreeProperty(drmModePropertyPtr ptr);
409 extern drmModePropertyBlobPtr drmModeGetPropertyBlob(int fd, uint32_t blob_id);
410 extern void drmModeFreePropertyBlob(drmModePropertyBlobPtr ptr);
411 extern int drmModeConnectorSetProperty(int fd, uint32_t connector_id, uint32_t property_id,
412 uint64_t value);
413 extern int drmCheckModesettingSupported(const char *busid);
415 extern int drmModeCrtcSetGamma(int fd, uint32_t crtc_id, uint32_t size,
416 uint16_t *red, uint16_t *green, uint16_t *blue);
417 extern int drmModeCrtcGetGamma(int fd, uint32_t crtc_id, uint32_t size,
418 uint16_t *red, uint16_t *green, uint16_t *blue);
419 extern int drmModePageFlip(int fd, uint32_t crtc_id, uint32_t fb_id,
420 uint32_t flags, void *user_data);
422 extern drmModePlaneResPtr drmModeGetPlaneResources(int fd);
423 extern drmModePlanePtr drmModeGetPlane(int fd, uint32_t plane_id);
424 extern int drmModeSetPlane(int fd, uint32_t plane_id, uint32_t crtc_id,
425 uint32_t fb_id, uint32_t flags,
426 uint32_t crtc_x, uint32_t crtc_y,
427 uint32_t crtc_w, uint32_t crtc_h,
428 uint32_t src_x, uint32_t src_y,
429 uint32_t src_w, uint32_t src_h);
431 #if defined(__cplusplus) || defined(c_plusplus)
432 }
433 #endif
435 #endif