/************************************************************************** * * Copyright © 2009 VMware, Inc., Palo Alto, CA., USA * All Rights Reserved. * * Permission is hereby granted, free of charge, to any person obtaining a * copy of this software and associated documentation files (the * "Software"), to deal in the Software without restriction, including * without limitation the rights to use, copy, modify, merge, publish, * distribute, sub license, and/or sell copies of the Software, and to * permit persons to whom the Software is furnished to do so, subject to * the following conditions: * * The above copyright notice and this permission notice (including the * next paragraph) shall be included in all copies or substantial portions * of the Software. * * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, * FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL * THE COPYRIGHT HOLDERS, AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, * DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR * OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE * USE OR OTHER DEALINGS IN THE SOFTWARE. * **************************************************************************/ #define HAVE_STDINT_H #define _FILE_OFFSET_BITS 64 #include #include #include #include #include "internal.h" #include #include #include "xf86drm.h" #include "i915_drm.h" struct intel_bo { struct kms_bo base; unsigned map_count; }; static int intel_get_prop(struct kms_driver *kms, unsigned key, unsigned *out) { switch (key) { case KMS_BO_TYPE: *out = KMS_BO_TYPE_SCANOUT_X8R8G8B8 | KMS_BO_TYPE_CURSOR_64X64_A8R8G8B8; break; default: return -EINVAL; } return 0; } static int intel_destroy(struct kms_driver *kms) { free(kms); return 0; } static int intel_bo_create(struct kms_driver *kms, const unsigned width, const unsigned height, const enum kms_bo_type type, const unsigned *attr, struct kms_bo **out) { struct drm_i915_gem_create arg; unsigned size, pitch; struct intel_bo *bo; int i, ret; for (i = 0; attr[i]; i += 2) { switch (attr[i]) { case KMS_WIDTH: case KMS_HEIGHT: case KMS_BO_TYPE: break; default: return -EINVAL; } } bo = calloc(1, sizeof(*bo)); if (!bo) return -ENOMEM; if (type == KMS_BO_TYPE_CURSOR_64X64_A8R8G8B8) { pitch = 64 * 4; size = 64 * 64 * 4; } else if (type == KMS_BO_TYPE_SCANOUT_X8R8G8B8) { pitch = width * 4; pitch = (pitch + 512 - 1) & ~(512 - 1); size = pitch * ((height + 4 - 1) & ~(4 - 1)); } else { return -EINVAL; } memset(&arg, 0, sizeof(arg)); arg.size = size; ret = drmCommandWriteRead(kms->fd, DRM_I915_GEM_CREATE, &arg, sizeof(arg)); if (ret) goto err_free; bo->base.kms = kms; bo->base.handle = arg.handle; bo->base.size = size; bo->base.pitch = pitch; *out = &bo->base; if (type == KMS_BO_TYPE_SCANOUT_X8R8G8B8 && pitch > 512) { struct drm_i915_gem_set_tiling tile; memset(&tile, 0, sizeof(tile)); tile.handle = bo->base.handle; tile.tiling_mode = I915_TILING_X; tile.stride = bo->base.pitch; ret = drmCommandWriteRead(kms->fd, DRM_I915_GEM_SET_TILING, &tile, sizeof(tile)); #if 0 if (ret) { kms_bo_destroy(out); return ret; } #endif } return 0; err_free: free(bo); return ret; } static int intel_bo_get_prop(struct kms_bo *bo, unsigned key, unsigned *out) { switch (key) { default: return -EINVAL; } } static int intel_bo_map(struct kms_bo *_bo, void **out) { struct intel_bo *bo = (struct intel_bo *)_bo; struct drm_i915_gem_mmap_gtt arg; void *map = NULL; int ret; if (bo->base.ptr) { bo->map_count++; *out = bo->base.ptr; return 0; } memset(&arg, 0, sizeof(arg)); arg.handle = bo->base.handle; ret = drmCommandWriteRead(bo->base.kms->fd, DRM_I915_GEM_MMAP_GTT, &arg, sizeof(arg)); if (ret) return ret; map = mmap(0, bo->base.size, PROT_READ | PROT_WRITE, MAP_SHARED, bo->base.kms->fd, arg.offset); if (map == MAP_FAILED) return -errno; bo->base.ptr = map; bo->map_count++; *out = bo->base.ptr; return 0; } static int intel_bo_unmap(struct kms_bo *_bo) { struct intel_bo *bo = (struct intel_bo *)_bo; bo->map_count--; return 0; } static int intel_bo_destroy(struct kms_bo *_bo) { struct intel_bo *bo = (struct intel_bo *)_bo; struct drm_gem_close arg; int ret; if (bo->base.ptr) { /* XXX Sanity check map_count */ munmap(bo->base.ptr, bo->base.size); bo->base.ptr = NULL; } memset(&arg, 0, sizeof(arg)); arg.handle = bo->base.handle; ret = drmIoctl(bo->base.kms->fd, DRM_IOCTL_GEM_CLOSE, &arg); if (ret) return -errno; free(bo); return 0; } int intel_create(int fd, struct kms_driver **out) { struct kms_driver *kms; kms = calloc(1, sizeof(*kms)); if (!kms) return -ENOMEM; kms->fd = fd; kms->bo_create = intel_bo_create; kms->bo_map = intel_bo_map; kms->bo_unmap = intel_bo_unmap; kms->bo_get_prop = intel_bo_get_prop; kms->bo_destroy = intel_bo_destroy; kms->get_prop = intel_get_prop; kms->destroy = intel_destroy; *out = kms; return 0; }