diff --git a/Makefile.am b/Makefile.am
index 48a49e21ae941c3f9ccb7645f325975058bc8505..8ecd9d93cf462fb42b029f531ba9103eb6dbb6ad 100644 (file)
--- a/Makefile.am
+++ b/Makefile.am
# IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
# CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
-# eventually someone might want to build the kernel modules or tests from
-# here too, but let's just do libdrm for now
+ACLOCAL_AMFLAGS = -I m4 ${ACLOCAL_FLAGS}
-AUTOMAKE_OPTIONS = foreign
-SUBDIRS = libdrm shared-core tests
+DISTCHECK_CONFIGURE_FLAGS = --enable-nouveau-experimental-api --enable-radeon-experimental-api
pkgconfigdir = @pkgconfigdir@
pkgconfig_DATA = libdrm.pc
-EXTRA_DIST = libdrm.pc.in
+if HAVE_LIBKMS
+LIBKMS_SUBDIR = libkms
+endif
+
+if HAVE_INTEL
+INTEL_SUBDIR = intel
+endif
+
+if HAVE_NOUVEAU
+NOUVEAU_SUBDIR = nouveau
+endif
+
+if HAVE_RADEON
+RADEON_SUBDIR = radeon
+endif
+
+if HAVE_OMAP
+OMAP_SUBDIR = omap
+endif
+
+if HAVE_EXYNOS
+EXYNOS_SUBDIR = exynos
+endif
+
+SUBDIRS = . $(LIBKMS_SUBDIR) $(INTEL_SUBDIR) $(NOUVEAU_SUBDIR) $(RADEON_SUBDIR) $(OMAP_SUBDIR) $(EXYNOS_SUBDIR) tests include man
+
+libdrm_la_LTLIBRARIES = libdrm.la
+libdrm_ladir = $(libdir)
+libdrm_la_LDFLAGS = -version-number 2:4:0 -no-undefined
+libdrm_la_LIBADD = @CLOCK_LIB@
+
+libdrm_la_CPPFLAGS = -I$(top_srcdir)/include/drm
+
+libdrm_la_SOURCES = \
+ xf86drm.c \
+ xf86drmHash.c \
+ xf86drmRandom.c \
+ xf86drmSL.c \
+ xf86drmMode.c \
+ xf86atomic.h \
+ libdrm_lists.h
+
+libdrmincludedir = ${includedir}
+libdrminclude_HEADERS = xf86drm.h xf86drmMode.h
+
+EXTRA_DIST = libdrm.pc.in include/drm/*
copy-headers :
cp -r $(kernel_source)/usr/include/drm $(top_srcdir)/include