]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/blobdiff - configure.ac
intel: Silence a trivial compiler warning
[glsdk/libdrm.git] / configure.ac
index 3e2792e176f0bfccdf87355f3430c26534a484e4..290362c468d4f05e7d0d58ec26355d32619df48a 100644 (file)
@@ -20,7 +20,7 @@
 
 AC_PREREQ([2.63])
 AC_INIT([libdrm],
-        [2.4.38],
+        [2.4.39],
         [https://bugs.freedesktop.org/enter_bug.cgi?product=DRI],
         [libdrm])
 
@@ -35,6 +35,27 @@ AM_MAINTAINER_MODE([enable])
 # Enable quiet compiles on automake 1.11.
 m4_ifdef([AM_SILENT_RULES], [AM_SILENT_RULES([yes])])
 
+if test x$LIB_MAN_SUFFIX = x    ; then
+    LIB_MAN_SUFFIX=3
+fi
+if test x$LIB_MAN_DIR = x    ; then
+    LIB_MAN_DIR='$(mandir)/man$(LIB_MAN_SUFFIX)'
+fi
+AC_SUBST([LIB_MAN_SUFFIX])
+AC_SUBST([LIB_MAN_DIR])
+
+MAN_SUBSTS="\
+       -e 's|__vendorversion__|\"\$(PACKAGE_STRING)\" |' \
+       -e 's|__projectroot__|\$(prefix)|g' \
+       -e 's|__apploaddir__|\$(appdefaultdir)|g' \
+       -e 's|__appmansuffix__|\$(APP_MAN_SUFFIX)|g' \
+       -e 's|__drivermansuffix__|\$(DRIVER_MAN_SUFFIX)|g' \
+       -e 's|__adminmansuffix__|\$(ADMIN_MAN_SUFFIX)|g' \
+       -e 's|__libmansuffix__|\$(LIB_MAN_SUFFIX)|g' \
+       -e 's|__miscmansuffix__|\$(MISC_MAN_SUFFIX)|g' \
+       -e 's|__filemansuffix__|\$(FILE_MAN_SUFFIX)|g'"
+AC_SUBST([MAN_SUBSTS])
+
 # Check for programs
 AC_PROG_CC
 
@@ -78,10 +99,10 @@ AC_ARG_ENABLE(nouveau,
              [Enable support for nouveau's KMS API (default: auto)]),
              [NOUVEAU=$enableval], [NOUVEAU=auto])
 
-AC_ARG_ENABLE(vmwgfx-experimental-api,
-             AS_HELP_STRING([--enable-vmwgfx-experimental-api],
-             [Install vmwgfx's experimental kernel API header (default: disabled)]),
-             [VMWGFX=$enableval], [VMWGFX=no])
+AC_ARG_ENABLE(vmwgfx,
+             AS_HELP_STRING([--disable-vmwgfx],
+             [Enable support for vmwgfx's KMS API (default: yes)]),
+             [VMWGFX=$enableval], [VMWGFX=yes])
 
 AC_ARG_ENABLE(omap-experimental-api,
              AS_HELP_STRING([--enable-omap-experimental-api],
@@ -333,6 +354,7 @@ AC_CONFIG_FILES([
        tests/vbltest/Makefile
        include/Makefile
        include/drm/Makefile
+       man/Makefile
        libdrm.pc])
 AC_OUTPUT