]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/blobdiff - configure.ac
intel: Silence a trivial compiler warning
[glsdk/libdrm.git] / configure.ac
index d7070529078fb98b8c86f882e3eb5746145c115f..290362c468d4f05e7d0d58ec26355d32619df48a 100644 (file)
 #  IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
 #  CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 
-AC_PREREQ(2.60)
-AC_INIT([libdrm], 2.4.14, [dri-devel@lists.sourceforge.net], libdrm)
-AC_USE_SYSTEM_EXTENSIONS
+AC_PREREQ([2.63])
+AC_INIT([libdrm],
+        [2.4.39],
+        [https://bugs.freedesktop.org/enter_bug.cgi?product=DRI],
+        [libdrm])
+
+AC_CONFIG_HEADERS([config.h])
 AC_CONFIG_SRCDIR([Makefile.am])
-AM_INIT_AUTOMAKE([dist-bzip2])
+AC_CONFIG_MACRO_DIR([m4])
+AC_CONFIG_AUX_DIR([build-aux])
+
+AM_INIT_AUTOMAKE([1.10 foreign dist-bzip2])
+AM_MAINTAINER_MODE([enable])
+
+# Enable quiet compiles on automake 1.11.
+m4_ifdef([AM_SILENT_RULES], [AM_SILENT_RULES([yes])])
+
+if test x$LIB_MAN_SUFFIX = x    ; then
+    LIB_MAN_SUFFIX=3
+fi
+if test x$LIB_MAN_DIR = x    ; then
+    LIB_MAN_DIR='$(mandir)/man$(LIB_MAN_SUFFIX)'
+fi
+AC_SUBST([LIB_MAN_SUFFIX])
+AC_SUBST([LIB_MAN_DIR])
 
-AM_CONFIG_HEADER([libdrm/config.h])
+MAN_SUBSTS="\
+       -e 's|__vendorversion__|\"\$(PACKAGE_STRING)\" |' \
+       -e 's|__projectroot__|\$(prefix)|g' \
+       -e 's|__apploaddir__|\$(appdefaultdir)|g' \
+       -e 's|__appmansuffix__|\$(APP_MAN_SUFFIX)|g' \
+       -e 's|__drivermansuffix__|\$(DRIVER_MAN_SUFFIX)|g' \
+       -e 's|__adminmansuffix__|\$(ADMIN_MAN_SUFFIX)|g' \
+       -e 's|__libmansuffix__|\$(LIB_MAN_SUFFIX)|g' \
+       -e 's|__miscmansuffix__|\$(MISC_MAN_SUFFIX)|g' \
+       -e 's|__filemansuffix__|\$(FILE_MAN_SUFFIX)|g'"
+AC_SUBST([MAN_SUBSTS])
 
-AC_DISABLE_STATIC
-AC_PROG_LIBTOOL
+# Check for programs
 AC_PROG_CC
 
-AC_HEADER_STDC
+AC_USE_SYSTEM_EXTENSIONS
 AC_SYS_LARGEFILE
+AC_FUNC_ALLOCA
+
+# Initialize libtool
+LT_PREREQ([2.2])
+LT_INIT([disable-static])
+
 
 PKG_CHECK_MODULES(PTHREADSTUBS, pthread-stubs)
 AC_SUBST(PTHREADSTUBS_CFLAGS)
@@ -39,19 +74,45 @@ AC_SUBST(PTHREADSTUBS_LIBS)
 
 pkgconfigdir=${libdir}/pkgconfig
 AC_SUBST(pkgconfigdir)
-AC_ARG_ENABLE(udev,    AS_HELP_STRING([--enable-udev],
-                               [Enable support for using udev instead of mknod (default: disabled)]),
-                               [UDEV=$enableval], [UDEV=no])
+AC_ARG_ENABLE([udev],
+              [AS_HELP_STRING([--enable-udev],
+                              [Enable support for using udev instead of mknod (default: disabled)])],
+              [UDEV=$enableval], [UDEV=no])
 
-AC_ARG_ENABLE(nouveau-experimental-api,
-             AS_HELP_STRING([--enable-nouveau-experimental-api],
-             [Enable support for nouveau's experimental API (default: disabled)]),
-             [NOUVEAU=$enableval], [NOUVEAU=no])
+AC_ARG_ENABLE(libkms,
+             AS_HELP_STRING([--disable-libkms],
+             [Disable KMS mm abstraction library (default: auto)]),
+             [LIBKMS=$enableval], [LIBKMS=auto])
 
-AC_ARG_ENABLE(radeon-experimental-api,
-             AS_HELP_STRING([--enable-radeon-experimental-api],
-             [Enable support for radeon's KMS API (default: disabled)]),
-             [RADEON=$enableval], [RADEON=no])
+AC_ARG_ENABLE(intel,
+             AS_HELP_STRING([--disable-intel],
+             [Enable support for intel's KMS API (default: auto)]),
+             [INTEL=$enableval], [INTEL=auto])
+
+AC_ARG_ENABLE(radeon,
+             AS_HELP_STRING([--disable-radeon],
+             [Enable support for radeon's KMS API (default: auto)]),
+             [RADEON=$enableval], [RADEON=auto])
+
+AC_ARG_ENABLE(nouveau,
+             AS_HELP_STRING([--disable-nouveau],
+             [Enable support for nouveau's KMS API (default: auto)]),
+             [NOUVEAU=$enableval], [NOUVEAU=auto])
+
+AC_ARG_ENABLE(vmwgfx,
+             AS_HELP_STRING([--disable-vmwgfx],
+             [Enable support for vmwgfx's KMS API (default: yes)]),
+             [VMWGFX=$enableval], [VMWGFX=yes])
+
+AC_ARG_ENABLE(omap-experimental-api,
+             AS_HELP_STRING([--enable-omap-experimental-api],
+             [Enable support for OMAP's experimental API (default: disabled)]),
+             [OMAP=$enableval], [OMAP=no])
+
+AC_ARG_ENABLE(exynos-experimental-api,
+             AS_HELP_STRING([--enable-exynos-experimental-api],
+             [Enable support for EXYNOS's experimental API (default: disabled)]),
+             [EXYNOS=$enableval], [EXYNOS=no])
 
 dnl ===========================================================================
 dnl check compiler flags
@@ -79,6 +140,8 @@ AC_CHECK_FUNCS([clock_gettime], [CLOCK_LIB=],
                              [AC_MSG_ERROR([Couldn't find clock_gettime])])])
 AC_SUBST([CLOCK_LIB])
 
+AC_CHECK_FUNCS([open_memstream], [HAVE_OPEN_MEMSTREAM=yes])
+
 dnl Use lots of warning flags with with gcc and compatible compilers
 
 dnl Note: if you change the following variable, the cache is automatically
@@ -91,7 +154,7 @@ MAYBE_WARN="-Wall -Wextra \
 -Wpointer-arith -Wwrite-strings -Wstrict-prototypes \
 -Wmissing-prototypes -Wmissing-declarations -Wnested-externs \
 -Wpacked -Wswitch-enum -Wmissing-format-attribute \
--Wstrict-aliasing=2 -Winit-self -Wunsafe-loop-optimizations \
+-Wstrict-aliasing=2 -Winit-self \
 -Wdeclaration-after-statement -Wold-style-definition \
 -Wno-missing-field-initializers -Wno-unused-parameter \
 -Wno-attributes -Wno-long-long -Winline"
@@ -129,9 +192,35 @@ if test "x$UDEV" = xyes; then
        AC_DEFINE(UDEV, 1, [Have UDEV support])
 fi
 
+AC_CANONICAL_HOST
+if test "x$LIBKMS" = xauto ; then
+       case $host_os in
+               linux*)         LIBKMS="yes" ;;
+               *)              LIBKMS="no" ;;
+       esac
+fi
+
+AM_CONDITIONAL(HAVE_LIBKMS, [test "x$LIBKMS" = xyes])
+
+AM_CONDITIONAL(HAVE_VMWGFX, [test "x$VMWGFX" = xyes])
+if test "x$VMWGFX" = xyes; then
+       AC_DEFINE(HAVE_VMWGFX, 1, [Have vmwgfx kernel headers])
+fi
+
 AM_CONDITIONAL(HAVE_NOUVEAU, [test "x$NOUVEAU" = xyes])
+if test "x$NOUVEAU" = xyes; then
+       AC_DEFINE(HAVE_NOUVEAU, 1, [Have nouveau (nvidia) support])
+fi
 
-AM_CONDITIONAL(HAVE_RADEON, [test "x$RADEON" = xyes])
+AM_CONDITIONAL(HAVE_OMAP, [test "x$OMAP" = xyes])
+if test "x$OMAP" = xyes; then
+       AC_DEFINE(HAVE_OMAP, 1, [Have OMAP support])
+fi
+
+AM_CONDITIONAL(HAVE_EXYNOS, [test "x$EXYNOS" = xyes])
+if test "x$EXYNOS" = xyes; then
+       AC_DEFINE(HAVE_EXYNOS, 1, [Have EXYNOS support])
+fi
 
 PKG_CHECK_MODULES(CAIRO, cairo, [HAVE_CAIRO=yes], [HAVE_CAIRO=no])
 if test "x$HAVE_CAIRO" = xyes; then
@@ -146,18 +235,137 @@ if test "x$HAVE_LIBUDEV" = xyes; then
 fi
 AM_CONDITIONAL(HAVE_LIBUDEV, [test "x$HAVE_LIBUDEV" = xyes])
 
+if test "x$INTEL" != "xno" -o "x$RADEON" != "xno" -o "x$NOUVEAU" != "xno" -o "x$OMAP" != "xno"; then
+    # Check for atomic intrinsics
+    AC_CACHE_CHECK([for native atomic primitives], drm_cv_atomic_primitives,
+    [
+           drm_cv_atomic_primitives="none"
+
+           AC_LINK_IFELSE([AC_LANG_PROGRAM([[
+    int atomic_add(int i) { return __sync_fetch_and_add (&i, 1); }
+    int atomic_cmpxchg(int i, int j, int k) { return __sync_val_compare_and_swap (&i, j, k); }
+                                            ]],[[]])],
+                           [drm_cv_atomic_primitives="Intel"],[])
+
+           if test "x$drm_cv_atomic_primitives" = "xnone"; then
+                   AC_CHECK_HEADER([atomic_ops.h], drm_cv_atomic_primitives="libatomic-ops")
+           fi
+
+           # atomic functions defined in <atomic.h> & libc on Solaris
+           if test "x$drm_cv_atomic_primitives" = "xnone"; then
+                   AC_CHECK_FUNC([atomic_cas_uint],
+                                 drm_cv_atomic_primitives="Solaris")
+           fi
+
+    ])
+    if test "x$drm_cv_atomic_primitives" = xIntel; then
+           AC_DEFINE(HAVE_LIBDRM_ATOMIC_PRIMITIVES, 1,
+                     [Enable if your compiler supports the Intel __sync_* atomic primitives])
+    fi
+    if test "x$drm_cv_atomic_primitives" = "xlibatomic-ops"; then
+           AC_DEFINE(HAVE_LIB_ATOMIC_OPS, 1, [Enable if you have libatomic-ops-dev installed])
+    fi
+
+    if test "x$drm_cv_atomic_primitives" = "xnone"; then
+           if test "x$INTEL" != "xauto"; then
+                   if test "x$INTEL" != "xno"; then
+                        AC_MSG_ERROR([libdrm_intel depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for Intel GPUs by passing --disable-intel to ./configure])
+                   fi
+           else
+                   AC_MSG_WARN([Disabling libdrm_intel. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.])
+                   INTEL=no
+           fi
+           if test "x$RADEON" != "xauto"; then
+                   if test "x$RADEON" != "xno"; then
+                        AC_MSG_ERROR([libdrm_radeon depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for Radeon support by passing --disable-radeon to ./configure])
+                   fi
+           else
+                   AC_MSG_WARN([Disabling libdrm_radeon. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.])
+                   RADEON=no
+           fi
+           if test "x$NOUVEAU" != "xauto"; then
+                   if test "x$NOUVEAU" != "xno"; then
+                        AC_MSG_ERROR([libdrm_nouveau depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for NVIDIA GPUs by passing --disable-nouveau to ./configure])
+                   fi
+           else
+                   AC_MSG_WARN([Disabling libdrm_nouveau. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.])
+                   NOUVEAU=no
+           fi
+    else
+           if test "x$INTEL" != "xno"; then
+                   case $host_cpu in
+                           i?86|x86_64) INTEL=yes ;;
+                           *) INTEL=no ;;
+                   esac
+           fi
+           if test "x$RADEON" != "xno"; then
+                   RADEON=yes
+           fi
+           if test "x$NOUVEAU" != "xno"; then
+                   NOUVEAU=yes
+           fi
+    fi
+fi
+
+if test "x$INTEL" != "xno"; then
+       PKG_CHECK_MODULES(PCIACCESS, [pciaccess >= 0.10])
+fi
+AC_SUBST(PCIACCESS_CFLAGS)
+AC_SUBST(PCIACCESS_LIBS)
+
+PKG_CHECK_MODULES(VALGRIND, [valgrind], [have_valgrind=yes], [have_valgrind=no])
+if test "x$have_valgrind" = "xyes"; then
+       AC_DEFINE([HAVE_VALGRIND], 1, [Use valgrind intrinsics to suppress false warnings])
+fi
+
+AM_CONDITIONAL(HAVE_INTEL, [test "x$INTEL" != "xno"])
+AM_CONDITIONAL(HAVE_RADEON, [test "x$RADEON" != "xno"])
+AM_CONDITIONAL(HAVE_NOUVEAU, [test "x$NOUVEAU" != "xno"])
+if test "x$RADEON" = xyes; then
+       AC_DEFINE(HAVE_RADEON, 1, [Have radeon support])
+fi
+
+AC_ARG_WITH([kernel-source],
+            [AS_HELP_STRING([--with-kernel-source],
+              [specify path to linux kernel source])],
+           [kernel_source="$with_kernel_source"])
+AC_SUBST(kernel_source)
+
 AC_SUBST(WARN_CFLAGS)
-AC_OUTPUT([
+AC_CONFIG_FILES([
        Makefile
-       libdrm/Makefile
-       libdrm/intel/Makefile
-       libdrm/radeon/Makefile
-       libdrm/radeon/libdrm_radeon.pc
-       libdrm/nouveau/Makefile
-       libdrm/nouveau/libdrm_nouveau.pc
-       shared-core/Makefile
+       libkms/Makefile
+       libkms/libkms.pc
+       intel/Makefile
+       intel/libdrm_intel.pc
+       radeon/Makefile
+       radeon/libdrm_radeon.pc
+       nouveau/Makefile
+       nouveau/libdrm_nouveau.pc
+       omap/Makefile
+       omap/libdrm_omap.pc
+       exynos/Makefile
+       exynos/libdrm_exynos.pc
        tests/Makefile
        tests/modeprint/Makefile
        tests/modetest/Makefile
-       libdrm.pc
-       libdrm_intel.pc])
+       tests/kmstest/Makefile
+       tests/radeon/Makefile
+       tests/vbltest/Makefile
+       include/Makefile
+       include/drm/Makefile
+       man/Makefile
+       libdrm.pc])
+AC_OUTPUT
+
+echo ""
+echo "$PACKAGE_STRING will be compiled with:"
+echo ""
+echo "  libkms         $LIBKMS"
+echo "  Intel API      $INTEL"
+echo "  vmwgfx API     $VMWGFX"
+echo "  Radeon API     $RADEON"
+echo "  Nouveau API    $NOUVEAU"
+echo "  OMAP API       $OMAP"
+echo "  EXYNOS API     $EXYNOS"
+echo ""