]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/blobdiff - configure.ac
libdrm_radeon: Optimize cs_gem_reloc to do less looping.
[glsdk/libdrm.git] / configure.ac
index b884220132baca8109d2a13a4476f7800e5a31e3..b044c966f782e9caa70b64aee9d1ef00a4231ba8 100644 (file)
@@ -19,7 +19,7 @@
 #  CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 
 AC_PREREQ(2.60)
-AC_INIT([libdrm], 2.4.16, [dri-devel@lists.sourceforge.net], libdrm)
+AC_INIT([libdrm], 2.4.19, [dri-devel@lists.sourceforge.net], libdrm)
 AC_USE_SYSTEM_EXTENSIONS
 AC_CONFIG_SRCDIR([Makefile.am])
 AM_INIT_AUTOMAKE([dist-bzip2])
@@ -32,6 +32,7 @@ AC_PROG_CC
 
 AC_HEADER_STDC
 AC_SYS_LARGEFILE
+AC_FUNC_ALLOCA
 
 PKG_CHECK_MODULES(PTHREADSTUBS, pthread-stubs)
 AC_SUBST(PTHREADSTUBS_CFLAGS)
@@ -43,20 +44,31 @@ AC_ARG_ENABLE(udev, AS_HELP_STRING([--enable-udev],
                                [Enable support for using udev instead of mknod (default: disabled)]),
                                [UDEV=$enableval], [UDEV=no])
 
+AC_ARG_ENABLE(libkms,
+             AS_HELP_STRING([--disable-libkms],
+             [Disable KMS mm abstraction library (default: enabled)]),
+             [LIBKMS=$enableval], [LIBKMS=yes])
+
 AC_ARG_ENABLE(intel,
              AS_HELP_STRING([--disable-intel],
              [Enable support for intel's KMS API (default: auto)]),
              [INTEL=$enableval], [INTEL=auto])
 
+AC_ARG_ENABLE(radeon,
+             AS_HELP_STRING([--disable-radeon],
+             [Enable support for radeon's KMS API (default: auto)]),
+             [RADEON=$enableval], [RADEON=auto])
+
+AC_ARG_ENABLE(vmwgfx-experimental-api,
+             AS_HELP_STRING([--enable-vmwgfx-experimental-api],
+             [Install vmwgfx's experimental kernel API header (default: disabled)]),
+             [VMWGFX=$enableval], [VMWGFX=no])
+
 AC_ARG_ENABLE(nouveau-experimental-api,
              AS_HELP_STRING([--enable-nouveau-experimental-api],
              [Enable support for nouveau's experimental API (default: disabled)]),
              [NOUVEAU=$enableval], [NOUVEAU=no])
 
-AC_ARG_ENABLE(radeon-experimental-api,
-             AS_HELP_STRING([--enable-radeon-experimental-api],
-             [Enable support for radeon's KMS API (default: disabled)]),
-             [RADEON=$enableval], [RADEON=no])
 
 dnl ===========================================================================
 dnl check compiler flags
@@ -134,7 +146,17 @@ if test "x$UDEV" = xyes; then
        AC_DEFINE(UDEV, 1, [Have UDEV support])
 fi
 
+AM_CONDITIONAL(HAVE_LIBKMS, [test "x$LIBKMS" = xyes])
+
+AM_CONDITIONAL(HAVE_VMWGFX, [test "x$VMWGFX" = xyes])
+if test "x$VMWGFX" = xyes; then
+       AC_DEFINE(HAVE_VMWGFX, 1, [Have vmwgfx kernel headers])
+fi
+
 AM_CONDITIONAL(HAVE_NOUVEAU, [test "x$NOUVEAU" = xyes])
+if test "x$NOUVEAU" = xyes; then
+       AC_DEFINE(HAVE_NOUVEAU, 1, [Have nouveau (nvidia) support])
+fi
 
 AM_CONDITIONAL(HAVE_RADEON, [test "x$RADEON" = xyes])
 
@@ -151,7 +173,7 @@ if test "x$HAVE_LIBUDEV" = xyes; then
 fi
 AM_CONDITIONAL(HAVE_LIBUDEV, [test "x$HAVE_LIBUDEV" = xyes])
 
-if test "x$INTEL" != "xno"; then
+if test "x$INTEL" != "xno" -o "x$RADEON" != "xno"; then
     # Check for atomic intrinsics
     AC_CACHE_CHECK([for native atomic primitives], drm_cv_atomic_primitives,
     [
@@ -168,9 +190,15 @@ if test "x$INTEL" != "xno"; then
                    AC_CHECK_HEADER([atomic_ops.h], drm_cv_atomic_primitives="libatomic-ops")
            fi
 
+           # atomic functions defined in <atomic.h> & libc on Solaris
+           if test "x$drm_cv_atomic_primitives" = "xnone"; then
+                   AC_CHECK_FUNC([atomic_cas_uint],
+                                 drm_cv_atomic_primitives="Solaris")
+           fi
+
     ])
     if test "x$drm_cv_atomic_primitives" = xIntel; then
-           AC_DEFINE(HAVE_INTEL_ATOMIC_PRIMITIVES, 1,
+           AC_DEFINE(HAVE_LIBDRM_ATOMIC_PRIMITIVES, 1,
                      [Enable if your compiler supports the Intel __sync_* atomic primitives])
     fi
     if test "x$drm_cv_atomic_primitives" = "xlibatomic-ops"; then
@@ -178,13 +206,26 @@ if test "x$INTEL" != "xno"; then
     fi
 
     if test "x$drm_cv_atomic_primitives" = "xnone"; then
-           if test "x$INTEL" != "xauto"; then
-                   AC_MSG_ERROR([libdrm_intel depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for Intel GPUs by passing --disable-intel to ./configure])
-          else
-                   INTEL=no
-          fi
+           if test "x$INTEL" != "xauto"; then
+                   AC_MSG_ERROR([libdrm_intel depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for Intel GPUs by passing --disable-intel to ./configure])
+           else
+                   AC_MSG_WARN([Disabling libdrm_intel. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.])
+                   INTEL=no
+           fi
+           if test "x$RADEON" != "xauto"; then
+                   AC_MSG_ERROR([libdrm_radeon depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for Radeon support by passing --disable-radeon to ./configure])
+           else
+                   AC_MSG_WARN([Disabling libdrm_radeon. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.])
+                   RADEON=no
+           fi
+
     else
-          INTEL=yes
+           if test "x$INTEL" != "xno"; then
+                   INTEL=yes
+           fi
+           if test "x$RADEON" != "xno"; then
+                   RADEON=yes
+           fi
     fi
 fi
 
@@ -199,6 +240,8 @@ AC_SUBST(kernel_source)
 AC_SUBST(WARN_CFLAGS)
 AC_OUTPUT([
        Makefile
+       libkms/Makefile
+       libkms/libkms.pc
        intel/Makefile
        intel/libdrm_intel.pc
        radeon/Makefile
@@ -208,6 +251,7 @@ AC_OUTPUT([
        tests/Makefile
        tests/modeprint/Makefile
        tests/modetest/Makefile
+       tests/kmstest/Makefile
        include/Makefile
        include/drm/Makefile
        libdrm.pc])
@@ -215,7 +259,9 @@ AC_OUTPUT([
 echo ""
 echo "$PACKAGE_STRING will be compiled with:"
 echo ""
+echo "  libkms         $LIBKMS"
 echo "  Intel API      $INTEL"
+echo "  vmwgfx API     $VMWGFX"
 echo "  Radeon API     $RADEON"
 echo "  Nouveau API    $NOUVEAU"
 echo ""