]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/blobdiff - configure.ac
intel: Fix build of Intel DRM on x86 systems
[glsdk/libdrm.git] / configure.ac
index 0cf09744abfcacf2460100cce00aaf0d02ba3e05..b59bc54a20654503a5ce98c05df64677a210baf4 100644 (file)
 #  IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
 #  CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 
-AC_PREREQ(2.57)
-AC_INIT([libdrm], 2.4.0, [dri-devel@lists.sourceforge.net], libdrm)
+AC_PREREQ([2.63])
+AC_INIT([libdrm],
+        [2.4.30],
+        [https://bugs.freedesktop.org/enter_bug.cgi?product=DRI],
+        [libdrm])
+
+AC_CONFIG_HEADERS([config.h])
 AC_CONFIG_SRCDIR([Makefile.am])
-AM_INIT_AUTOMAKE([dist-bzip2])
+AC_CONFIG_MACRO_DIR([m4])
+AC_CONFIG_AUX_DIR([build-aux])
+
+AM_INIT_AUTOMAKE([1.10 foreign dist-bzip2])
+AM_MAINTAINER_MODE([enable])
 
-AM_CONFIG_HEADER([libdrm/config.h])
+# Enable quiet compiles on automake 1.11.
+m4_ifdef([AM_SILENT_RULES], [AM_SILENT_RULES([yes])])
 
-AC_DISABLE_STATIC
-AC_PROG_LIBTOOL
+# Check for programs
 AC_PROG_CC
 
-AC_HEADER_STDC
+AC_USE_SYSTEM_EXTENSIONS
 AC_SYS_LARGEFILE
+AC_FUNC_ALLOCA
+
+# Initialize libtool
+LT_PREREQ([2.2])
+LT_INIT([disable-static])
+
+
+PKG_CHECK_MODULES(PTHREADSTUBS, pthread-stubs)
+AC_SUBST(PTHREADSTUBS_CFLAGS)
+AC_SUBST(PTHREADSTUBS_LIBS)
+
+PKG_CHECK_MODULES(PCIACCESS, [pciaccess >= 0.10])
+AC_SUBST(PCIACCESS_CFLAGS)
+AC_SUBST(PCIACCESS_LIBS)
 
 pkgconfigdir=${libdir}/pkgconfig
 AC_SUBST(pkgconfigdir)
-AC_ARG_ENABLE(udev,    AS_HELP_STRING([--enable-udev],
-                               [Enable support for using udev instead of mknod (default: disabled)]),
-                               [UDEV=$enableval], [UDEV=no])
+AC_ARG_ENABLE([udev],
+              [AS_HELP_STRING([--enable-udev],
+                              [Enable support for using udev instead of mknod (default: disabled)])],
+              [UDEV=$enableval], [UDEV=no])
+
+AC_ARG_ENABLE(libkms,
+             AS_HELP_STRING([--disable-libkms],
+             [Disable KMS mm abstraction library (default: auto)]),
+             [LIBKMS=$enableval], [LIBKMS=auto])
+
+AC_ARG_ENABLE(intel,
+             AS_HELP_STRING([--disable-intel],
+             [Enable support for intel's KMS API (default: auto)]),
+             [INTEL=$enableval], [INTEL=auto])
+
+AC_ARG_ENABLE(radeon,
+             AS_HELP_STRING([--disable-radeon],
+             [Enable support for radeon's KMS API (default: auto)]),
+             [RADEON=$enableval], [RADEON=auto])
+
+AC_ARG_ENABLE(vmwgfx-experimental-api,
+             AS_HELP_STRING([--enable-vmwgfx-experimental-api],
+             [Install vmwgfx's experimental kernel API header (default: disabled)]),
+             [VMWGFX=$enableval], [VMWGFX=no])
+
+AC_ARG_ENABLE(nouveau-experimental-api,
+             AS_HELP_STRING([--enable-nouveau-experimental-api],
+             [Enable support for nouveau's experimental API (default: disabled)]),
+             [NOUVEAU=$enableval], [NOUVEAU=no])
 
 
 dnl ===========================================================================
@@ -58,6 +107,15 @@ AC_DEFUN([LIBDRM_CC_TRY_FLAG], [
   AC_MSG_RESULT([$libdrm_cc_flag])
 ])
 
+dnl We use clock_gettime to check for timeouts in drmWaitVBlank
+
+AC_CHECK_FUNCS([clock_gettime], [CLOCK_LIB=],
+               [AC_CHECK_LIB([rt], [clock_gettime], [CLOCK_LIB=-lrt],
+                             [AC_MSG_ERROR([Couldn't find clock_gettime])])])
+AC_SUBST([CLOCK_LIB])
+
+AC_CHECK_FUNCS([open_memstream], [HAVE_OPEN_MEMSTREAM=yes])
+
 dnl Use lots of warning flags with with gcc and compatible compilers
 
 dnl Note: if you change the following variable, the cache is automatically
@@ -108,11 +166,141 @@ if test "x$UDEV" = xyes; then
        AC_DEFINE(UDEV, 1, [Have UDEV support])
 fi
 
+AC_CANONICAL_HOST
+if test "x$LIBKMS" = xauto ; then
+       case $host_os in
+               linux*)         LIBKMS="yes" ;;
+               *)              LIBKMS="no" ;;
+       esac
+fi
+
+AM_CONDITIONAL(HAVE_LIBKMS, [test "x$LIBKMS" = xyes])
+
+AM_CONDITIONAL(HAVE_VMWGFX, [test "x$VMWGFX" = xyes])
+if test "x$VMWGFX" = xyes; then
+       AC_DEFINE(HAVE_VMWGFX, 1, [Have vmwgfx kernel headers])
+fi
+
+AM_CONDITIONAL(HAVE_NOUVEAU, [test "x$NOUVEAU" = xyes])
+if test "x$NOUVEAU" = xyes; then
+       AC_DEFINE(HAVE_NOUVEAU, 1, [Have nouveau (nvidia) support])
+fi
+
+PKG_CHECK_MODULES(CAIRO, cairo, [HAVE_CAIRO=yes], [HAVE_CAIRO=no])
+if test "x$HAVE_CAIRO" = xyes; then
+       AC_DEFINE(HAVE_CAIRO, 1, [Have cairo support])
+fi
+AM_CONDITIONAL(HAVE_CAIRO, [test "x$HAVE_CAIRO" = xyes])
+
+# For enumerating devices in test case
+PKG_CHECK_MODULES(LIBUDEV, libudev, [HAVE_LIBUDEV=yes], [HAVE_LIBUDEV=no])
+if test "x$HAVE_LIBUDEV" = xyes; then
+       AC_DEFINE(HAVE_LIBUDEV, 1, [Have libudev support])
+fi
+AM_CONDITIONAL(HAVE_LIBUDEV, [test "x$HAVE_LIBUDEV" = xyes])
+
+if test "x$INTEL" != "xno" -o "x$RADEON" != "xno"; then
+    # Check for atomic intrinsics
+    AC_CACHE_CHECK([for native atomic primitives], drm_cv_atomic_primitives,
+    [
+           drm_cv_atomic_primitives="none"
+
+           AC_LINK_IFELSE([AC_LANG_PROGRAM([[
+    int atomic_add(int i) { return __sync_fetch_and_add (&i, 1); }
+    int atomic_cmpxchg(int i, int j, int k) { return __sync_val_compare_and_swap (&i, j, k); }
+                                            ]],[[]])],
+                           [drm_cv_atomic_primitives="Intel"],[])
+
+           if test "x$drm_cv_atomic_primitives" = "xnone"; then
+                   AC_CHECK_HEADER([atomic_ops.h], drm_cv_atomic_primitives="libatomic-ops")
+           fi
+
+           # atomic functions defined in <atomic.h> & libc on Solaris
+           if test "x$drm_cv_atomic_primitives" = "xnone"; then
+                   AC_CHECK_FUNC([atomic_cas_uint],
+                                 drm_cv_atomic_primitives="Solaris")
+           fi
+
+    ])
+    if test "x$drm_cv_atomic_primitives" = xIntel; then
+           AC_DEFINE(HAVE_LIBDRM_ATOMIC_PRIMITIVES, 1,
+                     [Enable if your compiler supports the Intel __sync_* atomic primitives])
+    fi
+    if test "x$drm_cv_atomic_primitives" = "xlibatomic-ops"; then
+           AC_DEFINE(HAVE_LIB_ATOMIC_OPS, 1, [Enable if you have libatomic-ops-dev installed])
+    fi
+
+    if test "x$drm_cv_atomic_primitives" = "xnone"; then
+           if test "x$INTEL" != "xauto"; then
+                   if test "x$INTEL" != "xno"; then
+                        AC_MSG_ERROR([libdrm_intel depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for Intel GPUs by passing --disable-intel to ./configure])
+                   fi
+           else
+                   AC_MSG_WARN([Disabling libdrm_intel. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.])
+                   INTEL=no
+           fi
+           if test "x$RADEON" != "xauto"; then
+                   if test "x$RADEON" != "xno"; then
+                        AC_MSG_ERROR([libdrm_radeon depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for Radeon support by passing --disable-radeon to ./configure])
+                   fi
+           else
+                   AC_MSG_WARN([Disabling libdrm_radeon. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.])
+                   RADEON=no
+           fi
+
+    else
+           if test "x$INTEL" != "xno"; then
+                   case $host_cpu in
+                           i?86|x86_64) INTEL=yes ;;
+                           *) INTEL=no ;;
+                   esac
+           fi
+           if test "x$RADEON" != "xno"; then
+                   RADEON=yes
+           fi
+    fi
+fi
+
+AM_CONDITIONAL(HAVE_INTEL, [test "x$INTEL" != "xno"])
+AM_CONDITIONAL(HAVE_RADEON, [test "x$RADEON" != "xno"])
+if test "x$RADEON" = xyes; then
+       AC_DEFINE(HAVE_RADEON, 1, [Have radeon support])
+fi
+
+AC_ARG_WITH([kernel-source],
+            [AS_HELP_STRING([--with-kernel-source],
+              [specify path to linux kernel source])],
+           [kernel_source="$with_kernel_source"])
+AC_SUBST(kernel_source)
+
 AC_SUBST(WARN_CFLAGS)
-AC_OUTPUT([
+AC_CONFIG_FILES([
        Makefile
-       libdrm/Makefile
-       libdrm/intel/Makefile
-       shared-core/Makefile
+       libkms/Makefile
+       libkms/libkms.pc
+       intel/Makefile
+       intel/libdrm_intel.pc
+       radeon/Makefile
+       radeon/libdrm_radeon.pc
+       nouveau/Makefile
+       nouveau/libdrm_nouveau.pc
        tests/Makefile
+       tests/modeprint/Makefile
+       tests/modetest/Makefile
+       tests/kmstest/Makefile
+       tests/radeon/Makefile
+       tests/vbltest/Makefile
+       include/Makefile
+       include/drm/Makefile
        libdrm.pc])
+AC_OUTPUT
+
+echo ""
+echo "$PACKAGE_STRING will be compiled with:"
+echo ""
+echo "  libkms         $LIBKMS"
+echo "  Intel API      $INTEL"
+echo "  vmwgfx API     $VMWGFX"
+echo "  Radeon API     $RADEON"
+echo "  Nouveau API    $NOUVEAU"
+echo ""