diff --git a/include/drm/drm.h b/include/drm/drm.h
index 7bf186bb9a6764a243fe9ca53fd042e93358792a..416673af0536c70fa75a991c6b9f9a7ffc2eb9a0 100644 (file)
--- a/include/drm/drm.h
+++ b/include/drm/drm.h
#ifndef _DRM_H_
#define _DRM_H_
+#if defined(__linux__)
+
#include <linux/types.h>
-#include <asm/ioctl.h> /* For _IO* macros */
-#define DRM_IOCTL_NR(n) _IOC_NR(n)
-#define DRM_IOC_VOID _IOC_NONE
-#define DRM_IOC_READ _IOC_READ
-#define DRM_IOC_WRITE _IOC_WRITE
-#define DRM_IOC_READWRITE _IOC_READ|_IOC_WRITE
-#define DRM_IOC(dir, group, nr, size) _IOC(dir, group, nr, size)
+#include <asm/ioctl.h>
+typedef unsigned int drm_handle_t;
+
+#else /* One of the BSDs */
-#define DRM_MAJOR 226
-#define DRM_MAX_MINOR 15
+#include <sys/ioccom.h>
+#include <sys/types.h>
+typedef int8_t __s8;
+typedef uint8_t __u8;
+typedef int16_t __s16;
+typedef uint16_t __u16;
+typedef int32_t __s32;
+typedef uint32_t __u32;
+typedef int64_t __s64;
+typedef uint64_t __u64;
+typedef unsigned long drm_handle_t;
+
+#endif
#define DRM_NAME "drm" /**< Name in kernel, /dev, and /proc */
#define DRM_MIN_ORDER 5 /**< At least 2^5 bytes = 32 bytes */
#define _DRM_LOCK_IS_CONT(lock) ((lock) & _DRM_LOCK_CONT)
#define _DRM_LOCKING_CONTEXT(lock) ((lock) & ~(_DRM_LOCK_HELD|_DRM_LOCK_CONT))
-typedef unsigned int drm_handle_t;
typedef unsigned int drm_context_t;
typedef unsigned int drm_drawable_t;
typedef unsigned int drm_magic_t;
*/
struct drm_buf_map {
int count; /**< Length of the buffer list */
+#ifdef __cplusplus
+ void *virt;
+#else
void *virtual; /**< Mmap'd area in user-virtual */
+#endif
struct drm_buf_pub *list; /**< Buffer information */
};
__u64 size;
};
+/** DRM_IOCTL_GET_CAP ioctl argument type */
+struct drm_get_cap {
+ __u64 capability;
+ __u64 value;
+};
+
#include "drm_mode.h"
#define DRM_IOCTL_BASE 'd'
#define DRM_IOCTL_GEM_CLOSE DRM_IOW (0x09, struct drm_gem_close)
#define DRM_IOCTL_GEM_FLINK DRM_IOWR(0x0a, struct drm_gem_flink)
#define DRM_IOCTL_GEM_OPEN DRM_IOWR(0x0b, struct drm_gem_open)
+#define DRM_IOCTL_GET_CAP DRM_IOWR(0x0c, struct drm_get_cap)
#define DRM_IOCTL_SET_UNIQUE DRM_IOW( 0x10, struct drm_unique)
#define DRM_IOCTL_AUTH_MAGIC DRM_IOW( 0x11, struct drm_auth)
#define DRM_IOCTL_MODE_GETFB DRM_IOWR(0xAD, struct drm_mode_fb_cmd)
#define DRM_IOCTL_MODE_ADDFB DRM_IOWR(0xAE, struct drm_mode_fb_cmd)
#define DRM_IOCTL_MODE_RMFB DRM_IOWR(0xAF, unsigned int)
+#define DRM_IOCTL_MODE_PAGE_FLIP DRM_IOWR(0xB0, struct drm_mode_crtc_page_flip)
+#define DRM_IOCTL_MODE_DIRTYFB DRM_IOWR(0xB1, struct drm_mode_fb_dirty_cmd)
+
+#define DRM_IOCTL_MODE_CREATE_DUMB DRM_IOWR(0xB2, struct drm_mode_create_dumb)
+#define DRM_IOCTL_MODE_MAP_DUMB DRM_IOWR(0xB3, struct drm_mode_map_dumb)
+#define DRM_IOCTL_MODE_DESTROY_DUMB DRM_IOWR(0xB4, struct drm_mode_destroy_dumb)
/**
* Device specific ioctls should only be in their respective headers
};
#define DRM_EVENT_VBLANK 0x01
+#define DRM_EVENT_FLIP_COMPLETE 0x02
struct drm_event_vblank {
struct drm_event base;
__u32 reserved;
};
+#define DRM_CAP_DUMB_BUFFER 0x1
+
/* typedef area */
typedef struct drm_clip_rect drm_clip_rect_t;
typedef struct drm_drawable_info drm_drawable_info_t;