diff --git a/include/drm/drm.h b/include/drm/drm.h
index a0559eb08a688b7eee5dd460483c59204ae911d7..a847689f22d5bd901be8381278695a92d94a7d52 100644 (file)
--- a/include/drm/drm.h
+++ b/include/drm/drm.h
*/
struct drm_buf_map {
int count; /**< Length of the buffer list */
+#ifdef __cplusplus
+ void *virt;
+#else
void *virtual; /**< Mmap'd area in user-virtual */
+#endif
struct drm_buf_pub *list; /**< Buffer information */
};
__u64 size;
};
+/** DRM_IOCTL_GET_CAP ioctl argument type */
+struct drm_get_cap {
+ __u64 capability;
+ __u64 value;
+};
+
+#define DRM_CLOEXEC O_CLOEXEC
+struct drm_prime_handle {
+ __u32 handle;
+
+ /** Flags.. only applicable for handle->fd */
+ __u32 flags;
+
+ /** Returned dmabuf file descriptor */
+ __s32 fd;
+};
+
#include "drm_mode.h"
#define DRM_IOCTL_BASE 'd'
#define DRM_IOCTL_GEM_CLOSE DRM_IOW (0x09, struct drm_gem_close)
#define DRM_IOCTL_GEM_FLINK DRM_IOWR(0x0a, struct drm_gem_flink)
#define DRM_IOCTL_GEM_OPEN DRM_IOWR(0x0b, struct drm_gem_open)
+#define DRM_IOCTL_GET_CAP DRM_IOWR(0x0c, struct drm_get_cap)
#define DRM_IOCTL_SET_UNIQUE DRM_IOW( 0x10, struct drm_unique)
#define DRM_IOCTL_AUTH_MAGIC DRM_IOW( 0x11, struct drm_auth)
#define DRM_IOCTL_UNLOCK DRM_IOW( 0x2b, struct drm_lock)
#define DRM_IOCTL_FINISH DRM_IOW( 0x2c, struct drm_lock)
+#define DRM_IOCTL_PRIME_HANDLE_TO_FD DRM_IOWR(0x2d, struct drm_prime_handle)
+#define DRM_IOCTL_PRIME_FD_TO_HANDLE DRM_IOWR(0x2e, struct drm_prime_handle)
+
#define DRM_IOCTL_AGP_ACQUIRE DRM_IO( 0x30)
#define DRM_IOCTL_AGP_RELEASE DRM_IO( 0x31)
#define DRM_IOCTL_AGP_ENABLE DRM_IOW( 0x32, struct drm_agp_mode)
#define DRM_IOCTL_MODE_PAGE_FLIP DRM_IOWR(0xB0, struct drm_mode_crtc_page_flip)
#define DRM_IOCTL_MODE_DIRTYFB DRM_IOWR(0xB1, struct drm_mode_fb_dirty_cmd)
+#define DRM_IOCTL_MODE_CREATE_DUMB DRM_IOWR(0xB2, struct drm_mode_create_dumb)
+#define DRM_IOCTL_MODE_MAP_DUMB DRM_IOWR(0xB3, struct drm_mode_map_dumb)
+#define DRM_IOCTL_MODE_DESTROY_DUMB DRM_IOWR(0xB4, struct drm_mode_destroy_dumb)
+#define DRM_IOCTL_MODE_GETPLANERESOURCES DRM_IOWR(0xB5, struct drm_mode_get_plane_res)
+#define DRM_IOCTL_MODE_GETPLANE DRM_IOWR(0xB6, struct drm_mode_get_plane)
+#define DRM_IOCTL_MODE_SETPLANE DRM_IOWR(0xB7, struct drm_mode_set_plane)
+#define DRM_IOCTL_MODE_ADDFB2 DRM_IOWR(0xB8, struct drm_mode_fb_cmd2)
+#define DRM_IOCTL_MODE_OBJ_GETPROPERTIES DRM_IOWR(0xB9, struct drm_mode_obj_get_properties)
+#define DRM_IOCTL_MODE_OBJ_SETPROPERTY DRM_IOWR(0xBA, struct drm_mode_obj_set_property)
+
/**
* Device specific ioctls should only be in their respective headers
* The device specific ioctl range is from 0x40 to 0x99.
__u32 reserved;
};
+#define DRM_CAP_DUMB_BUFFER 0x1
+#define DRM_CAP_VBLANK_HIGH_CRTC 0x2
+#define DRM_CAP_DUMB_PREFERRED_DEPTH 0x3
+#define DRM_CAP_DUMB_PREFER_SHADOW 0x4
+#define DRM_CAP_PRIME 0x5
+
+#define DRM_PRIME_CAP_IMPORT 0x1
+#define DRM_PRIME_CAP_EXPORT 0x2
+
/* typedef area */
typedef struct drm_clip_rect drm_clip_rect_t;
typedef struct drm_drawable_info drm_drawable_info_t;