diff --git a/shared-core/i915_drm.h b/include/drm/i915_drm.h
similarity index 80%
rename from shared-core/i915_drm.h
rename to include/drm/i915_drm.h
index 2151a7f9ae70150fc38e03f497b516dd50314f83..75b0e1d534a3ead208c8882e04751339914c8643 100644 (file)
rename from shared-core/i915_drm.h
rename to include/drm/i915_drm.h
index 2151a7f9ae70150fc38e03f497b516dd50314f83..75b0e1d534a3ead208c8882e04751339914c8643 100644 (file)
--- a/shared-core/i915_drm.h
+++ b/include/drm/i915_drm.h
#ifndef _I915_DRM_H_
#define _I915_DRM_H_
+#include "drm.h"
+
/* Please note that modifications to all structs defined here are
* subject to backwards-compatibility constraints.
*/
-#include "drm.h"
-
/* Each region is a minimum of 16k, and there are at most 255 of them.
*/
#define I915_NR_TEX_REGIONS 255 /* table size 2k - maximum due to use
enum {
I915_INIT_DMA = 0x01,
I915_CLEANUP_DMA = 0x02,
- I915_RESUME_DMA = 0x03,
-
- /* Since this struct isn't versioned, just used a new
- * 'func' code to indicate the presence of dri2 sarea
- * info. */
- I915_INIT_DMA2 = 0x04
+ I915_RESUME_DMA = 0x03
} func;
unsigned int mmio_offset;
int sarea_priv_offset;
unsigned int depth_pitch;
unsigned int cpp;
unsigned int chipset;
- unsigned int sarea_handle;
} drm_i915_init_t;
-typedef struct drm_i915_sarea {
+typedef struct _drm_i915_sarea {
struct drm_tex_region texList[I915_NR_TEX_REGIONS + 1];
int last_upload; /* last time texture was uploaded */
int last_enqueue; /* last time a buffer was enqueued */
unsigned int rotated_tiled;
unsigned int rotated2_tiled;
- /* compat defines for the period of time when pipeA_* got renamed
- * to planeA_*. They mean pipe, really.
- */
-#define planeA_x pipeA_x
-#define planeA_y pipeA_y
-#define planeA_w pipeA_w
-#define planeA_h pipeA_h
-#define planeB_x pipeB_x
-#define planeB_y pipeB_y
-#define planeB_w pipeB_w
-#define planeB_h pipeB_h
int pipeA_x;
int pipeA_y;
int pipeA_w;
int pipeB_w;
int pipeB_h;
- /* Triple buffering */
- drm_handle_t third_handle;
- int third_offset;
- int third_size;
- unsigned int third_tiled;
+ /* fill out some space for old userspace triple buffer */
+ drm_handle_t unused_handle;
+ __u32 unused1, unused2, unused3;
- /* buffer object handles for the static buffers. May change
- * over the lifetime of the client, though it doesn't in our current
- * implementation.
+ /* buffer object handles for static buffers. May change
+ * over the lifetime of the client.
*/
- unsigned int front_bo_handle;
- unsigned int back_bo_handle;
- unsigned int third_bo_handle;
- unsigned int depth_bo_handle;
-} drm_i915_sarea_t;
+ __u32 front_bo_handle;
+ __u32 back_bo_handle;
+ __u32 unused_bo_handle;
+ __u32 depth_bo_handle;
-/* Driver specific fence types and classes.
- */
+} drm_i915_sarea_t;
-/* The only fence class we support */
-#define DRM_I915_FENCE_CLASS_ACCEL 0
-/* Fence type that guarantees read-write flush */
-#define DRM_I915_FENCE_TYPE_RW 2
-/* MI_FLUSH programmed just before the fence */
-#define DRM_I915_FENCE_FLAG_FLUSHED 0x01000000
+/* due to userspace building against these headers we need some compat here */
+#define planeA_x pipeA_x
+#define planeA_y pipeA_y
+#define planeA_w pipeA_w
+#define planeA_h pipeA_h
+#define planeB_x pipeB_x
+#define planeB_y pipeB_y
+#define planeB_w pipeB_w
+#define planeB_h pipeB_h
/* Flags for perf_boxes
*/
#define DRM_I915_SET_VBLANK_PIPE 0x0d
#define DRM_I915_GET_VBLANK_PIPE 0x0e
#define DRM_I915_VBLANK_SWAP 0x0f
-#define DRM_I915_MMIO 0x10
#define DRM_I915_HWS_ADDR 0x11
-#define DRM_I915_EXECBUFFER 0x12
#define DRM_I915_GEM_INIT 0x13
#define DRM_I915_GEM_EXECBUFFER 0x14
#define DRM_I915_GEM_PIN 0x15
#define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t)
#define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH)
-#define DRM_IOCTL_I915_FLIP DRM_IOW( DRM_COMMAND_BASE + DRM_I915_FLIP, drm_i915_flip_t)
+#define DRM_IOCTL_I915_FLIP DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLIP)
#define DRM_IOCTL_I915_BATCHBUFFER DRM_IOW( DRM_COMMAND_BASE + DRM_I915_BATCHBUFFER, drm_i915_batchbuffer_t)
#define DRM_IOCTL_I915_IRQ_EMIT DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_IRQ_EMIT, drm_i915_irq_emit_t)
#define DRM_IOCTL_I915_IRQ_WAIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_IRQ_WAIT, drm_i915_irq_wait_t)
#define DRM_IOCTL_I915_SET_VBLANK_PIPE DRM_IOW( DRM_COMMAND_BASE + DRM_I915_SET_VBLANK_PIPE, drm_i915_vblank_pipe_t)
#define DRM_IOCTL_I915_GET_VBLANK_PIPE DRM_IOR( DRM_COMMAND_BASE + DRM_I915_GET_VBLANK_PIPE, drm_i915_vblank_pipe_t)
#define DRM_IOCTL_I915_VBLANK_SWAP DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_VBLANK_SWAP, drm_i915_vblank_swap_t)
-#define DRM_IOCTL_I915_MMIO DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_MMIO, drm_i915_mmio)
-#define DRM_IOCTL_I915_EXECBUFFER DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_EXECBUFFER, struct drm_i915_execbuffer)
#define DRM_IOCTL_I915_GEM_INIT DRM_IOW(DRM_COMMAND_BASE + DRM_I915_GEM_INIT, struct drm_i915_gem_init)
#define DRM_IOCTL_I915_GEM_EXECBUFFER DRM_IOW(DRM_COMMAND_BASE + DRM_I915_GEM_EXECBUFFER, struct drm_i915_gem_execbuffer)
#define DRM_IOCTL_I915_GEM_PIN DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_PIN, struct drm_i915_gem_pin)
#define DRM_IOCTL_I915_OVERLAY_PUT_IMAGE DRM_IOW(DRM_COMMAND_BASE + DRM_IOCTL_I915_OVERLAY_ATTRS, struct drm_intel_overlay_put_image)
#define DRM_IOCTL_I915_OVERLAY_ATTRS DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_OVERLAY_ATTRS, struct drm_intel_overlay_attrs)
-/* Asynchronous page flipping:
- */
-typedef struct drm_i915_flip {
- /*
- * This is really talking about planes, and we could rename it
- * except for the fact that some of the duplicated i915_drm.h files
- * out there check for HAVE_I915_FLIP and so might pick up this
- * version.
- */
- int pipes;
-} drm_i915_flip_t;
-
/* Allow drivers to submit batchbuffers directly to hardware, relying
* on the security mechanisms provided by hardware.
*/
int DR1; /* hw flags for GFX_OP_DRAWRECT_INFO */
int DR4; /* window origin for GFX_OP_DRAWRECT_INFO */
int num_cliprects; /* mulitpass with multiple cliprects? */
- struct drm_clip_rect __user *cliprects; /* pointer to userspace cliprects */
+ struct drm_clip_rect *cliprects; /* pointer to userspace cliprects */
} drm_i915_batchbuffer_t;
/* As above, but pass a pointer to userspace buffer which can be
* validated by the kernel prior to sending to hardware.
*/
typedef struct _drm_i915_cmdbuffer {
- char __user *buf; /* pointer to userspace command buffer */
+ char *buf; /* pointer to userspace command buffer */
int sz; /* nr bytes in buf */
int DR1; /* hw flags for GFX_OP_DRAWRECT_INFO */
int DR4; /* window origin for GFX_OP_DRAWRECT_INFO */
int num_cliprects; /* mulitpass with multiple cliprects? */
- struct drm_clip_rect __user *cliprects; /* pointer to userspace cliprects */
+ struct drm_clip_rect *cliprects; /* pointer to userspace cliprects */
} drm_i915_cmdbuffer_t;
/* Userspace can request & wait on irq's:
*/
typedef struct drm_i915_irq_emit {
- int __user *irq_seq;
+ int *irq_seq;
} drm_i915_irq_emit_t;
typedef struct drm_i915_irq_wait {
typedef struct drm_i915_getparam {
int param;
- int __user *value;
+ int *value;
} drm_i915_getparam_t;
/* Ioctl to set kernel params:
int region;
int alignment;
int size;
- int __user *region_offset; /* offset from start of fb or agp */
+ int *region_offset; /* offset from start of fb or agp */
} drm_i915_mem_alloc_t;
typedef struct drm_i915_mem_free {
unsigned int sequence;
} drm_i915_vblank_swap_t;
-#define I915_MMIO_READ 0
-#define I915_MMIO_WRITE 1
-
-#define I915_MMIO_MAY_READ 0x1
-#define I915_MMIO_MAY_WRITE 0x2
-
-#define MMIO_REGS_IA_PRIMATIVES_COUNT 0
-#define MMIO_REGS_IA_VERTICES_COUNT 1
-#define MMIO_REGS_VS_INVOCATION_COUNT 2
-#define MMIO_REGS_GS_PRIMITIVES_COUNT 3
-#define MMIO_REGS_GS_INVOCATION_COUNT 4
-#define MMIO_REGS_CL_PRIMITIVES_COUNT 5
-#define MMIO_REGS_CL_INVOCATION_COUNT 6
-#define MMIO_REGS_PS_INVOCATION_COUNT 7
-#define MMIO_REGS_PS_DEPTH_COUNT 8
-
-typedef struct drm_i915_mmio_entry {
- unsigned int flag;
- unsigned int offset;
- unsigned int size;
-} drm_i915_mmio_entry_t;
-
-typedef struct drm_i915_mmio {
- unsigned int read_write:1;
- unsigned int reg:31;
- void __user *data;
-} drm_i915_mmio_t;
-
typedef struct drm_i915_hws_addr {
- uint64_t addr;
+ __u64 addr;
} drm_i915_hws_addr_t;
struct drm_i915_gem_init {
* Beginning offset in the GTT to be managed by the DRM memory
* manager.
*/
- uint64_t gtt_start;
+ __u64 gtt_start;
/**
* Ending offset in the GTT to be managed by the DRM memory
* manager.
*/
- uint64_t gtt_end;
+ __u64 gtt_end;
};
struct drm_i915_gem_create {
*
* The (page-aligned) allocated size for the object will be returned.
*/
- uint64_t size;
+ __u64 size;
/**
* Returned handle for the object.
*
* Object handles are nonzero.
*/
- uint32_t handle;
- uint32_t pad;
+ __u32 handle;
+ __u32 pad;
};
struct drm_i915_gem_pread {
/** Handle for the object being read. */
- uint32_t handle;
- uint32_t pad;
+ __u32 handle;
+ __u32 pad;
/** Offset into the object to read from */
- uint64_t offset;
+ __u64 offset;
/** Length of data to read */
- uint64_t size;
+ __u64 size;
/**
* Pointer to write the data into.
*
* This is a fixed-size type for 32/64 compatibility.
*/
- uint64_t data_ptr;
+ __u64 data_ptr;
};
struct drm_i915_gem_pwrite {
/** Handle for the object being written to. */
- uint32_t handle;
- uint32_t pad;
+ __u32 handle;
+ __u32 pad;
/** Offset into the object to write to */
- uint64_t offset;
+ __u64 offset;
/** Length of data to write */
- uint64_t size;
+ __u64 size;
/**
* Pointer to read the data from.
*
* This is a fixed-size type for 32/64 compatibility.
*/
- uint64_t data_ptr;
+ __u64 data_ptr;
};
struct drm_i915_gem_mmap {
/** Handle for the object being mapped. */
- uint32_t handle;
- uint32_t pad;
+ __u32 handle;
+ __u32 pad;
/** Offset in the object to map. */
- uint64_t offset;
+ __u64 offset;
/**
* Length of data to map.
*
* The value will be page-aligned.
*/
- uint64_t size;
+ __u64 size;
/**
* Returned pointer the data was mapped at.
*
* This is a fixed-size type for 32/64 compatibility.
*/
- uint64_t addr_ptr;
+ __u64 addr_ptr;
};
struct drm_i915_gem_mmap_gtt {
/** Handle for the object being mapped. */
- uint32_t handle;
- uint32_t pad;
+ __u32 handle;
+ __u32 pad;
/**
* Fake offset to use for subsequent mmap call
*
* This is a fixed-size type for 32/64 compatibility.
*/
- uint64_t offset;
+ __u64 offset;
};
struct drm_i915_gem_set_domain {
/** Handle for the object */
- uint32_t handle;
+ __u32 handle;
/** New read domains */
- uint32_t read_domains;
+ __u32 read_domains;
/** New write domain */
- uint32_t write_domain;
+ __u32 write_domain;
};
struct drm_i915_gem_sw_finish {
/** Handle for the object */
- uint32_t handle;
+ __u32 handle;
};
struct drm_i915_gem_relocation_entry {
* a relocation list for state buffers and not re-write it per
* exec using the buffer.
*/
- uint32_t target_handle;
+ __u32 target_handle;
/**
* Value to be added to the offset of the target buffer to make up
* the relocation entry.
*/
- uint32_t delta;
+ __u32 delta;
/** Offset in the buffer the relocation entry will be written into */
- uint64_t offset;
+ __u64 offset;
/**
* Offset value of the target buffer that the relocation entry was last
* and writing the relocation. This value is written back out by
* the execbuffer ioctl when the relocation is written.
*/
- uint64_t presumed_offset;
+ __u64 presumed_offset;
/**
* Target memory domains read by this operation.
*/
- uint32_t read_domains;
+ __u32 read_domains;
/**
* Target memory domains written by this operation.
* execbuffer operation, so that where there are conflicts,
* the application will get -EINVAL back.
*/
- uint32_t write_domain;
+ __u32 write_domain;
};
/** @{
* User's handle for a buffer to be bound into the GTT for this
* operation.
*/
- uint32_t handle;
+ __u32 handle;
/** Number of relocations to be performed on this buffer */
- uint32_t relocation_count;
+ __u32 relocation_count;
/**
* Pointer to array of struct drm_i915_gem_relocation_entry containing
* the relocations to be performed in this buffer.
*/
- uint64_t relocs_ptr;
+ __u64 relocs_ptr;
/** Required alignment in graphics aperture */
- uint64_t alignment;
+ __u64 alignment;
/**
* Returned value of the updated offset of the object, for future
* presumed_offset writes.
*/
- uint64_t offset;
+ __u64 offset;
};
struct drm_i915_gem_execbuffer {
* a buffer is performing refer to buffers that have already appeared
* in the validate list.
*/
- uint64_t buffers_ptr;
- uint32_t buffer_count;
+ __u64 buffers_ptr;
+ __u32 buffer_count;
/** Offset in the batchbuffer to start execution from. */
- uint32_t batch_start_offset;
+ __u32 batch_start_offset;
/** Bytes used in batchbuffer from batch_start_offset */
- uint32_t batch_len;
- uint32_t DR1;
- uint32_t DR4;
- uint32_t num_cliprects;
+ __u32 batch_len;
+ __u32 DR1;
+ __u32 DR4;
+ __u32 num_cliprects;
/** This is a struct drm_clip_rect *cliprects */
- uint64_t cliprects_ptr;
+ __u64 cliprects_ptr;
};
struct drm_i915_gem_pin {
/** Handle of the buffer to be pinned. */
- uint32_t handle;
- uint32_t pad;
+ __u32 handle;
+ __u32 pad;
/** alignment required within the aperture */
- uint64_t alignment;
+ __u64 alignment;
/** Returned GTT offset of the buffer. */
- uint64_t offset;
+ __u64 offset;
};
struct drm_i915_gem_unpin {
/** Handle of the buffer to be unpinned. */
- uint32_t handle;
- uint32_t pad;
+ __u32 handle;
+ __u32 pad;
};
struct drm_i915_gem_busy {
/** Handle of the buffer to check for busy */
- uint32_t handle;
+ __u32 handle;
/** Return busy status (1 if busy, 0 if idle) */
- uint32_t busy;
+ __u32 busy;
};
#define I915_TILING_NONE 0
#define I915_BIT_6_SWIZZLE_9_10_11 4
/* Not seen by userland */
#define I915_BIT_6_SWIZZLE_UNKNOWN 5
+/* Seen by userland. */
+#define I915_BIT_6_SWIZZLE_9_17 6
+#define I915_BIT_6_SWIZZLE_9_10_17 7
struct drm_i915_gem_set_tiling {
/** Handle of the buffer to have its tiling state updated */
- uint32_t handle;
+ __u32 handle;
/**
* Tiling mode for the object (I915_TILING_NONE, I915_TILING_X,
*
* Buffer contents become undefined when changing tiling_mode.
*/
- uint32_t tiling_mode;
+ __u32 tiling_mode;
/**
* Stride in bytes for the object when in I915_TILING_X or
* I915_TILING_Y.
*/
- uint32_t stride;
+ __u32 stride;
/**
* Returned address bit 6 swizzling required for CPU access through
* mmap mapping.
*/
- uint32_t swizzle_mode;
+ __u32 swizzle_mode;
};
struct drm_i915_gem_get_tiling {
/** Handle of the buffer to get tiling state for. */
- uint32_t handle;
+ __u32 handle;
/**
* Current tiling mode for the object (I915_TILING_NONE, I915_TILING_X,
* I915_TILING_Y).
*/
- uint32_t tiling_mode;
+ __u32 tiling_mode;
/**
* Returned address bit 6 swizzling required for CPU access through
* mmap mapping.
*/
- uint32_t swizzle_mode;
+ __u32 swizzle_mode;
};
struct drm_i915_gem_get_aperture {
/** Total size of the aperture used by i915_gem_execbuffer, in bytes */
- uint64_t aper_size;
+ __u64 aper_size;
/**
* Available space in the aperture used by i915_gem_execbuffer, in
* bytes
*/
- uint64_t aper_available_size;
+ __u64 aper_available_size;
};
struct drm_i915_get_pipe_from_crtc_id {
/** ID of CRTC being requested **/
- uint32_t crtc_id;
+ __u32 crtc_id;
/** pipe of requested CRTC **/
- uint32_t pipe;
+ __u32 pipe;
};
-#define I915_MADV_WILLNEED 0
-#define I915_MADV_DONTNEED 1
+#define I915_MADV_WILLNEED 0
+#define I915_MADV_DONTNEED 1
+#define __I915_MADV_PURGED 2 /* internal state */
struct drm_i915_gem_madvise {
- /** Handle of the buffer to change the backing store advice. */
- uint32_t handle;
+ /** Handle of the buffer to change the backing store advice */
+ __u32 handle;
- /** Advice. */
- uint32_t madv;
+ /* Advice: either the buffer will be needed again in the near future,
+ * or wont be and could be discarded under memory pressure.
+ */
+ __u32 madv;
- /** Whether or not the backing store still exists */
- uint32_t retained;
+ /** Whether the backing store still exists. */
+ __u32 retained;
};
/* flags */
struct drm_intel_overlay_put_image {
/* various flags and src format description */
- uint32_t flags;
+ __u32 flags;
/* source picture description */
- uint32_t bo_handle;
+ __u32 bo_handle;
/* stride values and offsets are in bytes, buffer relative */
- uint16_t stride_Y; /* stride for packed formats */
- uint16_t stride_UV;
- uint32_t offset_Y; /* offset for packet formats */
- uint32_t offset_U;
- uint32_t offset_V;
+ __u16 stride_Y; /* stride for packed formats */
+ __u16 stride_UV;
+ __u32 offset_Y; /* offset for packet formats */
+ __u32 offset_U;
+ __u32 offset_V;
/* in pixels */
- uint16_t src_width;
- uint16_t src_height;
+ __u16 src_width;
+ __u16 src_height;
/* to compensate the scaling factors for partially covered surfaces */
- uint16_t src_scan_width;
- uint16_t src_scan_height;
+ __u16 src_scan_width;
+ __u16 src_scan_height;
/* output crtc description */
- uint32_t crtc_id;
- uint16_t dst_x;
- uint16_t dst_y;
- uint16_t dst_width;
- uint16_t dst_height;
+ __u32 crtc_id;
+ __u16 dst_x;
+ __u16 dst_y;
+ __u16 dst_width;
+ __u16 dst_height;
};
/* flags */
#define I915_OVERLAY_UPDATE_ATTRS (1<<0)
#define I915_OVERLAY_UPDATE_GAMMA (1<<1)
struct drm_intel_overlay_attrs {
- uint32_t flags;
- uint32_t color_key;
- int32_t brightness;
- uint32_t contrast;
- uint32_t saturation;
- uint32_t gamma0;
- uint32_t gamma1;
- uint32_t gamma2;
- uint32_t gamma3;
- uint32_t gamma4;
- uint32_t gamma5;
+ __u32 flags;
+ __u32 color_key;
+ __s32 brightness;
+ __u32 contrast;
+ __u32 saturation;
+ __u32 gamma0;
+ __u32 gamma1;
+ __u32 gamma2;
+ __u32 gamma3;
+ __u32 gamma4;
+ __u32 gamma5;
};
#endif /* _I915_DRM_H_ */