diff --git a/intel/intel_decode.c b/intel/intel_decode.c
index 2ea8f67e00d28c582501b3f3cf3ae89c9fc029fd..a4b045ac4aed33a018da088382124a011e6e27f6 100644 (file)
--- a/intel/intel_decode.c
+++ b/intel/intel_decode.c
va_end(va);
}
+static int
+decode_MI_SET_CONTEXT(struct drm_intel_decode *ctx)
+{
+ uint32_t data = ctx->data[1];
+ if (ctx->gen > 7)
+ return 1;
+
+ instr_out(ctx, 0, "MI_SET_CONTEXT\n");
+ instr_out(ctx, 1, "gtt offset = 0x%x%s%s\n",
+ data & ~0xfff,
+ data & (1<<1)? ", Force Restore": "",
+ data & (1<<0)? ", Restore Inhibit": "");
+
+ return 2;
+}
+
+static int
+decode_MI_WAIT_FOR_EVENT(struct drm_intel_decode *ctx)
+{
+ const char *cc_wait;
+ int cc_shift = 0;
+ uint32_t data = ctx->data[0];
+
+ if (ctx->gen <= 5)
+ cc_shift = 9;
+ else
+ cc_shift = 16;
+
+ switch ((data >> cc_shift) & 0x1f) {
+ case 1:
+ cc_wait = ", cc wait 1";
+ break;
+ case 2:
+ cc_wait = ", cc wait 2";
+ break;
+ case 3:
+ cc_wait = ", cc wait 3";
+ break;
+ case 4:
+ cc_wait = ", cc wait 4";
+ break;
+ case 5:
+ cc_wait = ", cc wait 4";
+ break;
+ default:
+ cc_wait = "";
+ break;
+ }
+
+ if (ctx->gen <= 5) {
+ instr_out(ctx, 0, "MI_WAIT_FOR_EVENT%s%s%s%s%s%s%s%s%s%s%s%s%s%s\n",
+ data & (1<<18)? ", pipe B start vblank wait": "",
+ data & (1<<17)? ", pipe A start vblank wait": "",
+ data & (1<<16)? ", overlay flip pending wait": "",
+ data & (1<<14)? ", pipe B hblank wait": "",
+ data & (1<<13)? ", pipe A hblank wait": "",
+ cc_wait,
+ data & (1<<8)? ", plane C pending flip wait": "",
+ data & (1<<7)? ", pipe B vblank wait": "",
+ data & (1<<6)? ", plane B pending flip wait": "",
+ data & (1<<5)? ", pipe B scan line wait": "",
+ data & (1<<4)? ", fbc idle wait": "",
+ data & (1<<3)? ", pipe A vblank wait": "",
+ data & (1<<2)? ", plane A pending flip wait": "",
+ data & (1<<1)? ", plane A scan line wait": "");
+ } else {
+ instr_out(ctx, 0, "MI_WAIT_FOR_EVENT%s%s%s%s%s%s%s%s%s%s%s%s\n",
+ data & (1<<20)? ", sprite C pending flip wait": "", /* ivb */
+ cc_wait,
+ data & (1<<13)? ", pipe B hblank wait": "",
+ data & (1<<11)? ", pipe B vblank wait": "",
+ data & (1<<10)? ", sprite B pending flip wait": "",
+ data & (1<<9)? ", plane B pending flip wait": "",
+ data & (1<<8)? ", plane B scan line wait": "",
+ data & (1<<5)? ", pipe A hblank wait": "",
+ data & (1<<3)? ", pipe A vblank wait": "",
+ data & (1<<2)? ", sprite A pending flip wait": "",
+ data & (1<<1)? ", plane A pending flip wait": "",
+ data & (1<<0)? ", plane A scan line wait": "");
+ }
+
+ return 1;
+}
+
static int
decode_mi(struct drm_intel_decode *ctx)
{
unsigned int min_len;
unsigned int max_len;
const char *name;
+ int (*func)(struct drm_intel_decode *ctx);
} opcodes_mi[] = {
{ 0x08, 0, 1, 1, "MI_ARB_ON_OFF" },
{ 0x0a, 0, 1, 1, "MI_BATCH_BUFFER_END" },
{ 0x00, 0, 1, 1, "MI_NOOP" },
{ 0x11, 0x3f, 2, 2, "MI_OVERLAY_FLIP" },
{ 0x07, 0, 1, 1, "MI_REPORT_HEAD" },
- { 0x18, 0x3f, 2, 2, "MI_SET_CONTEXT" },
+ { 0x18, 0x3f, 2, 2, "MI_SET_CONTEXT", decode_MI_SET_CONTEXT },
{ 0x20, 0x3f, 3, 4, "MI_STORE_DATA_IMM" },
{ 0x21, 0x3f, 3, 4, "MI_STORE_DATA_INDEX" },
{ 0x24, 0x3f, 3, 3, "MI_STORE_REGISTER_MEM" },
{ 0x02, 0, 1, 1, "MI_USER_INTERRUPT" },
- { 0x03, 0, 1, 1, "MI_WAIT_FOR_EVENT" },
+ { 0x03, 0, 1, 1, "MI_WAIT_FOR_EVENT", decode_MI_WAIT_FOR_EVENT },
{ 0x16, 0x7f, 3, 3, "MI_SEMAPHORE_MBOX" },
{ 0x26, 0x1f, 3, 4, "MI_FLUSH_DW" },
{ 0x0b, 0, 1, 1, "MI_SUSPEND_FLUSH"},
- };
+ }, *opcode_mi = NULL;
/* check instruction length */
for (opcode = 0; opcode < sizeof(opcodes_mi) / sizeof(opcodes_mi[0]);
opcodes_mi[opcode].max_len);
}
}
+ opcode_mi = &opcodes_mi[opcode];
break;
}
}
+ if (opcode_mi && opcode_mi->func)
+ return opcode_mi->func(ctx);
+
switch ((data[0] & 0x1f800000) >> 23) {
case 0x0a:
instr_out(ctx, 0, "MI_BATCH_BUFFER_END\n");
}
} else {
instr_out(ctx, i,
- "S%d: 0x%08x\n", i, data[i]);
+ "S%d: 0x%08x\n", word, data[i]);
}
i++;
}
}
}
-static const char *get_965_prim_type(uint32_t data)
+static const char *get_965_prim_type(uint32_t primtype)
{
- uint32_t primtype = (data >> 10) & 0x1f;
-
switch (primtype) {
case 0x01:
return "point list";
return 3;
}
+static int
+gen4_3DPRIMITIVE(struct drm_intel_decode *ctx)
+{
+ instr_out(ctx, 0,
+ "3DPRIMITIVE: %s %s\n",
+ get_965_prim_type((ctx->data[0] >> 10) & 0x1f),
+ (ctx->data[0] & (1 << 15)) ? "random" : "sequential");
+ instr_out(ctx, 1, "vertex count\n");
+ instr_out(ctx, 2, "start vertex\n");
+ instr_out(ctx, 3, "instance count\n");
+ instr_out(ctx, 4, "start instance\n");
+ instr_out(ctx, 5, "index bias\n");
+
+ return 6;
+}
+
+static int
+gen7_3DPRIMITIVE(struct drm_intel_decode *ctx)
+{
+ bool indirect = !!(ctx->data[0] & (1 << 10));
+
+ instr_out(ctx, 0,
+ "3DPRIMITIVE: %s%s\n",
+ indirect ? " indirect" : "",
+ (ctx->data[0] & (1 << 8)) ? " predicated" : "");
+ instr_out(ctx, 1, "%s %s\n",
+ get_965_prim_type(ctx->data[1] & 0x3f),
+ (ctx->data[1] & (1 << 8)) ? "random" : "sequential");
+ instr_out(ctx, 2, indirect ? "ignored" : "vertex count\n");
+ instr_out(ctx, 3, indirect ? "ignored" : "start vertex\n");
+ instr_out(ctx, 4, indirect ? "ignored" : "instance count\n");
+ instr_out(ctx, 5, indirect ? "ignored" : "start instance\n");
+ instr_out(ctx, 6, indirect ? "ignored" : "index bias\n");
+
+ return 7;
+}
+
static int
decode_3d_965(struct drm_intel_decode *ctx)
{
{ 0x7829, 0x00ff, 2, 2, "3DSTATE_BINDING_TABLE_POINTERS_GS" },
{ 0x782a, 0x00ff, 2, 2, "3DSTATE_BINDING_TABLE_POINTERS_PS" },
{ 0x782b, 0x00ff, 2, 2, "3DSTATE_SAMPLER_STATE_POINTERS_VS" },
+ { 0x782c, 0x00ff, 2, 2, "3DSTATE_SAMPLER_STATE_POINTERS_HS" },
+ { 0x782d, 0x00ff, 2, 2, "3DSTATE_SAMPLER_STATE_POINTERS_DS" },
{ 0x782e, 0x00ff, 2, 2, "3DSTATE_SAMPLER_STATE_POINTERS_GS" },
{ 0x782f, 0x00ff, 2, 2, "3DSTATE_SAMPLER_STATE_POINTERS_PS" },
{ 0x7830, 0x00ff, 2, 2, NULL, 7, gen7_3DSTATE_URB_VS },
{ 0x790d, 0xffff, 4, 4, "3DSTATE_MULTISAMPLE", 7 },
{ 0x7910, 0xffff, 2, 2, "3DSTATE_CLEAR_PARAMS" },
{ 0x7912, 0x00ff, 2, 2, "3DSTATE_PUSH_CONSTANT_ALLOC_VS" },
+ { 0x7913, 0x00ff, 2, 2, "3DSTATE_PUSH_CONSTANT_ALLOC_HS" },
+ { 0x7914, 0x00ff, 2, 2, "3DSTATE_PUSH_CONSTANT_ALLOC_DS" },
+ { 0x7915, 0x00ff, 2, 2, "3DSTATE_PUSH_CONSTANT_ALLOC_GS" },
{ 0x7916, 0x00ff, 2, 2, "3DSTATE_PUSH_CONSTANT_ALLOC_PS" },
{ 0x7917, 0x00ff, 2, 2+128*2, "3DSTATE_SO_DECL_LIST" },
{ 0x7918, 0x00ff, 4, 4, "3DSTATE_SO_BUFFER" },
{ 0x7a00, 0x00ff, 4, 6, "PIPE_CONTROL" },
- { 0x7b00, 0x00ff, 7, 7, "3DPRIMITIVE", 7 },
- { 0x7b00, 0x00ff, 6, 6, "3DPRIMITIVE" },
+ { 0x7b00, 0x00ff, 7, 7, NULL, 7, gen7_3DPRIMITIVE },
+ { 0x7b00, 0x00ff, 6, 6, NULL, 0, gen4_3DPRIMITIVE },
}, *opcode_3d = NULL;
opcode = (data[0] & 0xffff0000) >> 16;
instr_out(ctx, i,
"buffer %d: %svalid, type 0x%04x, "
"src offset 0x%04x bytes\n",
- data[i] >> (IS_GEN6(devid) ? 26 : 27),
- data[i] & (1 << (IS_GEN6(devid) ? 25 : 26)) ?
+ data[i] >> ((IS_GEN6(devid) || IS_GEN7(devid)) ? 26 : 27),
+ data[i] & (1 << ((IS_GEN6(devid) || IS_GEN7(devid)) ? 25 : 26)) ?
"" : "in", (data[i] >> 16) & 0x1ff,
data[i] & 0x07ff);
i++;
instr_out(ctx, 3, "immediate dword high\n");
return len;
}
- case 0x7b00:
- if (ctx->gen == 7)
- break;
-
- instr_out(ctx, 0,
- "3DPRIMITIVE: %s %s\n",
- get_965_prim_type(data[0]),
- (data[0] & (1 << 15)) ? "random" : "sequential");
- instr_out(ctx, 1, "vertex count\n");
- instr_out(ctx, 2, "start vertex\n");
- instr_out(ctx, 3, "instance count\n");
- instr_out(ctx, 4, "start instance\n");
- instr_out(ctx, 5, "index bias\n");
- return len;
}
if (opcode_3d) {