diff --git a/intel/intel_decode.c b/intel/intel_decode.c
index 74dd530ddd608e802a0b127ff64810e1f155da47..a4b045ac4aed33a018da088382124a011e6e27f6 100644 (file)
--- a/intel/intel_decode.c
+++ b/intel/intel_decode.c
va_end(va);
}
+static int
+decode_MI_SET_CONTEXT(struct drm_intel_decode *ctx)
+{
+ uint32_t data = ctx->data[1];
+ if (ctx->gen > 7)
+ return 1;
+
+ instr_out(ctx, 0, "MI_SET_CONTEXT\n");
+ instr_out(ctx, 1, "gtt offset = 0x%x%s%s\n",
+ data & ~0xfff,
+ data & (1<<1)? ", Force Restore": "",
+ data & (1<<0)? ", Restore Inhibit": "");
+
+ return 2;
+}
+
static int
decode_MI_WAIT_FOR_EVENT(struct drm_intel_decode *ctx)
{
{ 0x00, 0, 1, 1, "MI_NOOP" },
{ 0x11, 0x3f, 2, 2, "MI_OVERLAY_FLIP" },
{ 0x07, 0, 1, 1, "MI_REPORT_HEAD" },
- { 0x18, 0x3f, 2, 2, "MI_SET_CONTEXT" },
+ { 0x18, 0x3f, 2, 2, "MI_SET_CONTEXT", decode_MI_SET_CONTEXT },
{ 0x20, 0x3f, 3, 4, "MI_STORE_DATA_IMM" },
{ 0x21, 0x3f, 3, 4, "MI_STORE_DATA_INDEX" },
{ 0x24, 0x3f, 3, 3, "MI_STORE_REGISTER_MEM" },
}
} else {
instr_out(ctx, i,
- "S%d: 0x%08x\n", i, data[i]);
+ "S%d: 0x%08x\n", word, data[i]);
}
i++;
}
instr_out(ctx, i,
"buffer %d: %svalid, type 0x%04x, "
"src offset 0x%04x bytes\n",
- data[i] >> (IS_GEN6(devid) ? 26 : 27),
- data[i] & (1 << (IS_GEN6(devid) ? 25 : 26)) ?
- "in" : "", (data[i] >> 16) & 0x1ff,
+ data[i] >> ((IS_GEN6(devid) || IS_GEN7(devid)) ? 26 : 27),
+ data[i] & (1 << ((IS_GEN6(devid) || IS_GEN7(devid)) ? 25 : 26)) ?
+ "" : "in", (data[i] >> 16) & 0x1ff,
data[i] & 0x07ff);
i++;
instr_out(ctx, i, "(%s, %s, %s, %s), "