index 1e2e6c20be3e3bd61e0bd6e7831b5483d250b72d..72d3520089e0229d73701b3b7ddb0c1935ea50b6 100644 (file)
#define RADEON_BO_FLAGS_MICRO_TILE 2
struct radeon_bo_manager;
+struct radeon_cs;
struct radeon_bo {
uint32_t alignment;
void *ptr;
struct radeon_bo_manager *bom;
uint32_t space_accounted;
+ uint32_t referenced_in_cs;
};
/* bo functions */
int (*bo_get_tiling)(struct radeon_bo *bo, uint32_t *tiling_flags,
uint32_t *pitch);
int (*bo_is_busy)(struct radeon_bo *bo, uint32_t *domain);
+ int (*bo_is_referenced_by_cs)(struct radeon_bo *bo, struct radeon_cs *cs);
};
struct radeon_bo_manager {
return 0;
}
+static inline int _radeon_bo_is_referenced_by_cs(struct radeon_bo *bo,
+ struct radeon_cs *cs,
+ const char *file,
+ const char *func,
+ unsigned line)
+{
+ return bo->cref > 1;
+}
+
#define radeon_bo_open(bom, h, s, a, d, f)\
_radeon_bo_open(bom, h, s, a, d, f, __FILE__, __FUNCTION__, __LINE__)
#define radeon_bo_ref(bo)\
_radeon_bo_wait(bo, __FILE__, __func__, __LINE__)
#define radeon_bo_is_busy(bo, domain) \
_radeon_bo_is_busy(bo, domain, __FILE__, __func__, __LINE__)
+#define radeon_bo_is_referenced_by_cs(bo, cs) \
+ _radeon_bo_is_referenced_by_cs(bo, cs, __FILE__, __FUNCTION__, __LINE__)
#endif