diff --git a/radeon/radeon_cs.h b/radeon/radeon_cs.h
index 0954ca0736ac3465ff486a764c4a142536c833d9..7f6ee68b385156d864b58e0676a1dfbe39d5c2ae 100644 (file)
--- a/radeon/radeon_cs.h
+++ b/radeon/radeon_cs.h
-/*
+/*
* Copyright © 2008 Nicolai Haehnle
* Copyright © 2008 Jérôme Glisse
* All Rights Reserved.
- *
+ *
* Permission is hereby granted, free of charge, to any person obtaining a
* copy of this software and associated documentation files (the
* "Software"), to deal in the Software without restriction, including
* distribute, sub license, and/or sell copies of the Software, and to
* permit persons to whom the Software is furnished to do so, subject to
* the following conditions:
- *
+ *
* THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
* IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
* FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL
* THE COPYRIGHT HOLDERS, AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM,
- * DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR
- * OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE
+ * DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR
+ * OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE
* USE OR OTHER DEALINGS IN THE SOFTWARE.
*
* The above copyright notice and this permission notice (including the
struct radeon_cs_manager;
extern struct radeon_cs *radeon_cs_create(struct radeon_cs_manager *csm,
- uint32_t ndw);
+ uint32_t ndw);
extern int radeon_cs_begin(struct radeon_cs *cs,
- uint32_t ndw,
- const char *file,
- const char *func, int line);
+ uint32_t ndw,
+ const char *file,
+ const char *func, int line);
extern int radeon_cs_end(struct radeon_cs *cs,
- const char *file,
- const char *func,
- int line);
+ const char *file,
+ const char *func,
+ int line);
extern int radeon_cs_emit(struct radeon_cs *cs);
extern int radeon_cs_destroy(struct radeon_cs *cs);
extern int radeon_cs_erase(struct radeon_cs *cs);
extern void radeon_cs_set_limit(struct radeon_cs *cs, uint32_t domain, uint32_t limit);
extern void radeon_cs_space_set_flush(struct radeon_cs *cs, void (*fn)(void *), void *data);
extern int radeon_cs_write_reloc(struct radeon_cs *cs,
- struct radeon_bo *bo,
- uint32_t read_domain,
- uint32_t write_domain,
- uint32_t flags);
-
+ struct radeon_bo *bo,
+ uint32_t read_domain,
+ uint32_t write_domain,
+ uint32_t flags);
+extern uint32_t radeon_cs_get_id(struct radeon_cs *cs);
/*
* add a persistent BO to the list
* a persistent BO is one that will be referenced across flushes,
* is a state emission with a color/textures etc followed by a bunch of vertices.
*/
void radeon_cs_space_add_persistent_bo(struct radeon_cs *cs,
- struct radeon_bo *bo,
- uint32_t read_domains,
- uint32_t write_domain);
+ struct radeon_bo *bo,
+ uint32_t read_domains,
+ uint32_t write_domain);
/* reset the persistent BO list */
void radeon_cs_space_reset_bos(struct radeon_cs *cs);
* a temporary BO is like a DMA buffer, which gets flushed with the
* command buffer */
int radeon_cs_space_check_with_bo(struct radeon_cs *cs,
- struct radeon_bo *bo,
- uint32_t read_domains,
- uint32_t write_domain);
+ struct radeon_bo *bo,
+ uint32_t read_domains,
+ uint32_t write_domain);
static inline void radeon_cs_write_dword(struct radeon_cs *cs, uint32_t dword)
{
@@ -130,12 +130,12 @@ static inline void radeon_cs_write_qword(struct radeon_cs *cs, uint64_t qword)
}
static inline void radeon_cs_write_table(struct radeon_cs *cs,
- void *data, uint32_t size)
+ void *data, uint32_t size)
{
memcpy(cs->packets + cs->cdw, data, size * 4);
cs->cdw += size;
if (cs->section_ndw) {
- cs->section_cdw += size;
+ cs->section_cdw += size;
}
}
#endif