diff --git a/xf86drm.c b/xf86drm.c
index 220aaa16c1d6a555168a4fe95a3e0e4d73df6130..e48b9c996091bba1846c2166f1928eca45f0b6a1 100644 (file)
--- a/xf86drm.c
+++ b/xf86drm.c
* PCI:b:d:f format and the newer pci:oooo:bb:dd.f format. In the format, o is
* domain, b is bus, d is device, f is function.
*/
-static int drmMatchBusID(const char *id1, const char *id2)
+static int drmMatchBusID(const char *id1, const char *id2, int pci_domain_ok)
{
/* First, check if the IDs are exactly the same */
if (strcasecmp(id1, id2) == 0)
return 0;
}
+ /* If domains aren't properly supported by the kernel interface,
+ * just ignore them, which sucks less than picking a totally random
+ * card with "open by name"
+ */
+ if (!pci_domain_ok)
+ o1 = o2 = 0;
+
if ((o1 != o2) || (b1 != b2) || (d1 != d2) || (f1 != f2))
return 0;
else
*/
static int drmOpenByBusid(const char *busid)
{
- int i;
+ int i, pci_domain_ok = 1;
int fd;
const char *buf;
drmSetVersion sv;
fd = drmOpenMinor(i, 1, DRM_NODE_RENDER);
drmMsg("drmOpenByBusid: drmOpenMinor returns %d\n", fd);
if (fd >= 0) {
+ /* We need to try for 1.4 first for proper PCI domain support
+ * and if that fails, we know the kernel is busted
+ */
sv.drm_di_major = 1;
- sv.drm_di_minor = 1;
+ sv.drm_di_minor = 4;
sv.drm_dd_major = -1; /* Don't care */
sv.drm_dd_minor = -1; /* Don't care */
- drmSetInterfaceVersion(fd, &sv);
+ if (drmSetInterfaceVersion(fd, &sv)) {
+#ifndef __alpha__
+ pci_domain_ok = 0;
+#endif
+ sv.drm_di_major = 1;
+ sv.drm_di_minor = 1;
+ sv.drm_dd_major = -1; /* Don't care */
+ sv.drm_dd_minor = -1; /* Don't care */
+ drmMsg("drmOpenByBusid: Interface 1.4 failed, trying 1.1\n",fd);
+ drmSetInterfaceVersion(fd, &sv);
+ }
buf = drmGetBusid(fd);
drmMsg("drmOpenByBusid: drmGetBusid reports %s\n", buf);
- if (buf && drmMatchBusID(buf, busid)) {
+ if (buf && drmMatchBusID(buf, busid, pci_domain_ok)) {
drmFreeBusid(buf);
return fd;
}