diff --git a/xf86drm.c b/xf86drm.c
index 220aaa16c1d6a555168a4fe95a3e0e4d73df6130..2a74c807cc61c8d241eb7c1bc8a4da24f26f9e1a 100644 (file)
--- a/xf86drm.c
+++ b/xf86drm.c
free(pt);
}
-/* drmStrdup can't use strdup(3), since it doesn't call _DRM_MALLOC... */
-static char *drmStrdup(const char *s)
-{
- char *retval;
-
- if (!s)
- return NULL;
-
- retval = malloc(strlen(s)+1);
- if (!retval)
- return NULL;
-
- strcpy(retval, s);
-
- return retval;
-}
-
/**
* Call ioctl, restarting if it is interupted
*/
* PCI:b:d:f format and the newer pci:oooo:bb:dd.f format. In the format, o is
* domain, b is bus, d is device, f is function.
*/
-static int drmMatchBusID(const char *id1, const char *id2)
+static int drmMatchBusID(const char *id1, const char *id2, int pci_domain_ok)
{
/* First, check if the IDs are exactly the same */
if (strcasecmp(id1, id2) == 0)
return 0;
}
+ /* If domains aren't properly supported by the kernel interface,
+ * just ignore them, which sucks less than picking a totally random
+ * card with "open by name"
+ */
+ if (!pci_domain_ok)
+ o1 = o2 = 0;
+
if ((o1 != o2) || (b1 != b2) || (d1 != d2) || (f1 != f2))
return 0;
else
if (fd >= 0)
return fd;
+#if !defined(UDEV)
/* Check if the device node is not what we expect it to be, and recreate it
* and try again if so.
*/
drmMsg("drmOpenDevice: Open failed\n");
remove(buf);
+#endif
return -errno;
}
*/
static int drmOpenByBusid(const char *busid)
{
- int i;
+ int i, pci_domain_ok = 1;
int fd;
const char *buf;
drmSetVersion sv;
fd = drmOpenMinor(i, 1, DRM_NODE_RENDER);
drmMsg("drmOpenByBusid: drmOpenMinor returns %d\n", fd);
if (fd >= 0) {
+ /* We need to try for 1.4 first for proper PCI domain support
+ * and if that fails, we know the kernel is busted
+ */
sv.drm_di_major = 1;
- sv.drm_di_minor = 1;
+ sv.drm_di_minor = 4;
sv.drm_dd_major = -1; /* Don't care */
sv.drm_dd_minor = -1; /* Don't care */
- drmSetInterfaceVersion(fd, &sv);
+ if (drmSetInterfaceVersion(fd, &sv)) {
+#ifndef __alpha__
+ pci_domain_ok = 0;
+#endif
+ sv.drm_di_major = 1;
+ sv.drm_di_minor = 1;
+ sv.drm_dd_major = -1; /* Don't care */
+ sv.drm_dd_minor = -1; /* Don't care */
+ drmMsg("drmOpenByBusid: Interface 1.4 failed, trying 1.1\n",fd);
+ drmSetInterfaceVersion(fd, &sv);
+ }
buf = drmGetBusid(fd);
drmMsg("drmOpenByBusid: drmGetBusid reports %s\n", buf);
- if (buf && drmMatchBusID(buf, busid)) {
+ if (buf && drmMatchBusID(buf, busid, pci_domain_ok)) {
drmFreeBusid(buf);
return fd;
}
d->version_minor = s->version_minor;
d->version_patchlevel = s->version_patchlevel;
d->name_len = s->name_len;
- d->name = drmStrdup(s->name);
+ d->name = strdup(s->name);
d->date_len = s->date_len;
- d->date = drmStrdup(s->date);
+ d->date = strdup(s->date);
d->desc_len = s->desc_len;
- d->desc = drmStrdup(s->desc);
+ d->desc = strdup(s->desc);
}
return (drmVersionPtr)version;
}
+int drmGetCap(int fd, uint64_t capability, uint64_t *value)
+{
+ struct drm_get_cap cap = { capability, 0 };
+ int ret;
+
+ ret = drmIoctl(fd, DRM_IOCTL_GET_CAP, &cap);
+ if (ret)
+ return ret;
+
+ *value = cap.value;
+ return 0;
+}
/**
* Free the bus ID information.
if (drmIoctl(fd, DRM_IOCTL_ADD_MAP, &map))
return -errno;
if (handle)
- *handle = (drm_handle_t)map.handle;
+ *handle = (drm_handle_t)(uintptr_t)map.handle;
return 0;
}
{
drm_map_t map;
- map.handle = (void *)handle;
+ map.handle = (void *)(uintptr_t)handle;
if(drmIoctl(fd, DRM_IOCTL_RM_MAP, &map))
return -errno;
drm_ctx_priv_map_t map;
map.ctx_id = ctx_id;
- map.handle = (void *)handle;
+ map.handle = (void *)(uintptr_t)handle;
if (drmIoctl(fd, DRM_IOCTL_SET_SAREA_CTX, &map))
return -errno;
if (drmIoctl(fd, DRM_IOCTL_GET_SAREA_CTX, &map))
return -errno;
if (handle)
- *handle = (drm_handle_t)map.handle;
+ *handle = (drm_handle_t)(uintptr_t)map.handle;
return 0;
}
if (i == DRM_MAX_MINOR)
return NULL;
- return drmStrdup(name);
+ return strdup(name);
+}
+
+int drmPrimeHandleToFD(int fd, uint32_t handle, uint32_t flags, int *prime_fd)
+{
+ struct drm_prime_handle args;
+ int ret;
+
+ args.handle = handle;
+ args.flags = flags;
+ ret = drmIoctl(fd, DRM_IOCTL_PRIME_HANDLE_TO_FD, &args);
+ if (ret)
+ return ret;
+
+ *prime_fd = args.fd;
+ return 0;
}
+
+int drmPrimeFDToHandle(int fd, int prime_fd, uint32_t *handle)
+{
+ struct drm_prime_handle args;
+ int ret;
+
+ args.fd = prime_fd;
+ args.flags = 0;
+ ret = drmIoctl(fd, DRM_IOCTL_PRIME_FD_TO_HANDLE, &args);
+ if (ret)
+ return ret;
+
+ *handle = args.handle;
+ return 0;
+}
+