]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/blobdiff - xf86drm.c
radeon: add some new SI pci ids
[glsdk/libdrm.git] / xf86drm.c
index 26dd81291ba7f178dd1ee18ad0a599c1277c9c11..2a74c807cc61c8d241eb7c1bc8a4da24f26f9e1a 100644 (file)
--- a/xf86drm.c
+++ b/xf86drm.c
 #define DRM_MAJOR 226          /* Linux */
 #endif
 
-#ifndef DRM_MAX_MINOR
-#define DRM_MAX_MINOR 16
-#endif
-
 /*
  * This definition needs to be changed on some systems if dev_t is a structure.
  * If there is a header file we can get it from, there would be best.
@@ -159,23 +155,6 @@ void drmFree(void *pt)
        free(pt);
 }
 
-/* drmStrdup can't use strdup(3), since it doesn't call _DRM_MALLOC... */
-static char *drmStrdup(const char *s)
-{
-    char *retval;
-
-    if (!s)
-        return NULL;
-
-    retval = malloc(strlen(s)+1);
-    if (!retval)
-        return NULL;
-
-    strcpy(retval, s);
-
-    return retval;
-}
-
 /**
  * Call ioctl, restarting if it is interupted
  */
@@ -233,7 +212,7 @@ drmHashEntry *drmGetEntry(int fd)
  * PCI:b:d:f format and the newer pci:oooo:bb:dd.f format.  In the format, o is
  * domain, b is bus, d is device, f is function.
  */
-static int drmMatchBusID(const char *id1, const char *id2)
+static int drmMatchBusID(const char *id1, const char *id2, int pci_domain_ok)
 {
     /* First, check if the IDs are exactly the same */
     if (strcasecmp(id1, id2) == 0)
@@ -261,6 +240,13 @@ static int drmMatchBusID(const char *id1, const char *id2)
                return 0;
        }
 
+       /* If domains aren't properly supported by the kernel interface,
+        * just ignore them, which sucks less than picking a totally random
+        * card with "open by name"
+        */
+       if (!pci_domain_ok)
+               o1 = o2 = 0;
+
        if ((o1 != o2) || (b1 != b2) || (d1 != d2) || (f1 != f2))
            return 0;
        else
@@ -384,6 +370,7 @@ wait_for_udev:
     if (fd >= 0)
        return fd;
 
+#if !defined(UDEV)
     /* Check if the device node is not what we expect it to be, and recreate it
      * and try again if so.
      */
@@ -405,6 +392,7 @@ wait_for_udev:
 
     drmMsg("drmOpenDevice: Open failed\n");
     remove(buf);
+#endif
     return -errno;
 }
 
@@ -486,7 +474,7 @@ int drmAvailable(void)
  */
 static int drmOpenByBusid(const char *busid)
 {
-    int        i;
+    int        i, pci_domain_ok = 1;
     int        fd;
     const char *buf;
     drmSetVersion sv;
@@ -496,14 +484,27 @@ static int drmOpenByBusid(const char *busid)
        fd = drmOpenMinor(i, 1, DRM_NODE_RENDER);
        drmMsg("drmOpenByBusid: drmOpenMinor returns %d\n", fd);
        if (fd >= 0) {
+           /* We need to try for 1.4 first for proper PCI domain support
+            * and if that fails, we know the kernel is busted
+            */
            sv.drm_di_major = 1;
-           sv.drm_di_minor = 1;
+           sv.drm_di_minor = 4;
            sv.drm_dd_major = -1;       /* Don't care */
            sv.drm_dd_minor = -1;       /* Don't care */
-           drmSetInterfaceVersion(fd, &sv);
+           if (drmSetInterfaceVersion(fd, &sv)) {
+#ifndef __alpha__
+               pci_domain_ok = 0;
+#endif
+               sv.drm_di_major = 1;
+               sv.drm_di_minor = 1;
+               sv.drm_dd_major = -1;       /* Don't care */
+               sv.drm_dd_minor = -1;       /* Don't care */
+               drmMsg("drmOpenByBusid: Interface 1.4 failed, trying 1.1\n",fd);
+               drmSetInterfaceVersion(fd, &sv);
+           }
            buf = drmGetBusid(fd);
            drmMsg("drmOpenByBusid: drmGetBusid reports %s\n", buf);
-           if (buf && drmMatchBusID(buf, busid)) {
+           if (buf && drmMatchBusID(buf, busid, pci_domain_ok)) {
                drmFreeBusid(buf);
                return fd;
            }
@@ -710,11 +711,11 @@ static void drmCopyVersion(drmVersionPtr d, const drm_version_t *s)
     d->version_minor      = s->version_minor;
     d->version_patchlevel = s->version_patchlevel;
     d->name_len           = s->name_len;
-    d->name               = drmStrdup(s->name);
+    d->name               = strdup(s->name);
     d->date_len           = s->date_len;
-    d->date               = drmStrdup(s->date);
+    d->date               = strdup(s->date);
     d->desc_len           = s->desc_len;
-    d->desc               = drmStrdup(s->desc);
+    d->desc               = strdup(s->desc);
 }
 
 
@@ -809,6 +810,18 @@ drmVersionPtr drmGetLibVersion(int fd)
     return (drmVersionPtr)version;
 }
 
+int drmGetCap(int fd, uint64_t capability, uint64_t *value)
+{
+       struct drm_get_cap cap = { capability, 0 };
+       int ret;
+
+       ret = drmIoctl(fd, DRM_IOCTL_GET_CAP, &cap);
+       if (ret)
+               return ret;
+
+       *value = cap.value;
+       return 0;
+}
 
 /**
  * Free the bus ID information.
@@ -963,7 +976,7 @@ int drmAddMap(int fd, drm_handle_t offset, drmSize size, drmMapType type,
     if (drmIoctl(fd, DRM_IOCTL_ADD_MAP, &map))
        return -errno;
     if (handle)
-       *handle = (drm_handle_t)map.handle;
+       *handle = (drm_handle_t)(uintptr_t)map.handle;
     return 0;
 }
 
@@ -971,7 +984,7 @@ int drmRmMap(int fd, drm_handle_t handle)
 {
     drm_map_t map;
 
-    map.handle = (void *)handle;
+    map.handle = (void *)(uintptr_t)handle;
 
     if(drmIoctl(fd, DRM_IOCTL_RM_MAP, &map))
        return -errno;
@@ -2107,7 +2120,7 @@ int drmAddContextPrivateMapping(int fd, drm_context_t ctx_id,
     drm_ctx_priv_map_t map;
 
     map.ctx_id = ctx_id;
-    map.handle = (void *)handle;
+    map.handle = (void *)(uintptr_t)handle;
 
     if (drmIoctl(fd, DRM_IOCTL_SET_SAREA_CTX, &map))
        return -errno;
@@ -2124,7 +2137,7 @@ int drmGetContextPrivateMapping(int fd, drm_context_t ctx_id,
     if (drmIoctl(fd, DRM_IOCTL_GET_SAREA_CTX, &map))
        return -errno;
     if (handle)
-       *handle = (drm_handle_t)map.handle;
+       *handle = (drm_handle_t)(uintptr_t)map.handle;
 
     return 0;
 }
@@ -2496,17 +2509,67 @@ void drmCloseOnce(int fd)
 
 int drmSetMaster(int fd)
 {
+       return ioctl(fd, DRM_IOCTL_SET_MASTER, 0);
+}
+
+int drmDropMaster(int fd)
+{
+       return ioctl(fd, DRM_IOCTL_DROP_MASTER, 0);
+}
+
+char *drmGetDeviceNameFromFd(int fd)
+{
+       char name[128];
+       struct stat sbuf;
+       dev_t d;
+       int i;
+
+       /* The whole drmOpen thing is a fiasco and we need to find a way
+        * back to just using open(2).  For now, however, lets just make
+        * things worse with even more ad hoc directory walking code to
+        * discover the device file name. */
+
+       fstat(fd, &sbuf);
+       d = sbuf.st_rdev;
+
+       for (i = 0; i < DRM_MAX_MINOR; i++) {
+               snprintf(name, sizeof name, DRM_DEV_NAME, DRM_DIR_NAME, i);
+               if (stat(name, &sbuf) == 0 && sbuf.st_rdev == d)
+                       break;
+       }
+       if (i == DRM_MAX_MINOR)
+               return NULL;
+
+       return strdup(name);
+}
+
+int drmPrimeHandleToFD(int fd, uint32_t handle, uint32_t flags, int *prime_fd)
+{
+       struct drm_prime_handle args;
        int ret;
 
-       fprintf(stderr,"Setting master \n");
-       ret = ioctl(fd, DRM_IOCTL_SET_MASTER, 0);
-       return ret;
+       args.handle = handle;
+       args.flags = flags;
+       ret = drmIoctl(fd, DRM_IOCTL_PRIME_HANDLE_TO_FD, &args);
+       if (ret)
+               return ret;
+
+       *prime_fd = args.fd;
+       return 0;
 }
 
-int drmDropMaster(int fd)
+int drmPrimeFDToHandle(int fd, int prime_fd, uint32_t *handle)
 {
+       struct drm_prime_handle args;
        int ret;
-       fprintf(stderr,"Dropping master \n");
-       ret = ioctl(fd, DRM_IOCTL_DROP_MASTER, 0);
-       return ret;
+
+       args.fd = prime_fd;
+       args.flags = 0;
+       ret = drmIoctl(fd, DRM_IOCTL_PRIME_FD_TO_HANDLE, &args);
+       if (ret)
+               return ret;
+
+       *handle = args.handle;
+       return 0;
 }
+