diff --git a/xf86drm.h b/xf86drm.h
index 9b89f56256b17274003fc14f5bf146a7e76b6282..5ecb2846591427de86140294acf4f23547ebd089 100644 (file)
--- a/xf86drm.h
+++ b/xf86drm.h
#include <stdint.h>
#include <drm.h>
+#if defined(__cplusplus) || defined(c_plusplus)
+extern "C" {
+#endif
+
#ifndef DRM_MAX_MINOR
#define DRM_MAX_MINOR 16
#endif
typedef enum {
DRM_VBLANK_ABSOLUTE = 0x0, /**< Wait for specific vblank sequence number */
DRM_VBLANK_RELATIVE = 0x1, /**< Wait for given number of vblanks */
+ /* bits 1-6 are reserved for high crtcs */
+ DRM_VBLANK_HIGH_CRTC_MASK = 0x0000003e,
DRM_VBLANK_EVENT = 0x4000000, /**< Send event instead of blocking */
DRM_VBLANK_FLIP = 0x8000000, /**< Scheduled buffer swap should flip */
DRM_VBLANK_NEXTONMISS = 0x10000000, /**< If missed, wait for next vblank */
DRM_VBLANK_SECONDARY = 0x20000000, /**< Secondary display controller */
DRM_VBLANK_SIGNAL = 0x40000000 /* Send signal instead of blocking */
} drmVBlankSeqType;
+#define DRM_VBLANK_HIGH_CRTC_SHIFT 1
typedef struct _drmVBlankReq {
drmVBlankSeqType type;
extern int drmClose(int fd);
extern drmVersionPtr drmGetVersion(int fd);
extern drmVersionPtr drmGetLibVersion(int fd);
+extern int drmGetCap(int fd, uint64_t capability, uint64_t *value);
extern void drmFreeVersion(drmVersionPtr);
extern int drmGetMagic(int fd, drm_magic_t * magic);
extern char *drmGetBusid(int fd);
extern char *drmGetDeviceNameFromFd(int fd);
+extern int drmPrimeHandleToFD(int fd, uint32_t handle, uint32_t flags, int *prime_fd);
+extern int drmPrimeFDToHandle(int fd, int prime_fd, uint32_t *handle);
+
+#if defined(__cplusplus) || defined(c_plusplus)
+}
+#endif
+
#endif