]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/libdrm.git/commit
intel: Avoid the need for most overflow checks by using a scratch page.
authorEric Anholt <eric@anholt.net>
Wed, 4 Jan 2012 20:31:40 +0000 (12:31 -0800)
committerEric Anholt <eric@anholt.net>
Fri, 27 Jan 2012 21:21:19 +0000 (13:21 -0800)
commit028715ee7074691895051296105e8b4cbbfaabb8
tree8400a293600aabf1feb16203a13cf600e42cf9b4
parentc1d2946da8f13ea8cbda1e33aeccee4d06015fea
intel: Avoid the need for most overflow checks by using a scratch page.

The overflow checks were all thoroughly untested, and a bunch of the
ones I'm deleting were pretty broken.  Now, in the case of overflow,
you just decode data of 0xd0d0d0d0, and instr_out prints the warning
message instead.  Note that this still has the same issue of being
under-tested, but at least it's one place instead of per-packet.

A couple of BUFFER_FAIL uses are left where the length to be decoded
could be (significantly) larger than a page, and the decode didn't
just call instr_out (which doesn't dereference data itself unless it's
safe).
intel/intel_decode.c