author | Kristian Høgsberg <krh@redhat.com> | |
Fri, 1 Aug 2008 17:35:56 +0000 (13:35 -0400) | ||
committer | Kristian Høgsberg <krh@redhat.com> | |
Fri, 1 Aug 2008 17:35:56 +0000 (13:35 -0400) |
Conflicts:
linux-core/Makefile.kernel
linux-core/drmP.h
linux-core/drm_mm.c
linux-core/drm_stub.c
linux-core/i915_gem.c
linux-core/i915_opregion.c
shared-core/i915_dma.c
shared-core/i915_drv.h
shared-core/i915_irq.c
linux-core/Makefile.kernel
linux-core/drmP.h
linux-core/drm_mm.c
linux-core/drm_stub.c
linux-core/i915_gem.c
linux-core/i915_opregion.c
shared-core/i915_dma.c
shared-core/i915_drv.h
shared-core/i915_irq.c
20 files changed:
diff --cc linux-core/Makefile.kernel
index b09697d3f3e5b6d9e8e008ee15a4bf45a261549d,e5af2ec42fe6ca27ca9efd947a562247b756a4d1..44c7a8d298f9d172528f895b7ad2c0194f5adacc
drm_lock.o drm_memory.o drm_proc.o drm_stub.o drm_vm.o \
drm_sysfs.o drm_pci.o drm_agpsupport.o drm_scatter.o \
drm_memory_debug.o ati_pcigart.o drm_sman.o \
- drm_hashtab.o drm_memrange.o drm_object.o drm_compat.o \
+ drm_hashtab.o drm_mm.o drm_object.o drm_compat.o \
drm_fence.o drm_ttm.o drm_bo.o drm_bo_move.o drm_bo_lock.o \
+ drm_crtc.o drm_edid.o drm_modes.o drm_crtc_helper.o \
drm_regman.o drm_vm_nopage_compat.o drm_gem.o
tdfx-objs := tdfx_drv.o
r128-objs := r128_drv.o r128_cce.o r128_state.o r128_irq.o
i810-objs := i810_drv.o i810_dma.o
i915-objs := i915_drv.o i915_dma.o i915_irq.o i915_mem.o i915_fence.o \
i915_buffer.o i915_compat.o i915_execbuf.o i915_suspend.o \
- i915_gem.o i915_opregion.o \
+ i915_opregion.o \
- i915_gem.o i915_gem_debug.o i915_gem_proc.o i915_gem_tiling.o
++ i915_gem.o i915_gem_debug.o i915_gem_proc.o i915_gem_tiling.o \
+ intel_display.o intel_crt.o intel_lvds.o intel_bios.o \
+ intel_sdvo.o intel_modes.o intel_i2c.o i915_init.o intel_fb.o \
+ intel_tv.o intel_dvo.o dvo_ch7xxx.o \
+ dvo_ch7017.o dvo_ivch.o dvo_tfp410.o dvo_sil164.o
nouveau-objs := nouveau_drv.o nouveau_state.o nouveau_fifo.o nouveau_mem.o \
nouveau_object.o nouveau_irq.o nouveau_notifier.o nouveau_swmthd.o \
nouveau_sgdma.o nouveau_dma.o nouveau_bo.o nouveau_fence.o \
diff --cc linux-core/drmP.h
index 1e5838eee338a0dc84c2b019c76a4ba1a4c16bb6,36a3d898c07b07b4ff865abe8aea95c243c7a65c..bfe2ae1a6322142a813a9f0c0a5bcc375ab7da67
--- 1/linux-core/drmP.h
--- 2/linux-core/drmP.h
+++ b/linux-core/drmP.h
struct drm_hash_item hash;
struct drm_map *map; /**< mapping */
uint64_t user_token;
- struct drm_memrange_node *file_offset_node;
+ struct drm_master *master; /** if this map is associated with a specific
+ master */
+ struct drm_mm_node *file_offset_node;
};
typedef struct drm_map drm_local_map_t;
extern struct class *drm_sysfs_create(struct module *owner, char *name);
extern void drm_sysfs_destroy(void);
extern int drm_sysfs_device_add(struct drm_minor *minor);
+extern void drm_sysfs_hotplug_event(struct drm_device *dev);
extern void drm_sysfs_device_remove(struct drm_minor *minor);
+extern char *drm_get_connector_status_name(enum drm_connector_status status);
+extern int drm_sysfs_connector_add(struct drm_connector *connector);
+extern void drm_sysfs_connector_remove(struct drm_connector *connector);
/*
- * Basic memory manager support (drm_memrange.c)
+ * Basic memory manager support (drm_mm.c)
*/
- extern struct drm_memrange_node *drm_memrange_get_block(struct drm_memrange_node * parent,
- unsigned long size,
- unsigned alignment);
- extern void drm_memrange_put_block(struct drm_memrange_node *cur);
- extern struct drm_memrange_node *drm_memrange_search_free(const struct drm_memrange *mm,
- unsigned long size,
- unsigned alignment, int best_match);
- extern int drm_memrange_init(struct drm_memrange *mm,
- unsigned long start, unsigned long size);
- extern void drm_memrange_takedown(struct drm_memrange *mm);
- extern int drm_memrange_clean(struct drm_memrange *mm);
- extern unsigned long drm_memrange_tail_space(struct drm_memrange *mm);
- extern int drm_memrange_remove_space_from_tail(struct drm_memrange *mm,
- unsigned long size);
- extern int drm_memrange_add_space_to_tail(struct drm_memrange *mm,
- unsigned long size);
- static inline struct drm_memrange *drm_get_mm(struct drm_memrange_node *block)
+ extern struct drm_mm_node * drm_mm_get_block(struct drm_mm_node * parent, unsigned long size,
+ unsigned alignment);
+ extern void drm_mm_put_block(struct drm_mm_node *cur);
+ extern struct drm_mm_node *drm_mm_search_free(const struct drm_mm *mm, unsigned long size,
+ unsigned alignment, int best_match);
+ extern int drm_mm_init(struct drm_mm *mm, unsigned long start, unsigned long size);
+ extern void drm_mm_takedown(struct drm_mm *mm);
+ extern int drm_mm_clean(struct drm_mm *mm);
+ extern unsigned long drm_mm_tail_space(struct drm_mm *mm);
+ extern int drm_mm_remove_space_from_tail(struct drm_mm *mm, unsigned long size);
+ extern int drm_mm_add_space_to_tail(struct drm_mm *mm, unsigned long size);
+
+ static inline struct drm_mm *drm_get_mm(struct drm_mm_node *block)
{
return block->mm;
}
diff --cc linux-core/drm_bo.c
Simple merge
diff --cc linux-core/drm_bo_move.c
Simple merge
diff --cc linux-core/drm_drv.c
index 36c0a14da010e31fd2426d325dfa1c9c3d92c479,efd6416f620c67bc4e52f86ee5272afaa3604ec7..be441b00ecdfad1be1487a7a90280e34517dd762
+++ b/linux-core/drm_drv.c
drm_ctxbitmap_cleanup(dev);
drm_ht_remove(&dev->map_hash);
- drm_memrange_takedown(&dev->offset_manager);
+ drm_mm_takedown(&dev->offset_manager);
drm_ht_remove(&dev->object_hash);
- drm_put_minor(dev);
+ drm_put_minor(dev, &dev->primary);
+ if (drm_core_check_feature(dev, DRIVER_MODESET))
+ drm_put_minor(dev, &dev->control);
+
if (drm_put_dev(dev))
DRM_ERROR("Cannot unload module\n");
}
diff --cc linux-core/drm_mm.c
index 5921eff82c1a145aa32bb0e3f7b3d37c73a829ca,1de7059afba13c6671f0bb4fa690dfe848923f46..8d7390d41dc795aa4a747cbc638a45fc4a86a621
--- 2/linux-core/drm_mm.c
+++ b/linux-core/drm_mm.c
list_del(&entry->ml_entry);
drm_ctl_free(entry, sizeof(*entry), DRM_MEM_MM);
}
- EXPORT_SYMBOL(drm_memrange_takedown);
-
+ EXPORT_SYMBOL(drm_mm_takedown);
diff --cc linux-core/drm_objects.h
Simple merge
diff --cc linux-core/drm_proc.c
Simple merge
diff --cc linux-core/drm_stub.c
index c62b901dc56893141d87797bcaf420973fe51d64,1518bc6d121f3e7ee3f0c4f2cce021e41bfcb71f..1676b2a98825a01ebb424605f6dbaba96eb51a43
+++ b/linux-core/drm_stub.c
dev->irq = pdev->irq;
dev->irq_enabled = 0;
- if (drm_ht_create(&dev->map_hash, DRM_MAP_HASH_ORDER)) {
+ if (drm_ht_create(&dev->map_hash, DRM_MAP_HASH_ORDER))
return -ENOMEM;
-
- if (drm_memrange_init(&dev->offset_manager, DRM_FILE_PAGE_OFFSET_START,
- DRM_FILE_PAGE_OFFSET_SIZE)) {
- }
+ if (drm_mm_init(&dev->offset_manager, DRM_FILE_PAGE_OFFSET_START,
+ DRM_FILE_PAGE_OFFSET_SIZE)) {
drm_ht_remove(&dev->map_hash);
return -ENOMEM;
}
diff --cc linux-core/i915_drv.c
index a3b35358c758e53be04fce500b94a27d94c9fa6c,e0eb63352c7b78ce32a8ee38bcaf193626cd5ac9..2e67eb71dd682d50ac25411c6bbdd14c7492c6c1
+++ b/linux-core/i915_drv.c
.ttm_cache_flush = i915_flush_ttm,
.command_stream_barrier = NULL,
};
-#endif
+#endif /* ttm */
- static bool i915_pipe_enabled(struct drm_device *dev, enum pipe pipe)
- {
- struct drm_i915_private *dev_priv = dev->dev_private;
-
- if (pipe == PIPE_A)
- return (I915_READ(DPLL_A) & DPLL_VCO_ENABLE);
- else
- return (I915_READ(DPLL_B) & DPLL_VCO_ENABLE);
- }
-
- static void i915_save_palette(struct drm_device *dev, enum pipe pipe)
- {
- struct drm_i915_private *dev_priv = dev->dev_private;
- unsigned long reg = (pipe == PIPE_A ? PALETTE_A : PALETTE_B);
- u32 *array;
- int i;
-
- if (!i915_pipe_enabled(dev, pipe))
- return;
-
- if (pipe == PIPE_A)
- array = dev_priv->save_palette_a;
- else
- array = dev_priv->save_palette_b;
-
- for(i = 0; i < 256; i++)
- array[i] = I915_READ(reg + (i << 2));
- }
-
- static void i915_restore_palette(struct drm_device *dev, enum pipe pipe)
- {
- struct drm_i915_private *dev_priv = dev->dev_private;
- unsigned long reg = (pipe == PIPE_A ? PALETTE_A : PALETTE_B);
- u32 *array;
- int i;
-
- if (!i915_pipe_enabled(dev, pipe))
- return;
-
- if (pipe == PIPE_A)
- array = dev_priv->save_palette_a;
- else
- array = dev_priv->save_palette_b;
-
- for(i = 0; i < 256; i++)
- I915_WRITE(reg + (i << 2), array[i]);
- }
-
- static u8 i915_read_indexed(u16 index_port, u16 data_port, u8 reg)
- {
- outb(reg, index_port);
- return inb(data_port);
- }
-
- static u8 i915_read_ar(u16 st01, u8 reg, u16 palette_enable)
- {
- inb(st01);
- outb(palette_enable | reg, VGA_AR_INDEX);
- return inb(VGA_AR_DATA_READ);
- }
-
- static void i915_write_ar(u8 st01, u8 reg, u8 val, u16 palette_enable)
- {
- inb(st01);
- outb(palette_enable | reg, VGA_AR_INDEX);
- outb(val, VGA_AR_DATA_WRITE);
- }
-
- static void i915_write_indexed(u16 index_port, u16 data_port, u8 reg, u8 val)
- {
- outb(reg, index_port);
- outb(val, data_port);
- }
-
- static void i915_save_vga(struct drm_device *dev)
- {
- struct drm_i915_private *dev_priv = dev->dev_private;
- int i;
- u16 cr_index, cr_data, st01;
-
- /* VGA color palette registers */
- dev_priv->saveDACMASK = inb(VGA_DACMASK);
- /* DACCRX automatically increments during read */
- outb(0, VGA_DACRX);
- /* Read 3 bytes of color data from each index */
- for (i = 0; i < 256 * 3; i++)
- dev_priv->saveDACDATA[i] = inb(VGA_DACDATA);
-
- /* MSR bits */
- dev_priv->saveMSR = inb(VGA_MSR_READ);
- if (dev_priv->saveMSR & VGA_MSR_CGA_MODE) {
- cr_index = VGA_CR_INDEX_CGA;
- cr_data = VGA_CR_DATA_CGA;
- st01 = VGA_ST01_CGA;
- } else {
- cr_index = VGA_CR_INDEX_MDA;
- cr_data = VGA_CR_DATA_MDA;
- st01 = VGA_ST01_MDA;
- }
-
- /* CRT controller regs */
- i915_write_indexed(cr_index, cr_data, 0x11,
- i915_read_indexed(cr_index, cr_data, 0x11) &
- (~0x80));
- for (i = 0; i <= 0x24; i++)
- dev_priv->saveCR[i] =
- i915_read_indexed(cr_index, cr_data, i);
- /* Make sure we don't turn off CR group 0 writes */
- dev_priv->saveCR[0x11] &= ~0x80;
-
- /* Attribute controller registers */
- inb(st01);
- dev_priv->saveAR_INDEX = inb(VGA_AR_INDEX);
- for (i = 0; i <= 0x14; i++)
- dev_priv->saveAR[i] = i915_read_ar(st01, i, 0);
- inb(st01);
- outb(dev_priv->saveAR_INDEX, VGA_AR_INDEX);
- inb(st01);
-
- /* Graphics controller registers */
- for (i = 0; i < 9; i++)
- dev_priv->saveGR[i] =
- i915_read_indexed(VGA_GR_INDEX, VGA_GR_DATA, i);
-
- dev_priv->saveGR[0x10] =
- i915_read_indexed(VGA_GR_INDEX, VGA_GR_DATA, 0x10);
- dev_priv->saveGR[0x11] =
- i915_read_indexed(VGA_GR_INDEX, VGA_GR_DATA, 0x11);
- dev_priv->saveGR[0x18] =
- i915_read_indexed(VGA_GR_INDEX, VGA_GR_DATA, 0x18);
-
- /* Sequencer registers */
- for (i = 0; i < 8; i++)
- dev_priv->saveSR[i] =
- i915_read_indexed(VGA_SR_INDEX, VGA_SR_DATA, i);
- }
-
- static void i915_restore_vga(struct drm_device *dev)
- {
- struct drm_i915_private *dev_priv = dev->dev_private;
- int i;
- u16 cr_index, cr_data, st01;
-
- /* MSR bits */
- outb(dev_priv->saveMSR, VGA_MSR_WRITE);
- if (dev_priv->saveMSR & VGA_MSR_CGA_MODE) {
- cr_index = VGA_CR_INDEX_CGA;
- cr_data = VGA_CR_DATA_CGA;
- st01 = VGA_ST01_CGA;
- } else {
- cr_index = VGA_CR_INDEX_MDA;
- cr_data = VGA_CR_DATA_MDA;
- st01 = VGA_ST01_MDA;
- }
-
- /* Sequencer registers, don't write SR07 */
- for (i = 0; i < 7; i++)
- i915_write_indexed(VGA_SR_INDEX, VGA_SR_DATA, i,
- dev_priv->saveSR[i]);
-
- /* CRT controller regs */
- /* Enable CR group 0 writes */
- i915_write_indexed(cr_index, cr_data, 0x11, dev_priv->saveCR[0x11]);
- for (i = 0; i <= 0x24; i++)
- i915_write_indexed(cr_index, cr_data, i, dev_priv->saveCR[i]);
-
- /* Graphics controller regs */
- for (i = 0; i < 9; i++)
- i915_write_indexed(VGA_GR_INDEX, VGA_GR_DATA, i,
- dev_priv->saveGR[i]);
-
- i915_write_indexed(VGA_GR_INDEX, VGA_GR_DATA, 0x10,
- dev_priv->saveGR[0x10]);
- i915_write_indexed(VGA_GR_INDEX, VGA_GR_DATA, 0x11,
- dev_priv->saveGR[0x11]);
- i915_write_indexed(VGA_GR_INDEX, VGA_GR_DATA, 0x18,
- dev_priv->saveGR[0x18]);
-
- /* Attribute controller registers */
- inb(st01); /* switch back to index mode */
- for (i = 0; i <= 0x14; i++)
- i915_write_ar(st01, i, dev_priv->saveAR[i], 0);
- inb(st01); /* switch back to index mode */
- outb(dev_priv->saveAR_INDEX | 0x20, VGA_AR_INDEX);
- inb(st01);
-
- /* VGA color palette registers */
- outb(dev_priv->saveDACMASK, VGA_DACMASK);
- /* DACCRX automatically increments during read */
- outb(0, VGA_DACWX);
- /* Read 3 bytes of color data from each index */
- for (i = 0; i < 256 * 3; i++)
- outb(dev_priv->saveDACDATA[i], VGA_DACDATA);
-
- }
-
static int i915_suspend(struct drm_device *dev, pm_message_t state)
{
struct drm_i915_private *dev_priv = dev->dev_private;
diff --cc linux-core/i915_gem.c
index 63f4b91dd79b748bbff74a9a8303c782ff7c012c,70f115153e1e6879b276724453067f315fd4792c..9d935be265581d2697ae2edf4df774a5436517ba
+++ b/linux-core/i915_gem.c
struct drm_file *file_priv,
uint32_t read_domains,
uint32_t write_domain);
-
- static void
- i915_gem_clflush_object(struct drm_gem_object *obj);
+ static int i915_gem_object_get_page_list(struct drm_gem_object *obj);
+ static void i915_gem_object_free_page_list(struct drm_gem_object *obj);
+ static int i915_gem_object_wait_rendering(struct drm_gem_object *obj);
-int
-i915_gem_init_ioctl(struct drm_device *dev, void *data,
- struct drm_file *file_priv)
+int i915_gem_do_init(struct drm_device *dev, unsigned long start,
+ unsigned long end)
{
- drm_i915_private_t *dev_priv = dev->dev_private;
- struct drm_i915_gem_init *args = data;
+ struct drm_i915_private *dev_priv = dev->dev_private;
- mutex_lock(&dev->struct_mutex);
-
- if (args->gtt_start >= args->gtt_end ||
- (args->gtt_start & (PAGE_SIZE - 1)) != 0 ||
- (args->gtt_end & (PAGE_SIZE - 1)) != 0) {
- mutex_unlock(&dev->struct_mutex);
+ if (start >= end ||
+ (start & (PAGE_SIZE - 1)) != 0 ||
+ (end & (PAGE_SIZE - 1)) != 0) {
return -EINVAL;
}
- drm_memrange_init(&dev_priv->mm.gtt_space, start,
- end - start);
- drm_mm_init(&dev_priv->mm.gtt_space, args->gtt_start,
- args->gtt_end - args->gtt_start);
++ drm_mm_init(&dev_priv->mm.gtt_space, start,
++ end - start);
- dev->gtt_total = (uint32_t) (args->gtt_end - args->gtt_start);
+ dev->gtt_total = (uint32_t) (end - start);
+
+ return 0;
+}
+
+int
+i915_gem_init_ioctl(struct drm_device *dev, void *data,
+ struct drm_file *file_priv)
+{
+ struct drm_i915_gem_init *args = data;
+ int ret;
+ mutex_lock(&dev->struct_mutex);
+ ret = i915_gem_do_init(dev, args->gtt_start, args->gtt_end);
mutex_unlock(&dev->struct_mutex);
- return 0;
+ return ret;
}
if (!i915_seqno_passed(i915_get_gem_seqno(dev), seqno)) {
dev_priv->mm.waiting_gem_seqno = seqno;
- i915_user_irq_on(dev_priv);
+ i915_user_irq_on(dev);
ret = wait_event_interruptible(dev_priv->irq_queue,
i915_seqno_passed(i915_get_gem_seqno(dev),
- seqno) || dev_priv->mm.wedged);
+ seqno) ||
+ dev_priv->mm.wedged);
- i915_user_irq_off(dev_priv);
+ i915_user_irq_off(dev);
dev_priv->mm.waiting_gem_seqno = 0;
}
if (dev_priv->mm.wedged)
i915_gem_object_bind_to_gtt(struct drm_gem_object *obj, unsigned alignment)
{
struct drm_device *dev = obj->dev;
- drm_i915_private_t *dev_priv = dev->dev_private;
+ struct drm_i915_private *dev_priv = dev->dev_private;
struct drm_i915_gem_object *obj_priv = obj->driver_private;
- struct drm_memrange_node *free_space;
+ struct drm_mm_node *free_space;
int page_count, ret;
if (alignment == 0)
return 0;
}
- drm_i915_private_t *dev_priv = dev->dev_private;
+ static int
+ i915_gem_init_hws(struct drm_device *dev)
+ {
-static int
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ struct drm_gem_object *obj;
+ struct drm_i915_gem_object *obj_priv;
+ int ret;
+
+ /* If we need a physical address for the status page, it's already
+ * initialized at driver load time.
+ */
+ if (!I915_NEED_GFX_HWS(dev))
+ return 0;
+
+ obj = drm_gem_object_alloc(dev, 4096);
+ if (obj == NULL) {
+ DRM_ERROR("Failed to allocate status page\n");
+ return -ENOMEM;
+ }
+ obj_priv = obj->driver_private;
+
+ ret = i915_gem_object_pin(obj, 4096);
+ if (ret != 0) {
+ drm_gem_object_unreference(obj);
+ return ret;
+ }
+
+ dev_priv->status_gfx_addr = obj_priv->gtt_offset;
+ dev_priv->hws_map.offset = dev->agp->base + obj_priv->gtt_offset;
+ dev_priv->hws_map.size = 4096;
+ dev_priv->hws_map.type = 0;
+ dev_priv->hws_map.flags = 0;
+ dev_priv->hws_map.mtrr = 0;
+
+ drm_core_ioremap(&dev_priv->hws_map, dev);
+ if (dev_priv->hws_map.handle == NULL) {
+ DRM_ERROR("Failed to map status page.\n");
+ memset(&dev_priv->hws_map, 0, sizeof(dev_priv->hws_map));
+ drm_gem_object_unreference(obj);
+ return -EINVAL;
+ }
+ dev_priv->hws_obj = obj;
+ dev_priv->hw_status_page = dev_priv->hws_map.handle;
+ memset(dev_priv->hw_status_page, 0, PAGE_SIZE);
+ I915_WRITE(HWS_PGA, dev_priv->status_gfx_addr);
+ DRM_DEBUG("hws offset: 0x%08x\n", dev_priv->status_gfx_addr);
+
+ return 0;
+ }
+
+int
i915_gem_init_ringbuffer(struct drm_device *dev)
{
- drm_i915_private_t *dev_priv = dev->dev_private;
+ struct drm_i915_private *dev_priv = dev->dev_private;
struct drm_gem_object *obj;
struct drm_i915_gem_object *obj_priv;
int ret;
i915_gem_entervt_ioctl(struct drm_device *dev, void *data,
struct drm_file *file_priv)
{
- drm_i915_private_t *dev_priv = dev->dev_private;
+ struct drm_i915_private *dev_priv = dev->dev_private;
int ret;
++ if (drm_core_check_feature(dev, DRIVER_MODESET))
++ return 0;
++
if (dev_priv->mm.wedged) {
- DRM_ERROR("Renabling wedged hardware, good luck\n");
+ DRM_ERROR("Reenabling wedged hardware, good luck\n");
dev_priv->mm.wedged = 0;
}
{
int ret;
++ if (drm_core_check_feature(dev, DRIVER_MODESET))
++ return 0;
++
mutex_lock(&dev->struct_mutex);
ret = i915_gem_idle(dev);
if (ret == 0)
ret = i915_gem_idle(dev);
if (ret)
DRM_ERROR("failed to idle hardware: %d\n", ret);
-
+
i915_gem_cleanup_ringbuffer(dev);
}
-
+
mutex_unlock(&dev->struct_mutex);
}
- drm_i915_private_t *dev_priv = dev->dev_private;
+
+ void i915_gem_load(struct drm_device *dev)
+ {
++ struct drm_i915_private *dev_priv = dev->dev_private;
+
+ INIT_LIST_HEAD(&dev_priv->mm.active_list);
+ INIT_LIST_HEAD(&dev_priv->mm.flushing_list);
+ INIT_LIST_HEAD(&dev_priv->mm.inactive_list);
+ INIT_LIST_HEAD(&dev_priv->mm.request_list);
+ INIT_DELAYED_WORK(&dev_priv->mm.retire_work,
+ i915_gem_retire_work_handler);
+ dev_priv->mm.next_gem_seqno = 1;
+
+ i915_gem_detect_bit_6_swizzle(dev);
+ }
diff --cc linux-core/i915_gem_proc.c
index 0000000000000000000000000000000000000000,132eb3d108226404b33de68b0ecd938c2ea993c7..2704f92221af138b1aa6a34faccbe973ae890d00
mode 000000,100644..100644
mode 000000,100644..100644
--- /dev/null
- drm_i915_private_t *dev_priv = dev->dev_private;
+ /*
+ * Copyright © 2008 Intel Corporation
+ *
+ * Permission is hereby granted, free of charge, to any person obtaining a
+ * copy of this software and associated documentation files (the "Software"),
+ * to deal in the Software without restriction, including without limitation
+ * the rights to use, copy, modify, merge, publish, distribute, sublicense,
+ * and/or sell copies of the Software, and to permit persons to whom the
+ * Software is furnished to do so, subject to the following conditions:
+ *
+ * The above copyright notice and this permission notice (including the next
+ * paragraph) shall be included in all copies or substantial portions of the
+ * Software.
+ *
+ * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
+ * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
+ * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
+ * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
+ * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
+ * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
+ * IN THE SOFTWARE.
+ *
+ * Authors:
+ * Eric Anholt <eric@anholt.net>
+ * Keith Packard <keithp@keithp.com>
+ *
+ */
+
+ #include "drmP.h"
+ #include "drm.h"
+ #include "drm_compat.h"
+ #include "i915_drm.h"
+ #include "i915_drv.h"
+
+ static int i915_gem_active_info(char *buf, char **start, off_t offset,
+ int request, int *eof, void *data)
+ {
+ struct drm_minor *minor = (struct drm_minor *) data;
+ struct drm_device *dev = minor->dev;
- drm_i915_private_t *dev_priv = dev->dev_private;
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ struct drm_i915_gem_object *obj_priv;
+ int len = 0;
+
+ if (offset > DRM_PROC_LIMIT) {
+ *eof = 1;
+ return 0;
+ }
+
+ *start = &buf[offset];
+ *eof = 0;
+ DRM_PROC_PRINT("Active:\n");
+ list_for_each_entry(obj_priv, &dev_priv->mm.active_list,
+ list)
+ {
+ struct drm_gem_object *obj = obj_priv->obj;
+ if (obj->name) {
+ DRM_PROC_PRINT(" %p(%d): %08x %08x %d\n",
+ obj, obj->name,
+ obj->read_domains, obj->write_domain,
+ obj_priv->last_rendering_seqno);
+ } else {
+ DRM_PROC_PRINT(" %p: %08x %08x %d\n",
+ obj,
+ obj->read_domains, obj->write_domain,
+ obj_priv->last_rendering_seqno);
+ }
+ }
+ if (len > request + offset)
+ return request;
+ *eof = 1;
+ return len - offset;
+ }
+
+ static int i915_gem_flushing_info(char *buf, char **start, off_t offset,
+ int request, int *eof, void *data)
+ {
+ struct drm_minor *minor = (struct drm_minor *) data;
+ struct drm_device *dev = minor->dev;
- drm_i915_private_t *dev_priv = dev->dev_private;
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ struct drm_i915_gem_object *obj_priv;
+ int len = 0;
+
+ if (offset > DRM_PROC_LIMIT) {
+ *eof = 1;
+ return 0;
+ }
+
+ *start = &buf[offset];
+ *eof = 0;
+ DRM_PROC_PRINT("Flushing:\n");
+ list_for_each_entry(obj_priv, &dev_priv->mm.flushing_list,
+ list)
+ {
+ struct drm_gem_object *obj = obj_priv->obj;
+ if (obj->name) {
+ DRM_PROC_PRINT(" %p(%d): %08x %08x %d\n",
+ obj, obj->name,
+ obj->read_domains, obj->write_domain,
+ obj_priv->last_rendering_seqno);
+ } else {
+ DRM_PROC_PRINT(" %p: %08x %08x %d\n", obj,
+ obj->read_domains, obj->write_domain,
+ obj_priv->last_rendering_seqno);
+ }
+ }
+ if (len > request + offset)
+ return request;
+ *eof = 1;
+ return len - offset;
+ }
+
+ static int i915_gem_inactive_info(char *buf, char **start, off_t offset,
+ int request, int *eof, void *data)
+ {
+ struct drm_minor *minor = (struct drm_minor *) data;
+ struct drm_device *dev = minor->dev;
- drm_i915_private_t *dev_priv = dev->dev_private;
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ struct drm_i915_gem_object *obj_priv;
+ int len = 0;
+
+ if (offset > DRM_PROC_LIMIT) {
+ *eof = 1;
+ return 0;
+ }
+
+ *start = &buf[offset];
+ *eof = 0;
+ DRM_PROC_PRINT("Inactive:\n");
+ list_for_each_entry(obj_priv, &dev_priv->mm.inactive_list,
+ list)
+ {
+ struct drm_gem_object *obj = obj_priv->obj;
+ if (obj->name) {
+ DRM_PROC_PRINT(" %p(%d): %08x %08x %d\n",
+ obj, obj->name,
+ obj->read_domains, obj->write_domain,
+ obj_priv->last_rendering_seqno);
+ } else {
+ DRM_PROC_PRINT(" %p: %08x %08x %d\n", obj,
+ obj->read_domains, obj->write_domain,
+ obj_priv->last_rendering_seqno);
+ }
+ }
+ if (len > request + offset)
+ return request;
+ *eof = 1;
+ return len - offset;
+ }
+
+ static int i915_gem_request_info(char *buf, char **start, off_t offset,
+ int request, int *eof, void *data)
+ {
+ struct drm_minor *minor = (struct drm_minor *) data;
+ struct drm_device *dev = minor->dev;
- drm_i915_private_t *dev_priv = dev->dev_private;
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ struct drm_i915_gem_request *gem_request;
+ int len = 0;
+
+ if (offset > DRM_PROC_LIMIT) {
+ *eof = 1;
+ return 0;
+ }
+
+ *start = &buf[offset];
+ *eof = 0;
+ DRM_PROC_PRINT("Request:\n");
+ list_for_each_entry(gem_request, &dev_priv->mm.request_list,
+ list)
+ {
+ DRM_PROC_PRINT(" %d @ %d %08x\n",
+ gem_request->seqno,
+ (int) (jiffies - gem_request->emitted_jiffies),
+ gem_request->flush_domains);
+ }
+ if (len > request + offset)
+ return request;
+ *eof = 1;
+ return len - offset;
+ }
+
+ static int i915_gem_seqno_info(char *buf, char **start, off_t offset,
+ int request, int *eof, void *data)
+ {
+ struct drm_minor *minor = (struct drm_minor *) data;
+ struct drm_device *dev = minor->dev;
- drm_i915_private_t *dev_priv = dev->dev_private;
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ int len = 0;
+
+ if (offset > DRM_PROC_LIMIT) {
+ *eof = 1;
+ return 0;
+ }
+
+ *start = &buf[offset];
+ *eof = 0;
+ DRM_PROC_PRINT("Current sequence: %d\n", i915_get_gem_seqno(dev));
+ DRM_PROC_PRINT("Waiter sequence: %d\n",
+ dev_priv->mm.waiting_gem_seqno);
+ DRM_PROC_PRINT("IRQ sequence: %d\n", dev_priv->mm.irq_gem_seqno);
+ if (len > request + offset)
+ return request;
+ *eof = 1;
+ return len - offset;
+ }
+
+
+ static int i915_interrupt_info(char *buf, char **start, off_t offset,
+ int request, int *eof, void *data)
+ {
+ struct drm_minor *minor = (struct drm_minor *) data;
+ struct drm_device *dev = minor->dev;
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ int len = 0;
+
+ if (offset > DRM_PROC_LIMIT) {
+ *eof = 1;
+ return 0;
+ }
+
+ *start = &buf[offset];
+ *eof = 0;
+ DRM_PROC_PRINT("Interrupt enable: %08x\n",
+ I915_READ(IER));
+ DRM_PROC_PRINT("Interrupt identity: %08x\n",
+ I915_READ(IIR));
+ DRM_PROC_PRINT("Interrupt mask: %08x\n",
+ I915_READ(IMR));
+ DRM_PROC_PRINT("Pipe A stat: %08x\n",
+ I915_READ(PIPEASTAT));
+ DRM_PROC_PRINT("Pipe B stat: %08x\n",
+ I915_READ(PIPEBSTAT));
+ DRM_PROC_PRINT("Interrupts received: %d\n",
+ atomic_read(&dev_priv->irq_received));
+ DRM_PROC_PRINT("Current sequence: %d\n",
+ i915_get_gem_seqno(dev));
+ DRM_PROC_PRINT("Waiter sequence: %d\n",
+ dev_priv->mm.waiting_gem_seqno);
+ DRM_PROC_PRINT("IRQ sequence: %d\n",
+ dev_priv->mm.irq_gem_seqno);
+ if (len > request + offset)
+ return request;
+ *eof = 1;
+ return len - offset;
+ }
+
+ static struct drm_proc_list {
+ /** file name */
+ const char *name;
+ /** proc callback*/
+ int (*f) (char *, char **, off_t, int, int *, void *);
+ } i915_gem_proc_list[] = {
+ {"i915_gem_active", i915_gem_active_info},
+ {"i915_gem_flushing", i915_gem_flushing_info},
+ {"i915_gem_inactive", i915_gem_inactive_info},
+ {"i915_gem_request", i915_gem_request_info},
+ {"i915_gem_seqno", i915_gem_seqno_info},
+ {"i915_gem_interrupt", i915_interrupt_info},
+ };
+
+ #define I915_GEM_PROC_ENTRIES ARRAY_SIZE(i915_gem_proc_list)
+
+ int i915_gem_proc_init(struct drm_minor *minor)
+ {
+ struct proc_dir_entry *ent;
+ int i, j;
+
+ for (i = 0; i < I915_GEM_PROC_ENTRIES; i++) {
+ ent = create_proc_entry(i915_gem_proc_list[i].name,
+ S_IFREG | S_IRUGO, minor->dev_root);
+ if (!ent) {
+ DRM_ERROR("Cannot create /proc/dri/.../%s\n",
+ i915_gem_proc_list[i].name);
+ for (j = 0; j < i; j++)
+ remove_proc_entry(i915_gem_proc_list[i].name,
+ minor->dev_root);
+ return -1;
+ }
+ ent->read_proc = i915_gem_proc_list[i].f;
+ ent->data = minor;
+ }
+ return 0;
+ }
+
+ void i915_gem_proc_cleanup(struct drm_minor *minor)
+ {
+ int i;
+
+ if (!minor->dev_root)
+ return;
+
+ for (i = 0; i < I915_GEM_PROC_ENTRIES; i++)
+ remove_proc_entry(i915_gem_proc_list[i].name, minor->dev_root);
+ }
diff --cc linux-core/i915_gem_tiling.c
index 0000000000000000000000000000000000000000,a4ff736fd8a9027853be4aaa3d034fe8e32195e1..c5825fbb991ff771219674f799c51e370c857b1d
mode 000000,100644..100644
mode 000000,100644..100644
--- /dev/null
- drm_i915_private_t *dev_priv = dev->dev_private;
+ /*
+ * Copyright © 2008 Intel Corporation
+ *
+ * Permission is hereby granted, free of charge, to any person obtaining a
+ * copy of this software and associated documentation files (the "Software"),
+ * to deal in the Software without restriction, including without limitation
+ * the rights to use, copy, modify, merge, publish, distribute, sublicense,
+ * and/or sell copies of the Software, and to permit persons to whom the
+ * Software is furnished to do so, subject to the following conditions:
+ *
+ * The above copyright notice and this permission notice (including the next
+ * paragraph) shall be included in all copies or substantial portions of the
+ * Software.
+ *
+ * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
+ * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
+ * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
+ * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
+ * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
+ * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
+ * IN THE SOFTWARE.
+ *
+ * Authors:
+ * Eric Anholt <eric@anholt.net>
+ *
+ */
+
+ #include "drmP.h"
+ #include "drm.h"
+ #include "i915_drm.h"
+ #include "i915_drv.h"
+
+ /** @file i915_gem_tiling.c
+ *
+ * Support for managing tiling state of buffer objects.
+ *
+ * The idea behind tiling is to increase cache hit rates by rearranging
+ * pixel data so that a group of pixel accesses are in the same cacheline.
+ * Performance improvement from doing this on the back/depth buffer are on
+ * the order of 30%.
+ *
+ * Intel architectures make this somewhat more complicated, though, by
+ * adjustments made to addressing of data when the memory is in interleaved
+ * mode (matched pairs of DIMMS) to improve memory bandwidth.
+ * For interleaved memory, the CPU sends every sequential 64 bytes
+ * to an alternate memory channel so it can get the bandwidth from both.
+ *
+ * The GPU also rearranges its accesses for increased bandwidth to interleaved
+ * memory, and it matches what the CPU does for non-tiled. However, when tiled
+ * it does it a little differently, since one walks addresses not just in the
+ * X direction but also Y. So, along with alternating channels when bit
+ * 6 of the address flips, it also alternates when other bits flip -- Bits 9
+ * (every 512 bytes, an X tile scanline) and 10 (every two X tile scanlines)
+ * are common to both the 915 and 965-class hardware.
+ *
+ * The CPU also sometimes XORs in higher bits as well, to improve
+ * bandwidth doing strided access like we do so frequently in graphics. This
+ * is called "Channel XOR Randomization" in the MCH documentation. The result
+ * is that the CPU is XORing in either bit 11 or bit 17 to bit 6 of its address
+ * decode.
+ *
+ * All of this bit 6 XORing has an effect on our memory management,
+ * as we need to make sure that the 3d driver can correctly address object
+ * contents.
+ *
+ * If we don't have interleaved memory, all tiling is safe and no swizzling is
+ * required.
+ *
+ * When bit 17 is XORed in, we simply refuse to tile at all. Bit
+ * 17 is not just a page offset, so as we page an objet out and back in,
+ * individual pages in it will have different bit 17 addresses, resulting in
+ * each 64 bytes being swapped with its neighbor!
+ *
+ * Otherwise, if interleaved, we have to tell the 3d driver what the address
+ * swizzling it needs to do is, since it's writing with the CPU to the pages
+ * (bit 6 and potentially bit 11 XORed in), and the GPU is reading from the
+ * pages (bit 6, 9, and 10 XORed in), resulting in a cumulative bit swizzling
+ * required by the CPU of XORing in bit 6, 9, 10, and potentially 11, in order
+ * to match what the GPU expects.
+ */
+
+ /**
+ * Detects bit 6 swizzling of address lookup between IGD access and CPU
+ * access through main memory.
+ */
+ void
+ i915_gem_detect_bit_6_swizzle(struct drm_device *dev)
+ {
- drm_i915_private_t *dev_priv = dev->dev_private;
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ struct pci_dev *bridge;
+ uint32_t swizzle_x = I915_BIT_6_SWIZZLE_UNKNOWN;
+ uint32_t swizzle_y = I915_BIT_6_SWIZZLE_UNKNOWN;
+ int mchbar_offset;
+ char __iomem *mchbar;
+ int ret;
+
+ bridge = pci_get_bus_and_slot(0, PCI_DEVFN(0, 0));
+ if (bridge == NULL) {
+ DRM_ERROR("Couldn't get bridge device\n");
+ return;
+ }
+
+ ret = pci_enable_device(bridge);
+ if (ret != 0) {
+ DRM_ERROR("pci_enable_device failed: %d\n", ret);
+ return;
+ }
+
+ if (IS_I965G(dev))
+ mchbar_offset = 0x48;
+ else
+ mchbar_offset = 0x44;
+
+ /* Use resource 2 for our BAR that's stashed in a nonstandard location,
+ * since the bridge would only ever use standard BARs 0-1 (though it
+ * doesn't anyway)
+ */
+ ret = pci_read_base(bridge, mchbar_offset, &bridge->resource[2]);
+ if (ret != 0) {
+ DRM_ERROR("pci_read_base failed: %d\n", ret);
+ return;
+ }
+
+ mchbar = ioremap(pci_resource_start(bridge, 2),
+ pci_resource_len(bridge, 2));
+ if (mchbar == NULL) {
+ DRM_ERROR("Couldn't map MCHBAR to determine tile swizzling\n");
+ return;
+ }
+
+ if (IS_I965G(dev) && !IS_I965GM(dev)) {
+ uint32_t chdecmisc;
+
+ /* On the 965, channel interleave appears to be determined by
+ * the flex bit. If flex is set, then the ranks (sides of a
+ * DIMM) of memory will be "stacked" (physical addresses walk
+ * through one rank then move on to the next, flipping channels
+ * or not depending on rank configuration). The GPU in this
+ * case does exactly the same addressing as the CPU.
+ *
+ * Unlike the 945, channel randomization based does not
+ * appear to be available.
+ *
+ * XXX: While the G965 doesn't appear to do any interleaving
+ * when the DIMMs are not exactly matched, the G4x chipsets
+ * might be for "L-shaped" configurations, and will need to be
+ * detected.
+ *
+ * L-shaped configuration:
+ *
+ * +-----+
+ * | |
+ * |DIMM2| <-- non-interleaved
+ * +-----+
+ * +-----+ +-----+
+ * | | | |
+ * |DIMM0| |DIMM1| <-- interleaved area
+ * +-----+ +-----+
+ */
+ chdecmisc = readb(mchbar + CHDECMISC);
+
+ if (chdecmisc == 0xff) {
+ DRM_ERROR("Couldn't read from MCHBAR. "
+ "Disabling tiling.\n");
+ } else if (chdecmisc & CHDECMISC_FLEXMEMORY) {
+ swizzle_x = I915_BIT_6_SWIZZLE_NONE;
+ swizzle_y = I915_BIT_6_SWIZZLE_NONE;
+ } else {
+ swizzle_x = I915_BIT_6_SWIZZLE_9_10;
+ swizzle_y = I915_BIT_6_SWIZZLE_9;
+ }
+ } else if (IS_I9XX(dev)) {
+ uint32_t dcc;
+
+ /* On 915-945 and GM965, channel interleave by the CPU is
+ * determined by DCC. The CPU will alternate based on bit 6
+ * in interleaved mode, and the GPU will then also alternate
+ * on bit 6, 9, and 10 for X, but the CPU may also optionally
+ * alternate based on bit 17 (XOR not disabled and XOR
+ * bit == 17).
+ */
+ dcc = readl(mchbar + DCC);
+ switch (dcc & DCC_ADDRESSING_MODE_MASK) {
+ case DCC_ADDRESSING_MODE_SINGLE_CHANNEL:
+ case DCC_ADDRESSING_MODE_DUAL_CHANNEL_ASYMMETRIC:
+ swizzle_x = I915_BIT_6_SWIZZLE_NONE;
+ swizzle_y = I915_BIT_6_SWIZZLE_NONE;
+ break;
+ case DCC_ADDRESSING_MODE_DUAL_CHANNEL_INTERLEAVED:
+ if (IS_I915G(dev) || IS_I915GM(dev) ||
+ dcc & DCC_CHANNEL_XOR_DISABLE) {
+ swizzle_x = I915_BIT_6_SWIZZLE_9_10;
+ swizzle_y = I915_BIT_6_SWIZZLE_9;
+ } else if (IS_I965GM(dev)) {
+ /* GM965 only does bit 11-based channel
+ * randomization
+ */
+ swizzle_x = I915_BIT_6_SWIZZLE_9_10_11;
+ swizzle_y = I915_BIT_6_SWIZZLE_9_11;
+ } else {
+ /* Bit 17 or perhaps other swizzling */
+ swizzle_x = I915_BIT_6_SWIZZLE_UNKNOWN;
+ swizzle_y = I915_BIT_6_SWIZZLE_UNKNOWN;
+ }
+ break;
+ }
+ if (dcc == 0xffffffff) {
+ DRM_ERROR("Couldn't read from MCHBAR. "
+ "Disabling tiling.\n");
+ swizzle_x = I915_BIT_6_SWIZZLE_UNKNOWN;
+ swizzle_y = I915_BIT_6_SWIZZLE_UNKNOWN;
+ }
+ } else {
+ /* As far as we know, the 865 doesn't have these bit 6
+ * swizzling issues.
+ */
+ swizzle_x = I915_BIT_6_SWIZZLE_NONE;
+ swizzle_y = I915_BIT_6_SWIZZLE_NONE;
+ }
+
+ iounmap(mchbar);
+
+ dev_priv->mm.bit_6_swizzle_x = swizzle_x;
+ dev_priv->mm.bit_6_swizzle_y = swizzle_y;
+ }
+
+ /**
+ * Sets the tiling mode of an object, returning the required swizzling of
+ * bit 6 of addresses in the object.
+ */
+ int
+ i915_gem_set_tiling(struct drm_device *dev, void *data,
+ struct drm_file *file_priv)
+ {
+ struct drm_i915_gem_set_tiling *args = data;
- drm_i915_private_t *dev_priv = dev->dev_private;
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ struct drm_gem_object *obj;
+ struct drm_i915_gem_object *obj_priv;
+
+ obj = drm_gem_object_lookup(dev, file_priv, args->handle);
+ if (obj == NULL)
+ return -EINVAL;
+ obj_priv = obj->driver_private;
+
+ mutex_lock(&dev->struct_mutex);
+
+ if (args->tiling_mode == I915_TILING_NONE) {
+ obj_priv->tiling_mode = I915_TILING_NONE;
+ args->swizzle_mode = I915_BIT_6_SWIZZLE_NONE;
+ } else {
+ if (args->tiling_mode == I915_TILING_X)
+ args->swizzle_mode = dev_priv->mm.bit_6_swizzle_x;
+ else
+ args->swizzle_mode = dev_priv->mm.bit_6_swizzle_y;
+ /* If we can't handle the swizzling, make it untiled. */
+ if (args->swizzle_mode == I915_BIT_6_SWIZZLE_UNKNOWN) {
+ args->tiling_mode = I915_TILING_NONE;
+ args->swizzle_mode = I915_BIT_6_SWIZZLE_NONE;
+ }
+ }
+ obj_priv->tiling_mode = args->tiling_mode;
+
+ mutex_unlock(&dev->struct_mutex);
+
+ drm_gem_object_unreference(obj);
+
+ return 0;
+ }
+
+ /**
+ * Returns the current tiling mode and required bit 6 swizzling for the object.
+ */
+ int
+ i915_gem_get_tiling(struct drm_device *dev, void *data,
+ struct drm_file *file_priv)
+ {
+ struct drm_i915_gem_get_tiling *args = data;
++ struct drm_i915_private *dev_priv = dev->dev_private;
+ struct drm_gem_object *obj;
+ struct drm_i915_gem_object *obj_priv;
+
+ obj = drm_gem_object_lookup(dev, file_priv, args->handle);
+ if (obj == NULL)
+ return -EINVAL;
+ obj_priv = obj->driver_private;
+
+ mutex_lock(&dev->struct_mutex);
+
+ args->tiling_mode = obj_priv->tiling_mode;
+ switch (obj_priv->tiling_mode) {
+ case I915_TILING_X:
+ args->swizzle_mode = dev_priv->mm.bit_6_swizzle_x;
+ break;
+ case I915_TILING_Y:
+ args->swizzle_mode = dev_priv->mm.bit_6_swizzle_y;
+ break;
+ case I915_TILING_NONE:
+ args->swizzle_mode = I915_BIT_6_SWIZZLE_NONE;
+ break;
+ default:
+ DRM_ERROR("unknown tiling mode\n");
+ }
+
+ mutex_unlock(&dev->struct_mutex);
+
+ drm_gem_object_unreference(obj);
+
+ return 0;
+ }
diff --cc linux-core/i915_opregion.c
Simple merge
diff --cc linux-core/radeon_buffer.c
index e9ba11d48e0cf82eb27dbf26b579b70facfa1bcc,0000000000000000000000000000000000000000..227a2fa0f96b629be1928fecf859c49da9f5b43c
mode 100644,000000..100644
mode 100644,000000..100644
--- /dev/null
- drm_memrange_put_block(tmp_mem.mm_node);
+/**************************************************************************
+ *
+ * Copyright 2007 Dave Airlie
+ * All Rights Reserved.
+ *
+ * Permission is hereby granted, free of charge, to any person obtaining a
+ * copy of this software and associated documentation files (the
+ * "Software"), to deal in the Software without restriction, including
+ * without limitation the rights to use, copy, modify, merge, publish,
+ * distribute, sub license, and/or sell copies of the Software, and to
+ * permit persons to whom the Software is furnished to do so, subject to
+ * the following conditions:
+ *
+ * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
+ * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
+ * FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL
+ * THE COPYRIGHT HOLDERS, AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM,
+ * DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR
+ * OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE
+ * USE OR OTHER DEALINGS IN THE SOFTWARE.
+ *
+ * The above copyright notice and this permission notice (including the
+ * next paragraph) shall be included in all copies or substantial portions
+ * of the Software.
+ *
+ *
+ **************************************************************************/
+/*
+ * Authors: Dave Airlie <airlied@linux.ie>
+ */
+
+#include "drmP.h"
+#include "radeon_drm.h"
+#include "radeon_drv.h"
+
+struct drm_ttm_backend *radeon_create_ttm_backend_entry(struct drm_device * dev)
+{
+ drm_radeon_private_t *dev_priv = dev->dev_private;
+
+ if(dev_priv->flags & RADEON_IS_AGP)
+ return drm_agp_init_ttm(dev);
+ else
+ return ati_pcigart_init_ttm(dev, &dev_priv->gart_info, radeon_gart_flush);
+}
+
+int radeon_fence_types(struct drm_buffer_object *bo, uint32_t * class, uint32_t * type)
+{
+ *class = 0;
+ *type = 1;
+ return 0;
+}
+
+int radeon_invalidate_caches(struct drm_device * dev, uint64_t flags)
+{
+ drm_radeon_private_t *dev_priv = dev->dev_private;
+ RING_LOCALS;
+
+ BEGIN_RING(4);
+ RADEON_FLUSH_CACHE();
+ RADEON_FLUSH_ZCACHE();
+ ADVANCE_RING();
+ return 0;
+}
+
+int radeon_init_mem_type(struct drm_device * dev, uint32_t type,
+ struct drm_mem_type_manager * man)
+{
+ drm_radeon_private_t *dev_priv = dev->dev_private;
+
+ switch (type) {
+ case DRM_BO_MEM_LOCAL:
+ man->flags = _DRM_FLAG_MEMTYPE_MAPPABLE |
+ _DRM_FLAG_MEMTYPE_CACHED;
+ man->drm_bus_maptype = 0;
+ break;
+ case DRM_BO_MEM_VRAM:
+ man->flags = _DRM_FLAG_MEMTYPE_FIXED | _DRM_FLAG_MEMTYPE_MAPPABLE | _DRM_FLAG_NEEDS_IOREMAP;
+ man->io_addr = NULL;
+ man->drm_bus_maptype = _DRM_FRAME_BUFFER;
+ man->io_offset = drm_get_resource_start(dev, 0);
+ man->io_size = drm_get_resource_len(dev, 0);
+ break;
+ case DRM_BO_MEM_TT:
+ if (dev_priv->flags & RADEON_IS_AGP) {
+ if (!(drm_core_has_AGP(dev) && dev->agp)) {
+ DRM_ERROR("AGP is not enabled for memory type %u\n",
+ (unsigned)type);
+ return -EINVAL;
+ }
+ man->io_offset = dev->agp->agp_info.aper_base;
+ man->io_size = dev->agp->agp_info.aper_size * 1024 * 1024;
+ man->io_addr = NULL;
+ man->flags = _DRM_FLAG_MEMTYPE_MAPPABLE |
+ _DRM_FLAG_MEMTYPE_CSELECT | _DRM_FLAG_NEEDS_IOREMAP;
+ man->drm_bus_maptype = _DRM_AGP;
+ } else {
+ man->io_offset = dev_priv->gart_vm_start;
+ man->io_size = dev_priv->gart_size;
+ man->io_addr = NULL;
+ man->flags = _DRM_FLAG_MEMTYPE_CSELECT | _DRM_FLAG_MEMTYPE_MAPPABLE | _DRM_FLAG_MEMTYPE_CMA;
+ man->drm_bus_maptype = _DRM_SCATTER_GATHER;
+ }
+ break;
+ default:
+ DRM_ERROR("Unsupported memory type %u\n", (unsigned)type);
+ return -EINVAL;
+ }
+ return 0;
+}
+
+static void radeon_emit_copy_blit(struct drm_device * dev,
+ uint32_t src_offset,
+ uint32_t dst_offset,
+ uint32_t pages, int direction)
+{
+ uint32_t cur_pages;
+ uint32_t stride = PAGE_SIZE;
+ drm_radeon_private_t *dev_priv = dev->dev_private;
+ uint32_t format, height;
+ RING_LOCALS;
+
+ if (!dev_priv)
+ return;
+
+ /* 32-bit copy format */
+ format = RADEON_COLOR_FORMAT_ARGB8888;
+
+ /* radeon limited to 16k stride */
+ stride &= 0x3fff;
+ while(pages > 0) {
+ cur_pages = pages;
+ if (cur_pages > 2048)
+ cur_pages = 2048;
+ pages -= cur_pages;
+
+ /* needs verification */
+ BEGIN_RING(7);
+ OUT_RING(CP_PACKET3(RADEON_CNTL_BITBLT_MULTI, 5));
+ OUT_RING(RADEON_GMC_SRC_PITCH_OFFSET_CNTL |
+ RADEON_GMC_DST_PITCH_OFFSET_CNTL |
+ RADEON_GMC_BRUSH_NONE |
+ (format << 8) |
+ RADEON_GMC_SRC_DATATYPE_COLOR |
+ RADEON_ROP3_S |
+ RADEON_DP_SRC_SOURCE_MEMORY |
+ RADEON_GMC_CLR_CMP_CNTL_DIS | RADEON_GMC_WR_MSK_DIS);
+ if (direction) {
+ OUT_RING((stride << 22) | (src_offset >> 10));
+ OUT_RING((stride << 22) | (dst_offset >> 10));
+ } else {
+ OUT_RING((stride << 22) | (dst_offset >> 10));
+ OUT_RING((stride << 22) | (src_offset >> 10));
+ }
+ OUT_RING(0);
+ OUT_RING(pages); /* x - y */
+ OUT_RING((stride << 16) | cur_pages);
+ ADVANCE_RING();
+ }
+
+ BEGIN_RING(2);
+ RADEON_WAIT_UNTIL_2D_IDLE();
+ ADVANCE_RING();
+
+ return;
+}
+
+static int radeon_move_blit(struct drm_buffer_object * bo,
+ int evict, int no_wait, struct drm_bo_mem_reg *new_mem)
+{
+ struct drm_bo_mem_reg *old_mem = &bo->mem;
+ int dir = 0;
+
+ if ((old_mem->mem_type == new_mem->mem_type) &&
+ (new_mem->mm_node->start <
+ old_mem->mm_node->start + old_mem->mm_node->size)) {
+ dir = 1;
+ }
+
+ radeon_emit_copy_blit(bo->dev,
+ old_mem->mm_node->start << PAGE_SHIFT,
+ new_mem->mm_node->start << PAGE_SHIFT,
+ new_mem->num_pages, dir);
+
+
+ return drm_bo_move_accel_cleanup(bo, evict, no_wait, 0,
+ DRM_FENCE_TYPE_EXE, 0,
+ new_mem);
+}
+
+static int radeon_move_flip(struct drm_buffer_object * bo,
+ int evict, int no_wait, struct drm_bo_mem_reg * new_mem)
+{
+ struct drm_device *dev = bo->dev;
+ struct drm_bo_mem_reg tmp_mem;
+ int ret;
+
+ tmp_mem = *new_mem;
+ tmp_mem.mm_node = NULL;
+ // tmp_mem.mask = DRM_BO_FLAG_MEM_TT |
+ // DRM_BO_FLAG_CACHED | DRM_BO_FLAG_FORCE_CACHING;
+
+ ret = drm_bo_mem_space(bo, &tmp_mem, no_wait);
+ if (ret)
+ return ret;
+
+ ret = drm_ttm_bind(bo->ttm, &tmp_mem);
+ if (ret)
+ goto out_cleanup;
+
+ ret = radeon_move_blit(bo, 1, no_wait, &tmp_mem);
+ if (ret)
+ goto out_cleanup;
+
+ ret = drm_bo_move_ttm(bo, evict, no_wait, new_mem);
+out_cleanup:
+ if (tmp_mem.mm_node) {
+ mutex_lock(&dev->struct_mutex);
+ if (tmp_mem.mm_node != bo->pinned_node)
++ drm_mm_put_block(tmp_mem.mm_node);
+ tmp_mem.mm_node = NULL;
+ mutex_unlock(&dev->struct_mutex);
+ }
+ return ret;
+}
+
+int radeon_move(struct drm_buffer_object * bo,
+ int evict, int no_wait, struct drm_bo_mem_reg * new_mem)
+{
+ struct drm_bo_mem_reg *old_mem = &bo->mem;
+
+ return drm_bo_move_memcpy(bo, evict, no_wait, new_mem);
+#if 0
+ DRM_DEBUG("\n");
+ if (old_mem->mem_type == DRM_BO_MEM_LOCAL) {
+ return drm_bo_move_memcpy(bo, evict, no_wait, new_mem);
+ } else if (new_mem->mem_type == DRM_BO_MEM_LOCAL) {
+ if (radeon_move_flip(bo, evict, no_wait, new_mem))
+ return drm_bo_move_memcpy(bo, evict, no_wait, new_mem);
+ } else {
+ if (radeon_move_blit(bo, evict, no_wait, new_mem))
+ return drm_bo_move_memcpy(bo, evict, no_wait, new_mem);
+ }
+ return 0;
+#endif
+}
+
+
+/*
+ * i915_evict_flags:
+ *
+ * @bo: the buffer object to be evicted
+ *
+ * Return the bo flags for a buffer which is not mapped to the hardware.
+ * These will be placed in proposed_flags so that when the move is
+ * finished, they'll end up in bo->mem.flags
+ */
+uint64_t radeon_evict_flags(struct drm_buffer_object *bo)
+{
+ switch (bo->mem.mem_type) {
+ case DRM_BO_MEM_LOCAL:
+ case DRM_BO_MEM_TT:
+ return DRM_BO_FLAG_MEM_LOCAL;
+ default:
+ return DRM_BO_FLAG_MEM_TT | DRM_BO_FLAG_CACHED;
+ }
+}
diff --cc shared-core/i915_dma.c
index 8d09828a42a1b907cf9eab9dd42aa5e722c26b18,13ba5b3f16c53ed649c136c9690cf8ca6882de76..1fdc5e17f3619e2a7bbbbd7e41d7274a53dcf680
+++ b/shared-core/i915_dma.c
*/
int i915_wait_ring(struct drm_device * dev, int n, const char *caller)
{
- drm_i915_private_t *dev_priv = dev->dev_private;
- drm_i915_ring_buffer_t *ring = &(dev_priv->ring);
+ struct drm_i915_private *dev_priv = dev->dev_private;
+ struct drm_i915_ring_buffer *ring = &(dev_priv->ring);
u32 last_head = I915_READ(PRB0_HEAD) & HEAD_ADDR;
- u32 acthd_reg = IS_I965G(dev) ? I965REG_ACTHD : I915REG_ACTHD;
+ u32 acthd_reg = IS_I965G(dev) ? ACTHD_I965 : ACTHD;
u32 last_acthd = I915_READ(acthd_reg);
u32 acthd;
int i;
if (dev->irq_enabled)
drm_irq_uninstall(dev);
- if (dev_priv->ring.virtual_start) {
- drm_core_ioremapfree(&dev_priv->ring.map, dev);
- dev_priv->ring.virtual_start = 0;
- dev_priv->ring.map.handle = 0;
- dev_priv->ring.map.size = 0;
- }
-
- if (I915_NEED_GFX_HWS(dev))
- i915_free_hardware_status(dev);
+ if (dev_priv->ring.virtual_start) {
+ drm_core_ioremapfree(&dev_priv->ring.map, dev);
+ dev_priv->ring.virtual_start = 0;
+ dev_priv->ring.map.handle = 0;
+ dev_priv->ring.map.size = 0;
+ dev_priv->ring.Size = 0;
+ }
- if (dev_priv->status_page_dmah) {
- drm_pci_free(dev, dev_priv->status_page_dmah);
- dev_priv->status_page_dmah = NULL;
- /* Need to rewrite hardware status page */
- I915_WRITE(0x02080, 0x1ffff000);
- }
-
- if (dev_priv->hws_agpoffset) {
- dev_priv->hws_agpoffset = 0;
- drm_core_ioremapfree(&dev_priv->hws_map, dev);
- I915_WRITE(0x02080, 0x1ffff000);
- }
-
return 0;
}
*/
dev_priv->vblank_pipe = DRM_I915_VBLANK_PIPE_A;
- /* Program Hardware Status Page */
- if (!I915_NEED_GFX_HWS(dev)) {
- dev_priv->status_page_dmah =
- drm_pci_alloc(dev, PAGE_SIZE, PAGE_SIZE, 0xffffffff);
-
- if (!dev_priv->status_page_dmah) {
- i915_dma_cleanup(dev);
- DRM_ERROR("Can not allocate hardware status page\n");
- return -ENOMEM;
- }
- dev_priv->hws_vaddr = dev_priv->status_page_dmah->vaddr;
- dev_priv->dma_status_page = dev_priv->status_page_dmah->busaddr;
-
- memset(dev_priv->hws_vaddr, 0, PAGE_SIZE);
-
- I915_WRITE(0x02080, dev_priv->dma_status_page);
- }
- DRM_DEBUG("Enabled hardware status page\n");
-
#ifdef I915_HAVE_BUFFER
- mutex_init(&dev_priv->cmdbuf_mutex);
-#endif
-#if defined(I915_HAVE_BUFFER)
+ if (!drm_core_check_feature(dev, DRIVER_MODESET)) {
+ mutex_init(&dev_priv->cmdbuf_mutex);
+ }
+#ifdef DRI2
if (init->func == I915_INIT_DMA2) {
- ret = setup_dri2_sarea(dev, file_priv, init);
+ int ret = setup_dri2_sarea(dev, file_priv, init);
if (ret) {
i915_dma_cleanup(dev);
DRM_ERROR("could not set up dri2 sarea\n");
DRM_ERROR("Can not find hardware status page\n");
return -EINVAL;
}
- DRM_DEBUG("hw status page @ %p\n", dev_priv->hws_vaddr);
+ DRM_DEBUG("hw status page @ %p\n", dev_priv->hw_status_page);
- if (dev_priv->hws_agpoffset != 0)
- I915_WRITE(HWS_PGA, dev_priv->hws_agpoffset);
+ if (dev_priv->status_gfx_addr != 0)
- I915_WRITE(0x02080, dev_priv->status_gfx_addr);
++ I915_WRITE(HWS_PGA, dev_priv->status_gfx_addr);
else
- I915_WRITE(0x02080, dev_priv->dma_status_page);
+ I915_WRITE(HWS_PGA, dev_priv->dma_status_page);
DRM_DEBUG("Enabled hardware status page\n");
return 0;
DRM_ERROR("called with no initialization\n");
return -EINVAL;
}
+
+ if (drm_core_check_feature(dev, DRIVER_MODESET))
+ return 0;
+
DRM_DEBUG("set status page addr 0x%08x\n", (u32)hws->addr);
- dev_priv->hws_agpoffset = hws->addr & (0x1ffff<<12);
+ dev_priv->status_gfx_addr = hws->addr & (0x1ffff<<12);
dev_priv->hws_map.offset = dev->agp->base + hws->addr;
dev_priv->hws_map.size = 4*1024;
" G33 hw status page\n");
return -ENOMEM;
}
- dev_priv->hws_vaddr = dev_priv->hws_map.handle;
+
+ dev_priv->hw_status_page = dev_priv->hws_map.handle;
- memset(dev_priv->hws_vaddr, 0, PAGE_SIZE);
- I915_WRITE(HWS_PGA, dev_priv->hws_agpoffset);
- DRM_DEBUG("load hws at %p\n", dev_priv->hws_vaddr);
+ memset(dev_priv->hw_status_page, 0, PAGE_SIZE);
+ I915_WRITE(HWS_PGA, dev_priv->status_gfx_addr);
- DRM_DEBUG("load hws 0x2080 with gfx mem 0x%x\n",
- dev_priv->status_gfx_addr);
+ DRM_DEBUG("load hws at %p\n", dev_priv->hw_status_page);
- return 0;
-}
-
-int i915_driver_load(struct drm_device *dev, unsigned long flags)
-{
- struct drm_i915_private *dev_priv;
- unsigned long base, size;
- int ret = 0, num_pipes = 2, mmio_bar = IS_I9XX(dev) ? 0 : 1;
-
- /* i915 has 4 more counters */
- dev->counters += 4;
- dev->types[6] = _DRM_STAT_IRQ;
- dev->types[7] = _DRM_STAT_PRIMARY;
- dev->types[8] = _DRM_STAT_SECONDARY;
- dev->types[9] = _DRM_STAT_DMA;
-
- dev_priv = drm_alloc(sizeof(drm_i915_private_t), DRM_MEM_DRIVER);
- if (dev_priv == NULL)
- return -ENOMEM;
-
- memset(dev_priv, 0, sizeof(drm_i915_private_t));
-
- dev->dev_private = (void *)dev_priv;
- dev_priv->dev = dev;
-
- /* Add register map (needed for suspend/resume) */
- base = drm_get_resource_start(dev, mmio_bar);
- size = drm_get_resource_len(dev, mmio_bar);
-
- ret = drm_addmap(dev, base, size, _DRM_REGISTERS,
- _DRM_KERNEL | _DRM_DRIVER, &dev_priv->mmio_map);
-
- i915_gem_load(dev);
-
-#ifdef __linux__
-#if LINUX_VERSION_CODE < KERNEL_VERSION(2,6,25)
- intel_init_chipset_flush_compat(dev);
-#endif
- intel_opregion_init(dev);
-#endif
-
- /* Init HWS */
- if (!I915_NEED_GFX_HWS(dev)) {
- ret = i915_init_hardware_status(dev);
- if(ret)
- return ret;
- }
-
- I915_WRITE16(HWSTAM, 0xeffe);
- I915_WRITE16(IMR, 0x0);
- I915_WRITE16(IER, 0x0);
-
- DRM_SPININIT(&dev_priv->swaps_lock, "swap");
- INIT_LIST_HEAD(&dev_priv->vbl_swaps.head);
- dev_priv->swaps_pending = 0;
-
- DRM_SPININIT(&dev_priv->user_irq_lock, "userirq");
- dev_priv->user_irq_refcount = 0;
- dev_priv->irq_mask_reg = ~0;
-
- ret = drm_vblank_init(dev, num_pipes);
- if (ret)
- return ret;
-
- dev_priv->vblank_pipe = DRM_I915_VBLANK_PIPE_A | DRM_I915_VBLANK_PIPE_B;
- dev->max_vblank_count = 0xffffff; /* only 24 bits of frame count */
-
- i915_enable_interrupt(dev);
- DRM_INIT_WAITQUEUE(&dev_priv->irq_queue);
-
- /*
- * Initialize the hardware status page IRQ location.
- */
-
- I915_WRITE(INSTPM, (1 << 5) | (1 << 21));
-
- return ret;
-}
-
-int i915_driver_unload(struct drm_device *dev)
-{
- struct drm_i915_private *dev_priv = dev->dev_private;
- u32 temp;
-
- if (dev_priv) {
- dev_priv->vblank_pipe = 0;
-
- dev_priv->irq_enabled = 0;
- I915_WRITE(HWSTAM, 0xffffffff);
- I915_WRITE(IMR, 0xffffffff);
- I915_WRITE(IER, 0x0);
-
- temp = I915_READ(PIPEASTAT);
- I915_WRITE(PIPEASTAT, temp);
- temp = I915_READ(PIPEBSTAT);
- I915_WRITE(PIPEBSTAT, temp);
- temp = I915_READ(IIR);
- I915_WRITE(IIR, temp);
- }
-
- i915_free_hardware_status(dev);
-
- drm_rmmap(dev, dev_priv->mmio_map);
-
-#ifdef __linux__
- intel_opregion_free(dev);
-#endif
-
- drm_free(dev->dev_private, sizeof(drm_i915_private_t),
- DRM_MEM_DRIVER);
-#ifdef __linux__
-#if LINUX_VERSION_CODE < KERNEL_VERSION(2,6,25)
- intel_fini_chipset_flush_compat(dev);
-#endif
-#endif
- return 0;
-}
-
-void i915_driver_lastclose(struct drm_device * dev)
-{
- drm_i915_private_t *dev_priv = dev->dev_private;
-
- /* agp off can use this to get called before dev_priv */
- if (!dev_priv)
- return;
-
-#ifdef I915_HAVE_BUFFER
- if (dev_priv->val_bufs) {
- vfree(dev_priv->val_bufs);
- dev_priv->val_bufs = NULL;
- }
-#endif
- i915_gem_lastclose(dev);
-
- if (drm_getsarea(dev) && dev_priv->sarea_priv)
- i915_do_cleanup_pageflip(dev);
- if (dev_priv->agp_heap)
- i915_mem_takedown(&(dev_priv->agp_heap));
-#if defined(I915_HAVE_BUFFER)
- if (dev_priv->sarea_kmap.virtual) {
- drm_bo_kunmap(&dev_priv->sarea_kmap);
- dev_priv->sarea_kmap.virtual = NULL;
- dev->lock.hw_lock = NULL;
- dev->sigdata.lock = NULL;
- }
-
- if (dev_priv->sarea_bo) {
- mutex_lock(&dev->struct_mutex);
- drm_bo_usage_deref_locked(&dev_priv->sarea_bo);
- mutex_unlock(&dev->struct_mutex);
- dev_priv->sarea_bo = NULL;
- }
-#endif
- i915_dma_cleanup(dev);
-}
-
-int i915_driver_open(struct drm_device *dev, struct drm_file *file_priv)
-{
- struct drm_i915_file_private *i915_file_priv;
-
- DRM_DEBUG("\n");
- i915_file_priv = (struct drm_i915_file_private *)
- drm_alloc(sizeof(*i915_file_priv), DRM_MEM_FILES);
-
- if (!i915_file_priv)
- return -ENOMEM;
-
- file_priv->driver_priv = i915_file_priv;
-
- i915_file_priv->mm.last_gem_seqno = 0;
- i915_file_priv->mm.last_gem_throttle_seqno = 0;
return 0;
}
diff --cc shared-core/i915_drm.h
Simple merge
diff --cc shared-core/i915_drv.h
index a0f732987e67a6a90caecd822206444d53c8aba9,fe52845e8702e802310ce646118939d841c03724..2d186558a594dbaa9fc5c68a2d28c97583a9414e
+++ b/shared-core/i915_drv.h
struct drm_i915_validate_buffer;
#endif
-typedef struct _drm_i915_ring_buffer {
+ #define WATCH_COHERENCY 0
+ #define WATCH_BUF 0
+ #define WATCH_EXEC 0
+ #define WATCH_LRU 0
+ #define WATCH_RELOC 0
+ #define WATCH_INACTIVE 0
+ #define WATCH_PWRITE 0
+
+struct drm_i915_ring_buffer {
int tail_mask;
unsigned long Size;
u8 *virtual_start;
};
#endif
-typedef struct drm_i915_private {
- struct drm_device *dev;
-
+struct drm_i915_master_private {
drm_local_map_t *sarea;
+ struct drm_i915_sarea *sarea_priv;
+};
+
+struct drm_i915_private {
+ struct drm_device *dev;
+
drm_local_map_t *mmio_map;
- drm_i915_sarea_t *sarea_priv;
- drm_i915_ring_buffer_t ring;
+ unsigned long mmiobase;
+ unsigned long mmiolen;
+
+ struct drm_i915_ring_buffer ring;
- drm_dma_handle_t *status_page_dmah;
+ struct drm_dma_handle *status_page_dmah;
+ void *hw_status_page;
dma_addr_t dma_status_page;
uint32_t counter;
- uint32_t hws_agpoffset;
- unsigned int status_gfx_addr;
++ uint32_t status_gfx_addr;
drm_local_map_t hws_map;
- void *hws_vaddr;
- struct drm_memrange_node *hws;
+ struct drm_gem_object *hws_obj;
unsigned int cpp;
int fence_irq_on;
uint32_t irq_mask_reg;
int irq_enabled;
- struct drm_memrange vram;
+ struct workqueue_struct *wq;
+
+ bool cursor_needs_physical;
+
++ struct drm_mm vram;
#ifdef I915_HAVE_FENCE
uint32_t flush_sequence;
#endif
DRM_SPINTYPE swaps_lock;
- drm_i915_vbl_swap_t vbl_swaps;
+ struct drm_i915_vbl_swap vbl_swaps;
unsigned int swaps_pending;
-#if defined(I915_HAVE_BUFFER)
+
+ /* LVDS info */
+ int backlight_duty_cycle; /* restore backlight to this value */
+ bool panel_wants_dither;
+ struct drm_display_mode *panel_fixed_mode;
+ struct drm_display_mode *vbt_mode; /* if any */
+
+#if defined(I915_HAVE_BUFFER) && defined(DRI2)
/* DRI2 sarea */
- struct drm_buffer_object *sarea_bo;
- struct drm_bo_kmap_obj sarea_kmap;
+ struct drm_gem_object *sarea_object;
+ struct drm_bo_kmap_obj sarea_kmap;
#endif
- struct {
- struct drm_memrange gtt_space;
-
- /**
- * List of objects currently involved in rendering from the
- * ringbuffer.
- *
- * A reference is held on the buffer while on this list.
- */
- struct list_head active_list;
-
- /**
- * List of objects which are not in the ringbuffer but which
- * still have a write_domain which needs to be flushed before
- * unbinding.
- *
- * A reference is held on the buffer while on this list.
- */
- struct list_head flushing_list;
-
- /**
- * LRU list of objects which are not in the ringbuffer and
- * are ready to unbind, but are still in the GTT.
- *
- * A reference is not held on the buffer while on this list,
- * as merely being GTT-bound shouldn't prevent its being
- * freed, and we'll pull it off the list in the free path.
- */
- struct list_head inactive_list;
-
- /**
- * List of breadcrumbs associated with GPU requests currently
- * outstanding.
- */
- struct list_head request_list;
-
- /**
- * We leave the user IRQ off as much as possible,
- * but this means that requests will finish and never
- * be retired once the system goes idle. Set a timer to
- * fire periodically while the ring is running. When it
- * fires, go retire requests.
- */
- struct delayed_work retire_work;
-
- uint32_t next_gem_seqno;
-
- /**
- * Waiting sequence number, if any
- */
- uint32_t waiting_gem_seqno;
-
- /**
- * Last seq seen at irq time
- */
- uint32_t irq_gem_seqno;
-
- /**
- * Flag if the X Server, and thus DRM, is not currently in
- * control of the device.
- *
- * This is set between LeaveVT and EnterVT. It needs to be
- * replaced with a semaphore. It also needs to be
- * transitioned away from for kernel modesetting.
- */
- int suspended;
-
- /**
- * Flag if the hardware appears to be wedged.
- *
- * This is set when attempts to idle the device timeout.
- * It prevents command submission from occuring and makes
- * every pending request fail
- */
- int wedged;
- } mm;
-
+ /* Feature bits from the VBIOS */
+ int int_tv_support:1;
+ int lvds_dither:1;
+ int lvds_vbt:1;
+ int int_crt_support:1;
+
+ struct work_struct user_interrupt_task;
+
#ifdef __linux__
struct intel_opregion opregion;
#endif
void i915_gem_lastclose(struct drm_device *dev);
uint32_t i915_get_gem_seqno(struct drm_device *dev);
void i915_gem_retire_requests(struct drm_device *dev);
+int i915_gem_init_ringbuffer(struct drm_device *dev);
+void i915_gem_cleanup_ringbuffer(struct drm_device *dev);
+int i915_gem_do_init(struct drm_device *dev, unsigned long start,
+ unsigned long end);
void i915_gem_retire_work_handler(struct work_struct *work);
+ void i915_gem_clflush_object(struct drm_gem_object *obj);
#endif
+extern unsigned int i915_fbpercrtc;
+
+ /* i915_gem_tiling.c */
+ void i915_gem_detect_bit_6_swizzle(struct drm_device *dev);
+
+ /* i915_gem_debug.c */
+ void i915_gem_dump_object(struct drm_gem_object *obj, int len,
+ const char *where, uint32_t mark);
+ #if WATCH_INACTIVE
+ void i915_verify_inactive(struct drm_device *dev, char *file, int line);
+ #else
+ #define i915_verify_inactive(dev,file,line)
+ #endif
+ void i915_gem_object_check_coherency(struct drm_gem_object *obj, int handle);
+ void i915_gem_dump_object(struct drm_gem_object *obj, int len,
+ const char *where, uint32_t mark);
+ void i915_dump_lru(struct drm_device *dev, const char *where);
+
#ifdef __linux__
/* i915_opregion.c */
extern int intel_opregion_init(struct drm_device *dev);
diff --cc shared-core/i915_init.c
index 009d447b0e7a944e732b6ce0c831a5fbdeefc80d,0000000000000000000000000000000000000000..4f2d3a4f204cc7c650d401c1680dc212507fe144
mode 100644,000000..100644
mode 100644,000000..100644
--- /dev/null
+++ b/shared-core/i915_init.c
- static int i915_init_hwstatus(struct drm_device *dev)
- {
- struct drm_i915_private *dev_priv = dev->dev_private;
- struct drm_memrange_node *free_space;
- int ret = 0;
-
- /* Program Hardware Status Page */
- if (!IS_G33(dev)) {
- dev_priv->status_page_dmah =
- drm_pci_alloc(dev, PAGE_SIZE, PAGE_SIZE, 0xffffffff);
-
- if (!dev_priv->status_page_dmah) {
- DRM_ERROR("Can not allocate hardware status page\n");
- ret = -ENOMEM;
- goto out;
- }
- dev_priv->hws_vaddr = dev_priv->status_page_dmah->vaddr;
- dev_priv->dma_status_page = dev_priv->status_page_dmah->busaddr;
-
- I915_WRITE(HWS_PGA, dev_priv->dma_status_page);
- } else {
- free_space = drm_memrange_search_free(&dev_priv->vram,
- PAGE_SIZE,
- PAGE_SIZE, 0);
- if (!free_space) {
- DRM_ERROR("No free vram available, aborting\n");
- ret = -ENOMEM;
- goto out;
- }
-
- dev_priv->hws = drm_memrange_get_block(free_space, PAGE_SIZE,
- PAGE_SIZE);
- if (!dev_priv->hws) {
- DRM_ERROR("Unable to allocate or pin hw status page\n");
- ret = -EINVAL;
- goto out;
- }
-
- dev_priv->hws_agpoffset = dev_priv->hws->start;
- dev_priv->hws_map.offset = dev->agp->base +
- dev_priv->hws->start;
- dev_priv->hws_map.size = PAGE_SIZE;
- dev_priv->hws_map.type= 0;
- dev_priv->hws_map.flags= 0;
- dev_priv->hws_map.mtrr = 0;
-
- drm_core_ioremap(&dev_priv->hws_map, dev);
- if (dev_priv->hws_map.handle == NULL) {
- dev_priv->hws_agpoffset = 0;
- DRM_ERROR("can not ioremap virtual addr for"
- "G33 hw status page\n");
- ret = -ENOMEM;
- goto out_free;
- }
- dev_priv->hws_vaddr = dev_priv->hws_map.handle;
- I915_WRITE(HWS_PGA, dev_priv->hws_agpoffset);
- }
-
- memset(dev_priv->hws_vaddr, 0, PAGE_SIZE);
-
- DRM_DEBUG("Enabled hardware status page\n");
-
- return 0;
-
- out_free:
- /* free hws */
- out:
- return ret;
- }
-
- static void i915_cleanup_hwstatus(struct drm_device *dev)
- {
- struct drm_i915_private *dev_priv = dev->dev_private;
-
- if (!IS_G33(dev)) {
- if (dev_priv->status_page_dmah)
- drm_pci_free(dev, dev_priv->status_page_dmah);
- } else {
- if (dev_priv->hws_map.handle)
- drm_core_ioremapfree(&dev_priv->hws_map, dev);
- if (dev_priv->hws)
- drm_memrange_put_block(dev_priv->hws);
- }
- I915_WRITE(HWS_PGA, 0x1ffff000);
- }
-
+/*
+ * Copyright (c) 2007 Intel Corporation
+ * Jesse Barnes <jesse.barnes@intel.com>
+ *
+ * Copyright © 2002, 2003 David Dawes <dawes@xfree86.org>
+ * 2004 Sylvain Meyer
+ *
+ * GPL/BSD dual license
+ */
+#include "drmP.h"
+#include "drm.h"
+#include "drm_sarea.h"
+#include "i915_drm.h"
+#include "i915_drv.h"
+#include "intel_bios.h"
+#include "intel_drv.h"
+
+/**
+ * i915_probe_agp - get AGP bootup configuration
+ * @pdev: PCI device
+ * @aperture_size: returns AGP aperture configured size
+ * @preallocated_size: returns size of BIOS preallocated AGP space
+ *
+ * Since Intel integrated graphics are UMA, the BIOS has to set aside
+ * some RAM for the framebuffer at early boot. This code figures out
+ * how much was set aside so we can use it for our own purposes.
+ */
+int i915_probe_agp(struct pci_dev *pdev, unsigned long *aperture_size,
+ unsigned long *preallocated_size)
+{
+ struct pci_dev *bridge_dev;
+ u16 tmp = 0;
+ unsigned long overhead;
+
+ bridge_dev = pci_get_bus_and_slot(0, PCI_DEVFN(0,0));
+ if (!bridge_dev) {
+ DRM_ERROR("bridge device not found\n");
+ return -1;
+ }
+
+ /* Get the fb aperture size and "stolen" memory amount. */
+ pci_read_config_word(bridge_dev, INTEL_GMCH_CTRL, &tmp);
+ pci_dev_put(bridge_dev);
+
+ *aperture_size = 1024 * 1024;
+ *preallocated_size = 1024 * 1024;
+
+ switch (pdev->device) {
+ case PCI_DEVICE_ID_INTEL_82830_CGC:
+ case PCI_DEVICE_ID_INTEL_82845G_IG:
+ case PCI_DEVICE_ID_INTEL_82855GM_IG:
+ case PCI_DEVICE_ID_INTEL_82865_IG:
+ if ((tmp & INTEL_GMCH_MEM_MASK) == INTEL_GMCH_MEM_64M)
+ *aperture_size *= 64;
+ else
+ *aperture_size *= 128;
+ break;
+ default:
+ /* 9xx supports large sizes, just look at the length */
+ *aperture_size = pci_resource_len(pdev, 2);
+ break;
+ }
+
+ /*
+ * Some of the preallocated space is taken by the GTT
+ * and popup. GTT is 1K per MB of aperture size, and popup is 4K.
+ */
+ overhead = (*aperture_size / 1024) + 4096;
+ switch (tmp & INTEL_855_GMCH_GMS_MASK) {
+ case INTEL_855_GMCH_GMS_STOLEN_1M:
+ break; /* 1M already */
+ case INTEL_855_GMCH_GMS_STOLEN_4M:
+ *preallocated_size *= 4;
+ break;
+ case INTEL_855_GMCH_GMS_STOLEN_8M:
+ *preallocated_size *= 8;
+ break;
+ case INTEL_855_GMCH_GMS_STOLEN_16M:
+ *preallocated_size *= 16;
+ break;
+ case INTEL_855_GMCH_GMS_STOLEN_32M:
+ *preallocated_size *= 32;
+ break;
+ case INTEL_915G_GMCH_GMS_STOLEN_48M:
+ *preallocated_size *= 48;
+ break;
+ case INTEL_915G_GMCH_GMS_STOLEN_64M:
+ *preallocated_size *= 64;
+ break;
+ case INTEL_855_GMCH_GMS_DISABLED:
+ DRM_ERROR("video memory is disabled\n");
+ return -1;
+ default:
+ DRM_ERROR("unexpected GMCH_GMS value: 0x%02x\n",
+ tmp & INTEL_855_GMCH_GMS_MASK);
+ return -1;
+ }
+ *preallocated_size -= overhead;
+
+ return 0;
+}
+
- drm_memrange_init(&dev_priv->vram, 0, prealloc_size);
+static int i915_load_modeset_init(struct drm_device *dev)
+{
+ struct drm_i915_private *dev_priv = dev->dev_private;
+ unsigned long agp_size, prealloc_size;
+ int ret = 0;
+
+ i915_probe_agp(dev->pdev, &agp_size, &prealloc_size);
+
+ /* Basic memrange allocator for stolen space (aka vram) */
- ret = i915_init_hwstatus(dev);
- if (ret)
- goto destroy_ringbuffer;
-
++ drm_mm_init(&dev_priv->vram, 0, prealloc_size);
+ /* Let GEM Manage from end of prealloc space to end of aperture */
+ i915_gem_do_init(dev, prealloc_size, agp_size);
+
+ ret = i915_gem_init_ringbuffer(dev);
+ if (ret)
+ goto out;
+
- goto destroy_hws;
+ /* Allow hardware batchbuffers unless told otherwise.
+ */
+ dev_priv->allow_batchbuffer = 1;
+ dev_priv->max_validate_buffers = I915_MAX_VALIDATE_BUFFERS;
+ mutex_init(&dev_priv->cmdbuf_mutex);
+
+ dev_priv->wq = create_singlethread_workqueue("i915");
+ if (dev_priv->wq == 0) {
+ DRM_DEBUG("Error\n");
+ ret = -EINVAL;
- destroy_hws:
- i915_cleanup_hwstatus(dev);
++ goto destroy_ringbuffer;
+ }
+
+ ret = intel_init_bios(dev);
+ if (ret) {
+ DRM_ERROR("failed to find VBIOS tables\n");
+ ret = -ENODEV;
+ goto destroy_wq;
+ }
+
+ intel_modeset_init(dev);
+ drm_helper_initial_config(dev, false);
+
+ dev->devname = kstrdup(DRIVER_NAME, GFP_KERNEL);
+ if (!dev->devname) {
+ ret = -ENOMEM;
+ goto modeset_cleanup;
+ }
+
+ ret = drm_irq_install(dev);
+ if (ret) {
+ kfree(dev->devname);
+ goto modeset_cleanup;
+ }
+ return 0;
+
+modeset_cleanup:
+ intel_modeset_cleanup(dev);
+destroy_wq:
+ destroy_workqueue(dev_priv->wq);
- INIT_LIST_HEAD(&dev_priv->mm.active_list);
- INIT_LIST_HEAD(&dev_priv->mm.flushing_list);
- INIT_LIST_HEAD(&dev_priv->mm.inactive_list);
- INIT_LIST_HEAD(&dev_priv->mm.request_list);
- INIT_DELAYED_WORK(&dev_priv->mm.retire_work,
- i915_gem_retire_work_handler);
- dev_priv->mm.next_gem_seqno = 1;
+destroy_ringbuffer:
+ i915_gem_cleanup_ringbuffer(dev);
+out:
+ return ret;
+}
+
+/**
+ * i915_driver_load - setup chip and create an initial config
+ * @dev: DRM device
+ * @flags: startup flags
+ *
+ * The driver load routine has to do several things:
+ * - drive output discovery via intel_modeset_init()
+ * - initialize the memory manager
+ * - allocate initial config memory
+ * - setup the DRM framebuffer with the allocated memory
+ */
+int i915_driver_load(struct drm_device *dev, unsigned long flags)
+{
+ struct drm_i915_private *dev_priv;
+ int ret = 0, num_pipes = 2;
+ u32 tmp;
+
+ dev_priv = drm_alloc(sizeof(struct drm_i915_private), DRM_MEM_DRIVER);
+ if (dev_priv == NULL)
+ return -ENOMEM;
+
+ memset(dev_priv, 0, sizeof(struct drm_i915_private));
+ dev->dev_private = (void *)dev_priv;
+ dev_priv->dev = dev;
+
+ /* i915 has 4 more counters */
+ dev->counters += 4;
+ dev->types[6] = _DRM_STAT_IRQ;
+ dev->types[7] = _DRM_STAT_PRIMARY;
+ dev->types[8] = _DRM_STAT_SECONDARY;
+ dev->types[9] = _DRM_STAT_DMA;
+
+ if (IS_MOBILE(dev) || IS_I9XX(dev))
+ dev_priv->cursor_needs_physical = true;
+ else
+ dev_priv->cursor_needs_physical = false;
+
+ if (IS_I965G(dev) || IS_G33(dev))
+ dev_priv->cursor_needs_physical = false;
+
+ if (IS_I9XX(dev))
+ pci_read_config_dword(dev->pdev, 0x5C, &dev_priv->stolen_base);
+
+ if (IS_I9XX(dev)) {
+ dev_priv->mmiobase = drm_get_resource_start(dev, 0);
+ dev_priv->mmiolen = drm_get_resource_len(dev, 0);
+ dev->mode_config.fb_base =
+ drm_get_resource_start(dev, 2) & 0xff000000;
+ } else if (drm_get_resource_start(dev, 1)) {
+ dev_priv->mmiobase = drm_get_resource_start(dev, 1);
+ dev_priv->mmiolen = drm_get_resource_len(dev, 1);
+ dev->mode_config.fb_base =
+ drm_get_resource_start(dev, 0) & 0xff000000;
+ } else {
+ DRM_ERROR("Unable to find MMIO registers\n");
+ ret = -ENODEV;
+ goto free_priv;
+ }
+
+ DRM_DEBUG("fb_base: 0x%08lx\n", dev->mode_config.fb_base);
+
+ ret = drm_addmap(dev, dev_priv->mmiobase, dev_priv->mmiolen,
+ _DRM_REGISTERS, _DRM_KERNEL|_DRM_READ_ONLY|_DRM_DRIVER,
+ &dev_priv->mmio_map);
+ if (ret != 0) {
+ DRM_ERROR("Cannot add mapping for MMIO registers\n");
+ goto free_priv;
+ }
+
- i915_cleanup_hwstatus(dev);
++ i915_gem_load(dev);
+
+#ifdef __linux__
+#if LINUX_VERSION_CODE < KERNEL_VERSION(2,6,25)
+ intel_init_chipset_flush_compat(dev);
+#endif
+#if LINUX_VERSION_CODE > KERNEL_VERSION(2,6,25)
+ intel_opregion_init(dev);
+#endif
+#endif
+
+ tmp = I915_READ(PIPEASTAT);
+ I915_WRITE(PIPEASTAT, tmp);
+ tmp = I915_READ(PIPEBSTAT);
+ I915_WRITE(PIPEBSTAT, tmp);
+
+ atomic_set(&dev_priv->irq_received, 0);
+ I915_WRITE(HWSTAM, 0xeffe);
+ I915_WRITE(IMR, 0x0);
+ I915_WRITE(IER, 0x0);
+
+ DRM_SPININIT(&dev_priv->swaps_lock, "swap");
+ INIT_LIST_HEAD(&dev_priv->vbl_swaps.head);
+ dev_priv->swaps_pending = 0;
+
+ DRM_SPININIT(&dev_priv->user_irq_lock, "userirq");
+ dev_priv->user_irq_refcount = 0;
+ dev_priv->irq_mask_reg = ~0;
+
+ ret = drm_vblank_init(dev, num_pipes);
+ if (ret)
+ goto out_rmmap;
+
+ ret = drm_hotplug_init(dev);
+ if (ret)
+ goto out_rmmap;
+
+ dev_priv->vblank_pipe = DRM_I915_VBLANK_PIPE_A | DRM_I915_VBLANK_PIPE_B;
+ dev->max_vblank_count = 0xffffff; /* only 24 bits of frame count */
+
+ i915_enable_interrupt(dev);
+ DRM_INIT_WAITQUEUE(&dev_priv->irq_queue);
+
+ /*
+ * Initialize the hardware status page IRQ location.
+ */
+
+ I915_WRITE(INSTPM, (1 << 5) | (1 << 21));
+
+ if (drm_core_check_feature(dev, DRIVER_MODESET)) {
+ ret = i915_load_modeset_init(dev);
+ if (ret < 0) {
+ DRM_ERROR("failed to init modeset\n");
+ goto out_rmmap;
+ }
+ }
+
+ return 0;
+
+out_rmmap:
+ drm_rmmap(dev, dev_priv->mmio_map);
+free_priv:
+ drm_free(dev_priv, sizeof(struct drm_i915_private), DRM_MEM_DRIVER);
+ return ret;
+}
+
+int i915_driver_unload(struct drm_device *dev)
+{
+ struct drm_i915_private *dev_priv = dev->dev_private;
+
+ u32 temp;
+
+ dev_priv->vblank_pipe = 0;
+
+ dev_priv->irq_enabled = 0;
+
+ I915_WRITE(HWSTAM, 0xffffffff);
+ I915_WRITE(IMR, 0xffffffff);
+ I915_WRITE(IER, 0x0);
+
+ temp = I915_READ(PIPEASTAT);
+ I915_WRITE(PIPEASTAT, temp);
+ temp = I915_READ(PIPEBSTAT);
+ I915_WRITE(PIPEBSTAT, temp);
+ temp = I915_READ(IIR);
+ I915_WRITE(IIR, temp);
+
+ I915_WRITE(PRB0_CTL, 0);
+
+ if (drm_core_check_feature(dev, DRIVER_MODESET)) {
+ drm_irq_uninstall(dev);
+ intel_modeset_cleanup(dev);
+ destroy_workqueue(dev_priv->wq);
+ }
+
+#if 0
+ if (dev_priv->ring.virtual_start) {
+ drm_core_ioremapfree(&dev_priv->ring.map, dev);
+ }
+#endif
+
+#ifdef DRI2
+ if (dev_priv->sarea_kmap.virtual) {
+ drm_bo_kunmap(&dev_priv->sarea_kmap);
+ dev_priv->sarea_kmap.virtual = NULL;
+ dev->sigdata.lock = NULL;
+ }
+
+ if (dev_priv->sarea_bo) {
+ mutex_lock(&dev->struct_mutex);
+ drm_bo_usage_deref_locked(&dev_priv->sarea_bo);
+ mutex_unlock(&dev->struct_mutex);
+ dev_priv->sarea_bo = NULL;
+ }
+#endif
- drm_memrange_takedown(&dev_priv->vram);
+
+ if (drm_core_check_feature(dev, DRIVER_MODESET)) {
+ mutex_lock(&dev->struct_mutex);
+ i915_gem_cleanup_ringbuffer(dev);
+ mutex_unlock(&dev->struct_mutex);
++ drm_mm_takedown(&dev_priv->vram);
+ i915_gem_lastclose(dev);
+ }
+
+ drm_rmmap(dev, dev_priv->mmio_map);
+
+#ifdef __linux__
+#if LINUX_VERSION_CODE > KERNEL_VERSION(2,6,25)
+ intel_opregion_free(dev);
+#endif
+#if LINUX_VERSION_CODE < KERNEL_VERSION(2,6,25)
+ intel_fini_chipset_flush_compat(dev);
+#endif
+#endif
+
+ drm_free(dev_priv, sizeof(*dev_priv), DRM_MEM_DRIVER);
+
+ dev->dev_private = NULL;
+ return 0;
+}
+
+int i915_master_create(struct drm_device *dev, struct drm_master *master)
+{
+ struct drm_i915_master_private *master_priv;
+ unsigned long sareapage;
+ int ret;
+
+ master_priv = drm_calloc(1, sizeof(*master_priv), DRM_MEM_DRIVER);
+ if (!master_priv)
+ return -ENOMEM;
+
+ /* prebuild the SAREA */
+ sareapage = max(SAREA_MAX, PAGE_SIZE);
+ ret = drm_addmap(dev, 0, sareapage, _DRM_SHM, _DRM_CONTAINS_LOCK|_DRM_DRIVER,
+ &master_priv->sarea);
+ if (ret) {
+ DRM_ERROR("SAREA setup failed\n");
+ return ret;
+ }
+ master_priv->sarea_priv = master_priv->sarea->handle + sizeof(struct drm_sarea);
+ master_priv->sarea_priv->pf_current_page = 0;
+
+ master->driver_priv = master_priv;
+ return 0;
+}
+
+void i915_master_destroy(struct drm_device *dev, struct drm_master *master)
+{
+ struct drm_i915_master_private *master_priv = master->driver_priv;
+
+ if (!master_priv)
+ return;
+
+ if (master_priv->sarea)
+ drm_rmmap(dev, master_priv->sarea);
+
+ drm_free(master_priv, sizeof(*master_priv), DRM_MEM_DRIVER);
+
+ master->driver_priv = NULL;
+}
+
+int i915_driver_open(struct drm_device *dev, struct drm_file *file_priv)
+{
+ struct drm_i915_file_private *i915_file_priv;
+
+ DRM_DEBUG("\n");
+ i915_file_priv = (struct drm_i915_file_private *)
+ drm_alloc(sizeof(*i915_file_priv), DRM_MEM_FILES);
+
+ if (!i915_file_priv)
+ return -ENOMEM;
+
+ file_priv->driver_priv = i915_file_priv;
+
+ i915_file_priv->mm.last_gem_seqno = 0;
+ i915_file_priv->mm.last_gem_throttle_seqno = 0;
+
+ return 0;
+}
+
+void i915_driver_postclose(struct drm_device *dev, struct drm_file *file_priv)
+{
+ struct drm_i915_file_private *i915_file_priv = file_priv->driver_priv;
+
+ drm_free(i915_file_priv, sizeof(*i915_file_priv), DRM_MEM_FILES);
+}
+
+void i915_driver_preclose(struct drm_device * dev, struct drm_file *file_priv)
+{
+ struct drm_i915_private *dev_priv = dev->dev_private;
+ if (!drm_core_check_feature(dev, DRIVER_MODESET))
+ i915_mem_release(dev, file_priv, dev_priv->agp_heap);
+}
+
+void i915_driver_lastclose(struct drm_device * dev)
+{
+ struct drm_i915_private *dev_priv = dev->dev_private;
+
+ if (drm_core_check_feature(dev, DRIVER_MODESET))
+ return;
+
+#ifdef I915_HAVE_BUFFER
+ if (dev_priv->val_bufs) {
+ vfree(dev_priv->val_bufs);
+ dev_priv->val_bufs = NULL;
+ }
+#endif
+
+ i915_gem_lastclose(dev);
+
+ if (dev_priv->agp_heap)
+ i915_mem_takedown(&(dev_priv->agp_heap));
+
+#if defined(DRI2)
+ if (dev_priv->sarea_kmap.virtual) {
+ drm_bo_kunmap(&dev_priv->sarea_kmap);
+ dev_priv->sarea_kmap.virtual = NULL;
+ dev->control->master->lock.hw_lock = NULL;
+ dev->sigdata.lock = NULL;
+ }
+
+ if (dev_priv->sarea_bo) {
+ mutex_lock(&dev->struct_mutex);
+ drm_bo_usage_deref_locked(&dev_priv->sarea_bo);
+ mutex_unlock(&dev->struct_mutex);
+ dev_priv->sarea_bo = NULL;
+ }
+#endif
+
+ i915_dma_cleanup(dev);
+}
+
+int i915_driver_firstopen(struct drm_device *dev)
+{
+ if (drm_core_check_feature(dev, DRIVER_MODESET))
+ return 0;
+#if defined(I915_HAVE_BUFFER) && defined(I915_TTM)
+ drm_bo_driver_init(dev);
+#endif
+ return 0;
+}
diff --cc shared-core/i915_irq.c
index b4004a8f07bfbf6b1c7b21315aca63a8315610bf,fe617557dd49d7fcdea53b265518f2ff42408b7a..00570e1143249dda0c878293626e1ee41697e0be
+++ b/shared-core/i915_irq.c
void i915_enable_interrupt (struct drm_device *dev)
{
- drm_i915_private_t *dev_priv = (drm_i915_private_t *) dev->dev_private;
+ struct drm_i915_private *dev_priv = (struct drm_i915_private *) dev->dev_private;
+ struct drm_connector *o;
+
+ dev_priv->irq_mask_reg &= ~0;
- dev_priv->irq_mask_reg = ~0;
- I915_WRITE(IMR, dev_priv->irq_mask_reg);
- I915_WRITE(IER, I915_INTERRUPT_ENABLE_MASK);
- (void) I915_READ (IER);
+ if (IS_I9XX(dev) && !IS_I915G(dev) && !IS_I915GM(dev)) {
+ if (dev->mode_config.num_connector)
+ dev_priv->irq_mask_reg &= ~I915_DISPLAY_PORT_INTERRUPT;
+ } else {
+ if (dev->mode_config.num_connector)
+ dev_priv->irq_mask_reg &= ~I915_DISPLAY_PIPE_A_EVENT_INTERRUPT;
+
+ /* Enable global interrupts for hotplug - not a pipeA event */
+ I915_WRITE(PIPEASTAT, I915_READ(PIPEASTAT) |
+ PIPE_HOTPLUG_INTERRUPT_ENABLE |
+ PIPE_HOTPLUG_TV_INTERRUPT_ENABLE |
+ PIPE_HOTPLUG_TV_INTERRUPT_STATUS |
+ PIPE_HOTPLUG_INTERRUPT_STATUS);
+ }
+
+ if (!(dev_priv->irq_mask_reg & I915_DISPLAY_PORT_INTERRUPT) ||
+ !(dev_priv->irq_mask_reg & I915_DISPLAY_PIPE_A_EVENT_INTERRUPT)) {
+ u32 temp = 0;
+
+ if (IS_I9XX(dev) && !IS_I915G(dev) && !IS_I915GM(dev)) {
+ temp = I915_READ(PORT_HOTPLUG_EN);
+
+ /* Activate the CRT */
+ temp |= CRT_HOTPLUG_INT_EN;
+ }
+
+ if (IS_I9XX(dev)) {
+ /* SDVOB */
+ o = intel_sdvo_find(dev, 1);
+ if (o && intel_sdvo_supports_hotplug(o)) {
+ intel_sdvo_set_hotplug(o, 1);
+ temp |= SDVOB_HOTPLUG_INT_EN;
+ }
+
+ /* SDVOC */
+ o = intel_sdvo_find(dev, 0);
+ if (o && intel_sdvo_supports_hotplug(o)) {
+ intel_sdvo_set_hotplug(o, 1);
+ temp |= SDVOC_HOTPLUG_INT_EN;
+ }
+
+ I915_WRITE(SDVOB, I915_READ(SDVOB) | SDVO_INTERRUPT_ENABLE);
+ I915_WRITE(SDVOC, I915_READ(SDVOC) | SDVO_INTERRUPT_ENABLE);
+
+ /* TV */
+ I915_WRITE(TV_DAC, I915_READ(TV_DAC) | TVDAC_STATE_CHG_EN);
+ } else {
+ /* DVO ???? */
+ }
+
+ if (IS_I9XX(dev) && !IS_I915G(dev) && !IS_I915GM(dev)) {
+ I915_WRITE(PORT_HOTPLUG_EN, temp);
+
+ DRM_DEBUG("HEN %08x\n",I915_READ(PORT_HOTPLUG_EN));
+ DRM_DEBUG("HST %08x\n",I915_READ(PORT_HOTPLUG_STAT));
+
+ I915_WRITE(PORT_HOTPLUG_STAT, I915_READ(PORT_HOTPLUG_STAT));
+ }
+ }
#ifdef __linux__
+#if LINUX_VERSION_CODE > KERNEL_VERSION(2,6,25)
opregion_enable_asle(dev);
#endif
-
+#endif
-
- I915_WRITE(IMR, dev_priv->irq_mask_reg);
- I915_WRITE(IER, I915_INTERRUPT_ENABLE_MASK);
- (void) I915_READ (IER);
-
dev_priv->irq_enabled = 1;
}