Merge remote branch 'origin/master' into libdrm
authorKristian Høgsberg <krh@bitplanet.net>
Fri, 20 Nov 2009 22:09:03 +0000 (17:09 -0500)
committerKristian Høgsberg <krh@bitplanet.net>
Fri, 20 Nov 2009 22:09:03 +0000 (17:09 -0500)
intel/intel_bufmgr.c
intel/intel_bufmgr.h
intel/intel_bufmgr_gem.c
intel/intel_bufmgr_priv.h
nouveau/nouveau_class.h
radeon/radeon_bo.h

index 2469cd840c65bd65df718bc2a23520e7827442a4..618177392f95a7aecf69dbfc2b7116626202be2d 100644 (file)
@@ -224,6 +224,13 @@ int drm_intel_bo_busy(drm_intel_bo *bo)
        return 0;
 }
 
+int drm_intel_bo_madvise(drm_intel_bo *bo, int madv)
+{
+       if (bo->bufmgr->bo_madvise)
+               return bo->bufmgr->bo_madvise(bo, madv);
+       return -1;
+}
+
 int drm_intel_bo_references(drm_intel_bo *bo, drm_intel_bo *target_bo)
 {
        return bo->bufmgr->bo_references(bo, target_bo);
index 3801ff31a7f26448323ce070ee9bc40515f2444d..40984d32fcd88de5393bcf58f5751abd11a86ccb 100644 (file)
@@ -119,6 +119,7 @@ int drm_intel_bo_get_tiling(drm_intel_bo *bo, uint32_t * tiling_mode,
                            uint32_t * swizzle_mode);
 int drm_intel_bo_flink(drm_intel_bo *bo, uint32_t * name);
 int drm_intel_bo_busy(drm_intel_bo *bo);
+int drm_intel_bo_madvise(drm_intel_bo *bo, int madv);
 
 int drm_intel_bo_disable_reuse(drm_intel_bo *bo);
 int drm_intel_bo_references(drm_intel_bo *bo, drm_intel_bo *target_bo);
index 87795f33f7ecfb28025e0e2fe62cc44126b0ff21..9db7bfeb971f50778a341885830eaeee36c7d04e 100644 (file)
@@ -398,8 +398,8 @@ drm_intel_gem_bo_busy(drm_intel_bo *bo)
 }
 
 static int
-drm_intel_gem_bo_madvise(drm_intel_bufmgr_gem *bufmgr_gem,
-                        drm_intel_bo_gem *bo_gem, int state)
+drm_intel_gem_bo_madvise_internal(drm_intel_bufmgr_gem *bufmgr_gem,
+                                 drm_intel_bo_gem *bo_gem, int state)
 {
        struct drm_i915_gem_madvise madv;
 
@@ -411,6 +411,15 @@ drm_intel_gem_bo_madvise(drm_intel_bufmgr_gem *bufmgr_gem,
        return madv.retained;
 }
 
+static int
+drm_intel_gem_bo_madvise(drm_intel_bo *bo, int madv)
+{
+       return drm_intel_gem_bo_madvise_internal
+               ((drm_intel_bufmgr_gem *) bo->bufmgr,
+                (drm_intel_bo_gem *) bo,
+                madv);
+}
+
 /* drop the oldest entries that have been purged by the kernel */
 static void
 drm_intel_gem_bo_cache_purge_bucket(drm_intel_bufmgr_gem *bufmgr_gem,
@@ -421,7 +430,7 @@ drm_intel_gem_bo_cache_purge_bucket(drm_intel_bufmgr_gem *bufmgr_gem,
 
                bo_gem = DRMLISTENTRY(drm_intel_bo_gem,
                                      bucket->head.next, head);
-               if (drm_intel_gem_bo_madvise
+               if (drm_intel_gem_bo_madvise_internal
                    (bufmgr_gem, bo_gem, I915_MADV_DONTNEED))
                        break;
 
@@ -493,7 +502,7 @@ retry:
                }
 
                if (alloc_from_cache) {
-                       if (!drm_intel_gem_bo_madvise
+                       if (!drm_intel_gem_bo_madvise_internal
                            (bufmgr_gem, bo_gem, I915_MADV_WILLNEED)) {
                                drm_intel_gem_bo_free(&bo_gem->bo);
                                drm_intel_gem_bo_cache_purge_bucket(bufmgr_gem,
@@ -742,8 +751,8 @@ drm_intel_gem_bo_unreference_final(drm_intel_bo *bo, time_t time)
 
                DRMLISTADDTAIL(&bo_gem->head, &bucket->head);
 
-               drm_intel_gem_bo_madvise(bufmgr_gem, bo_gem,
-                                        I915_MADV_DONTNEED);
+               drm_intel_gem_bo_madvise_internal(bufmgr_gem, bo_gem,
+                                                 I915_MADV_DONTNEED);
                drm_intel_gem_cleanup_bo_cache(bufmgr_gem, time);
        } else {
                drm_intel_gem_bo_free(bo);
@@ -1703,6 +1712,7 @@ drm_intel_bufmgr_gem_init(int fd, int batch_size)
        bufmgr_gem->bufmgr.bo_flink = drm_intel_gem_bo_flink;
        bufmgr_gem->bufmgr.bo_exec = drm_intel_gem_bo_exec;
        bufmgr_gem->bufmgr.bo_busy = drm_intel_gem_bo_busy;
+       bufmgr_gem->bufmgr.bo_madvise = drm_intel_gem_bo_madvise;
        bufmgr_gem->bufmgr.destroy = drm_intel_bufmgr_gem_destroy;
        bufmgr_gem->bufmgr.debug = 0;
        bufmgr_gem->bufmgr.check_aperture_space =
index 475c402fbaeb4bb540497bf6b0550b087bd9c5dd..febee0f7267267f441a1285ef2cbf08a131f1129 100644 (file)
@@ -216,6 +216,20 @@ struct _drm_intel_bufmgr {
         */
        int (*bo_busy) (drm_intel_bo *bo);
 
+       /**
+        * Specify the volatility of the buffer.
+        * \param bo Buffer to create a name for
+        * \param madv The purgeable status
+        *
+        * Use I915_MADV_DONTNEED to mark the buffer as purgeable, and it will be
+        * reclaimed under memory pressure. If you subsequently require the buffer,
+        * then you must pass I915_MADV_WILLNEED to mark the buffer as required.
+        *
+        * Returns 1 if the buffer was retained, or 0 if it was discarded whilst
+        * marked as I915_MADV_DONTNEED.
+        */
+       int (*bo_madvise) (drm_intel_bo *bo, int madv);
+
        int (*check_aperture_space) (drm_intel_bo ** bo_array, int count);
 
        /**
index c7dda02e248892a438b7fd0e11bb9d564ea2a9de..0b8a6f0198750bd49a7a66d41c18dced7b2ba6e5 100644 (file)
@@ -1740,10 +1740,6 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define   NV04_DX6_MULTITEX_TRIANGLE_TLMTVERTEX_DRAWPRIMITIVE_I5_MASK                  0x00f00000
 
 
-#define NV10_DX5_TEXTURED_TRIANGLE                                                     0x00000094
-
-
-
 #define NV10TCL                                                                                0x00000056
 
 #define  NV10TCL_NOP                                                                   0x00000100
@@ -1900,6 +1896,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_IN_ALPHA_D_INPUT_SPARE1_NV                                       0x0000000d
 #define    NV10TCL_RC_IN_ALPHA_D_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x0000000e
 #define    NV10TCL_RC_IN_ALPHA_D_INPUT_E_TIMES_F_NV                                    0x0000000f
+#define    NV10TCL_RC_IN_ALPHA_D_INPUT_TEXTURE2_ARB                                    0x0000000a
+#define    NV10TCL_RC_IN_ALPHA_D_INPUT_TEXTURE3_ARB                                    0x0000000b
 #define   NV10TCL_RC_IN_ALPHA_D_COMPONENT_USAGE                                                (1 <<  4)
 #define    NV10TCL_RC_IN_ALPHA_D_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV10TCL_RC_IN_ALPHA_D_COMPONENT_USAGE_ALPHA                                 0x00000010
@@ -1927,6 +1925,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_IN_ALPHA_C_INPUT_SPARE1_NV                                       0x00000d00
 #define    NV10TCL_RC_IN_ALPHA_C_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x00000e00
 #define    NV10TCL_RC_IN_ALPHA_C_INPUT_E_TIMES_F_NV                                    0x00000f00
+#define    NV10TCL_RC_IN_ALPHA_C_INPUT_TEXTURE2_ARB                                    0x00000a00
+#define    NV10TCL_RC_IN_ALPHA_C_INPUT_TEXTURE3_ARB                                    0x00000b00
 #define   NV10TCL_RC_IN_ALPHA_C_COMPONENT_USAGE                                                (1 << 12)
 #define    NV10TCL_RC_IN_ALPHA_C_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV10TCL_RC_IN_ALPHA_C_COMPONENT_USAGE_ALPHA                                 0x00001000
@@ -1954,6 +1954,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_IN_ALPHA_B_INPUT_SPARE1_NV                                       0x000d0000
 #define    NV10TCL_RC_IN_ALPHA_B_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x000e0000
 #define    NV10TCL_RC_IN_ALPHA_B_INPUT_E_TIMES_F_NV                                    0x000f0000
+#define    NV10TCL_RC_IN_ALPHA_B_INPUT_TEXTURE2_ARB                                    0x000a0000
+#define    NV10TCL_RC_IN_ALPHA_B_INPUT_TEXTURE3_ARB                                    0x000b0000
 #define   NV10TCL_RC_IN_ALPHA_B_COMPONENT_USAGE                                                (1 << 20)
 #define    NV10TCL_RC_IN_ALPHA_B_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV10TCL_RC_IN_ALPHA_B_COMPONENT_USAGE_ALPHA                                 0x00100000
@@ -1981,6 +1983,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_IN_ALPHA_A_INPUT_SPARE1_NV                                       0x0d000000
 #define    NV10TCL_RC_IN_ALPHA_A_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x0e000000
 #define    NV10TCL_RC_IN_ALPHA_A_INPUT_E_TIMES_F_NV                                    0x0f000000
+#define    NV10TCL_RC_IN_ALPHA_A_INPUT_TEXTURE2_ARB                                    0x0a000000
+#define    NV10TCL_RC_IN_ALPHA_A_INPUT_TEXTURE3_ARB                                    0x0b000000
 #define   NV10TCL_RC_IN_ALPHA_A_COMPONENT_USAGE                                                (1 << 28)
 #define    NV10TCL_RC_IN_ALPHA_A_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV10TCL_RC_IN_ALPHA_A_COMPONENT_USAGE_ALPHA                                 0x10000000
@@ -2010,6 +2014,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_IN_RGB_D_INPUT_SPARE1_NV                                         0x0000000d
 #define    NV10TCL_RC_IN_RGB_D_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0000000e
 #define    NV10TCL_RC_IN_RGB_D_INPUT_E_TIMES_F_NV                                      0x0000000f
+#define    NV10TCL_RC_IN_RGB_D_INPUT_TEXTURE2_ARB                                      0x0000000a
+#define    NV10TCL_RC_IN_RGB_D_INPUT_TEXTURE3_ARB                                      0x0000000b
 #define   NV10TCL_RC_IN_RGB_D_COMPONENT_USAGE                                          (1 <<  4)
 #define    NV10TCL_RC_IN_RGB_D_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_IN_RGB_D_COMPONENT_USAGE_ALPHA                                   0x00000010
@@ -2037,6 +2043,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_IN_RGB_C_INPUT_SPARE1_NV                                         0x00000d00
 #define    NV10TCL_RC_IN_RGB_C_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x00000e00
 #define    NV10TCL_RC_IN_RGB_C_INPUT_E_TIMES_F_NV                                      0x00000f00
+#define    NV10TCL_RC_IN_RGB_C_INPUT_TEXTURE2_ARB                                      0x00000a00
+#define    NV10TCL_RC_IN_RGB_C_INPUT_TEXTURE3_ARB                                      0x00000b00
 #define   NV10TCL_RC_IN_RGB_C_COMPONENT_USAGE                                          (1 << 12)
 #define    NV10TCL_RC_IN_RGB_C_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_IN_RGB_C_COMPONENT_USAGE_ALPHA                                   0x00001000
@@ -2064,6 +2072,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_IN_RGB_B_INPUT_SPARE1_NV                                         0x000d0000
 #define    NV10TCL_RC_IN_RGB_B_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x000e0000
 #define    NV10TCL_RC_IN_RGB_B_INPUT_E_TIMES_F_NV                                      0x000f0000
+#define    NV10TCL_RC_IN_RGB_B_INPUT_TEXTURE2_ARB                                      0x000a0000
+#define    NV10TCL_RC_IN_RGB_B_INPUT_TEXTURE3_ARB                                      0x000b0000
 #define   NV10TCL_RC_IN_RGB_B_COMPONENT_USAGE                                          (1 << 20)
 #define    NV10TCL_RC_IN_RGB_B_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_IN_RGB_B_COMPONENT_USAGE_ALPHA                                   0x00100000
@@ -2091,6 +2101,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_IN_RGB_A_INPUT_SPARE1_NV                                         0x0d000000
 #define    NV10TCL_RC_IN_RGB_A_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0e000000
 #define    NV10TCL_RC_IN_RGB_A_INPUT_E_TIMES_F_NV                                      0x0f000000
+#define    NV10TCL_RC_IN_RGB_A_INPUT_TEXTURE2_ARB                                      0x0a000000
+#define    NV10TCL_RC_IN_RGB_A_INPUT_TEXTURE3_ARB                                      0x0b000000
 #define   NV10TCL_RC_IN_RGB_A_COMPONENT_USAGE                                          (1 << 28)
 #define    NV10TCL_RC_IN_RGB_A_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_IN_RGB_A_COMPONENT_USAGE_ALPHA                                   0x10000000
@@ -2130,6 +2142,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_OUT_ALPHA_CD_OUTPUT_SPARE1_NV                                    0x0000000d
 #define    NV10TCL_RC_OUT_ALPHA_CD_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV               0x0000000e
 #define    NV10TCL_RC_OUT_ALPHA_CD_OUTPUT_E_TIMES_F_NV                                 0x0000000f
+#define    NV10TCL_RC_OUT_ALPHA_CD_OUTPUT_TEXTURE2_ARB                                 0x0000000a
+#define    NV10TCL_RC_OUT_ALPHA_CD_OUTPUT_TEXTURE3_ARB                                 0x0000000b
 #define   NV10TCL_RC_OUT_ALPHA_AB_OUTPUT_SHIFT                                         4
 #define   NV10TCL_RC_OUT_ALPHA_AB_OUTPUT_MASK                                          0x000000f0
 #define    NV10TCL_RC_OUT_ALPHA_AB_OUTPUT_ZERO                                         0x00000000
@@ -2144,6 +2158,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_OUT_ALPHA_AB_OUTPUT_SPARE1_NV                                    0x000000d0
 #define    NV10TCL_RC_OUT_ALPHA_AB_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV               0x000000e0
 #define    NV10TCL_RC_OUT_ALPHA_AB_OUTPUT_E_TIMES_F_NV                                 0x000000f0
+#define    NV10TCL_RC_OUT_ALPHA_AB_OUTPUT_TEXTURE2_ARB                                 0x000000a0
+#define    NV10TCL_RC_OUT_ALPHA_AB_OUTPUT_TEXTURE3_ARB                                 0x000000b0
 #define   NV10TCL_RC_OUT_ALPHA_SUM_OUTPUT_SHIFT                                                8
 #define   NV10TCL_RC_OUT_ALPHA_SUM_OUTPUT_MASK                                         0x00000f00
 #define    NV10TCL_RC_OUT_ALPHA_SUM_OUTPUT_ZERO                                                0x00000000
@@ -2158,6 +2174,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_OUT_ALPHA_SUM_OUTPUT_SPARE1_NV                                   0x00000d00
 #define    NV10TCL_RC_OUT_ALPHA_SUM_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV              0x00000e00
 #define    NV10TCL_RC_OUT_ALPHA_SUM_OUTPUT_E_TIMES_F_NV                                        0x00000f00
+#define    NV10TCL_RC_OUT_ALPHA_SUM_OUTPUT_TEXTURE2_ARB                                        0x00000a00
+#define    NV10TCL_RC_OUT_ALPHA_SUM_OUTPUT_TEXTURE3_ARB                                        0x00000b00
 #define   NV10TCL_RC_OUT_ALPHA_CD_DOT_PRODUCT                                          (1 << 12)
 #define   NV10TCL_RC_OUT_ALPHA_AB_DOT_PRODUCT                                          (1 << 13)
 #define   NV10TCL_RC_OUT_ALPHA_MUX_SUM                                                 (1 << 14)
@@ -2186,6 +2204,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_OUT_RGB_CD_OUTPUT_SPARE1_NV                                      0x0000000d
 #define    NV10TCL_RC_OUT_RGB_CD_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                 0x0000000e
 #define    NV10TCL_RC_OUT_RGB_CD_OUTPUT_E_TIMES_F_NV                                   0x0000000f
+#define    NV10TCL_RC_OUT_RGB_CD_OUTPUT_TEXTURE2_ARB                                   0x0000000a
+#define    NV10TCL_RC_OUT_RGB_CD_OUTPUT_TEXTURE3_ARB                                   0x0000000b
 #define   NV10TCL_RC_OUT_RGB_AB_OUTPUT_SHIFT                                           4
 #define   NV10TCL_RC_OUT_RGB_AB_OUTPUT_MASK                                            0x000000f0
 #define    NV10TCL_RC_OUT_RGB_AB_OUTPUT_ZERO                                           0x00000000
@@ -2200,6 +2220,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_OUT_RGB_AB_OUTPUT_SPARE1_NV                                      0x000000d0
 #define    NV10TCL_RC_OUT_RGB_AB_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                 0x000000e0
 #define    NV10TCL_RC_OUT_RGB_AB_OUTPUT_E_TIMES_F_NV                                   0x000000f0
+#define    NV10TCL_RC_OUT_RGB_AB_OUTPUT_TEXTURE2_ARB                                   0x000000a0
+#define    NV10TCL_RC_OUT_RGB_AB_OUTPUT_TEXTURE3_ARB                                   0x000000b0
 #define   NV10TCL_RC_OUT_RGB_SUM_OUTPUT_SHIFT                                          8
 #define   NV10TCL_RC_OUT_RGB_SUM_OUTPUT_MASK                                           0x00000f00
 #define    NV10TCL_RC_OUT_RGB_SUM_OUTPUT_ZERO                                          0x00000000
@@ -2214,6 +2236,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_OUT_RGB_SUM_OUTPUT_SPARE1_NV                                     0x00000d00
 #define    NV10TCL_RC_OUT_RGB_SUM_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                        0x00000e00
 #define    NV10TCL_RC_OUT_RGB_SUM_OUTPUT_E_TIMES_F_NV                                  0x00000f00
+#define    NV10TCL_RC_OUT_RGB_SUM_OUTPUT_TEXTURE2_ARB                                  0x00000a00
+#define    NV10TCL_RC_OUT_RGB_SUM_OUTPUT_TEXTURE3_ARB                                  0x00000b00
 #define   NV10TCL_RC_OUT_RGB_CD_DOT_PRODUCT                                            (1 << 12)
 #define   NV10TCL_RC_OUT_RGB_AB_DOT_PRODUCT                                            (1 << 13)
 #define   NV10TCL_RC_OUT_RGB_MUX_SUM                                                   (1 << 14)
@@ -2243,6 +2267,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_FINAL0_D_INPUT_SPARE1_NV                                         0x0000000d
 #define    NV10TCL_RC_FINAL0_D_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0000000e
 #define    NV10TCL_RC_FINAL0_D_INPUT_E_TIMES_F_NV                                      0x0000000f
+#define    NV10TCL_RC_FINAL0_D_INPUT_TEXTURE2_ARB                                      0x0000000a
+#define    NV10TCL_RC_FINAL0_D_INPUT_TEXTURE3_ARB                                      0x0000000b
 #define   NV10TCL_RC_FINAL0_D_COMPONENT_USAGE                                          (1 <<  4)
 #define    NV10TCL_RC_FINAL0_D_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_FINAL0_D_COMPONENT_USAGE_ALPHA                                   0x00000010
@@ -2270,6 +2296,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_FINAL0_C_INPUT_SPARE1_NV                                         0x00000d00
 #define    NV10TCL_RC_FINAL0_C_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x00000e00
 #define    NV10TCL_RC_FINAL0_C_INPUT_E_TIMES_F_NV                                      0x00000f00
+#define    NV10TCL_RC_FINAL0_C_INPUT_TEXTURE2_ARB                                      0x00000a00
+#define    NV10TCL_RC_FINAL0_C_INPUT_TEXTURE3_ARB                                      0x00000b00
 #define   NV10TCL_RC_FINAL0_C_COMPONENT_USAGE                                          (1 << 12)
 #define    NV10TCL_RC_FINAL0_C_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_FINAL0_C_COMPONENT_USAGE_ALPHA                                   0x00001000
@@ -2297,6 +2325,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_FINAL0_B_INPUT_SPARE1_NV                                         0x000d0000
 #define    NV10TCL_RC_FINAL0_B_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x000e0000
 #define    NV10TCL_RC_FINAL0_B_INPUT_E_TIMES_F_NV                                      0x000f0000
+#define    NV10TCL_RC_FINAL0_B_INPUT_TEXTURE2_ARB                                      0x000a0000
+#define    NV10TCL_RC_FINAL0_B_INPUT_TEXTURE3_ARB                                      0x000b0000
 #define   NV10TCL_RC_FINAL0_B_COMPONENT_USAGE                                          (1 << 20)
 #define    NV10TCL_RC_FINAL0_B_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_FINAL0_B_COMPONENT_USAGE_ALPHA                                   0x00100000
@@ -2324,6 +2354,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_FINAL0_A_INPUT_SPARE1_NV                                         0x0d000000
 #define    NV10TCL_RC_FINAL0_A_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0e000000
 #define    NV10TCL_RC_FINAL0_A_INPUT_E_TIMES_F_NV                                      0x0f000000
+#define    NV10TCL_RC_FINAL0_A_INPUT_TEXTURE2_ARB                                      0x0a000000
+#define    NV10TCL_RC_FINAL0_A_INPUT_TEXTURE3_ARB                                      0x0b000000
 #define   NV10TCL_RC_FINAL0_A_COMPONENT_USAGE                                          (1 << 28)
 #define    NV10TCL_RC_FINAL0_A_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_FINAL0_A_COMPONENT_USAGE_ALPHA                                   0x10000000
@@ -2353,6 +2385,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_FINAL1_G_INPUT_SPARE1_NV                                         0x00000d00
 #define    NV10TCL_RC_FINAL1_G_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x00000e00
 #define    NV10TCL_RC_FINAL1_G_INPUT_E_TIMES_F_NV                                      0x00000f00
+#define    NV10TCL_RC_FINAL1_G_INPUT_TEXTURE2_ARB                                      0x00000a00
+#define    NV10TCL_RC_FINAL1_G_INPUT_TEXTURE3_ARB                                      0x00000b00
 #define   NV10TCL_RC_FINAL1_G_COMPONENT_USAGE                                          (1 << 12)
 #define    NV10TCL_RC_FINAL1_G_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_FINAL1_G_COMPONENT_USAGE_ALPHA                                   0x00001000
@@ -2380,6 +2414,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_FINAL1_F_INPUT_SPARE1_NV                                         0x000d0000
 #define    NV10TCL_RC_FINAL1_F_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x000e0000
 #define    NV10TCL_RC_FINAL1_F_INPUT_E_TIMES_F_NV                                      0x000f0000
+#define    NV10TCL_RC_FINAL1_F_INPUT_TEXTURE2_ARB                                      0x000a0000
+#define    NV10TCL_RC_FINAL1_F_INPUT_TEXTURE3_ARB                                      0x000b0000
 #define   NV10TCL_RC_FINAL1_F_COMPONENT_USAGE                                          (1 << 20)
 #define    NV10TCL_RC_FINAL1_F_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_FINAL1_F_COMPONENT_USAGE_ALPHA                                   0x00100000
@@ -2407,6 +2443,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV10TCL_RC_FINAL1_E_INPUT_SPARE1_NV                                         0x0d000000
 #define    NV10TCL_RC_FINAL1_E_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0e000000
 #define    NV10TCL_RC_FINAL1_E_INPUT_E_TIMES_F_NV                                      0x0f000000
+#define    NV10TCL_RC_FINAL1_E_INPUT_TEXTURE2_ARB                                      0x0a000000
+#define    NV10TCL_RC_FINAL1_E_INPUT_TEXTURE3_ARB                                      0x0b000000
 #define   NV10TCL_RC_FINAL1_E_COMPONENT_USAGE                                          (1 << 28)
 #define    NV10TCL_RC_FINAL1_E_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV10TCL_RC_FINAL1_E_COMPONENT_USAGE_ALPHA                                   0x10000000
@@ -2702,10 +2740,10 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define  NV10TCL_LIGHT_MODEL_FRONT_SIDE_PRODUCT_AMBIENT_PLUS_EMISSION_R                        0x000006c4
 #define  NV10TCL_LIGHT_MODEL_FRONT_SIDE_PRODUCT_AMBIENT_PLUS_EMISSION_G                        0x000006c8
 #define  NV10TCL_LIGHT_MODEL_FRONT_SIDE_PRODUCT_AMBIENT_PLUS_EMISSION_B                        0x000006cc
-#define  NV10TCL_VIEWPORT_SCALE_X                                                      0x000006e8
-#define  NV10TCL_VIEWPORT_SCALE_Y                                                      0x000006ec
-#define  NV10TCL_VIEWPORT_SCALE_Z                                                      0x000006f0
-#define  NV10TCL_VIEWPORT_SCALE_W                                                      0x000006f4
+#define  NV10TCL_VIEWPORT_TRANSLATE_X                                                  0x000006e8
+#define  NV10TCL_VIEWPORT_TRANSLATE_Y                                                  0x000006ec
+#define  NV10TCL_VIEWPORT_TRANSLATE_Z                                                  0x000006f0
+#define  NV10TCL_VIEWPORT_TRANSLATE_W                                                  0x000006f4
 #define  NV10TCL_POINT_PARAMETER(x)                                                    (0x000006f8+((x)*4))
 #define  NV10TCL_POINT_PARAMETER__SIZE                                                 0x00000008
 #define  NV10TCL_LIGHT_FRONT_SIDE_PRODUCT_AMBIENT_R(x)                                 (0x00000800+((x)*128))
@@ -2854,16 +2892,19 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define  NV10TCL_VERTEX_WGH_1F                                                         0x00000ce4
 #define  NV10TCL_EDGEFLAG_ENABLE                                                       0x00000cec
 #define  NV10TCL_VERTEX_ARRAY_VALIDATE                                                 0x00000cf0
-#define  NV10TCL_VERTEX_ARRAY_ATTRIB_OFFSET(x)                                         (0x00000d00+((x)*8))
-#define  NV10TCL_VERTEX_ARRAY_ATTRIB_OFFSET__SIZE                                      0x00000008
-#define  NV10TCL_VERTEX_ARRAY_ATTRIB_FORMAT(x)                                         (0x00000d04+((x)*8))
-#define  NV10TCL_VERTEX_ARRAY_ATTRIB_FORMAT__SIZE                                      0x00000008
-#define   NV10TCL_VERTEX_ARRAY_ATTRIB_FORMAT_TYPE_SHIFT                                        0
-#define   NV10TCL_VERTEX_ARRAY_ATTRIB_FORMAT_TYPE_MASK                                 0x0000000f
-#define   NV10TCL_VERTEX_ARRAY_ATTRIB_FORMAT_FIELDS_SHIFT                              4
-#define   NV10TCL_VERTEX_ARRAY_ATTRIB_FORMAT_FIELDS_MASK                               0x000000f0
-#define   NV10TCL_VERTEX_ARRAY_ATTRIB_FORMAT_STRIDE_SHIFT                              8
-#define   NV10TCL_VERTEX_ARRAY_ATTRIB_FORMAT_STRIDE_MASK                               0x0000ff00
+#define  NV10TCL_VTXBUF_ADDRESS(x)                                                     (0x00000d00+((x)*8))
+#define  NV10TCL_VTXBUF_ADDRESS__SIZE                                                  0x00000008
+#define  NV10TCL_VTXFMT(x)                                                             (0x00000d04+((x)*8))
+#define  NV10TCL_VTXFMT__SIZE                                                          0x00000008
+#define   NV10TCL_VTXFMT_TYPE_SHIFT                                                    0
+#define   NV10TCL_VTXFMT_TYPE_MASK                                                     0x0000000f
+#define    NV10TCL_VTXFMT_TYPE_UBYTE                                                   0x00000000
+#define    NV10TCL_VTXFMT_TYPE_USHORT                                                  0x00000001
+#define    NV10TCL_VTXFMT_TYPE_FLOAT                                                   0x00000002
+#define   NV10TCL_VTXFMT_FIELDS_SHIFT                                                  4
+#define   NV10TCL_VTXFMT_FIELDS_MASK                                                   0x000000f0
+#define   NV10TCL_VTXFMT_STRIDE_SHIFT                                                  8
+#define   NV10TCL_VTXFMT_STRIDE_MASK                                                   0x0000ff00
 #define  NV10TCL_VERTEX_ARRAY_OFFSET_POS                                               0x00000d00
 #define  NV10TCL_VERTEX_ARRAY_FORMAT_POS                                               0x00000d04
 #define   NV10TCL_VERTEX_ARRAY_FORMAT_POS_TYPE_SHIFT                                   0
@@ -3263,11 +3304,11 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 
 
 
-#define NV10_DX5_TEXTURE_TRIANGLE                                                      0x00000094
+#define NV10_DX5_TEXTURED_TRIANGLE                                                     0x00000094
 
 
 
-#define NV10_DX6_MULTI_TEXTURE_TRIANGLE                                                        0x00000095
+#define NV10_DX6_MULTITEX_TRIANGLE                                                     0x00000095
 
 
 
@@ -3353,6 +3394,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_IN_ALPHA_D_INPUT_SPARE1_NV                                       0x0000000d
 #define    NV20TCL_RC_IN_ALPHA_D_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x0000000e
 #define    NV20TCL_RC_IN_ALPHA_D_INPUT_E_TIMES_F_NV                                    0x0000000f
+#define    NV20TCL_RC_IN_ALPHA_D_INPUT_TEXTURE2_ARB                                    0x0000000a
+#define    NV20TCL_RC_IN_ALPHA_D_INPUT_TEXTURE3_ARB                                    0x0000000b
 #define   NV20TCL_RC_IN_ALPHA_D_COMPONENT_USAGE                                                (1 <<  4)
 #define    NV20TCL_RC_IN_ALPHA_D_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV20TCL_RC_IN_ALPHA_D_COMPONENT_USAGE_ALPHA                                 0x00000010
@@ -3380,6 +3423,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_IN_ALPHA_C_INPUT_SPARE1_NV                                       0x00000d00
 #define    NV20TCL_RC_IN_ALPHA_C_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x00000e00
 #define    NV20TCL_RC_IN_ALPHA_C_INPUT_E_TIMES_F_NV                                    0x00000f00
+#define    NV20TCL_RC_IN_ALPHA_C_INPUT_TEXTURE2_ARB                                    0x00000a00
+#define    NV20TCL_RC_IN_ALPHA_C_INPUT_TEXTURE3_ARB                                    0x00000b00
 #define   NV20TCL_RC_IN_ALPHA_C_COMPONENT_USAGE                                                (1 << 12)
 #define    NV20TCL_RC_IN_ALPHA_C_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV20TCL_RC_IN_ALPHA_C_COMPONENT_USAGE_ALPHA                                 0x00001000
@@ -3407,6 +3452,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_IN_ALPHA_B_INPUT_SPARE1_NV                                       0x000d0000
 #define    NV20TCL_RC_IN_ALPHA_B_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x000e0000
 #define    NV20TCL_RC_IN_ALPHA_B_INPUT_E_TIMES_F_NV                                    0x000f0000
+#define    NV20TCL_RC_IN_ALPHA_B_INPUT_TEXTURE2_ARB                                    0x000a0000
+#define    NV20TCL_RC_IN_ALPHA_B_INPUT_TEXTURE3_ARB                                    0x000b0000
 #define   NV20TCL_RC_IN_ALPHA_B_COMPONENT_USAGE                                                (1 << 20)
 #define    NV20TCL_RC_IN_ALPHA_B_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV20TCL_RC_IN_ALPHA_B_COMPONENT_USAGE_ALPHA                                 0x00100000
@@ -3434,6 +3481,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_IN_ALPHA_A_INPUT_SPARE1_NV                                       0x0d000000
 #define    NV20TCL_RC_IN_ALPHA_A_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x0e000000
 #define    NV20TCL_RC_IN_ALPHA_A_INPUT_E_TIMES_F_NV                                    0x0f000000
+#define    NV20TCL_RC_IN_ALPHA_A_INPUT_TEXTURE2_ARB                                    0x0a000000
+#define    NV20TCL_RC_IN_ALPHA_A_INPUT_TEXTURE3_ARB                                    0x0b000000
 #define   NV20TCL_RC_IN_ALPHA_A_COMPONENT_USAGE                                                (1 << 28)
 #define    NV20TCL_RC_IN_ALPHA_A_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV20TCL_RC_IN_ALPHA_A_COMPONENT_USAGE_ALPHA                                 0x10000000
@@ -3462,6 +3511,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_FINAL0_D_INPUT_SPARE1_NV                                         0x0000000d
 #define    NV20TCL_RC_FINAL0_D_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0000000e
 #define    NV20TCL_RC_FINAL0_D_INPUT_E_TIMES_F_NV                                      0x0000000f
+#define    NV20TCL_RC_FINAL0_D_INPUT_TEXTURE2_ARB                                      0x0000000a
+#define    NV20TCL_RC_FINAL0_D_INPUT_TEXTURE3_ARB                                      0x0000000b
 #define   NV20TCL_RC_FINAL0_D_COMPONENT_USAGE                                          (1 <<  4)
 #define    NV20TCL_RC_FINAL0_D_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_FINAL0_D_COMPONENT_USAGE_ALPHA                                   0x00000010
@@ -3489,6 +3540,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_FINAL0_C_INPUT_SPARE1_NV                                         0x00000d00
 #define    NV20TCL_RC_FINAL0_C_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x00000e00
 #define    NV20TCL_RC_FINAL0_C_INPUT_E_TIMES_F_NV                                      0x00000f00
+#define    NV20TCL_RC_FINAL0_C_INPUT_TEXTURE2_ARB                                      0x00000a00
+#define    NV20TCL_RC_FINAL0_C_INPUT_TEXTURE3_ARB                                      0x00000b00
 #define   NV20TCL_RC_FINAL0_C_COMPONENT_USAGE                                          (1 << 12)
 #define    NV20TCL_RC_FINAL0_C_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_FINAL0_C_COMPONENT_USAGE_ALPHA                                   0x00001000
@@ -3516,6 +3569,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_FINAL0_B_INPUT_SPARE1_NV                                         0x000d0000
 #define    NV20TCL_RC_FINAL0_B_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x000e0000
 #define    NV20TCL_RC_FINAL0_B_INPUT_E_TIMES_F_NV                                      0x000f0000
+#define    NV20TCL_RC_FINAL0_B_INPUT_TEXTURE2_ARB                                      0x000a0000
+#define    NV20TCL_RC_FINAL0_B_INPUT_TEXTURE3_ARB                                      0x000b0000
 #define   NV20TCL_RC_FINAL0_B_COMPONENT_USAGE                                          (1 << 20)
 #define    NV20TCL_RC_FINAL0_B_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_FINAL0_B_COMPONENT_USAGE_ALPHA                                   0x00100000
@@ -3543,6 +3598,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_FINAL0_A_INPUT_SPARE1_NV                                         0x0d000000
 #define    NV20TCL_RC_FINAL0_A_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0e000000
 #define    NV20TCL_RC_FINAL0_A_INPUT_E_TIMES_F_NV                                      0x0f000000
+#define    NV20TCL_RC_FINAL0_A_INPUT_TEXTURE2_ARB                                      0x0a000000
+#define    NV20TCL_RC_FINAL0_A_INPUT_TEXTURE3_ARB                                      0x0b000000
 #define   NV20TCL_RC_FINAL0_A_COMPONENT_USAGE                                          (1 << 28)
 #define    NV20TCL_RC_FINAL0_A_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_FINAL0_A_COMPONENT_USAGE_ALPHA                                   0x10000000
@@ -3572,6 +3629,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_FINAL1_G_INPUT_SPARE1_NV                                         0x00000d00
 #define    NV20TCL_RC_FINAL1_G_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x00000e00
 #define    NV20TCL_RC_FINAL1_G_INPUT_E_TIMES_F_NV                                      0x00000f00
+#define    NV20TCL_RC_FINAL1_G_INPUT_TEXTURE2_ARB                                      0x00000a00
+#define    NV20TCL_RC_FINAL1_G_INPUT_TEXTURE3_ARB                                      0x00000b00
 #define   NV20TCL_RC_FINAL1_G_COMPONENT_USAGE                                          (1 << 12)
 #define    NV20TCL_RC_FINAL1_G_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_FINAL1_G_COMPONENT_USAGE_ALPHA                                   0x00001000
@@ -3599,6 +3658,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_FINAL1_F_INPUT_SPARE1_NV                                         0x000d0000
 #define    NV20TCL_RC_FINAL1_F_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x000e0000
 #define    NV20TCL_RC_FINAL1_F_INPUT_E_TIMES_F_NV                                      0x000f0000
+#define    NV20TCL_RC_FINAL1_F_INPUT_TEXTURE2_ARB                                      0x000a0000
+#define    NV20TCL_RC_FINAL1_F_INPUT_TEXTURE3_ARB                                      0x000b0000
 #define   NV20TCL_RC_FINAL1_F_COMPONENT_USAGE                                          (1 << 20)
 #define    NV20TCL_RC_FINAL1_F_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_FINAL1_F_COMPONENT_USAGE_ALPHA                                   0x00100000
@@ -3626,6 +3687,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_FINAL1_E_INPUT_SPARE1_NV                                         0x0d000000
 #define    NV20TCL_RC_FINAL1_E_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0e000000
 #define    NV20TCL_RC_FINAL1_E_INPUT_E_TIMES_F_NV                                      0x0f000000
+#define    NV20TCL_RC_FINAL1_E_INPUT_TEXTURE2_ARB                                      0x0a000000
+#define    NV20TCL_RC_FINAL1_E_INPUT_TEXTURE3_ARB                                      0x0b000000
 #define   NV20TCL_RC_FINAL1_E_COMPONENT_USAGE                                          (1 << 28)
 #define    NV20TCL_RC_FINAL1_E_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_FINAL1_E_COMPONENT_USAGE_ALPHA                                   0x10000000
@@ -3925,10 +3988,10 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define  NV20TCL_LIGHT_MODEL_FRONT_SIDE_PRODUCT_AMBIENT_PLUS_EMISSION_R                        0x00000a10
 #define  NV20TCL_LIGHT_MODEL_FRONT_SIDE_PRODUCT_AMBIENT_PLUS_EMISSION_G                        0x00000a14
 #define  NV20TCL_LIGHT_MODEL_FRONT_SIDE_PRODUCT_AMBIENT_PLUS_EMISSION_B                        0x00000a18
-#define  NV20TCL_VIEWPORT_SCALE0_X                                                     0x00000a20
-#define  NV20TCL_VIEWPORT_SCALE0_Y                                                     0x00000a24
-#define  NV20TCL_VIEWPORT_SCALE0_Z                                                     0x00000a28
-#define  NV20TCL_VIEWPORT_SCALE0_W                                                     0x00000a2c
+#define  NV20TCL_VIEWPORT_TRANSLATE_X                                                  0x00000a20
+#define  NV20TCL_VIEWPORT_TRANSLATE_Y                                                  0x00000a24
+#define  NV20TCL_VIEWPORT_TRANSLATE_Z                                                  0x00000a28
+#define  NV20TCL_VIEWPORT_TRANSLATE_W                                                  0x00000a2c
 #define  NV20TCL_POINT_PARAMETER(x)                                                    (0x00000a30+((x)*4))
 #define  NV20TCL_POINT_PARAMETER__SIZE                                                 0x00000008
 #define  NV20TCL_RC_CONSTANT_COLOR0(x)                                                 (0x00000a60+((x)*4))
@@ -3967,6 +4030,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_OUT_ALPHA_CD_OUTPUT_SPARE1_NV                                    0x0000000d
 #define    NV20TCL_RC_OUT_ALPHA_CD_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV               0x0000000e
 #define    NV20TCL_RC_OUT_ALPHA_CD_OUTPUT_E_TIMES_F_NV                                 0x0000000f
+#define    NV20TCL_RC_OUT_ALPHA_CD_OUTPUT_TEXTURE2_ARB                                 0x0000000a
+#define    NV20TCL_RC_OUT_ALPHA_CD_OUTPUT_TEXTURE3_ARB                                 0x0000000b
 #define   NV20TCL_RC_OUT_ALPHA_AB_OUTPUT_SHIFT                                         4
 #define   NV20TCL_RC_OUT_ALPHA_AB_OUTPUT_MASK                                          0x000000f0
 #define    NV20TCL_RC_OUT_ALPHA_AB_OUTPUT_ZERO                                         0x00000000
@@ -3981,6 +4046,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_OUT_ALPHA_AB_OUTPUT_SPARE1_NV                                    0x000000d0
 #define    NV20TCL_RC_OUT_ALPHA_AB_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV               0x000000e0
 #define    NV20TCL_RC_OUT_ALPHA_AB_OUTPUT_E_TIMES_F_NV                                 0x000000f0
+#define    NV20TCL_RC_OUT_ALPHA_AB_OUTPUT_TEXTURE2_ARB                                 0x000000a0
+#define    NV20TCL_RC_OUT_ALPHA_AB_OUTPUT_TEXTURE3_ARB                                 0x000000b0
 #define   NV20TCL_RC_OUT_ALPHA_SUM_OUTPUT_SHIFT                                                8
 #define   NV20TCL_RC_OUT_ALPHA_SUM_OUTPUT_MASK                                         0x00000f00
 #define    NV20TCL_RC_OUT_ALPHA_SUM_OUTPUT_ZERO                                                0x00000000
@@ -3995,6 +4062,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_OUT_ALPHA_SUM_OUTPUT_SPARE1_NV                                   0x00000d00
 #define    NV20TCL_RC_OUT_ALPHA_SUM_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV              0x00000e00
 #define    NV20TCL_RC_OUT_ALPHA_SUM_OUTPUT_E_TIMES_F_NV                                        0x00000f00
+#define    NV20TCL_RC_OUT_ALPHA_SUM_OUTPUT_TEXTURE2_ARB                                        0x00000a00
+#define    NV20TCL_RC_OUT_ALPHA_SUM_OUTPUT_TEXTURE3_ARB                                        0x00000b00
 #define   NV20TCL_RC_OUT_ALPHA_CD_DOT_PRODUCT                                          (1 << 12)
 #define   NV20TCL_RC_OUT_ALPHA_AB_DOT_PRODUCT                                          (1 << 13)
 #define   NV20TCL_RC_OUT_ALPHA_MUX_SUM                                                 (1 << 14)
@@ -4023,6 +4092,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_IN_RGB_D_INPUT_SPARE1_NV                                         0x0000000d
 #define    NV20TCL_RC_IN_RGB_D_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0000000e
 #define    NV20TCL_RC_IN_RGB_D_INPUT_E_TIMES_F_NV                                      0x0000000f
+#define    NV20TCL_RC_IN_RGB_D_INPUT_TEXTURE2_ARB                                      0x0000000a
+#define    NV20TCL_RC_IN_RGB_D_INPUT_TEXTURE3_ARB                                      0x0000000b
 #define   NV20TCL_RC_IN_RGB_D_COMPONENT_USAGE                                          (1 <<  4)
 #define    NV20TCL_RC_IN_RGB_D_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_IN_RGB_D_COMPONENT_USAGE_ALPHA                                   0x00000010
@@ -4050,6 +4121,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_IN_RGB_C_INPUT_SPARE1_NV                                         0x00000d00
 #define    NV20TCL_RC_IN_RGB_C_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x00000e00
 #define    NV20TCL_RC_IN_RGB_C_INPUT_E_TIMES_F_NV                                      0x00000f00
+#define    NV20TCL_RC_IN_RGB_C_INPUT_TEXTURE2_ARB                                      0x00000a00
+#define    NV20TCL_RC_IN_RGB_C_INPUT_TEXTURE3_ARB                                      0x00000b00
 #define   NV20TCL_RC_IN_RGB_C_COMPONENT_USAGE                                          (1 << 12)
 #define    NV20TCL_RC_IN_RGB_C_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_IN_RGB_C_COMPONENT_USAGE_ALPHA                                   0x00001000
@@ -4077,6 +4150,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_IN_RGB_B_INPUT_SPARE1_NV                                         0x000d0000
 #define    NV20TCL_RC_IN_RGB_B_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x000e0000
 #define    NV20TCL_RC_IN_RGB_B_INPUT_E_TIMES_F_NV                                      0x000f0000
+#define    NV20TCL_RC_IN_RGB_B_INPUT_TEXTURE2_ARB                                      0x000a0000
+#define    NV20TCL_RC_IN_RGB_B_INPUT_TEXTURE3_ARB                                      0x000b0000
 #define   NV20TCL_RC_IN_RGB_B_COMPONENT_USAGE                                          (1 << 20)
 #define    NV20TCL_RC_IN_RGB_B_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_IN_RGB_B_COMPONENT_USAGE_ALPHA                                   0x00100000
@@ -4104,6 +4179,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_IN_RGB_A_INPUT_SPARE1_NV                                         0x0d000000
 #define    NV20TCL_RC_IN_RGB_A_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0e000000
 #define    NV20TCL_RC_IN_RGB_A_INPUT_E_TIMES_F_NV                                      0x0f000000
+#define    NV20TCL_RC_IN_RGB_A_INPUT_TEXTURE2_ARB                                      0x0a000000
+#define    NV20TCL_RC_IN_RGB_A_INPUT_TEXTURE3_ARB                                      0x0b000000
 #define   NV20TCL_RC_IN_RGB_A_COMPONENT_USAGE                                          (1 << 28)
 #define    NV20TCL_RC_IN_RGB_A_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV20TCL_RC_IN_RGB_A_COMPONENT_USAGE_ALPHA                                   0x10000000
@@ -4117,10 +4194,10 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_IN_RGB_A_MAPPING_HALF_BIAS_NEGATE_NV                             0xa0000000
 #define    NV20TCL_RC_IN_RGB_A_MAPPING_SIGNED_IDENTITY_NV                              0xc0000000
 #define    NV20TCL_RC_IN_RGB_A_MAPPING_SIGNED_NEGATE_NV                                        0xe0000000
-#define  NV20TCL_VIEWPORT_SCALE1_X                                                     0x00000af0
-#define  NV20TCL_VIEWPORT_SCALE1_Y                                                     0x00000af4
-#define  NV20TCL_VIEWPORT_SCALE1_Z                                                     0x00000af8
-#define  NV20TCL_VIEWPORT_SCALE1_W                                                     0x00000afc
+#define  NV20TCL_VIEWPORT_SCALE_X                                                      0x00000af0
+#define  NV20TCL_VIEWPORT_SCALE_Y                                                      0x00000af4
+#define  NV20TCL_VIEWPORT_SCALE_Z                                                      0x00000af8
+#define  NV20TCL_VIEWPORT_SCALE_W                                                      0x00000afc
 #define  NV20TCL_VP_UPLOAD_INST(x)                                                     (0x00000b00+((x)*4))
 #define  NV20TCL_VP_UPLOAD_INST__SIZE                                                  0x00000004
 #define  NV20TCL_VP_UPLOAD_CONST(x)                                                    (0x00000b80+((x)*4))
@@ -4315,6 +4392,7 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define   NV20TCL_VERTEX_TX3_4I_RQ_Q_MASK                                              0xffff0000
 #define  NV20TCL_VERTEX_FOG_1F                                                         0x00001698
 #define  NV20TCL_EDGEFLAG_ENABLE                                                       0x000016bc
+#define  NV20TCL_VTX_CACHE_INVALIDATE                                                  0x00001710
 #define  NV20TCL_VTXBUF_ADDRESS(x)                                                     (0x00001720+((x)*4))
 #define  NV20TCL_VTXBUF_ADDRESS__SIZE                                                  0x00000010
 #define   NV20TCL_VTXBUF_ADDRESS_DMA1                                                  (1 << 31)
@@ -4626,6 +4704,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_OUT_RGB_CD_OUTPUT_SPARE1_NV                                      0x0000000d
 #define    NV20TCL_RC_OUT_RGB_CD_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                 0x0000000e
 #define    NV20TCL_RC_OUT_RGB_CD_OUTPUT_E_TIMES_F_NV                                   0x0000000f
+#define    NV20TCL_RC_OUT_RGB_CD_OUTPUT_TEXTURE2_ARB                                   0x0000000a
+#define    NV20TCL_RC_OUT_RGB_CD_OUTPUT_TEXTURE3_ARB                                   0x0000000b
 #define   NV20TCL_RC_OUT_RGB_AB_OUTPUT_SHIFT                                           4
 #define   NV20TCL_RC_OUT_RGB_AB_OUTPUT_MASK                                            0x000000f0
 #define    NV20TCL_RC_OUT_RGB_AB_OUTPUT_ZERO                                           0x00000000
@@ -4640,6 +4720,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_OUT_RGB_AB_OUTPUT_SPARE1_NV                                      0x000000d0
 #define    NV20TCL_RC_OUT_RGB_AB_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                 0x000000e0
 #define    NV20TCL_RC_OUT_RGB_AB_OUTPUT_E_TIMES_F_NV                                   0x000000f0
+#define    NV20TCL_RC_OUT_RGB_AB_OUTPUT_TEXTURE2_ARB                                   0x000000a0
+#define    NV20TCL_RC_OUT_RGB_AB_OUTPUT_TEXTURE3_ARB                                   0x000000b0
 #define   NV20TCL_RC_OUT_RGB_SUM_OUTPUT_SHIFT                                          8
 #define   NV20TCL_RC_OUT_RGB_SUM_OUTPUT_MASK                                           0x00000f00
 #define    NV20TCL_RC_OUT_RGB_SUM_OUTPUT_ZERO                                          0x00000000
@@ -4654,6 +4736,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV20TCL_RC_OUT_RGB_SUM_OUTPUT_SPARE1_NV                                     0x00000d00
 #define    NV20TCL_RC_OUT_RGB_SUM_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                        0x00000e00
 #define    NV20TCL_RC_OUT_RGB_SUM_OUTPUT_E_TIMES_F_NV                                  0x00000f00
+#define    NV20TCL_RC_OUT_RGB_SUM_OUTPUT_TEXTURE2_ARB                                  0x00000a00
+#define    NV20TCL_RC_OUT_RGB_SUM_OUTPUT_TEXTURE3_ARB                                  0x00000b00
 #define   NV20TCL_RC_OUT_RGB_CD_DOT_PRODUCT                                            (1 << 12)
 #define   NV20TCL_RC_OUT_RGB_AB_DOT_PRODUCT                                            (1 << 13)
 #define   NV20TCL_RC_OUT_RGB_MUX_SUM                                                   (1 << 14)
@@ -4751,10 +4835,6 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define  NV20TCL_VP_UPLOAD_FROM_ID                                                     0x00001e9c
 #define  NV20TCL_VP_START_FROM_ID                                                      0x00001ea0
 #define  NV20TCL_VP_UPLOAD_CONST_ID                                                    0x00001ea4
-#define  NV20TCL_VIEWPORT_TRANSLATE_X                                                  0x00001f00
-#define  NV20TCL_VIEWPORT_TRANSLATE_Y                                                  0x00001f04
-#define  NV20TCL_VIEWPORT_TRANSLATE_Z                                                  0x00001f08
-#define  NV20TCL_VIEWPORT_TRANSLATE_W                                                  0x00001f0c
 
 
 #define NV17TCL                                                                                0x00000099
@@ -5264,6 +5344,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_FINAL0_D_INPUT_SPARE1_NV                                         0x0000000d
 #define    NV34TCL_RC_FINAL0_D_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0000000e
 #define    NV34TCL_RC_FINAL0_D_INPUT_E_TIMES_F_NV                                      0x0000000f
+#define    NV34TCL_RC_FINAL0_D_INPUT_TEXTURE2_ARB                                      0x0000000a
+#define    NV34TCL_RC_FINAL0_D_INPUT_TEXTURE3_ARB                                      0x0000000b
 #define   NV34TCL_RC_FINAL0_D_COMPONENT_USAGE                                          (1 <<  4)
 #define    NV34TCL_RC_FINAL0_D_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_FINAL0_D_COMPONENT_USAGE_ALPHA                                   0x00000010
@@ -5291,6 +5373,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_FINAL0_C_INPUT_SPARE1_NV                                         0x00000d00
 #define    NV34TCL_RC_FINAL0_C_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x00000e00
 #define    NV34TCL_RC_FINAL0_C_INPUT_E_TIMES_F_NV                                      0x00000f00
+#define    NV34TCL_RC_FINAL0_C_INPUT_TEXTURE2_ARB                                      0x00000a00
+#define    NV34TCL_RC_FINAL0_C_INPUT_TEXTURE3_ARB                                      0x00000b00
 #define   NV34TCL_RC_FINAL0_C_COMPONENT_USAGE                                          (1 << 12)
 #define    NV34TCL_RC_FINAL0_C_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_FINAL0_C_COMPONENT_USAGE_ALPHA                                   0x00001000
@@ -5318,6 +5402,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_FINAL0_B_INPUT_SPARE1_NV                                         0x000d0000
 #define    NV34TCL_RC_FINAL0_B_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x000e0000
 #define    NV34TCL_RC_FINAL0_B_INPUT_E_TIMES_F_NV                                      0x000f0000
+#define    NV34TCL_RC_FINAL0_B_INPUT_TEXTURE2_ARB                                      0x000a0000
+#define    NV34TCL_RC_FINAL0_B_INPUT_TEXTURE3_ARB                                      0x000b0000
 #define   NV34TCL_RC_FINAL0_B_COMPONENT_USAGE                                          (1 << 20)
 #define    NV34TCL_RC_FINAL0_B_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_FINAL0_B_COMPONENT_USAGE_ALPHA                                   0x00100000
@@ -5345,6 +5431,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_FINAL0_A_INPUT_SPARE1_NV                                         0x0d000000
 #define    NV34TCL_RC_FINAL0_A_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0e000000
 #define    NV34TCL_RC_FINAL0_A_INPUT_E_TIMES_F_NV                                      0x0f000000
+#define    NV34TCL_RC_FINAL0_A_INPUT_TEXTURE2_ARB                                      0x0a000000
+#define    NV34TCL_RC_FINAL0_A_INPUT_TEXTURE3_ARB                                      0x0b000000
 #define   NV34TCL_RC_FINAL0_A_COMPONENT_USAGE                                          (1 << 28)
 #define    NV34TCL_RC_FINAL0_A_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_FINAL0_A_COMPONENT_USAGE_ALPHA                                   0x10000000
@@ -5374,6 +5462,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_FINAL1_G_INPUT_SPARE1_NV                                         0x00000d00
 #define    NV34TCL_RC_FINAL1_G_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x00000e00
 #define    NV34TCL_RC_FINAL1_G_INPUT_E_TIMES_F_NV                                      0x00000f00
+#define    NV34TCL_RC_FINAL1_G_INPUT_TEXTURE2_ARB                                      0x00000a00
+#define    NV34TCL_RC_FINAL1_G_INPUT_TEXTURE3_ARB                                      0x00000b00
 #define   NV34TCL_RC_FINAL1_G_COMPONENT_USAGE                                          (1 << 12)
 #define    NV34TCL_RC_FINAL1_G_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_FINAL1_G_COMPONENT_USAGE_ALPHA                                   0x00001000
@@ -5401,6 +5491,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_FINAL1_F_INPUT_SPARE1_NV                                         0x000d0000
 #define    NV34TCL_RC_FINAL1_F_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x000e0000
 #define    NV34TCL_RC_FINAL1_F_INPUT_E_TIMES_F_NV                                      0x000f0000
+#define    NV34TCL_RC_FINAL1_F_INPUT_TEXTURE2_ARB                                      0x000a0000
+#define    NV34TCL_RC_FINAL1_F_INPUT_TEXTURE3_ARB                                      0x000b0000
 #define   NV34TCL_RC_FINAL1_F_COMPONENT_USAGE                                          (1 << 20)
 #define    NV34TCL_RC_FINAL1_F_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_FINAL1_F_COMPONENT_USAGE_ALPHA                                   0x00100000
@@ -5428,6 +5520,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_FINAL1_E_INPUT_SPARE1_NV                                         0x0d000000
 #define    NV34TCL_RC_FINAL1_E_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0e000000
 #define    NV34TCL_RC_FINAL1_E_INPUT_E_TIMES_F_NV                                      0x0f000000
+#define    NV34TCL_RC_FINAL1_E_INPUT_TEXTURE2_ARB                                      0x0a000000
+#define    NV34TCL_RC_FINAL1_E_INPUT_TEXTURE3_ARB                                      0x0b000000
 #define   NV34TCL_RC_FINAL1_E_COMPONENT_USAGE                                          (1 << 28)
 #define    NV34TCL_RC_FINAL1_E_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_FINAL1_E_COMPONENT_USAGE_ALPHA                                   0x10000000
@@ -5464,6 +5558,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_IN_ALPHA_D_INPUT_SPARE1_NV                                       0x0000000d
 #define    NV34TCL_RC_IN_ALPHA_D_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x0000000e
 #define    NV34TCL_RC_IN_ALPHA_D_INPUT_E_TIMES_F_NV                                    0x0000000f
+#define    NV34TCL_RC_IN_ALPHA_D_INPUT_TEXTURE2_ARB                                    0x0000000a
+#define    NV34TCL_RC_IN_ALPHA_D_INPUT_TEXTURE3_ARB                                    0x0000000b
 #define   NV34TCL_RC_IN_ALPHA_D_COMPONENT_USAGE                                                (1 <<  4)
 #define    NV34TCL_RC_IN_ALPHA_D_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV34TCL_RC_IN_ALPHA_D_COMPONENT_USAGE_ALPHA                                 0x00000010
@@ -5491,6 +5587,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_IN_ALPHA_C_INPUT_SPARE1_NV                                       0x00000d00
 #define    NV34TCL_RC_IN_ALPHA_C_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x00000e00
 #define    NV34TCL_RC_IN_ALPHA_C_INPUT_E_TIMES_F_NV                                    0x00000f00
+#define    NV34TCL_RC_IN_ALPHA_C_INPUT_TEXTURE2_ARB                                    0x00000a00
+#define    NV34TCL_RC_IN_ALPHA_C_INPUT_TEXTURE3_ARB                                    0x00000b00
 #define   NV34TCL_RC_IN_ALPHA_C_COMPONENT_USAGE                                                (1 << 12)
 #define    NV34TCL_RC_IN_ALPHA_C_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV34TCL_RC_IN_ALPHA_C_COMPONENT_USAGE_ALPHA                                 0x00001000
@@ -5518,6 +5616,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_IN_ALPHA_B_INPUT_SPARE1_NV                                       0x000d0000
 #define    NV34TCL_RC_IN_ALPHA_B_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x000e0000
 #define    NV34TCL_RC_IN_ALPHA_B_INPUT_E_TIMES_F_NV                                    0x000f0000
+#define    NV34TCL_RC_IN_ALPHA_B_INPUT_TEXTURE2_ARB                                    0x000a0000
+#define    NV34TCL_RC_IN_ALPHA_B_INPUT_TEXTURE3_ARB                                    0x000b0000
 #define   NV34TCL_RC_IN_ALPHA_B_COMPONENT_USAGE                                                (1 << 20)
 #define    NV34TCL_RC_IN_ALPHA_B_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV34TCL_RC_IN_ALPHA_B_COMPONENT_USAGE_ALPHA                                 0x00100000
@@ -5545,6 +5645,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_IN_ALPHA_A_INPUT_SPARE1_NV                                       0x0d000000
 #define    NV34TCL_RC_IN_ALPHA_A_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                  0x0e000000
 #define    NV34TCL_RC_IN_ALPHA_A_INPUT_E_TIMES_F_NV                                    0x0f000000
+#define    NV34TCL_RC_IN_ALPHA_A_INPUT_TEXTURE2_ARB                                    0x0a000000
+#define    NV34TCL_RC_IN_ALPHA_A_INPUT_TEXTURE3_ARB                                    0x0b000000
 #define   NV34TCL_RC_IN_ALPHA_A_COMPONENT_USAGE                                                (1 << 28)
 #define    NV34TCL_RC_IN_ALPHA_A_COMPONENT_USAGE_BLUE                                  0x00000000
 #define    NV34TCL_RC_IN_ALPHA_A_COMPONENT_USAGE_ALPHA                                 0x10000000
@@ -5574,6 +5676,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_IN_RGB_D_INPUT_SPARE1_NV                                         0x0000000d
 #define    NV34TCL_RC_IN_RGB_D_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0000000e
 #define    NV34TCL_RC_IN_RGB_D_INPUT_E_TIMES_F_NV                                      0x0000000f
+#define    NV34TCL_RC_IN_RGB_D_INPUT_TEXTURE2_ARB                                      0x0000000a
+#define    NV34TCL_RC_IN_RGB_D_INPUT_TEXTURE3_ARB                                      0x0000000b
 #define   NV34TCL_RC_IN_RGB_D_COMPONENT_USAGE                                          (1 <<  4)
 #define    NV34TCL_RC_IN_RGB_D_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_IN_RGB_D_COMPONENT_USAGE_ALPHA                                   0x00000010
@@ -5601,6 +5705,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_IN_RGB_C_INPUT_SPARE1_NV                                         0x00000d00
 #define    NV34TCL_RC_IN_RGB_C_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x00000e00
 #define    NV34TCL_RC_IN_RGB_C_INPUT_E_TIMES_F_NV                                      0x00000f00
+#define    NV34TCL_RC_IN_RGB_C_INPUT_TEXTURE2_ARB                                      0x00000a00
+#define    NV34TCL_RC_IN_RGB_C_INPUT_TEXTURE3_ARB                                      0x00000b00
 #define   NV34TCL_RC_IN_RGB_C_COMPONENT_USAGE                                          (1 << 12)
 #define    NV34TCL_RC_IN_RGB_C_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_IN_RGB_C_COMPONENT_USAGE_ALPHA                                   0x00001000
@@ -5628,6 +5734,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_IN_RGB_B_INPUT_SPARE1_NV                                         0x000d0000
 #define    NV34TCL_RC_IN_RGB_B_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x000e0000
 #define    NV34TCL_RC_IN_RGB_B_INPUT_E_TIMES_F_NV                                      0x000f0000
+#define    NV34TCL_RC_IN_RGB_B_INPUT_TEXTURE2_ARB                                      0x000a0000
+#define    NV34TCL_RC_IN_RGB_B_INPUT_TEXTURE3_ARB                                      0x000b0000
 #define   NV34TCL_RC_IN_RGB_B_COMPONENT_USAGE                                          (1 << 20)
 #define    NV34TCL_RC_IN_RGB_B_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_IN_RGB_B_COMPONENT_USAGE_ALPHA                                   0x00100000
@@ -5655,6 +5763,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_IN_RGB_A_INPUT_SPARE1_NV                                         0x0d000000
 #define    NV34TCL_RC_IN_RGB_A_INPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                    0x0e000000
 #define    NV34TCL_RC_IN_RGB_A_INPUT_E_TIMES_F_NV                                      0x0f000000
+#define    NV34TCL_RC_IN_RGB_A_INPUT_TEXTURE2_ARB                                      0x0a000000
+#define    NV34TCL_RC_IN_RGB_A_INPUT_TEXTURE3_ARB                                      0x0b000000
 #define   NV34TCL_RC_IN_RGB_A_COMPONENT_USAGE                                          (1 << 28)
 #define    NV34TCL_RC_IN_RGB_A_COMPONENT_USAGE_RGB                                     0x00000000
 #define    NV34TCL_RC_IN_RGB_A_COMPONENT_USAGE_ALPHA                                   0x10000000
@@ -5704,6 +5814,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_OUT_ALPHA_CD_OUTPUT_SPARE1_NV                                    0x0000000d
 #define    NV34TCL_RC_OUT_ALPHA_CD_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV               0x0000000e
 #define    NV34TCL_RC_OUT_ALPHA_CD_OUTPUT_E_TIMES_F_NV                                 0x0000000f
+#define    NV34TCL_RC_OUT_ALPHA_CD_OUTPUT_TEXTURE2_ARB                                 0x0000000a
+#define    NV34TCL_RC_OUT_ALPHA_CD_OUTPUT_TEXTURE3_ARB                                 0x0000000b
 #define   NV34TCL_RC_OUT_ALPHA_AB_OUTPUT_SHIFT                                         4
 #define   NV34TCL_RC_OUT_ALPHA_AB_OUTPUT_MASK                                          0x000000f0
 #define    NV34TCL_RC_OUT_ALPHA_AB_OUTPUT_ZERO                                         0x00000000
@@ -5718,6 +5830,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_OUT_ALPHA_AB_OUTPUT_SPARE1_NV                                    0x000000d0
 #define    NV34TCL_RC_OUT_ALPHA_AB_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV               0x000000e0
 #define    NV34TCL_RC_OUT_ALPHA_AB_OUTPUT_E_TIMES_F_NV                                 0x000000f0
+#define    NV34TCL_RC_OUT_ALPHA_AB_OUTPUT_TEXTURE2_ARB                                 0x000000a0
+#define    NV34TCL_RC_OUT_ALPHA_AB_OUTPUT_TEXTURE3_ARB                                 0x000000b0
 #define   NV34TCL_RC_OUT_ALPHA_SUM_OUTPUT_SHIFT                                                8
 #define   NV34TCL_RC_OUT_ALPHA_SUM_OUTPUT_MASK                                         0x00000f00
 #define    NV34TCL_RC_OUT_ALPHA_SUM_OUTPUT_ZERO                                                0x00000000
@@ -5732,6 +5846,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_OUT_ALPHA_SUM_OUTPUT_SPARE1_NV                                   0x00000d00
 #define    NV34TCL_RC_OUT_ALPHA_SUM_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV              0x00000e00
 #define    NV34TCL_RC_OUT_ALPHA_SUM_OUTPUT_E_TIMES_F_NV                                        0x00000f00
+#define    NV34TCL_RC_OUT_ALPHA_SUM_OUTPUT_TEXTURE2_ARB                                        0x00000a00
+#define    NV34TCL_RC_OUT_ALPHA_SUM_OUTPUT_TEXTURE3_ARB                                        0x00000b00
 #define   NV34TCL_RC_OUT_ALPHA_CD_DOT_PRODUCT                                          (1 << 12)
 #define   NV34TCL_RC_OUT_ALPHA_AB_DOT_PRODUCT                                          (1 << 13)
 #define   NV34TCL_RC_OUT_ALPHA_MUX_SUM                                                 (1 << 14)
@@ -5760,6 +5876,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_OUT_RGB_CD_OUTPUT_SPARE1_NV                                      0x0000000d
 #define    NV34TCL_RC_OUT_RGB_CD_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                 0x0000000e
 #define    NV34TCL_RC_OUT_RGB_CD_OUTPUT_E_TIMES_F_NV                                   0x0000000f
+#define    NV34TCL_RC_OUT_RGB_CD_OUTPUT_TEXTURE2_ARB                                   0x0000000a
+#define    NV34TCL_RC_OUT_RGB_CD_OUTPUT_TEXTURE3_ARB                                   0x0000000b
 #define   NV34TCL_RC_OUT_RGB_AB_OUTPUT_SHIFT                                           4
 #define   NV34TCL_RC_OUT_RGB_AB_OUTPUT_MASK                                            0x000000f0
 #define    NV34TCL_RC_OUT_RGB_AB_OUTPUT_ZERO                                           0x00000000
@@ -5774,6 +5892,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_OUT_RGB_AB_OUTPUT_SPARE1_NV                                      0x000000d0
 #define    NV34TCL_RC_OUT_RGB_AB_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                 0x000000e0
 #define    NV34TCL_RC_OUT_RGB_AB_OUTPUT_E_TIMES_F_NV                                   0x000000f0
+#define    NV34TCL_RC_OUT_RGB_AB_OUTPUT_TEXTURE2_ARB                                   0x000000a0
+#define    NV34TCL_RC_OUT_RGB_AB_OUTPUT_TEXTURE3_ARB                                   0x000000b0
 #define   NV34TCL_RC_OUT_RGB_SUM_OUTPUT_SHIFT                                          8
 #define   NV34TCL_RC_OUT_RGB_SUM_OUTPUT_MASK                                           0x00000f00
 #define    NV34TCL_RC_OUT_RGB_SUM_OUTPUT_ZERO                                          0x00000000
@@ -5788,6 +5908,8 @@ WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 #define    NV34TCL_RC_OUT_RGB_SUM_OUTPUT_SPARE1_NV                                     0x00000d00
 #define    NV34TCL_RC_OUT_RGB_SUM_OUTPUT_SPARE0_PLUS_SECONDARY_COLOR_NV                        0x00000e00
 #define    NV34TCL_RC_OUT_RGB_SUM_OUTPUT_E_TIMES_F_NV                                  0x00000f00
+#define    NV34TCL_RC_OUT_RGB_SUM_OUTPUT_TEXTURE2_ARB                                  0x00000a00
+#define    NV34TCL_RC_OUT_RGB_SUM_OUTPUT_TEXTURE3_ARB                                  0x00000b00
 #define   NV34TCL_RC_OUT_RGB_CD_DOT_PRODUCT                                            (1 << 12)
 #define   NV34TCL_RC_OUT_RGB_AB_DOT_PRODUCT                                            (1 << 13)
 #define   NV34TCL_RC_OUT_RGB_MUX_SUM                                                   (1 << 14)
index 1e2e6c20be3e3bd61e0bd6e7831b5483d250b72d..72d3520089e0229d73701b3b7ddb0c1935ea50b6 100644 (file)
@@ -39,6 +39,7 @@
 #define RADEON_BO_FLAGS_MICRO_TILE  2
 
 struct radeon_bo_manager;
+struct radeon_cs;
 
 struct radeon_bo {
     uint32_t                    alignment;
@@ -53,6 +54,7 @@ struct radeon_bo {
     void                        *ptr;
     struct radeon_bo_manager    *bom;
     uint32_t                    space_accounted;
+    uint32_t                    referenced_in_cs;
 };
 
 /* bo functions */
@@ -74,6 +76,7 @@ struct radeon_bo_funcs {
     int (*bo_get_tiling)(struct radeon_bo *bo, uint32_t *tiling_flags,
                          uint32_t *pitch);
     int (*bo_is_busy)(struct radeon_bo *bo, uint32_t *domain);
+    int (*bo_is_referenced_by_cs)(struct radeon_bo *bo, struct radeon_cs *cs);
 };
 
 struct radeon_bo_manager {
@@ -195,6 +198,15 @@ static inline int radeon_bo_is_static(struct radeon_bo *bo)
     return 0;
 }
 
+static inline int _radeon_bo_is_referenced_by_cs(struct radeon_bo *bo,
+                                                 struct radeon_cs *cs,
+                                                 const char *file,
+                                                 const char *func,
+                                                 unsigned line)
+{
+    return bo->cref > 1;
+}
+
 #define radeon_bo_open(bom, h, s, a, d, f)\
     _radeon_bo_open(bom, h, s, a, d, f, __FILE__, __FUNCTION__, __LINE__)
 #define radeon_bo_ref(bo)\
@@ -211,5 +223,7 @@ static inline int radeon_bo_is_static(struct radeon_bo *bo)
     _radeon_bo_wait(bo, __FILE__, __func__, __LINE__)
 #define radeon_bo_is_busy(bo, domain) \
     _radeon_bo_is_busy(bo, domain, __FILE__, __func__, __LINE__)
+#define radeon_bo_is_referenced_by_cs(bo, cs) \
+    _radeon_bo_is_referenced_by_cs(bo, cs, __FILE__, __FUNCTION__, __LINE__)
 
 #endif