summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a745791)
raw | patch | inline | side by side (parent: a745791)
author | Jakob Bornecrantz <jakob@tungstengraphics.com> | |
Wed, 12 Nov 2008 17:16:38 +0000 (18:16 +0100) | ||
committer | Jakob Bornecrantz <jakob@tungstengraphics.com> | |
Wed, 12 Nov 2008 17:16:38 +0000 (18:16 +0100) |
shared-core/drm_mode.h | patch | blob | history |
diff --git a/shared-core/drm_mode.h b/shared-core/drm_mode.h
index bd3d257e3cafeddb99498bcfa4f70650cbc5e380..f44c9a0dd462ccf55f7271605e67f1e49fe2c3b8 100644 (file)
--- a/shared-core/drm_mode.h
+++ b/shared-core/drm_mode.h
uint64_t set_connectors_ptr;
uint32_t count_connectors;
- unsigned int crtc_id; /**< Id */
- unsigned int fb_id; /**< Id of framebuffer */
+ uint32_t crtc_id; /**< Id */
+ uint32_t fb_id; /**< Id of framebuffer */
uint32_t x, y; /**< Position on the frameuffer */
#define DRM_MODE_ENCODER_TVDAC 4
struct drm_mode_get_encoder {
- unsigned int encoder_type;
- unsigned int encoder_id;
+ uint32_t encoder_type;
+ uint32_t encoder_id;
- unsigned int crtc_id; /**< Id of crtc */
+ uint32_t crtc_id; /**< Id of crtc */
uint32_t possible_crtcs;
uint32_t possible_clones;
uint32_t count_props;
uint32_t count_encoders;
- unsigned int encoder_id; /**< Current Encoder */
- unsigned int connector_id; /**< Id */
- unsigned int connector_type;
- unsigned int connector_type_id;
+ uint32_t encoder_id; /**< Current Encoder */
+ uint32_t connector_id; /**< Id */
+ uint32_t connector_type;
+ uint32_t connector_type_id;
uint32_t connection;
uint32_t mm_width, mm_height; /**< HxW in millimeters */
struct drm_mode_property_enum {
uint64_t value;
- unsigned char name[DRM_PROP_NAME_LEN];
+ char name[DRM_PROP_NAME_LEN];
};
struct drm_mode_get_property {
uint64_t values_ptr; /* values and blob lengths */
uint64_t enum_blob_ptr; /* enum and blob id ptrs */
- unsigned int prop_id;
+ uint32_t prop_id;
uint32_t flags;
- unsigned char name[DRM_PROP_NAME_LEN];
+ char name[DRM_PROP_NAME_LEN];
uint32_t count_values;
uint32_t count_enum_blobs;
struct drm_mode_connector_set_property {
uint64_t value;
- unsigned int prop_id;
- unsigned int connector_id;
+ uint32_t prop_id;
+ uint32_t connector_id;
};
struct drm_mode_get_blob {
};
struct drm_mode_fb_cmd {
- unsigned int buffer_id;
+ uint32_t buffer_id;
uint32_t width, height;
uint32_t pitch;
uint32_t bpp;
};
struct drm_mode_mode_cmd {
- unsigned int connector_id;
+ uint32_t connector_id;
struct drm_mode_modeinfo mode;
};
*/
struct drm_mode_cursor {
uint32_t flags;
- unsigned int crtc_id;
+ uint32_t crtc_id;
int32_t x;
int32_t y;
uint32_t width;
};
struct drm_mode_crtc_lut {
- unsigned int crtc_id;
+ uint32_t crtc_id;
uint32_t gamma_size;
/* pointers to arrays */