modetest: add AR15/XR15 (RGB-1555) formats
authorRob Clark <rob@ti.com>
Mon, 2 Jan 2012 16:31:25 +0000 (10:31 -0600)
committerRob Clark <rob@ti.com>
Tue, 3 Apr 2012 21:49:23 +0000 (16:49 -0500)
Signed-off-by: Rob Clark <rob@ti.com>
tests/modetest/modetest.c

index 36bdfffb093cf9bbd65cf0e1097c7d86195b4bbb..819724aeb85b7e488b546725e82ea9563c5a983d 100644 (file)
@@ -652,6 +652,26 @@ fill422(unsigned char *virtual, int n, int width, int height, int stride)
        }
 }
 
        }
 }
 
+static void
+fill1555(unsigned char *virtual, int n, int width, int height, int stride)
+{
+       int i, j;
+       /* paint the buffer with colored tiles */
+       for (j = 0; j < height; j++) {
+               uint16_t *ptr = (uint16_t*)((char*)virtual + j * stride);
+               for (i = 0; i < width; i++) {
+                       div_t d = div(n+i+j, width);
+                       uint32_t rgb = 0x00130502 * (d.quot >> 6) + 0x000a1120 * (d.rem >> 6);
+                       unsigned char *rgbp = (unsigned char *)&rgb;
+
+                       *(ptr++) = 0x8000 |
+                                       (rgbp[RED] >> 3) << 10 |
+                                       (rgbp[GREEN] >> 3) << 5 |
+                                       (rgbp[BLUE] >> 3);
+               }
+       }
+}
+
 static int
 set_plane(struct kms_driver *kms, struct connector *c, struct plane *p)
 {
 static int
 set_plane(struct kms_driver *kms, struct connector *c, struct plane *p)
 {
@@ -756,6 +776,22 @@ set_plane(struct kms_driver *kms, struct connector *c, struct plane *p)
                                        1, 0, p->w, p->h, pitches[0]);
 
                        format = DRM_FORMAT_YVU420;
                                        1, 0, p->w, p->h, pitches[0]);
 
                        format = DRM_FORMAT_YVU420;
+               } else if (!strcmp(p->format_str, "XR15")) {
+                       pitches[0] = p->w * 2;
+                       offsets[0] = 0;
+                       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[0]);
+
+                       fill1555(virtual, 0, p->w, p->h, pitches[0]);
+
+                       format = DRM_FORMAT_XRGB1555;
+               } else if (!strcmp(p->format_str, "AR15")) {
+                       pitches[0] = p->w * 2;
+                       offsets[0] = 0;
+                       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[0]);
+
+                       fill1555(virtual, 0, p->w, p->h, pitches[0]);
+
+                       format = DRM_FORMAT_ARGB1555;
                } else {
                        fprintf(stderr, "Unknown format: %s\n", p->format_str);
                        return -1;
                } else {
                        fprintf(stderr, "Unknown format: %s\n", p->format_str);
                        return -1;