radeon: add prime import/export support
authorDave Airlie <airlied@redhat.com>
Tue, 12 Jun 2012 16:31:12 +0000 (17:31 +0100)
committerDave Airlie <airlied@redhat.com>
Tue, 14 Aug 2012 01:04:56 +0000 (11:04 +1000)
this adds radeon version of the prime import/export support.

Signed-off-by: Dave Airlie <airlied@redhat.com>
radeon/Makefile.am
radeon/radeon_bo_gem.c
radeon/radeon_bo_gem.h

index 37be8cc5ab3cbaae8728fdf0e836a2cfc5bea59d..a8cd10033b3cc699b9ddfdae4768b656eccc5f04 100644 (file)
@@ -31,7 +31,7 @@ AM_CFLAGS = \
 
 libdrm_radeon_la_LTLIBRARIES = libdrm_radeon.la
 libdrm_radeon_ladir = $(libdir)
-libdrm_radeon_la_LDFLAGS = -version-number 1:0:0 -no-undefined
+libdrm_radeon_la_LDFLAGS = -version-number 1:0:1 -no-undefined
 libdrm_radeon_la_LIBADD = ../libdrm.la @PTHREADSTUBS_LIBS@
 
 libdrm_radeon_la_SOURCES = \
index 719fba7c266b5cd43fa8c4bce4cf80d0c662526f..265f1777cea2cdd13a5ce5c50c590b4f65b4c184 100644 (file)
@@ -45,7 +45,7 @@
 #include "radeon_bo.h"
 #include "radeon_bo_int.h"
 #include "radeon_bo_gem.h"
-
+#include <fcntl.h>
 struct radeon_bo_gem {
     struct radeon_bo_int base;
     uint32_t            name;
@@ -349,3 +349,49 @@ int radeon_gem_set_domain(struct radeon_bo *bo, uint32_t read_domains, uint32_t
                             sizeof(args));
     return r;
 }
+
+int radeon_gem_prime_share_bo(struct radeon_bo *bo, int *handle)
+{
+    struct radeon_bo_gem *bo_gem = (struct radeon_bo_gem*)bo;
+    int ret;
+
+    ret = drmPrimeHandleToFD(bo_gem->base.bom->fd, bo->handle, DRM_CLOEXEC, handle);
+    return ret;
+}
+
+struct radeon_bo *radeon_gem_bo_open_prime(struct radeon_bo_manager *bom,
+                                          int fd_handle,
+                                          uint32_t size)
+{
+    struct radeon_bo_gem *bo;
+    int r;
+    uint32_t handle;
+
+    bo = (struct radeon_bo_gem*)calloc(1, sizeof(struct radeon_bo_gem));
+    if (bo == NULL) {
+        return NULL;
+    }
+
+    bo->base.bom = bom;
+    bo->base.handle = 0;
+    bo->base.size = size;
+    bo->base.alignment = 0;
+    bo->base.domains = RADEON_GEM_DOMAIN_GTT;
+    bo->base.flags = 0;
+    bo->base.ptr = NULL;
+    atomic_set(&bo->reloc_in_cs, 0);
+    bo->map_count = 0;
+
+    r = drmPrimeFDToHandle(bom->fd, fd_handle, &handle);
+    if (r != 0) {
+       free(bo);
+       return NULL;
+    }
+
+    bo->base.handle = handle;
+    bo->name = handle;
+
+    radeon_bo_ref((struct radeon_bo *)bo);
+    return (struct radeon_bo *)bo;
+
+}
index 0af8610b1254475bc0b0e47ed86c5edf361a78e1..08965f3a49fb4284ec883d11aa066e5f147d9230 100644 (file)
@@ -41,4 +41,8 @@ uint32_t radeon_gem_name_bo(struct radeon_bo *bo);
 void *radeon_gem_get_reloc_in_cs(struct radeon_bo *bo);
 int radeon_gem_set_domain(struct radeon_bo *bo, uint32_t read_domains, uint32_t write_domain);
 int radeon_gem_get_kernel_name(struct radeon_bo *bo, uint32_t *name);
+int radeon_gem_prime_share_bo(struct radeon_bo *bo, int *handle);
+struct radeon_bo *radeon_gem_bo_open_prime(struct radeon_bo_manager *bom,
+                                          int fd_handle,
+                                          uint32_t size);
 #endif