summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 8116a32)
raw | patch | inline | side by side (parent: 8116a32)
author | Rob Clark <rob@ti.com> | |
Mon, 11 Jun 2012 22:17:17 +0000 (17:17 -0500) | ||
committer | Rob Clark <rob@ti.com> | |
Fri, 13 Jul 2012 21:16:46 +0000 (16:16 -0500) |
Signed-off-by: Rob Clark <rob@ti.com>
omap/omap_drm.c | patch | blob | history | |
omap/omap_drmif.h | patch | blob | history |
diff --git a/omap/omap_drm.c b/omap/omap_drm.c
index 464dea9cc5a33a97f74725d883b09104351233d5..1d37e451d903c1c8176de6693400edc2bcfe4ba1 100644 (file)
--- a/omap/omap_drm.c
+++ b/omap/omap_drm.c
return NULL;
}
+/* import a buffer from dmabuf fd, does not take ownership of the
+ * fd so caller should close() the fd when it is otherwise done
+ * with it (even if it is still using the 'struct omap_bo *')
+ */
+struct omap_bo * omap_bo_from_dmabuf(struct omap_device *dev, int fd)
+{
+ struct omap_bo *bo;
+ struct drm_prime_handle req = {
+ .fd = fd,
+ };
+ int ret;
+
+ bo = calloc(sizeof(*bo), 1);
+ if (!bo) {
+ goto fail;
+ }
+
+ ret = drmIoctl(dev->fd, DRM_IOCTL_PRIME_FD_TO_HANDLE, &req);
+ if (ret) {
+ goto fail;
+ }
+
+ bo->dev = dev;
+ bo->handle = req.handle;
+
+ return bo;
+
+fail:
+ free(bo);
+ return NULL;
+}
+
/* destroy a buffer object */
void omap_bo_del(struct omap_bo *bo)
{
diff --git a/omap/omap_drmif.h b/omap/omap_drmif.h
index 1e03eee14127d4a3c51686bdf2b3bd67ffcfdb4d..284b9cccc467d75661bf55cec2718a5df6b0c3d8 100644 (file)
--- a/omap/omap_drmif.h
+++ b/omap/omap_drmif.h
struct omap_bo * omap_bo_new_tiled(struct omap_device *dev,
uint32_t width, uint32_t height, uint32_t flags);
struct omap_bo * omap_bo_from_name(struct omap_device *dev, uint32_t name);
+struct omap_bo * omap_bo_from_dmabuf(struct omap_device *dev, int fd);
void omap_bo_del(struct omap_bo *bo);
int omap_bo_get_name(struct omap_bo *bo, uint32_t *name);
uint32_t omap_bo_handle(struct omap_bo *bo);