summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 1c6abce)
raw | patch | inline | side by side (parent: 1c6abce)
author | Jesse Barnes <jbarnes@virtuousgeek.org> | |
Wed, 13 Aug 2008 23:57:42 +0000 (16:57 -0700) | ||
committer | Jesse Barnes <jbarnes@virtuousgeek.org> | |
Wed, 13 Aug 2008 23:57:42 +0000 (16:57 -0700) |
linux-core/intel_display.c | patch | blob | history |
index fbe06f7c42694706479ae4309b9564cd6936b5de..dfc0b5027c84e198fac8f602ec1ce29412621d5e 100644 (file)
struct drm_device *dev = crtc->dev;
struct drm_i915_private *dev_priv = dev->dev_private;
struct intel_crtc *intel_crtc = to_intel_crtc(crtc);
- struct drm_buffer_object *bo;
+ struct drm_gem_object *bo;
+ struct drm_i915_gem_object *obj_priv;
int pipe = intel_crtc->pipe;
uint32_t control = (pipe == 0) ? CURACNTR : CURBCNTR;
uint32_t base = (pipe == 0) ? CURABASE : CURBBASE;
uint32_t temp;
- int ret;
size_t addr;
DRM_DEBUG("\n");
return -EINVAL;
}
- ret = drm_get_buffer_object(dev, &bo, handle);
- if (ret) {
- return -EINVAL;
- }
+ bo = drm_gem_object_lookup(dev, file_priv, handle);
+ if (!bo)
+ return -ENOENT;
- if ((bo->mem.flags & DRM_BO_MASK_MEM) != DRM_BO_FLAG_MEM_VRAM) {
- DRM_ERROR("buffer needs to be in VRAM\n");
- return -ENOMEM;
- }
+ obj_priv = bo->driver_private;
- if (bo->mem.size < width * height * 4) {
+ if (bo->size < width * height * 4) {
DRM_ERROR("buffer is to small\n");
return -ENOMEM;
}
- if (dev_priv->cursor_needs_physical)
- addr = dev_priv->stolen_base + bo->offset;
- else
- addr = bo->offset;
+ if (dev_priv->cursor_needs_physical) {
+ addr = dev->agp->base + obj_priv->gtt_offset;
+ } else {
+ addr = obj_priv->gtt_offset;
+ }
intel_crtc->cursor_addr = addr;
temp = 0;