summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: fd39e61)
raw | patch | inline | side by side (parent: fd39e61)
author | Kenneth Graunke <kenneth@whitecape.org> | |
Tue, 11 Oct 2011 21:38:34 +0000 (14:38 -0700) | ||
committer | Eric Anholt <eric@anholt.net> | |
Sat, 10 Mar 2012 00:34:14 +0000 (16:34 -0800) |
For example:
export INTEL_DEVID_OVERRIDE=0x162
If this variable is set, don't actually submit the batchbuffer to the
GPU, it probably contains commands for the wrong generation of hardware.
v2: Introduce a getter for the overridden devid, and avoid getenv per exec.
Reviewed-by: Yuanhan Liu <yuanhan.liu@linux.intel.com>
Signed-off-by: Kenneth Graunke <kenneth@whitecape.org>
Signed-off-by: Eric Anholt <eric@anholt.net>
export INTEL_DEVID_OVERRIDE=0x162
If this variable is set, don't actually submit the batchbuffer to the
GPU, it probably contains commands for the wrong generation of hardware.
v2: Introduce a getter for the overridden devid, and avoid getenv per exec.
Reviewed-by: Yuanhan Liu <yuanhan.liu@linux.intel.com>
Signed-off-by: Kenneth Graunke <kenneth@whitecape.org>
Signed-off-by: Eric Anholt <eric@anholt.net>
intel/intel_bufmgr.h | patch | blob | history | |
intel/intel_bufmgr_gem.c | patch | blob | history |
diff --git a/intel/intel_bufmgr.h b/intel/intel_bufmgr.h
index 85da8b9aa6e7b58e16b0d219a563f55bee493d72..8036031c7ba0c42e5a9a5d40b7cfd3ff5ac55c04 100644 (file)
--- a/intel/intel_bufmgr.h
+++ b/intel/intel_bufmgr.h
int drm_intel_get_pipe_from_crtc_id(drm_intel_bufmgr *bufmgr, int crtc_id);
int drm_intel_get_aperture_sizes(int fd, size_t *mappable, size_t *total);
+int drm_intel_bufmgr_gem_get_devid(drm_intel_bufmgr *bufmgr);
/* drm_intel_bufmgr_fake.c */
drm_intel_bufmgr *drm_intel_bufmgr_fake_init(int fd,
index 0f33b71d7f2e9a865059859c059bba2b082e47f6..ba38e503c4f5eba6b02b21c2d3476a7c15e3c650 100644 (file)
--- a/intel/intel_bufmgr_gem.c
+++ b/intel/intel_bufmgr_gem.c
unsigned int has_relaxed_fencing : 1;
unsigned int has_llc : 1;
unsigned int bo_reuse : 1;
+ unsigned int no_exec : 1;
bool fenced_relocs;
} drm_intel_bufmgr_gem;
{
drm_intel_bufmgr_gem *bufmgr_gem = (drm_intel_bufmgr_gem *)bo->bufmgr;
struct drm_i915_gem_execbuffer2 execbuf;
- int ret, i;
+ int ret = 0;
+ int i;
switch (flags & 0x7) {
default:
execbuf.rsvd1 = 0;
execbuf.rsvd2 = 0;
+ if (bufmgr_gem->no_exec)
+ goto skip_execution;
+
ret = drmIoctl(bufmgr_gem->fd,
DRM_IOCTL_I915_GEM_EXECBUFFER2,
&execbuf);
}
drm_intel_update_buffer_offsets2(bufmgr_gem);
+skip_execution:
if (bufmgr_gem->bufmgr.debug)
drm_intel_gem_dump_validation_list(bufmgr_gem);
drm_intel_gem_bo_purge_vma_cache(bufmgr_gem);
}
+/**
+ * Get the PCI ID for the device. This can be overridden by setting the
+ * INTEL_DEVID_OVERRIDE environment variable to the desired ID.
+ */
+static int
+get_pci_device_id(drm_intel_bufmgr_gem *bufmgr_gem)
+{
+ char *devid_override;
+ int devid;
+ int ret;
+ drm_i915_getparam_t gp;
+
+ if (geteuid() == getuid()) {
+ devid_override = getenv("INTEL_DEVID_OVERRIDE");
+ if (devid_override) {
+ bufmgr_gem->no_exec = true;
+ return strtod(devid_override, NULL);
+ }
+ }
+
+ VG_CLEAR(gp);
+ gp.param = I915_PARAM_CHIPSET_ID;
+ gp.value = &devid;
+ ret = drmIoctl(bufmgr_gem->fd, DRM_IOCTL_I915_GETPARAM, &gp);
+ if (ret) {
+ fprintf(stderr, "get chip id failed: %d [%d]\n", ret, errno);
+ fprintf(stderr, "param: %d, val: %d\n", gp.param, *gp.value);
+ }
+ return devid;
+}
+
+int
+drm_intel_bufmgr_gem_get_devid(drm_intel_bufmgr *bufmgr)
+{
+ drm_intel_bufmgr_gem *bufmgr_gem = (drm_intel_bufmgr_gem *)bufmgr;
+
+ return bufmgr_gem->pci_device;
+}
+
/**
* Initializes the GEM buffer manager, which uses the kernel to allocate, map,
* and manage map buffer objections.
(int)bufmgr_gem->gtt_size / 1024);
}
- VG_CLEAR(gp);
- gp.param = I915_PARAM_CHIPSET_ID;
- gp.value = &bufmgr_gem->pci_device;
- ret = drmIoctl(bufmgr_gem->fd, DRM_IOCTL_I915_GETPARAM, &gp);
- if (ret) {
- fprintf(stderr, "get chip id failed: %d [%d]\n", ret, errno);
- fprintf(stderr, "param: %d, val: %d\n", gp.param, *gp.value);
- }
+ bufmgr_gem->pci_device = get_pci_device_id(bufmgr_gem);
if (IS_GEN2(bufmgr_gem->pci_device))
bufmgr_gem->gen = 2;