summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9a33f62)
raw | patch | inline | side by side (parent: 9a33f62)
author | Dave Airlie <airlied@redhat.com> | |
Mon, 22 Jun 2009 23:51:05 +0000 (09:51 +1000) | ||
committer | Dave Airlie <airlied@redhat.com> | |
Mon, 22 Jun 2009 23:51:05 +0000 (09:51 +1000) |
shared-core/i915_drm.h | patch | blob | history |
diff --git a/shared-core/i915_drm.h b/shared-core/i915_drm.h
index c8fec5faf59094281c16828cc13cc632019a16f6..2539966f30e0033b5a985af9582397fee84c66cb 100644 (file)
--- a/shared-core/i915_drm.h
+++ b/shared-core/i915_drm.h
uint64_t addr;
} drm_i915_hws_addr_t;
-/*
- * Relocation header is 4 uint32_ts
- * 0 - 32 bit reloc count
- * 1 - 32-bit relocation type
- * 2-3 - 64-bit user buffer handle ptr for another list of relocs.
- */
-#define I915_RELOC_HEADER 4
-
-/*
- * type 0 relocation has 4-uint32_t stride
- * 0 - offset into buffer
- * 1 - delta to add in
- * 2 - buffer handle
- * 3 - reserved (for optimisations later).
- */
-/*
- * type 1 relocation has 4-uint32_t stride.
- * Hangs off the first item in the op list.
- * Performed after all valiations are done.
- * Try to group relocs into the same relocatee together for
- * performance reasons.
- * 0 - offset into buffer
- * 1 - delta to add in
- * 2 - buffer index in op list.
- * 3 - relocatee index in op list.
- */
-#define I915_RELOC_TYPE_0 0
-#define I915_RELOC0_STRIDE 4
-#define I915_RELOC_TYPE_1 1
-#define I915_RELOC1_STRIDE 4
-
-
-struct drm_i915_op_arg {
- uint64_t next;
- uint64_t reloc_ptr;
- int handled;
- unsigned int pad64;
- union {
- struct drm_bo_op_req req;
- struct drm_bo_arg_rep rep;
- } d;
-
-};
-
-struct drm_i915_execbuffer {
- uint64_t ops_list;
- uint32_t num_buffers;
- struct drm_i915_batchbuffer batch;
- drm_context_t context; /* for lockless use in the future */
- struct drm_fence_arg fence_arg;
-};
-
struct drm_i915_gem_init {
/**
* Beginning offset in the GTT to be managed by the DRM memory