Add support for bitmask properties
authorRob Clark <rob@ti.com>
Tue, 5 Jun 2012 17:28:22 +0000 (12:28 -0500)
committerRob Clark <rob@ti.com>
Fri, 8 Jun 2012 14:27:21 +0000 (09:27 -0500)
A bitmask property is similar to an enum.  The enum value is a bit
position (0-63), and valid property values consist of a mask of
zero or more of (1 << enum_val[n]).

Signed-off-by: Rob Clark <rob@ti.com>
Reviewed-by: Paulo Zanoni <paulo.r.zanoni@intel.com>
include/drm/drm_mode.h
xf86drmMode.c

index f303d94c547992d0506e4c65792a956bdf57064e..62ba997f866d83479b15fe550ebdc5b4ee837698 100644 (file)
@@ -226,6 +226,7 @@ struct drm_mode_get_connector {
 #define DRM_MODE_PROP_IMMUTABLE        (1<<2)
 #define DRM_MODE_PROP_ENUM     (1<<3) /* enumerated type with text strings */
 #define DRM_MODE_PROP_BLOB     (1<<4)
+#define DRM_MODE_PROP_BITMASK  (1<<5) /* bitmask of enumerated types */
 
 struct drm_mode_property_enum {
        __u64 value;
index a60c7cb1702ec7c1ef6a8566d58c580f19367adf..04fdf1ff04c907dbc5c36995aaf6006948064f3b 100644 (file)
@@ -575,7 +575,7 @@ drmModePropertyPtr drmModeGetProperty(int fd, uint32_t property_id)
        if (prop.count_values)
                prop.values_ptr = VOID2U64(drmMalloc(prop.count_values * sizeof(uint64_t)));
 
-       if (prop.count_enum_blobs && (prop.flags & DRM_MODE_PROP_ENUM))
+       if (prop.count_enum_blobs && (prop.flags & (DRM_MODE_PROP_ENUM | DRM_MODE_PROP_BITMASK)))
                prop.enum_blob_ptr = VOID2U64(drmMalloc(prop.count_enum_blobs * sizeof(struct drm_mode_property_enum)));
 
        if (prop.count_enum_blobs && (prop.flags & DRM_MODE_PROP_BLOB)) {
@@ -597,7 +597,7 @@ drmModePropertyPtr drmModeGetProperty(int fd, uint32_t property_id)
        r->flags = prop.flags;
        if (prop.count_values)
                r->values = drmAllocCpy(U642VOID(prop.values_ptr), prop.count_values, sizeof(uint64_t));
-       if (prop.flags & DRM_MODE_PROP_ENUM) {
+       if (prop.flags & (DRM_MODE_PROP_ENUM | DRM_MODE_PROP_BITMASK)) {
                r->count_enums = prop.count_enum_blobs;
                r->enums = drmAllocCpy(U642VOID(prop.enum_blob_ptr), prop.count_enum_blobs, sizeof(struct drm_mode_property_enum));
        } else if (prop.flags & DRM_MODE_PROP_BLOB) {