summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 683855f)
raw | patch | inline | side by side (parent: 683855f)
author | Eric Anholt <eric@anholt.net> | |
Fri, 30 Dec 2011 01:40:45 +0000 (17:40 -0800) | ||
committer | Eric Anholt <eric@anholt.net> | |
Wed, 4 Jan 2012 22:51:59 +0000 (14:51 -0800) |
include/drm/i915_drm.h | patch | blob | history |
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h
index adc2392677b51d2008f7c8761025d2eaa27ffcff..846897cfa0726585235a848ae6414b20d56f2630 100644 (file)
--- a/include/drm/i915_drm.h
+++ b/include/drm/i915_drm.h
#define DRM_IOCTL_I915_GEM_GET_APERTURE DRM_IOR (DRM_COMMAND_BASE + DRM_I915_GEM_GET_APERTURE, struct drm_i915_gem_get_aperture)
#define DRM_IOCTL_I915_GET_PIPE_FROM_CRTC_ID DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GET_PIPE_FROM_CRTC_ID, struct drm_i915_get_pipe_from_crtc_id)
#define DRM_IOCTL_I915_GEM_MADVISE DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_MADVISE, struct drm_i915_gem_madvise)
-#define DRM_IOCTL_I915_OVERLAY_PUT_IMAGE DRM_IOW(DRM_COMMAND_BASE + DRM_IOCTL_I915_OVERLAY_ATTRS, struct drm_intel_overlay_put_image)
+#define DRM_IOCTL_I915_OVERLAY_PUT_IMAGE DRM_IOW(DRM_COMMAND_BASE + DRM_I915_OVERLAY_PUT_IMAGE, struct drm_intel_overlay_put_image)
#define DRM_IOCTL_I915_OVERLAY_ATTRS DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_OVERLAY_ATTRS, struct drm_intel_overlay_attrs)
/* Allow drivers to submit batchbuffers directly to hardware, relying
#define I915_PARAM_HAS_COHERENT_RINGS 13
#define I915_PARAM_HAS_EXEC_CONSTANTS 14
#define I915_PARAM_HAS_RELAXED_DELTA 15
+#define I915_PARAM_HAS_GEN7_SOL_RESET 16
typedef struct drm_i915_getparam {
int param;
__u64 rsvd2;
};
+/** Resets the SO write offset registers for transform feedback on gen7. */
+#define I915_EXEC_GEN7_SOL_RESET (1<<8)
+
struct drm_i915_gem_pin {
/** Handle of the buffer to be pinned. */
__u32 handle;