summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 7d0a1d5)
raw | patch | inline | side by side (parent: 7d0a1d5)
author | Ben Widawsky <ben@bwidawsk.net> | |
Wed, 27 Jun 2012 16:52:42 +0000 (09:52 -0700) | ||
committer | Ben Widawsky <ben@bwidawsk.net> | |
Wed, 27 Jun 2012 16:57:16 +0000 (09:57 -0700) |
Signed-off-by: Ben Widawsky <ben@bwidawsk.net>
Reviewed-By: Kenneth Graunke <kenneth@whitecape.org>
Reviewed-By: Kenneth Graunke <kenneth@whitecape.org>
include/drm/i915_drm.h | patch | blob | history |
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h
index 4931107c550ac8b179d1d07f7b787cd6a991a70c..5c8fabe0473b08b069ee0332178f02fda1d4c188 100644 (file)
--- a/include/drm/i915_drm.h
+++ b/include/drm/i915_drm.h
#define DRM_I915_GET_SPRITE_COLORKEY 0x2a
#define DRM_I915_SET_SPRITE_COLORKEY 0x2b
#define DRM_I915_GEM_WAIT 0x2c
#define DRM_I915_GET_SPRITE_COLORKEY 0x2a
#define DRM_I915_SET_SPRITE_COLORKEY 0x2b
#define DRM_I915_GEM_WAIT 0x2c
+#define DRM_I915_GEM_CONTEXT_CREATE 0x2d
+#define DRM_I915_GEM_CONTEXT_DESTROY 0x2e
#define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t)
#define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH)
#define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t)
#define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH)
#define DRM_IOCTL_I915_SET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
#define DRM_IOCTL_I915_GET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
#define DRM_IOCTL_I915_GEM_WAIT DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_WAIT, struct drm_i915_gem_wait)
#define DRM_IOCTL_I915_SET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
#define DRM_IOCTL_I915_GET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
#define DRM_IOCTL_I915_GEM_WAIT DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_WAIT, struct drm_i915_gem_wait)
+#define DRM_IOCTL_I915_GEM_CONTEXT_CREATE DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_CREATE, struct drm_i915_gem_context_create)
+#define DRM_IOCTL_I915_GEM_CONTEXT_DESTROY DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_DESTROY, struct drm_i915_gem_context_destroy)
/* Allow drivers to submit batchbuffers directly to hardware, relying
* on the security mechanisms provided by hardware.
/* Allow drivers to submit batchbuffers directly to hardware, relying
* on the security mechanisms provided by hardware.
#define I915_EXEC_CONSTANTS_ABSOLUTE (1<<6)
#define I915_EXEC_CONSTANTS_REL_SURFACE (2<<6) /* gen4/5 only */
__u64 flags;
#define I915_EXEC_CONSTANTS_ABSOLUTE (1<<6)
#define I915_EXEC_CONSTANTS_REL_SURFACE (2<<6) /* gen4/5 only */
__u64 flags;
- __u64 rsvd1;
+ __u64 rsvd1; /* now used for context info */
__u64 rsvd2;
};
/** Resets the SO write offset registers for transform feedback on gen7. */
#define I915_EXEC_GEN7_SOL_RESET (1<<8)
__u64 rsvd2;
};
/** Resets the SO write offset registers for transform feedback on gen7. */
#define I915_EXEC_GEN7_SOL_RESET (1<<8)
+#define I915_EXEC_CONTEXT_ID_MASK (0xffffffff)
+#define i915_execbuffer2_set_context_id(eb2, context) \
+ (eb2).rsvd1 = context & I915_EXEC_CONTEXT_ID_MASK
+#define i915_execbuffer2_get_context_id(eb2) \
+ ((eb2).rsvd1 & I915_EXEC_CONTEXT_ID_MASK)
+
struct drm_i915_gem_pin {
/** Handle of the buffer to be pinned. */
__u32 handle;
struct drm_i915_gem_pin {
/** Handle of the buffer to be pinned. */
__u32 handle;
__s64 timeout_ns;
};
__s64 timeout_ns;
};
+struct drm_i915_gem_context_create {
+ /* output: id of new context*/
+ __u32 ctx_id;
+ __u32 pad;
+};
+
+struct drm_i915_gem_context_destroy {
+ __u32 ctx_id;
+ __u32 pad;
+};
+
#endif /* _I915_DRM_H_ */
#endif /* _I915_DRM_H_ */