summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: e6beaf8)
raw | patch | inline | side by side (parent: e6beaf8)
author | Eric Anholt <eric@anholt.net> | |
Mon, 30 Jan 2012 23:13:32 +0000 (15:13 -0800) | ||
committer | Eric Anholt <eric@anholt.net> | |
Wed, 22 Feb 2012 20:27:25 +0000 (12:27 -0800) |
Note that the regression test complains here: The batch that was
captured included a bug in its packet output, which was later fixed in
Mesa.
Reviewed-by: Daniel Vetter <daniel.vetter@ffwll.ch>
captured included a bug in its packet output, which was later fixed in
Mesa.
Reviewed-by: Daniel Vetter <daniel.vetter@ffwll.ch>
intel/intel_decode.c | patch | blob | history |
diff --git a/intel/intel_decode.c b/intel/intel_decode.c
index 064c12a6a242983df48c857616873f0730aca4ea..2ea8f67e00d28c582501b3f3cf3ae89c9fc029fd 100644 (file)
--- a/intel/intel_decode.c
+++ b/intel/intel_decode.c
return 2;
}
return 2;
}
+static int
+gen7_3DSTATE_HIER_DEPTH_BUFFER(struct drm_intel_decode *ctx)
+{
+ instr_out(ctx, 0, "3DSTATE_HIER_DEPTH_BUFFER\n");
+ instr_out(ctx, 1, "pitch %db\n",
+ (ctx->data[1] & 0x1ffff) + 1);
+ instr_out(ctx, 2, "pointer to HiZ buffer\n");
+
+ return 3;
+}
+
static int
gen6_3DSTATE_CC_STATE_POINTERS(struct drm_intel_decode *ctx)
{
static int
gen6_3DSTATE_CC_STATE_POINTERS(struct drm_intel_decode *ctx)
{
{ 0x7805, 0x00ff, 3, 3, "3DSTATE_URB" },
{ 0x7804, 0x00ff, 3, 3, "3DSTATE_CLEAR_PARAMS" },
{ 0x7806, 0x00ff, 3, 3, "3DSTATE_STENCIL_BUFFER" },
{ 0x7805, 0x00ff, 3, 3, "3DSTATE_URB" },
{ 0x7804, 0x00ff, 3, 3, "3DSTATE_CLEAR_PARAMS" },
{ 0x7806, 0x00ff, 3, 3, "3DSTATE_STENCIL_BUFFER" },
- { 0x7807, 0x00ff, 4, 4, "3DSTATE_HIER_DEPTH_BUFFER" },
+ { 0x7807, 0x00ff, 4, 4, "3DSTATE_HIER_DEPTH_BUFFER", 6 },
+ { 0x7807, 0x00ff, 3, 3, "3DSTATE_HIER_DEPTH_BUFFER", 7, gen7_3DSTATE_HIER_DEPTH_BUFFER },
{ 0x7808, 0x00ff, 5, 257, "3DSTATE_VERTEX_BUFFERS" },
{ 0x7809, 0x00ff, 3, 256, "3DSTATE_VERTEX_ELEMENTS" },
{ 0x780a, 0x00ff, 3, 3, "3DSTATE_INDEX_BUFFER" },
{ 0x7808, 0x00ff, 5, 257, "3DSTATE_VERTEX_BUFFERS" },
{ 0x7809, 0x00ff, 3, 256, "3DSTATE_VERTEX_ELEMENTS" },
{ 0x780a, 0x00ff, 3, 3, "3DSTATE_INDEX_BUFFER" },