modetest: add YUV and multi-planar support
authorRob Clark <rob@ti.com>
Thu, 15 Dec 2011 04:24:14 +0000 (22:24 -0600)
committerRob Clark <rob@ti.com>
Tue, 3 Apr 2012 21:49:12 +0000 (16:49 -0500)
Signed-off-by: Rob Clark <rob@ti.com>
tests/modetest/modetest.c

index 2936de07b6c1454fe3022b5b1c409b297ea61b87..36bdfffb093cf9bbd65cf0e1097c7d86195b4bbb 100644 (file)
@@ -335,6 +335,7 @@ struct plane {
        uint32_t con_id;  /* the id of connector to bind to */
        uint32_t w, h;
        unsigned int fb_id;
        uint32_t con_id;  /* the id of connector to bind to */
        uint32_t w, h;
        unsigned int fb_id;
+       char format_str[5]; /* need to leave room for terminating \0 */
 };
 
 static void
 };
 
 static void
@@ -594,6 +595,63 @@ page_flip_handler(int fd, unsigned int frame,
        }
 }
 
        }
 }
 
+/* swap these for big endian.. */
+#define RED   2
+#define GREEN 1
+#define BLUE  0
+
+static void
+fill420(unsigned char *y, unsigned char *u, unsigned char *v,
+               int cs /*chroma pixel stride */,
+               int n, int width, int height, int stride)
+{
+       int i, j;
+
+       /* paint the buffer with colored tiles, in blocks of 2x2 */
+       for (j = 0; j < height; j+=2) {
+               unsigned char *y1p = y + j * stride;
+               unsigned char *y2p = y1p + stride;
+               unsigned char *up = u + (j/2) * stride * cs / 2;
+               unsigned char *vp = v + (j/2) * stride * cs / 2;
+
+               for (i = 0; i < width; i+=2) {
+                       div_t d = div(n+i+j, width);
+                       uint32_t rgb = 0x00130502 * (d.quot >> 6) + 0x000a1120 * (d.rem >> 6);
+                       unsigned char *rgbp = (unsigned char *)&rgb;
+                       unsigned char y = (0.299 * rgbp[RED]) + (0.587 * rgbp[GREEN]) + (0.114 * rgbp[BLUE]);
+
+                       *(y2p++) = *(y1p++) = y;
+                       *(y2p++) = *(y1p++) = y;
+
+                       *up = (rgbp[BLUE] - y) * 0.565 + 128;
+                       *vp = (rgbp[RED] - y) * 0.713 + 128;
+                       up += cs;
+                       vp += cs;
+               }
+       }
+}
+
+static void
+fill422(unsigned char *virtual, int n, int width, int height, int stride)
+{
+       int i, j;
+       /* paint the buffer with colored tiles */
+       for (j = 0; j < height; j++) {
+               uint8_t *ptr = (uint8_t*)((char*)virtual + j * stride);
+               for (i = 0; i < width; i++) {
+                       div_t d = div(n+i+j, width);
+                       uint32_t rgb = 0x00130502 * (d.quot >> 6) + 0x000a1120 * (d.rem >> 6);
+                       unsigned char *rgbp = (unsigned char *)&rgb;
+                       unsigned char y = (0.299 * rgbp[RED]) + (0.587 * rgbp[GREEN]) + (0.114 * rgbp[BLUE]);
+
+                       *(ptr++) = y;
+                       *(ptr++) = (rgbp[BLUE] - y) * 0.565 + 128;
+                       *(ptr++) = y;
+                       *(ptr++) = (rgbp[RED] - y) * 0.713 + 128;
+               }
+       }
+}
+
 static int
 set_plane(struct kms_driver *kms, struct connector *c, struct plane *p)
 {
 static int
 set_plane(struct kms_driver *kms, struct connector *c, struct plane *p)
 {
@@ -602,8 +660,8 @@ set_plane(struct kms_driver *kms, struct connector *c, struct plane *p)
        uint32_t handles[4], pitches[4], offsets[4] = {0}; /* we only use [0] */
        uint32_t plane_id = 0;
        struct kms_bo *plane_bo;
        uint32_t handles[4], pitches[4], offsets[4] = {0}; /* we only use [0] */
        uint32_t plane_id = 0;
        struct kms_bo *plane_bo;
-       uint32_t plane_flags = 0;
-       int i, crtc_x, crtc_y, crtc_w, crtc_h;
+       uint32_t plane_flags = 0, format;
+       int i, ret, crtc_x, crtc_y, crtc_w, crtc_h;
 
        /* find an unused plane which can be connected to our crtc */
        plane_resources = drmModeGetPlaneResources(fd);
 
        /* find an unused plane which can be connected to our crtc */
        plane_resources = drmModeGetPlaneResources(fd);
@@ -627,19 +685,87 @@ set_plane(struct kms_driver *kms, struct connector *c, struct plane *p)
                drmModeFreePlane(ovr);
        }
 
                drmModeFreePlane(ovr);
        }
 
+       fprintf(stderr, "testing %dx%d@%s overlay plane\n",
+                       p->w, p->h, p->format_str);
+
        if (!plane_id) {
                fprintf(stderr, "failed to find plane!\n");
                return -1;
        }
 
        if (!plane_id) {
                fprintf(stderr, "failed to find plane!\n");
                return -1;
        }
 
-       /* TODO.. would be nice to test YUV overlays.. */
-       if (create_test_buffer(kms, p->w, p->h, &pitches[0], &plane_bo))
-               return -1;
+       if (!strcmp(p->format_str, "XR24")) {
+               if (create_test_buffer(kms, p->w, p->h, &pitches[0], &plane_bo))
+                       return -1;
+               kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[0]);
+               format = DRM_FORMAT_XRGB8888;
+       } else {
+               void *virtual;
+
+               /* TODO: this always allocates a buffer for 32bpp RGB.. but for
+                * YUV formats, we don't use all of it..  since 4bytes/pixel is
+                * worst case, so live with it for now and just don't use all
+                * the buffer:
+                */
+               plane_bo = allocate_buffer(kms, p->w, p->h, &pitches[0]);
+               if (!plane_bo)
+                       return -1;
 
 
-       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[0]);
+               ret = kms_bo_map(plane_bo, &virtual);
+               if (ret) {
+                       fprintf(stderr, "failed to map buffer: %s\n",
+                               strerror(-ret));
+                       kms_bo_destroy(&plane_bo);
+                       return -1;
+               }
+
+               /* just testing a limited # of formats to test single
+                * and multi-planar path.. would be nice to add more..
+                */
+               if (!strcmp(p->format_str, "YUYV")) {
+                       pitches[0] = p->w * 2;
+                       offsets[0] = 0;
+                       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[0]);
+
+                       fill422(virtual, 0, p->w, p->h, pitches[0]);
+
+                       format = DRM_FORMAT_YUYV;
+               } else if (!strcmp(p->format_str, "NV12")) {
+                       pitches[0] = p->w;
+                       offsets[0] = 0;
+                       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[0]);
+                       pitches[1] = p->w;
+                       offsets[1] = p->w * p->h;
+                       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[1]);
+
+                       fill420(virtual, virtual+offsets[1], virtual+offsets[1]+1,
+                                       2, 0, p->w, p->h, pitches[0]);
+
+                       format = DRM_FORMAT_NV12;
+               } else if (!strcmp(p->format_str, "YV12")) {
+                       pitches[0] = p->w;
+                       offsets[0] = 0;
+                       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[0]);
+                       pitches[1] = p->w / 2;
+                       offsets[1] = p->w * p->h;
+                       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[1]);
+                       pitches[2] = p->w / 2;
+                       offsets[2] = offsets[1] + (p->w * p->h) / 4;
+                       kms_bo_get_prop(plane_bo, KMS_HANDLE, &handles[1]);
+
+                       fill420(virtual, virtual+offsets[1], virtual+offsets[2],
+                                       1, 0, p->w, p->h, pitches[0]);
+
+                       format = DRM_FORMAT_YVU420;
+               } else {
+                       fprintf(stderr, "Unknown format: %s\n", p->format_str);
+                       return -1;
+               }
+
+               kms_bo_unmap(plane_bo);
+       }
 
        /* just use single plane format for now.. */
 
        /* just use single plane format for now.. */
-       if (drmModeAddFB2(fd, p->w, p->h, DRM_FORMAT_XRGB8888,
+       if (drmModeAddFB2(fd, p->w, p->h, format,
                        handles, pitches, offsets, &p->fb_id, plane_flags)) {
                fprintf(stderr, "failed to add fb: %s\n", strerror(errno));
                return -1;
                        handles, pitches, offsets, &p->fb_id, plane_flags)) {
                fprintf(stderr, "failed to add fb: %s\n", strerror(errno));
                return -1;
@@ -826,6 +952,7 @@ void usage(char *name)
        fprintf(stderr, "\t-s <connector_id>:<mode>\tset a mode\n");
        fprintf(stderr, "\t-s <connector_id>@<crtc_id>:<mode>\tset a mode\n");
        fprintf(stderr, "\t-P <connector_id>:<w>x<h>\tset a plane\n");
        fprintf(stderr, "\t-s <connector_id>:<mode>\tset a mode\n");
        fprintf(stderr, "\t-s <connector_id>@<crtc_id>:<mode>\tset a mode\n");
        fprintf(stderr, "\t-P <connector_id>:<w>x<h>\tset a plane\n");
+       fprintf(stderr, "\t-P <connector_id>:<w>x<h>@<format>\tset a plane\n");
        fprintf(stderr, "\n\tDefault is to dump all info.\n");
        exit(0);
 }
        fprintf(stderr, "\n\tDefault is to dump all info.\n");
        exit(0);
 }
@@ -862,7 +989,7 @@ int main(int argc, char **argv)
        char *modeset = NULL;
        int i, count = 0, plane_count = 0;
        struct connector con_args[2];
        char *modeset = NULL;
        int i, count = 0, plane_count = 0;
        struct connector con_args[2];
-       struct plane plane_args[2];
+       struct plane plane_args[2] = {0};
        
        opterr = 0;
        while ((c = getopt(argc, argv, optstr)) != -1) {
        
        opterr = 0;
        while ((c = getopt(argc, argv, optstr)) != -1) {
@@ -900,7 +1027,13 @@ int main(int argc, char **argv)
                        count++;                                      
                        break;
                case 'P':
                        count++;                                      
                        break;
                case 'P':
-                       if (sscanf(optarg, "%d:%dx%d",
+                       strcpy(plane_args[plane_count].format_str, "XR24");
+                       if (sscanf(optarg, "%d:%dx%d@%4s",
+                                       &plane_args[plane_count].con_id,
+                                       &plane_args[plane_count].w,
+                                       &plane_args[plane_count].h,
+                                       plane_args[plane_count].format_str) != 4 &&
+                               sscanf(optarg, "%d:%dx%d",
                                        &plane_args[plane_count].con_id,
                                        &plane_args[plane_count].w,
                                        &plane_args[plane_count].h) != 3)
                                        &plane_args[plane_count].con_id,
                                        &plane_args[plane_count].w,
                                        &plane_args[plane_count].h) != 3)