intel: wait render header updates
authorBen Widawsky <ben@bwidawsk.net>
Tue, 5 Jun 2012 18:30:08 +0000 (11:30 -0700)
committerBen Widawsky <ben@bwidawsk.net>
Wed, 6 Jun 2012 21:09:29 +0000 (14:09 -0700)
make headers_install in kernel. Copy to here.

v2: signed ns_timeout

Acked-by: Kenneth Graunke <kenneth@whitecape.org>
Signed-off-by: Ben Widawsky <ben@bwidawsk.net>
include/drm/i915_drm.h

index 725a8dec360efb7b008fddbce19c67d7384bbbd6..4931107c550ac8b179d1d07f7b787cd6a991a70c 100644 (file)
@@ -192,6 +192,7 @@ typedef struct _drm_i915_sarea {
 #define DRM_I915_GEM_EXECBUFFER2       0x29
 #define DRM_I915_GET_SPRITE_COLORKEY   0x2a
 #define DRM_I915_SET_SPRITE_COLORKEY   0x2b
+#define DRM_I915_GEM_WAIT      0x2c
 
 #define DRM_IOCTL_I915_INIT            DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t)
 #define DRM_IOCTL_I915_FLUSH           DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH)
@@ -235,6 +236,7 @@ typedef struct _drm_i915_sarea {
 #define DRM_IOCTL_I915_OVERLAY_ATTRS   DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_OVERLAY_ATTRS, struct drm_intel_overlay_attrs)
 #define DRM_IOCTL_I915_SET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
 #define DRM_IOCTL_I915_GET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
+#define DRM_IOCTL_I915_GEM_WAIT                DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_WAIT, struct drm_i915_gem_wait)
 
 /* Allow drivers to submit batchbuffers directly to hardware, relying
  * on the security mechanisms provided by hardware.
@@ -290,6 +292,7 @@ typedef struct drm_i915_irq_wait {
 #define I915_PARAM_HAS_GEN7_SOL_RESET   16
 #define I915_PARAM_HAS_LLC                      17
 #define I915_PARAM_HAS_ALIASING_PPGTT   18
+#define I915_PARAM_HAS_WAIT_TIMEOUT     19
 
 typedef struct drm_i915_getparam {
        int param;
@@ -878,4 +881,12 @@ struct drm_intel_sprite_colorkey {
        __u32 flags;
 };
 
+struct drm_i915_gem_wait {
+       /** Handle of BO we shall wait on */
+       __u32 bo_handle;
+       __u32 flags;
+       /** Number of nanoseconds to wait, Returns time remaining. */
+       __s64 timeout_ns;
+};
+
 #endif                         /* _I915_DRM_H_ */