libdrm: (revised) vblank wait on crtc > 1
authorIlija Hadzic <ihadzic@research.bell-labs.com>
Thu, 24 Mar 2011 17:24:28 +0000 (13:24 -0400)
committerAlex Deucher <alexdeucher@gmail.com>
Mon, 4 Apr 2011 15:04:03 +0000 (11:04 -0400)
Hi Alex,

Enclosed is a revised version of the patch sent on Mar 18, against
the master branch of the drm userspace (i.e. libdrm). Details
summarised in this thread:
http://lists.freedesktop.org/archives/dri-devel/2011-March/009499.html

This patch reconciles libdrm with the the kernel change that Dave
pushed this morning. It *supersedes* the previously sent patch (i.e.
apply it to the master branch as it exists at the time of this writing,
not as an incremental patch to the one sent previously).

Regards,

Ilija

Signed-off-by: Ilija Hadzic <ihadzic@research.bell-labs.com>
Signed-off-by: Alex Deucher <alexdeucher@gmail.com>
include/drm/drm.h
xf86drm.h

index 416673af0536c70fa75a991c6b9f9a7ffc2eb9a0..5fd24fcf2c5504a9608565621c79b686c56ff17d 100644 (file)
@@ -755,6 +755,7 @@ struct drm_event_vblank {
 };
 
 #define DRM_CAP_DUMB_BUFFER 0x1
+#define DRM_CAP_VBLANK_HIGH_CRTC   0x2
 
 /* typedef area */
 typedef struct drm_clip_rect drm_clip_rect_t;
index bf0d5df88403554100789c587cb235716497a745..20f4c783e32d497e65f957554d7bce8f0dcd422f 100644 (file)
--- a/xf86drm.h
+++ b/xf86drm.h
@@ -296,12 +296,15 @@ typedef struct _drmTextureRegion {
 typedef enum {
     DRM_VBLANK_ABSOLUTE = 0x0, /**< Wait for specific vblank sequence number */
     DRM_VBLANK_RELATIVE = 0x1, /**< Wait for given number of vblanks */
+    /* bits 1-6 are reserved for high crtcs */
+    DRM_VBLANK_HIGH_CRTC_MASK = 0x0000003e,
     DRM_VBLANK_EVENT = 0x4000000,      /**< Send event instead of blocking */
     DRM_VBLANK_FLIP = 0x8000000,       /**< Scheduled buffer swap should flip */
     DRM_VBLANK_NEXTONMISS = 0x10000000,        /**< If missed, wait for next vblank */
     DRM_VBLANK_SECONDARY = 0x20000000, /**< Secondary display controller */
     DRM_VBLANK_SIGNAL   = 0x40000000   /* Send signal instead of blocking */
 } drmVBlankSeqType;
+#define DRM_VBLANK_HIGH_CRTC_SHIFT 1
 
 typedef struct _drmVBlankReq {
        drmVBlankSeqType type;